Features
  • Glued laminated wood or steel superstructures
  • 5,000 hours salt spray resistant, powder coat steel finish
  • Engineered to local code
  • 4:12 roof pitch
  • No place for birds or animals to roost
  • Low maintenance
  • No field welding required
Rated 5 based on 1 product reviews
Features
  • Available in a variety of shapes and sizes.
  • In addition to our typical Bandshell ("BS") models, custom designs can be created.
  • A large number of our standard shelter models can be modified to suit the needs of an Amphitheater or Bandshell project.
  • This is typically done by increasing the Eave Height of the shelter and sometimes adding a stage (provided by others) or rear wall for acoustic purposes.
Rated 5 based on 1 product reviews
Features
  • 5,000 hours salt spray resistant, powder coated tube steel frame
  • #1 2x8 T&G SYP roof deck, S/L
  • #1 2x6 treated SYP fascia
  • 4:12 roof pitch
  • All hidden fasteners
  • No place for birds animals to roost
  • No field welding required
Rated 5 based on 1 product reviews
Features
  • Laminated wood or steel superstructures
  • Engineered to local code
  • All wood is pressure treated SYP
  • All steel is finished with a 5,000 hours salt spray resistant powder coating paint
Rated 5 based on 1 product reviews
Features
  • Laminated wood or steel superstructures
  • Engineered to local code
  • All wood is pressure treated SYP
  • All steel is finished with a 5,000 hours salt spray resistant powder coating paint
Rated 5 based on 1 product reviews
Features
  • Available in most standard RCP shelter models
  • Superstructure -"LW" Glulam, "AS" All Steel, or "SLF Steel Frame
  • Engineered to Local Code
Rated 5 based on 1 product reviews
Features
  • 5,000 hours salt spray resistant, powder coated tube steel frame
  • Gable beams are shop welded as single members so that no field assembly is required
  • 24 gauge exposed fastener metal roofing
  • 2:12 roof pitch
  • All hidden fasteners
  • Engineered to local code
  • No place for birds or animals to roost
  • No field welding required
  • Adjustable height, width and lengths to fit all size bleachers
  • Permanent structure eliminates need for costly seasonal removal, storage and reinstallation of roof for winter or wind storms
Rated 5 based on 1 product reviews