The Ribbon® Rack's unusual design makes all other bicycle racks obsolete. Its open configuration saves space and keeps areas orderly. That's because the Ribbon® Rack holds twice as many bicycles as conventional racks in the same space. One in each bend, and one on each end. The graceful design without sharp edges or corners prevents people, especially children, from being injured. Its heavy duty, rust-proof galvanized steel makes the Ribbon® Rack durable, maintenance-free and weather-resistant.

From its aesthetic form comes the Ribbon® Rack's principal function -- providing maximum security for bicycles. Its heavy gauge, one-piece tubular construction makes the Ribbon® Rack truly theftproof and vandalproof. Its open design allows the bicycle frame and both wheels to be fastened securely and completely upright. The Ribbon® Rack accommodates all size bicycles. Plus, all standard locks and chains, including the popular high-security horseshoe-shaped locks, are easily attached.

ADVANTAGES OF THE RIBBON® RACK:
  • Maintenance-free
  • One-piece construction
  • Vandalproof
  • Heavy duty, rust-proof galvanized steel
  • Accommodates all locks
  • Compatible in all architectural settings
  • Fits all bicycles
  • Maximum security
  • Safe... No sharp corners or edges to injure
  • Weather resistant
  • Space-saving
  • Reasonably priced

Ribbon® Rack is available in a variety of sizes which will accommodate from 3-13 bikes.

Rated 5 based on 1 product reviews
All standard units made from: ASTM A53 SCHEDULE 40 steel pipe (2.375"OD x .154 wall), hydraulically bent with a mandril, hot dipped galvanized after fabrication.

Rated 5 based on 1 product reviews
COLORS (Painting/Coating) - Painting or coating the rack will result in a maintenance problem, as no coating will withstand the abuse of bicycles. Powder coating cannot be maintenanced; an enamel finish will chip. A A A RIBBON® Rack Co. has the best solution where color is essential.

MATERIALS - Steel tubing or aluminum are not suitable materials for a bicycle rack. Pre-galvanized material will flake and crack during manufacture. A A A RIBBON® Rack Co. uses heavy-duty steel pipe, hot-dipped galvanized after fabrication to provide security and durability.

MANUFACTURE - Hydraulic bending with a mandril, as used by A A A RIBBON® Rack Co., insures smooth and aesthetic curves on The RIBBON® Rack. Press bending leaves an indentation; other methods flatten outer curves and crimp inner curves.

Rated 5 based on 1 product reviews
'Ribbon' Rack is available in a variety of sizes which will accommodate from 3-13 bikes.

Rated 5 based on 1 product reviews