Rollease Acmeda Contract works collaboratively with designers, architects and builders to develop solutions for projects of all sizes. We promise innovative solutions that accent and augment real value to projects. Using architectural design, we bridge aesthetics with technology, ensuring our clients can precisely govern their level of light, heat and privacy through their windows, doors and skylights.
Dedicated to pioneering paramount products, our Innovation and Design Center is based in Melbourne, Australia and is the hub for our research and development. Comprised of a team of over 25 engineers, the IDC team is constantly testing new designs and technologies, to ensure we only deliver the finest shading solutions. Our products have become well known within the industry and have fortified our mission to produce premium, durable and innovative window covering solutions.
Rollease Product Expert
Alex Vanbeek
Commercial Business Development Manager
413-977-3633
alex.vanbeek@rolleaseacmeda.com
Rollers
Has the same high reliability as the R-Series, but with universal brackets, a spring-loaded pin end, a smoother pull with a slimmer profile and a greater variety of colors and sizes.
The chain-free Easy Spring Plus system features engineered designs to ensure smooth ascending spring operation. Easy Spring Ultra provides an improved top limit setting and has been through 7,000 trials to maintain spring tension.
For more than 30 years, the Rollease Acmeda R-Series clutches have been the market leader when it comes to reliability, dependability and strength.
The Acmeda S45 Series, unrivaled in design and aesthetics, comprises a range of roller shade systems which enables an efficient installation and effortless operation for the end-user. The S45 includes a choice of a spring-system control, an innovative and patent-protected chain control along with a kid-safe motorization or the heavy duty advantage offered by the crank handle.
Rollease offers a variety of hem bars with various shapes & sizes to finish off any roller shade ranging from the smallest to the largest systems. Metal & plastic chains are also available with suitable traction devices to increase child safety.
Our Skylight systems provide an enhanced light blockout solution for horizontal or sloped window applications. The Zipscreen & Wire Guided skylight systems provide side fastening for fabric, which is essential for performance of a horizontal or sloped solution.
Romans
Roman Blind systems from Rollease Acmeda are suitable for any application. From slim contemporary systems to heavy duty Roller Romans, reliability, dependability and strength are our focus.
Exterior Shades
The ultimate exterior shading solution for any outdoor area or window. Designed for alfresco-entertaining areas such as pergolas, verandas, and balconies, Zipscreen offers privacy and protection from the sun, wind, rain, and insects.
Motorization
Automate is the industry's leading shade motorization and automation platform. The collection is comprised of wire-free Li-ion battery operated and wired AC/DC motors coupled with accessory products to deliver a reliable and enjoyable experience.
Automate seamlessly integrates with popular home automation systems and voice control assistants to deliver convenient, centralized management for feature-rich smart shade control.
Discover our extensive range of indoor and outdoor motorized shade solutions, along with smart home devices and stylish controllers and sensors that enhance a smarter home.
We offer comprehensive support featuring short and easy to follow video tutorials, knowledge-based articles, and a full suite of support documents and manuals. Our innovative Programming Assistant is also on hand to help you 24 hours, 7 days a week.
Visit Support
At AutomateShades.com we offer a range of materials to support your success with the platform. The website is designed to educate consumers on the benefits of the Automate experience and is a resource to find important product information and marketing collateral.
Download the latest Marketing Brochures
Fabrics
Texstyle, a brand of Rollease Acmeda, is one of the largest independent fabric supply businesses in the window covering industry. We offer an extensive range of quality fabrics for residential and commercial shading systems complementary to our internal, external and motorized system offerings. Our dedicated team of fabric specialists are headquartered in Stamford, CT with a state-of-the-art distribution facility in Conover, NC.
Continuing Education and Training
Please fill this form out if you are hoping to have a targeted training for a customer.
Sustainability
At Rollease Acmeda Contract, we understand that sustainable solutions are critical to meeting the demands of modern commercial spaces by helping businesses reduce their environmental impact while providing efficient, durable, and innovative shading systems.
LEED Credit Qualification Guide
Certifications for Maximizing Energy Efficiency with High-Performance Metalized backed Fabrics
EnviroScreen
Texstyle's EnviroScreen, OmniaScreen, and SilverScreen fabrics all feature a specialized metalized backing designed to boost energy efficiency and minimize environmental impact. This innovative ultra-thin aluminum layer enhances solar heat reflectance and significantly reduces heat transfer throughout the year, helping to lessen reliance on HVAC systems. As a result, occupants experience improved comfort, health, and productivity, all while lowering energy consumption and operational costs.
With a remarkable solar reflectivity of 85%, SilverScreen 2% is recognized worldwide as a leading solution for energy efficiency
Projects
Developer: Gemdale
Architect: Hewitt
General Contractor: Venture General Contracting
Fabricator: A&I Manufacturing
Dealer: DE-EL, Inc
Location: 222 Dexter, Seattle, WA
Project Type: MDU
Shading System: Zipscreen Wire Guide by Rollease Acmeda
Fabric: Solar Screen
Fabricator: Friedland Shades
Location: Manahawkin, NJ
Shading System: 5V Motorized Skyline Open Roll Single and Dual Shades
Fabric: Ambient Renew 1% White Light Filtering & Mesa Blackout White
Location: New Haven, CT
Shading System: 5V Motor Wand R-Series 3″ Fascia Single Shade
Fabric: 3000 NET 1% White/Beige
Architect: Yale School of Architecture Class of 2022, Jim Vlock Building Project
Fabricator: All About Shades
Installation: Draperies, Inc.
Location: Newhallville neighborhood in New Haven, CT
Project Type: Two-family dwelling
Shading System: Contract Series Specialty Easy Spring Ultra Open Roll
Control System: Easy Spring Ultra Chain Free
Fabric: Texstyle Mesa Blackout (White) & Texstyle Ambient Renew 5% (White/White)
Architect: Morris Adjmi
General Contractor: HITT Contracting
Fabricator: Crown Shade
Dealer: Valley Lighting & Shading
Location: 2030 8th St. NW Washington DC
Project Type: 10 Story Mixed Use – 310 Suite
Shading System: Contract Series 1 w Fascia Manual Control
Control System: AC Motorized
Fabric: 3000 NET 1% & 3%
General Contractor: John M. Corcoran & Co.
Fabricator: Shades by Matiss
Dealer: Royal Window Treatments
Location: 192 Unit Luxury Apartments
Project Type: LEED Certified
Shading System: Contract Series One Manual Open Roll Configuration
Fabric: 3000 NET 3%
Developer: Alliance Residential Company
Architect: Cube 3 Studio
General Contractor: Callahan Construction Managers
Fabricator: Shades by Matiss
Dealer: Royal Window Treatments
Shading System: Contract Series One Manual Open Roll Configuration
Fabric: 3000 NET 3%
Developer: AMLI Development
Architect: Zyscovich
General Contractor: John Moriarty & Associates
Fabricator: Shades by Matiss
Dealer: Ver-Tex Construction
Location: Miami, FL
Shading System: Contract Series One Manual w Fascia
Fabric: 3000 NET and Tempe BO
Developer: Stiles
Architect: CFE Architects
General Contractor: John Moriarty & Associates
Fabricator: Shades by Matiss
Dealer: Ver-Tex Construction
Shading System: Contract Series One Manual w Fascia
Fabric: 3000 NET and Tempe BO
Developer: Ellicott Management
Architect: Kideney Architecture
General Contractor: LeChase Construction
Fabricator: Sonic Blinds
Shading System: Contract Series One with Automate AC and Solar Powered Shading Systems with local wall switch controls.
Control System: Contract Series 1 Medium Manual Fascia System
Fabric: Omnia 3% Charcoal Bronze
Architect: SLAM
Fabricator: Shades by Matiss
Dealer: City Window
Location: Groton CT
Project Type: K-12 Education
Shading System: Contract Series One Manual & Motorized w 4” Fascia. 10 NM ACRF Automate Motors & Geared Spring Assist Clutches
Fabric: 4700 P <1% Screen White White
Developer: U of I
Architect: U of I
General Contractor: Turner Clayco
Fabricator: Crown Shade Company
Dealer: Precision Builders
Location: Champaign/Urbana, IL
Project Type: Offices, Workout Facilities in the U of I Memeorial Stadium Renovation
Shading System: ontract Series Two Large
Fabric: 3000 NET
