Rollease Acmeda

Interior & Exterior Shading Solutions

CONTACT INFO
EMAIL
Request for informationRollease Acmeda Contact Us / RFI
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Alex Vanbeek
Commercial Business Development Manager
413-977-3633
alex.vanbeek@rolleaseacmeda.com

Rated 5 based on 1 product reviews

Has the same high reliability as the R-Series, but with universal brackets, a spring-loaded pin end, a smoother pull with a slimmer profile and a greater variety of colors and sizes.



Shade Calculator

Rated 5 based on 1 product reviews

The chain-free Easy Spring Plus system features engineered designs to ensure smooth ascending spring operation. Easy Spring Ultra provides an improved top limit setting and has been through 7,000 trials to maintain spring tension.



Shade Calculator

Rated 5 based on 1 product reviews

For more than 30 years, the Rollease Acmeda R-Series clutches have been the market leader when it comes to reliability, dependability and strength.

Shade Calculator

Rated 5 based on 1 product reviews

The Acmeda S45 Series, unrivaled in design and aesthetics, comprises a range of roller shade systems which enables an efficient installation and effortless operation for the end-user. The S45 includes a choice of a spring-system control, an innovative and patent-protected chain control along with a kid-safe motorization or the heavy duty advantage offered by the crank handle.



Shade Calculator

Rated 5 based on 1 product reviews

Rollease offers a variety of hem bars with various shapes & sizes to finish off any roller shade ranging from the smallest to the largest systems. Metal & plastic chains are also available with suitable traction devices to increase child safety.

Rated 5 based on 1 product reviews

Our Skylight systems provide an enhanced light blockout solution for horizontal or sloped window applications. The Zipscreen & Wire Guided skylight systems provide side fastening for fabric, which is essential for performance of a horizontal or sloped solution.

Shade Calculator

Rated 5 based on 1 product reviews

Roman Blind systems from Rollease Acmeda are suitable for any application. From slim contemporary systems to heavy duty Roller Romans, reliability, dependability and strength are our focus.

Rated 5 based on 1 product reviews

The ultimate exterior shading solution for any outdoor area or window. Designed for alfresco-entertaining areas such as pergolas, verandas, and balconies, Zipscreen offers privacy and protection from the sun, wind, rain, and insects.

Rated 5 based on 1 product reviews

Automate is the industry's leading shade motorization and automation platform. The collection is comprised of wire-free Li-ion battery operated and wired AC/DC motors coupled with accessory products to deliver a reliable and enjoyable experience.

Rated 5 based on 1 product reviews

Automate seamlessly integrates with popular home automation systems and voice control assistants to deliver convenient, centralized management for feature-rich smart shade control.

Rated 5 based on 1 product reviews

Discover our extensive range of indoor and outdoor motorized shade solutions, along with smart home devices and stylish controllers and sensors that enhance a smarter home.


Rated 5 based on 1 product reviews

We offer comprehensive support featuring short and easy to follow video tutorials, knowledge-based articles, and a full suite of support documents and manuals. Our innovative Programming Assistant is also on hand to help you 24 hours, 7 days a week.

Visit Support

Rated 5 based on 1 product reviews

At AutomateShades.com we offer a range of materials to support your success with the platform. The website is designed to educate consumers on the benefits of the Automate experience and is a resource to find important product information and marketing collateral. 

Download the latest Marketing Brochures

Rated 5 based on 1 product reviews

Texstyle, a brand of Rollease Acmeda, is one of the largest independent fabric supply businesses in the window covering industry. We offer an extensive range of quality fabrics for residential and commercial shading systems complementary to our internal, external and motorized system offerings. Our dedicated team of fabric specialists are headquartered in Stamford, CT with a state-of-the-art distribution facility in Conover, NC.

Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews

.The Science and Sustainability of Solar Heat & Light Control with Metalized Fabric Shades for Building Occupant Comfort

This course provides a detailed description of design solutions using new technology; high-performance fabrics in interior shading. The main focus of the course is to provide clarification based on science that assist the specifier in choosing the best solutions for combining occupant wellness and energy saving with design intent. This presentation outlines the technical as well as aesthetic properties of this specialized technical fabric versus standard fabrics for glare and heat control.

Learning Objectives

1. Identify opportunities to control solar heat gain thereby promoting the ability to decrease the HVAC equipment in the building design to maintain a comfortable air temperature while promoting the physical wellbeing of occupants.

2. Address building occupant safety through inhalation exposure by detailing interior environmental concerns such as neutral levels of VOCs, antimicrobial properties, and manufacturer material disclosure in fabric shade design solutions.

3. Develop design strategies to connect building occupants to the outdoors through nature views while effectively controlling heat and glare thus maximizing occupant productivity.

4. Understand how user discomfort from glare is a product of the total light transmission, the combination of direct and diffused light, entering through the window.

IDCEC Course No: CEU-108119

IDCEC Provider No: 12-00002564

1 AIA LU/HSW - 1 IDCEC CEU

AIA Course No: AIAC8338

AIA Provider No: 404108338

Rated 5 based on 1 product reviews

At Rollease Acmeda Contract, we understand that sustainable solutions are critical to meeting the demands of modern commercial spaces by helping businesses reduce their environmental impact while providing efficient, durable, and innovative shading systems.

LEED Credit Qualification Guide

WELL Contribution Guide

EPD Fabrics

EPD Systems

Sustainable Shades Brochure

Rated 5 based on 1 product reviews

Certifications for Maximizing Energy Efficiency with High-Performance Metalized backed Fabrics

EnviroScreen

OmniaScreen

SilverScreen

Texstyle's EnviroScreen, OmniaScreen, and SilverScreen fabrics all feature a specialized metalized backing designed to boost energy efficiency and minimize environmental impact. This innovative ultra-thin aluminum layer enhances solar heat reflectance and significantly reduces heat transfer throughout the year, helping to lessen reliance on HVAC systems. As a result, occupants experience improved comfort, health, and productivity, all while lowering energy consumption and operational costs.

With a remarkable solar reflectivity of 85%, SilverScreen 2% is recognized worldwide as a leading solution for energy efficiency

Rated 5 based on 1 product reviews

Developer: Gemdale

Architect: Hewitt

General Contractor: Venture General Contracting

Fabricator: A&I Manufacturing

Dealer: DE-EL, Inc

Location: 222 Dexter, Seattle, WA

Project Type: MDU

Shading System: Zipscreen Wire Guide by Rollease Acmeda

Fabric: Solar Screen

Rated 5 based on 1 product reviews

Fabricator: Friedland Shades

Location: Manahawkin, NJ

Shading System: 5V Motorized Skyline Open Roll Single and Dual Shades

Fabric: Ambient Renew 1% White Light Filtering & Mesa Blackout White

Rated 5 based on 1 product reviews

Location: New Haven, CT

Shading System: 5V Motor Wand R-Series 3″ Fascia Single Shade

Fabric: 3000 NET 1% White/Beige

Rated 5 based on 1 product reviews

Architect: Yale School of Architecture Class of 2022, Jim Vlock Building Project

Fabricator: All About Shades

Installation: Draperies, Inc.

Location: Newhallville neighborhood in New Haven, CT

Project Type: Two-family dwelling

Shading System: Contract Series Specialty Easy Spring Ultra Open Roll

Control System: Easy Spring Ultra Chain Free

Fabric: Texstyle Mesa Blackout (White) & Texstyle Ambient Renew 5% (White/White)

Rated 5 based on 1 product reviews

Architect: Morris Adjmi

General Contractor: HITT Contracting

Fabricator: Crown Shade

Dealer: Valley Lighting & Shading

Location: 2030 8th St. NW Washington DC

Project Type: 10 Story Mixed Use – 310 Suite

Shading System: Contract Series 1 w Fascia Manual Control

Control System: AC Motorized

Fabric: 3000 NET 1% & 3%

Rated 5 based on 1 product reviews

General Contractor: John M. Corcoran & Co.

Fabricator: Shades by Matiss

Dealer: Royal Window Treatments

Location: 192 Unit Luxury Apartments

Project Type: LEED Certified

Shading System: Contract Series One Manual Open Roll Configuration

Fabric: 3000 NET 3%

Rated 5 based on 1 product reviews

Developer: Alliance Residential Company

Architect: Cube 3 Studio

General Contractor: Callahan Construction Managers

Fabricator: Shades by Matiss

Dealer: Royal Window Treatments

Shading System: Contract Series One Manual Open Roll Configuration

Fabric: 3000 NET 3%

Rated 5 based on 1 product reviews

Developer: AMLI Development

Architect: Zyscovich

General Contractor: John Moriarty & Associates

Fabricator: Shades by Matiss

Dealer: Ver-Tex Construction

Location: Miami, FL

Shading System: Contract Series One Manual w Fascia

Fabric: 3000 NET and Tempe BO

Rated 5 based on 1 product reviews

Developer: Stiles

Architect: CFE Architects

General Contractor: John Moriarty & Associates

Fabricator: Shades by Matiss

Dealer: Ver-Tex Construction

Shading System: Contract Series One Manual w Fascia

Fabric: 3000 NET and Tempe BO

Rated 5 based on 1 product reviews

Developer: Ellicott Management

Architect: Kideney Architecture

General Contractor: LeChase Construction

Fabricator: Sonic Blinds

Shading System: Contract Series One with Automate AC and Solar Powered Shading Systems with local wall switch controls.

Control System: Contract Series 1 Medium Manual Fascia System

Fabric: Omnia 3% Charcoal Bronze

Rated 5 based on 1 product reviews

Architect: SLAM

Fabricator: Shades by Matiss

Dealer: City Window

Location: Groton CT

Project Type: K-12 Education

Shading System: Contract Series One Manual & Motorized w 4” Fascia. 10 NM ACRF Automate Motors & Geared Spring Assist Clutches

Fabric: 4700 P <1% Screen White White

Rated 5 based on 1 product reviews

Developer: U of I

Architect: U of I

General Contractor: Turner Clayco

Fabricator: Crown Shade Company

Dealer: Precision Builders

Location: Champaign/Urbana, IL

Project Type: Offices, Workout Facilities in the U of I Memeorial Stadium Renovation

Shading System: ontract Series Two Large

Fabric: 3000 NET

Rated 5 based on 1 product reviews