Roseburg

Forest Products

CONTACT INFO
3660 Gateway St.
Springfield, OR 97477
Toll Free: 800-245-1115
Continuing Education Logo
EMAIL
Request for informationRoseburg Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Whether you are designing furniture, commercial fixtures or cabinets, you can count on Duramine® to offer great looks and proven value. Our broad selection of rich woodgrains, contemporary abstracts, solid colors and fine textures offer everything you need to design and manufacture extraordinary finished products. Roseburg goes the extra step to ensure that quality is built in - all the way through the process.


How It's Made
Roseburg Duramine® Thermally Fused Laminate panels consist of resin-saturated decorative papers thermally fused under heat and pressure to a substrate of Roseburg SkyBlend® or UltraBlend particleboard, SkyPly® hardwood plywood or medium density fiberboard (MDF).


CEU Courses

Rated 5 based on 1 product reviews

Includes

  • High Pressure Laminate.

  • 3D Laminate and 5-piece Doors.

  • Edge Banding.

  • Mouldings and other Complementary Accessories.


Our exclusive Duramine® Designed-To-Match System is a program built to save you time locating the primary components you need to match our Duramine thermally fused laminate. By partnering with well known leaders in the high pressure laminate, edgebanding and 3D laminate business, we have put together one of the most comprehensive matching lists available. You do not have to spend time looking for various component matches to Duramine laminate panels. We've done all that work for you and simplified the process with our handy, cross-referencing Excel spreadsheets:

Duramine® Designed-To-Match System View/Download PDF

CEU Courses

Rated 5 based on 1 product reviews

Roseburg UltraFinish panels are produced with a clear, solid or woodgrain pattern painted directly onto the substrate. UltraFinish complements our line of Roseburg Duramine® and are perfect for drawer bottoms, cabinet backs or any other application in which thermally fused laminate is not required.


CEU Courses

Rated 5 based on 1 product reviews
Medite® is the foundation of the Roseburg MDF product line and offers a smooth hard surface, exceptional machining, plus clean, sharp edges for cutting and drilling applications. Medite® is a competitive workhorse representing uniformity in MDF and highly suitable for precision part manufacturing.
Rated 5 based on 1 product reviews

Roseburg offers the most technically diverse line of medium density fiberboard (MDF) products in North America. From moisture resistant to flame retardant to no-added formaldehyde (NAF), Roseburg has an MDF panel to suit your every need. Working on a LEED® Project? You'll be pleased to know that all of Roseburg's MDF products contribute to points for Materials & Resources due to their recycled content and the option of purchasing FSC® Certified product. In addition, we have a line of Sustainable Design Fiberboard products that contribute to Indoor Environmental Quality due to our manufacturing process that uses a formaldehyde free binder system.


Rated 5 based on 1 product reviews
Medite® II is the high performance workhorse of the Roseburg Sustainable Design Fiberboard (SDF)* product line. Rigorously tested through a long resume of applications around the world, Medite® II is proven to deliver superior design capabilities coupled with environmental stewardship. Medite® II represents the global environmental standard, matching aggressive MDF design capabilities with a formaldehyde free adhesive system.
Rated 5 based on 1 product reviews
Medex® represents the highly versatile ideal of Roseburg Sustainable Design Fiberboard (SDF)*. Medex® is a powerful combination of moisture resistance, superior MDF board properties, and a formaldehyde free adhesive system. Medex® has a rock solid track record of superior design capabilities and environmental stewardship around the world.
Rated 5 based on 1 product reviews

Roseburg flame retardant Medite® FR is made with a formaldehyde free adhesive system and is designed for critical applications where Class 1 flame retardant material is required. Medite® FR has a low flame spread and smoke development as well as extremely low VOC emissions. During the manufacturing process, the flame retardant additive is blended with the fiber throughout the panel. This process delivers superior performance versus topical flame retardant applications. In addition, Medite® FR can be machined, cut, sanded, and grooved without compromising the flame retardant properties.


Rated 5 based on 1 product reviews

Arreis® is the most affordable, sustainable Medium Density Fiberboard offered by Roseburg. Developed using a patent-pending manufacturing process, to drive down the cost of environmental stewardship and simultaneously deliver the high performance MDF you expect. Manufacturers, designers, and specifiers have an affordable MDF to support environmental design.

Rated 5 based on 1 product reviews
Arreis® Sustainable Design Fiberboard (SDF)* is the most affordable sustainable Medium Density Fiberboard offered by Roseburg. Developed specifically, using a patent-pending manufacturing process, to drive down the cost of environmental stewardship and simultaneously deliver the high performance MDF you expect. Manufacturers, designers and specifiers now have a new affordable MDF supporting environmental design:
Rated 5 based on 1 product reviews
Medite® 3D was developed specifically for strength and a uniform consistent core where excellent machinability is required. Multi-level machining is the target application for Medite® 3D.
Rated 5 based on 1 product reviews

Medite® Lite is the newest addition to our comprehensive list of innovative MDF products. This panel product is engineered for applications where an economical lower density product is desirable. Medite Lite is manufactured from pre-consumer recycled wood content.


Rated 5 based on 1 product reviews

Roseburg produces one of the most popular machinable particleboard panels on the market today. Our UltraBlend panels are a premium-quality, mat-formed, multilayer wood particle board. These panels are made predominantly of precision-refined wood particles that are bonded with thermosetting resins. UltraBlend features a highly refined smooth surface and tight uniform core with machinable edges and excellent dimensional stability. UltraBlend particleboard panels are designed for the demanding laminating and edge machining applications of today's precision woodworking industry.


CEU Courses

Rated 5 based on 1 product reviews

UltraBlend panels are a premium-quality, mat-formed, multi-layer wood particle panel, made of predominantly, precision refined particles bonded with urea resins. Roseburg offers its UltraBlend panels with a high-quality smooth surface, tight machinable edges and excellent dimensional stability. UltraBlend particleboard panels offer controlled performance and precise physical properties for industrial applications. Featuring refined surface finishes with various core components, UltraBend particleboard panels are designed for laminating as well as demanding edge applications and machining requirements.


CEU Courses

Rated 5 based on 1 product reviews

SkyBlend is Roseburg's renowned ECC Certified 100% recycled or recovered wood fiber particleboard engineered to meet today's green building requirements. It is produced with an Ultra Low Emitting Formaldehyde (ULEF) resin system. SkyBlend is available FSC™ Certified and can contribute to achieving credit in both the LEED™ 2009 and LEED version 4 standards. SkyBlend is listed in the USDA's BioPreferred catalog and has Federal Procurement Preference status.


CEU Courses

Rated 5 based on 1 product reviews

Roseburg UltraBlend Stairtread features a highly refined, smooth surface and tight, uniform core with a bullnose edge. UltraBlend particleboard is a premium quality, mat-formed, multi-layer panel that is made of precision refined wood particles bonded with thermosetting resins. UltraBlend Stairtreads are sanded and cut-to-size at the facility before shipping.


Roseburg UltraBlend Stairtreads are excellent for constructing interior stairs that will be covered with flooring. It is produced from Roseburg's UltraBlend particleboard and is available in various widths and lengths.


CEU Courses

Rated 5 based on 1 product reviews

Roseburg produces one of the most durable particleboard underlayment panels on the market today. Our UltraBlend underlayment is a premium-quality, mat-formed, multilayer wood particle panel. It is made of predominantly precision refined wood particles that are bonded with thermosetting resins. Ultrablend features a tight uniform core with machinable edges and excellent dimensional stability. UltraBlend underlayment particleboard is designed for strength and durability.


CEU Courses

Rated 5 based on 1 product reviews

Roseburg RediShelf makes shelving simple with our unfinished particleboard (optional clear, UV-cured topcoat) products that are a contractor's answer to all storage problems. From the commercial office to the kid's room, home office and closet or anywhere else a little extra space would come in handy, Roseburg Redishelf shelving provides the solution. Its unique flexible design helps create the perfect shelving system no matter where it might be needed. With little time and effort, you can design and install a shelving system that complements any room.


CEU Courses

Rated 5 based on 1 product reviews