Get quick access to all of the tools you need in order to make your project a success.
Royal® Woodland siding, available D45, D45D and Board & Batten profiles, has an extensive color palette of 28 UV-resistant colors. Plus, Woodland is available in longer-length 16-foot panels that decrease seams and provide dramatic shadow lines.
Looking for siding that makes your home a neighborhood standout? You'll find it in these Board & Batten styles.
Narrow: 5.5" Board & Batten:
More traditional in nature, narrow board & batten adds a streamlined, distinctive rustic magnetism to a variety of home styles.
Wide: 10" Board & Batten:
Accentuates the clean contemporary simplicity of this siding style
Royal® Estate siding combines real woodgrain presence with low maintenance and a wide range of UV- resistance colors that match virtually any home. It withstands hurricane force winds and is available in D4, D45D, D5D and Colonial Beaded.
Our Residential siding"s low-gloss wood grain looks like natural wood. Its roll-top nail hem resists hurricaneforce winds and Residential's Double Lifetime Warranty includes hail protection. Available in D4, D45, D45D and Triple 3 profiles. What's not to love?
Siding should do two important things: defy wear and tear and reflect your taste. Royal Crest siding does both. It exceeds industry standards in durability, color retention and warranty protection. Plus it comes in a broad variety of textures and designs - D4, D4D, D5, D5D, D4, D45D Vertical and 8".
Royal® S4S Trimboard™ PVC moulding is smooth, versatile and durable. Use it to trim and define every type of home exterior in every way imaginable. Its four-sided finished PVC material resists dirt buildup, its Celuka-hybrid process adds durability and its “true square" edges make for cleaner installations. Plus, our S4S Trimboard is backed by a Limited 25-Year Warranty..
The Royal® Conceal™ Trim System complements every kind of Royal siding and exterior material. We created this PVC moulding for building pros who appreciate clean installs and curb-appealing design, and for homeowners who value charming statements, very little maintenance and the assurance of a Limited 25-Year Warranty.
Our wide array of traditional and contemporary profile shapes and styles gives you virtually unlimited flexibility to complement, embellish and transform exterior design. Keep it architecturally correct and match trim to what's true for each region. Tap into traditional and more extroverted decorative looks.
Home exterior finishing touches don't get any better than this. Royal SurEdge™ Trimboard PVC moulding, with its 90-degree corners, is low-maintenance, precisely defined, 100% cellular PVC perfection. Apply it with equal confidence to a range of home styles - from Ranch to Colonial to Craftsman. Look forward to clean, seamless installs and beaming customers.
Our wide array of trim lengths, widths, profiles and styles gives you virtually unlimited flexibility to complement, embellish, even transform exterior design. Keep it architecturally correct and match trim to what's true for each region. Tap into traditional and more extroverted decorative looks.
Royal® Decorative Mouldings make a powerful statement - especially for homeowners who appreciate the visual power and curb appeal every little detail can add. Plus, our decorative mouldings are waterproof, termite proof, mold and mildew resistant and virtually maintenance free. So their talent for differentiating exteriors is matched by their ability to save time and money over the years.
Our wide array of decorative moulding styles with traditional and contemporary provides shapes and styles give you virtually unlimited flexibility to complement, embellish and transform exterior design. Keep it architecturally correct and match trim to what's true for each region. Tap into traditional and more extroverted decorative looks.
Royal® Prefinished Trim never met an exterior or home style it couldn't elevate. It combines the curb appeal of real wood that homeowners love with the virtually maintenance-free properties of 100% cellular PVC moulding. Plus, its Kynar® protective coating is applied at the factory, keeping its broad selection of colors true year after year, in all kinds of weather.
Our wide array of traditional and contemporary profile shapes and styles gives you virtually unlimited flexibility to complement, embellish and transform exterior design. Keep it architecturally correct and match trim to what's true for each region. Tap into traditional and more extroverted decorative looks.
The best aspects of Royal® Sheet Board components are their possibilities. Our boards are perfect for projects that span a variety of looks - from modern, flat window accents to blank templates that call for a custom design. Appearance is uniform from sheet to sheet, plus homeowners appreciate that it's paintable, moisture-proof, resists mold and is backed by a Limited 25-Year Warranty.
Our wide array of traditional and contemporary profile shapes and styles gives you virtually unlimited flexibility to complement, embellish and transform exterior design. Keep it architecturally correct and match trim to what's true for each region. Tap into traditional and more extroverted decorative looks.
Royal® Precision Cut Trimboard - with its woodgrain-embossed and smooth textures - adds meticulous detail and real presence to one home style after another. Plus, it's paintable, resists moisture and mold, and is backed by a lifetime never-rot warranty. So it's as durable as it is versatile.
Our wide array of traditional and contemporary profile shapes and styles gives you virtually unlimited flexibility to complement, embellish and transform exterior design. Keep it architecturally correct and match trim to what's true for each region. Tap into traditional and more extroverted decorative looks.
Call it powerful character, seamless dimension or porch presence - our column wraps, capitals and bases achieve curb appeal in their own unique way. They're available in three distinctive styles, they're virtually maintenance free and are easy to install with standard tools. And additional peace of mind comes in the form of a Limited 25-Year Warranty.
The Royal® Garage Door Trim System is engineered to protect what's in your garage from the dirt, bugs, wind, snow and water outside of it. Every component - brick mould, jamb and the Uniflex garage door stop which accommodates top and side mount applications - is also designed to match with virtually every garage style and color. The entire system is made from low-maintenance PVC.
Our wide array of PVC moulding and trim lengths, widths, profiles and styles gives you virtually unlimited flexibility to complement, embellish, even transform exterior design. Keep it architecturally correct and match trim to what's true for each region. Tap into traditional and more extroverted decorative looks.
Celect® Trim and Mouldings bears the same amazing aesthetics as wood and has virtually none of wood's rot, replacement or maintenance issues. In other words, Celect Trim carries the same high expectations as Celect Siding. Plus, it's ready to install and its 100% cellular PVC factory-finished Kynar Aquatec® coating is fully paintable.
Our wide array of traditional and contemporary profile shapes and styles gives you virtually unlimited flexibility to complement, embellish and transform exterior design. Keep it architecturally correct and match trim to what's true for each region. Tap into traditional and more extroverted decorative looks.
Our Spec Series Trim is a great match for Celect, but also stylistically suited to a variety of vinyl siding, even fiber cement. It's made of lighter material, it cuts easily and installs in one simple step. Components are available in outside corner post, inside corner post and wide-faced trim.
Our trim offerings are architecturally correct and adaptable to a wide range of styles. Use our profiles to create possibilities, matching the exterior design that works for each homeowner.
Wider, bolder design shows up in our decorative accessory styles. For homeowners who want to make their exterior statements loud and clear, these durable, low-maintenance accessories are the perfect finishing touch.
Our wide array of trim lengths, widths, profiles and styles gives you virtually unlimited flexibility to complement, embellish, even transform exterior design. Keep it architecturally correct and match trim to what's true for each region. Tap into traditional and more extroverted decorative looks.
Our traditional accessory styles are durable, low maintenance and turn exteriors up a notch while keeping a subtle profile - no matter what the siding or home style. Components include universal inside and outside corner posts, J-channels, undersill, base and finish trim, starter strips and drip caps.
Our wide array of trim lengths, widths, profiles and styles gives you virtually unlimited flexibility to complement, embellish, even transform exterior design. Keep it architecturally correct and match trim to what's true for each region. Tap into traditional and more extroverted decorative looks.
Match the look and support the protective qualities of Haven® Insulated Siding with our complete line of accessories, including corner posts, window casing, j-channels, starter strips and window starter strips.
Haven accessories carry the same insulating properties as our Haven Insulated Siding. Choose from our comprehensive collection of profiles to put the perfect finishing touch on any job, no matter the house exterior design.
The right framing can make the difference between forgettable and brag-worthy windows and doors. Our trim comes in styles to match virtually every home, door and window type. It's available in 100% cellular PVC and vinyl, and requires little in the way of maintenance - protecting against termites, moisture and extreme weather conditions.
Our vast variety of trim products - from S4S and SurEdge Trimboard to our Precision Cut Trimboard - plays a role in defining the look of porch ceilings and soffits. They're available in smooth and smooth/woodgrain reversible finishes, carry the same durable, low-maintenance properties as our other trim and accessory products and complement virtually any home and siding style.
Our corner trim matches every variety of our traditional and insulated siding, so the look you achieve won't just look finished, but perfectly finished. It resists denting, peeling, rusting, flaking and corrosion, and is ready to install whenever you're ready to make your home look amazing.
Call it powerful character, seamless dimension or porch presence - our column wraps, capitals and bases achieve curb appeal in their own unique way. They're available in three distinctive styles, they're virtually maintenance free and are easy to install with standard tools. And additional peace of mind comes in the form of a Limited 25-Year Warranty.
For fascia and eaves, our 100% cellular PVC trim will help you get the details right. Our S4S, SurEdge and Precision Cut Trimboard, Crown Moulding, Drip Caps, Back Bands and Panel Moulds stand out, cut cleanly and finish meticulously. Plus, they're moisture proof, resist mold and require near-zero maintenance.
The Royal® Garage Door Trim System is engineered to protect what's in your garage from the dirt, bugs, wind, snow and water outside of it. Every component - brick mould, jamb and the Uniflex garage door stop which accommodates top and side mount applications - is also designed to match with virtually every garage style and color. The entire system is made from low-maintenance PVC.
Some applications demand more versatility and creativity than others. For projects that call for extensive moulding and custom shapes and widths, materials like Royal® Sheet Board fit perfectly. It works with all kinds of home and siding styles, from simple and modern to sophisticated and ornate. Plus, it's paintable and mills and miters cleanly with standard tools.