Runtal North America, Inc.

Hydronic and Electric Radiant Heating

CONTACT INFO
EMAIL
Request for informationRuntal North America, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Commercial Hydronic Radiators  

R radiators are built to order with length of up to 29.6' allowing for wall to wall applications for perimeter heating. Long continuous radiators provide even heat displacement and easy installation. Durable construction of cold rolled steel allows for high traffic areas such as Universities, K-12 Schools, Hospitals to name a few applications. Please visit our Applications and Installations page for examples of these popular, versatile product models.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOSDATASHEETS

RF radiators are designed with convective fins to increase total heat output. Model RF radiators are built to order with length of up to 29.6' allowing for wall to wall applications for perimeter heating. Long continuous radiators provide even heat displacement and easy installation. Durable construction of cold rolled steel allows for high traffic areas such as Universities, K-12 Schools, Hospitals to name a few applications. Please visit our Applications and Installations page for examples of these popular, versatile product models.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOSDATASHEETS

Provide steel double panel radiators of the lengths and in locations as indicated, and of capacities, style and having accessories as scheduled. The double heating panel radiation shall be of one-piece all-welded steel construction, consisting of a pair of flattened water tube panels welded to headers at each end. Welded to the inside of each panel shall be steel corrugated fins to increase the convective output of the radiator. The fins shall start at no less than 3" from the end of the radiator, and shall have no less than 32 fins per foot. The radiators shall include an integral heavy gauge (0.09" minimum) all-welded perforated top grille, which will cover the top of all of the finned areas (for curved radiators the grille is omitted).

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOSDATASHEETS

R3F perimeter models can be ordered with finished panels on the backside for applications which are visible from the outside, such as floor to ceiling glass or mullion mounted radiators. Higher heat output is available by ordering panels with optional fins, or double/triple panel models which incorporate back-to-back layers of heating tubes.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOSDATASHEETS

Vertical panels are a great choice when wall space is limited, such as in vestibules, stairwells, next to full-height glazing, or walls with a lot of millwork such as kitchens. With tubes running vertically from floor to ceiling, a large amount of heating surface can be installed for a very small floor area. They fit into otherwise unused space, such as behind columns or doors, and can be recessed into the wall to clear door swings. Vertical panels can be manufactured in heights up to 29′-6″.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOSDATASHEETS

Column radiators utilize evenly spaced, vertical flat tubing, and create a more transparent aesthetic suitable for freestanding installations or a discreet appearance in front of full-height glazing. Column radiators allow light to pass through and can make a dramatic design statement as full-height room dividers, balustrades, or knee walls. They also have higher BTU output than flat-orientation radiators due to the greater exposed surface area of the tubes. They are larger than panel radiators but smaller than cast iron radiators. Column radiators can be wall mounted, pedestal mounted, and curved.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOSDATASHEETS

Ceiling style radiators provide heat in spaces with no available wall space, such as stairwells or entryways. They are also an excellent solution for large, open plan spaces such as maintenance buildings or sports facilities. Ceiling panel radiators are hung from threaded rods and hangers and project a minimum of 3″ from the finished ceiling. Typical available panel sizes are 2′ to 29′-6″ long by 3″ to 70″ wide.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOSDATASHEETS

Runtal Thermotouch® (TT) low surface temperature radiators where surface temperature is a concern, such as schools, day cares, hospitals, or public spaces. The models are perimeter systems with a second layer of inactive tubes in front of the heating tubes. This reduces the front panel temperature by as much as 40 to 60°F less than the average water temperature. Due to their physical configuration, these units are both radiant and convective.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOSDATASHEETS

Where surface temperature is a concern, such as in schools, daycares, hospitals, or public spaces, order low surface temperature radiators. These models are perimeter systems with a second layer of inactive tubes in front of the heating tubes. This reduces the front panel temperature by as much as 20 to 30⁰F less than the average water temperature. Due to their physical configuration, these units are both radiant and convective.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOSDATASHEETS

The XFF model provides a truly unique option for designers and artisans looking for an  innovative design highly effective heat output capacity. XFF stock models (below) are available for quick delivery, or made to order sizes can be provided from 16″ to 156″ in 2″ increments for painted finishes, or 16″ to 80″ in 2″ increments for a chrome finish.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Curved Radiators and Segmented Radiators
Panel radiators can be factory curved or field curved to follow architectural walls. Concave and convex curves are possible. Field curved radiators suit larger curvatures, for example in auditoriums, lobbies, and cafeterias. This is a very cost-effective way to heat the perimeter of a curved building. Only single panel models can be field curved. The minimum radius of field curved radiators is 15′ with a minimum length of 15′. Factory curved radiators are used for smaller curves, such as bay windows or tight curves found in fine homes or historic buildings. Factory curved radiators have a maximum length of 20′ for non-finned radiators and 16′ for finned models. Their minimum radius is 5′ for non-finned models, and 10′ for finned models. Some double panel models can be factory curved.

Segmented Radiators
One-piece, factory segmented radiators can be ordered to fit bay windows. This creates a more finished look compared to three separate panels. The maximum angle of the bend is 135 degrees, as measured from face to face of the adjoining radiator segments.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Brilliantly imaginative, the mesmerizing and stylish design of the Hot Spring captures a tightly coiled elegance in reflected light.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Commercial Hydronic Towel Radiators  

For years now, Europeans have found the key to unlocking a bathroom's potential is the comfort provided by the Runtal line of towel radiators. Runtal Towel Radiators offer comfortable radiant heat in the bathroom while at the same time providing the luxury of warm, dry towels and bathrobes.

Runtal Hydronic Towel Radiators are available in two basic designs: flat panel and round tube. The flat-panel design Omnipanel, offers enhanced heat output and a clean, low profile design available in five sizes. The round-tube series includes 5 models Neptune, Radia, Solea, Versus and Fain, available in a range of finishes and sizes. Towel Radiators may be found in many of the world's finest hotels, inns and spas.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Runtal offers five unique round tube hydronic towel radiator models offering a design solution for any bathroom application. Our round tube designs are engineered to be part of your closed loop hydronic heating system. Each model provides the radiant heat needed to not only warm your towels, but actually dry them also.  Ranging from classic minimalist designs to modern architectural, our five models are available in a variety of colors and finishes to enhance just about any bathroom design plan.

Round Tube Designs

Runtal Neptune
Runtal Radia
Runtal Versus
Runtal Solea
Runtal Fain

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

The original Omnipanel Towel Radiator was introduced to North American in 1985 as the flagship of the Runtal Towel Radiator line. The flat tube design provides a large surface area to maximize radiant output, making it both a great source of heat, as well as a beautiful and effective towel warmer/dryer.  The Hydronic Omnipanel is designed to be an integral part of your closed loop hydronic heating system, and can be the primary source of heat for bathrooms and anywhere floor space is limited. Available in a wide array of sizes, this versatile towel radiator offers a unique and effective answer for just about any room design.

Flat Tube Designs
Omnipanel

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Commercial Electric Radiators  

This revolutionary patent pending technology combines high outputs and low surface temperatures with the fine design and outstanding quality that one expects from Runtal. Runtal's electric baseboard panels are available in 3′ to 10′ lengths in 120, 208 and 240 volt configurations and may be ordered in more than 100 Runtal colors.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOSDATASHEETS

EBP electric baseboard offers a freestanding, floor mounted option perfect for today's popular curtain wall (floor to ceiling glass) designs and presents a finished look on both sides. The pedestal is secured to the floor and the electric baseboard is nested to it, creating a solid and finished look from both inside and outside the installation. The pedestal mounted baseboard is available in 3' to 10' in increments of one foot.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Wall Panels are ideal for placement under windows or on walls where floor space is at a premium. When placed under windows, wall panels help eliminate cold spots and drafts while allowing curtains to hang properly to the floor. The Runtal Electric Wall Panels are available in two heights (17 1/4″ & 23 1/8″) and three lengths (2′, 3′, & 4′). They are available in 120, 208 and 240 volt configurations and may be ordered in more than 100 Runtal colors.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Commercial Electric Towel Radiators  

For years now, Europeans have found the key to unlocking a bathroom's potential is the comfort provided by the Runtal line of towel radiators. Runtal Towel Radiators offer comfortable radiant heat in the bathroom while at the same time providing the luxury of warm, dry towels and bathrobes.

Runtal Electric Towel Radiators are available in two basic designs: flat panel and round tube. The flat-panel design Omnipanel II, offers enhanced heat output and a clean, low profile design available in three sizes. The round-tube series includes 5 models Neptune, Radia, Solea, Versus and Fain, available in a range of finishes and sizes. Towel Radiators may be found in many of the worlds finest hotels, inns and spas.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

The original Omnipanel Towel Radiator was introduced to North America in 1985 as the flagship of the Runtal Towel Radiator line. The design maximized surface area and thus radiant output. The second generation, the Omnipanel ll, offers an even larger surface area and is available in three heights and a choice of three voltages. The Omnipanel ll also offers two options for operation: The D model has a built-in toggle switch. The H model is supplied without controls on the unit and provides a solution for applications where building codes won't permit unit mounted controls for specific placements, such as above a tub. The Omnipanel II is available in three heights and a choice of three voltages (120, 208 and 240 volts)

Flat Tube Design
Runtal Omnipanel ll

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Runtal offers five round tube towel radiators in 120 volts. Each model is offered in either direct wire (Model D) or plug-in version (Model PG) with Runtal's exclusive soft-touch five setting digital control (off/lo/med/hi/on hi timer for 3 hours). 

Round Tube Designs

Runtal Neptune
Runtal Radia
Runtal Versus
Runtal Solea
Runtal Fain

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Commercial Steam Radiators  

The Steamview is made for both one pipe and two pipe steam systems. The all-welded steel construction ensures a long service life.

Sleek 2.5″ profile. Available in two heights (16″ and 24″) and five lengths (24″, 36″, 48″, 60″, and 72″)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

The sleek and functional design of the Steam Flow Form presents the nostalgic charm of early industrial design as well as providing a dramatic twist to modern design. It is ideal for use in lofts, studios and galleries, or rooms where a deliberate design statement is to be made. Fins arranged in a spiral around the heating tube radiate heat efficiently throughout the room in a highly pleasing way. The Steam Flow Form is for two-pipe steam systems only.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

The Charleston Pro is made for both one pipe and two pipe steam systems. The all-welded steel construction ensures a long service life.

Sleek 4″ profile. Available in two heights (16″ and 24″) and five lengths (24″, 36″, 48″, 60″, and 72″)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Residential Hydronic Radiators  

Runtal's Baseboard style is ideal for those desiring a sleek low profile perimeter heating solution. Like all of our products, our baseboard is designed to last, crafted from heavy gauge fully welded steel. Finished with an electrostatically applied, baked on powder coat paint, your purchase will look as good years down the road as it does the first day you install it. All Runtal Radiators are finished with an electrostatically applied baked-on powder coat finish ensuring beauty meets durability. As a retrofit, Runtal baseboard is a natural replacement for fin-tube or cast iron. Depending upon your required heat output, or the desired design “look," Runtal standard baseboard is available in three different heights and lengths from 2′  to 14′.  For design ideas and tips please visit our Design and Planning section found at the bottom of this page.

Standard product in stock
We stock all sizes of our standard baseboard for quick delivery in our most popular color, Runtal White. The other 9 standard colors can be delivered within 2 weeks. Runtal Hydronic Baseboard is offered in three heights  (6", 9", 12") and lengths from 2' to 3.5′ in six inch increments and 4′ to 14' in 1foot increments. Visit our online shop or give us a call. It's that easy.

 If our expansive stocked standard product line or color pallet do not fit your exact design requirements, please see our Design Assistance and Custom Products section for Made-To-Order radiators. Our sales /applications experts are ready to help craft a custom solution just for you.

Custom & Made-to-Order Baseboard

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Runtal's Wall Panel style radiators are ideal for placement under windows or on walls where floor space is at a premium. When placed under windows, wall panels help eliminate cold spots and drafts while allowing curtains to hang to the floor. Runtal Wall Panel radiators are designed to last, crafted from heavy gauge fully welded steel.. Finished with an electrostatically applied power coat paint, your project will look as great years down the road as it does the day you first install it. Our standard Wall Panel line is available in a variety of heights and widths to suit most any heating requirement or design need. For design ideas and tips, please see our Design and Planning section found at the bottom of the page.

Standard product in stock
We stock all standard Wall Panels for quick delivery in our most popular color, Runtal White. The other 9 optional colors can be delivered within 2 weeks. Standard Wall Panels are available in two heights (18", 24") and four lengths (2', 3', 4' or 6′) . Visit our shop or give us a call. It's that easy!

If our standard stocked Wall Panel line or color pallet do not fit your exact requirements, please see our Design Assistance and Custom Products section for Made-To-Order radiators. Our sales/applications experts are ready to help craft a custom solution just for you.

Specialty & Made to Order Radiators

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Runtal's Vertical Panels are ideal for situations where floor space is limited such as entryways and kitchens. They are often found mounted behind a door or on a column. For more Vertical Panel Radiator design ideas and tips, visit our Design and Planning section. Like all of our products, our Vertical Panel Radiators are designed to last, crafted from heavy gauge welded steel. Finished with an electrostatically applied, baked on powder coat paint, your purchase will look as great years down the road as the day you installed it. 

Standard product in stock
We stock all sizes of our standard Vertical Panels for quick delivery and they are available in our most popular color, Runtal White. The other 9 standard colors can be delivered within 2 weeks. Standard Vertical Panels are available in three nominal widths ( 12″ , 18″, 24″ ) and two different heights ( 36″ and 72″) . Visit our online shop or give us a call. It's that easy!

If our stocked standard product line or color pallet do not fit your exact design requirements, please see our Design Assistance and Custom Products section (below) for Made-To-Order radiators. Our sales/applications experts are ready to craft a custom solution just for you.

Custom & Made-to-Order Vertical Panels

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Residential Hydronic Towel Radiators  

For years now, Europeans have found the key to unlocking a bathroom's potential is the comfort provided by the Runtal line of towel radiators. Runtal Towel Radiators offer comfortable radiant heat in the bathroom while at the same time providing the luxury of warm, dry towels and bathrobes.

 Runtal Hydronic Towel Radiators are available in two basic designs: flat panel and round tube. The flat-panel design Omnipanel, offers enhanced heat output and a clean, low profile design available in five sizes. The round-tube series includes 5 models Neptune, Radia, Solea, Versus and Fain, available in a range of finishes and sizes. Towel Radiators may be found in many of the world's finest hotels, inns and spas.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

The original Omnipanel Towel Radiator was introduced to North American in 1985 as the flagship of the Runtal Towel Radiator line. The flat tube design provides a large surface area to maximize radiant output, making it both a great source of heat, as well as a beautiful and effective towel warmer/dryer.  The Hydronic Omnipanel is designed to be an integral part of your closed loop hydronic heating system, and can be the primary source of heat for bathrooms and anywhere floor space is limited. Available in a wide array of sizes, this versatile towel radiator offers a unique and effective answer for just about any room design.

Flat Tube Designs
Omnipanel

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Runtal offers five unique round tube hydronic towel radiator models offering a design solution for any bathroom application. Our round tube designs are engineered to be part of your closed loop hydronic heating system. Each model provides the radiant heat needed to not only warm your towels, but actually dry them also.  Ranging from classic minimalist designs to modern architectural, our five models are available in a variety of colors and finishes to enhance just about any bathroom design plan.

Round Tube Designs

Runtal Neptune
Runtal Radia
Runtal Versus
Runtal Solea
Runtal Fain

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Residential Electric Radiators  

Runtal Wall Mounted Baseboard combines high output and low surface temperature in a durable flat tube design. The Wall Mounted Baseboard Series, offers simple, conventional installation for either new build or direct replacement of existing wall mounted electric baseboard product. The baseboard units are available in three feet to ten feet in length, in increments of one foot, and stand 10 1/8" tall after installation. Runtal wall mounted baseboard units are available in 120V, 208V and 240-volt configurations to match most electric source applications and can be easily wired for thermostatic control with Runtal's RST WiFi enabled smart Thermostat, or any suitable line voltage thermostat. All units are provided with junction box connection points at both ends of the radiator for either bottom, side or rear connections.

Crafted using the same welded steel principles as all Runtal heating products, the patent pending electric radiant baseboard series is like no other product available, offering unmatched durability, design beauty and performance.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Runtal Free Standing baseboard combines high output and low surface temperature in a durable flat tube design. The Free Standing Baseboard Series is floor mounted and is perfect for today's popular curtain wall (floor to ceiling glass) designs presenting a finished look on both sides. The radiator pedestal is secured to the floor and double-sided baseboard is nested to it. The Free Standing Series is available in 3' to 10' in increments of one foot. When installed using the provided mounting pedestals, the product total height from the finished floor is 10 1/8".  Free Standing baseboard units are available in 120, 208 and 240-volt configurations to match most electric source applications and can be easily wired for thermostatic control with Runtal's RST WiFi enabled smart thermostat, or any suitable line voltage thermostat. All units are provided with junction box connection points at both ends for either side or rear connection.

Crafted using the same welded steel principles as all Runtal heating products, the patent pending electric radiant baseboard series is like no other product available, offering unmatched durability, design beauty and performance.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Runtal Electric Wall Panel Series are configured to match up with common European design standards, blending into interior placement under windows or on walls where floor space is at a premium. When placed under windows, wall panels help eliminate cold spots and drafts while allowing window treatments to hang properly to the floor. With high output and a slim projection these durable flat tube designs can either accentuate the room architecturely or “disappear" by blending into the existing room interior design. Wall Panels are available in two nominal heights (18″ & 24″) and three lengths (2′, 3′, & 4′). All units are available in 120, 208 and 240-volt configurations to match most electric source applications and can be easily wired for thermostatic control with Runtal's RST WiFi enabled smart thermostat, or any suitable line voltage thermostat. All units are provided with junction box connection at the rear of the radiator.

Crafted using the same welded steel principles as all Runtal heating products, the patent pending electric wall panel series is like no other product available, offering unmatched durability, design beauty and performance.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Residential Electric Towel Radiators  

For years now, Europeans have found the key to unlocking a bathroom's potential is the comfort provided by the Runtal line of towel radiators. Runtal Towel Radiators offer comfortable radiant heat in the bathroom while at the same time providing the luxury of warm, dry towels and bathrobes.

Runtal Electric Towel Radiators are available in two basic designs: flat panel and round tube. The flat-panel design Omnipanel II, offers enhanced heat output and a clean, low profile design available in three sizes. The round-tube series includes 5 models Neptune, Radia, Solea, Versus and Fain, available in a range of finishes and sizes. Towel Radiators may be found in many of the worlds finest hotels, inns and spas.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Runtal offers five round tube towel radiators in 120 volts. Each model is offered in either direct wire (Model D) or plug-in version (Model PG) with Runtal's exclusive soft-touch five setting digital control (off/lo/med/hi/on hi timer for 3 hours). 

Round Tube Designs

Runtal Neptune
Runtal Radia
Runtal Versus
Runtal Solea
Runtal Fain

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

The original Omnipanel Towel Radiator was introduced to North America in 1985 as the flagship of the Runtal Towel Radiator line. The design maximized surface area and thus radiant output. The second generation, the Omnipanel ll, offers an even larger surface area and is available in three heights and a choice of three voltages. The Omnipanel ll also offers two options for operation: The D model has a built-in toggle switch. The H model is supplied without controls on the unit and provides a solution for applications where building codes won't permit unit mounted controls for specific placements, such as above a tub. The Omnipanel II is available in three heights and a choice of three voltages (120, 208 and 240 volts)

Flat Tube Design
Runtal Omnipanel ll

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Residential Steam Radiators  

The Steamview is made for both one pipe and two pipe steam systems. The all-welded steel construction ensures a long service life.

Sleek 2.5″ profile. Available in two heights (16″ and 24″) and five lengths (24″, 36″, 48″, 60″, and 72″)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

The Charleston Pro is made for both one pipe and two pipe steam systems. The all-welded steel construction ensures a long service life.

Sleek 4″ profile. Available in two heights (16″ and 24″) and five lengths (24″, 36″, 48″, 60″, and 72″)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

The sleek and functional design of the Steam Flow Form presents the nostalgic charm of early industrial design as well as providing a dramatic twist to modern design. It is ideal for use in lofts, studios and galleries, or rooms where a deliberate design statement is to be made. Fins arranged in a spiral around the heating tube radiate heat efficiently throughout the room in a highly pleasing way. The Steam Flow Form is for two-pipe steam systems only.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Specialty & Made-to-Order Residential Radiators  

• Ideal where a low profile is desired
• Easy replacement for fin-tube or cast iron radiators
• Available from 20 inches to 29-1/2 feet in length

Runtal's baseboard (made to order) is available in 1 to 4 tube heights. It may be manufactured in lengths from 20 inches to 29-1/2 feet long in increments of 2 inches. Ten standard colors as well as an array of designer colors are available. Runtal's baseboard style is perfect for situations where sheet metal-covered fin-tube or cast iron is being replaced. In these cases, it is often easiest to use the existing piping and simply order the appropriate lengths.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

• Perfect replacement for cast iron radiators
• Ideal under windows–allows curtains to hang to the floor
• Allows more flexible furniture placement

Runtal's wall panel style radiators are ideal for placement under windows or on walls where floor space is at a premium. When placed under windows, wall panels help eliminate cold spots and drafts, while allowing curtains to hang naturally to the floor. Simply choose the height and length that best suits your design and output requirements. Wall panels are available in lengths 20 inches to 29-1/2 feet in increments of 2 inches. Ten standard colors as well as an array of designer colors are available.

Wall panel radiators are available with or without fins. When hung, the radiators have the same appearance, however the addition of fins increases the output of the panels.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

• Provides heat where floor space is limited
• Ideal for entryways and kitchens

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

• Ideal for floor-to-ceiling applications
• May be used as balustrade or knee-wall

Runtal column radiators are ideal for floor-to-ceiling applications and may also be used as a balustrade or knee-wall. Column radiators allow a view out. They may be either wall-mounted, or pedestal-mounted, away from the wall. They are available in lengths from 6 inches to 20 feet. Ten standard colors as well as an array of designer colors are available.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

• Integrates into curved wall designs
• One-piece radiator for bay windows
• Template required — contact us for details

For bay windows, or curved structures, accent the architecture with a dramatic curved radiator from Runtal. Template required.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

High Output radiators provide answers for large window wall applications and entry ways where extra heat is needed, however space is limited. The Double panel/double fin or triple fin design provides roughly 2 to 2.5 times the heat output of our standard baseboard product.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Brilliantly imaginative, the mesmerizing and stylish design of the Hot Spring captures a tightly coiled elegance in reflected light.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

The industrial heating element appears as a beautiful object in its own right. Flow Form's spiral fin, designed for technical efficiency, adds a dramatic twist to modern living.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Design & Planning  

Baseboard Design
Runtal's Baseboard style is ideal for those desiring a low profile. As a retrofit, Runtal baseboard is a natural replacement for fin-tube or cast iron. In these cases, it is often easiest to use the existing pipe and simply order the appropriate length.  Depending upon the heat output, or the desired design “look", Runtal will supply baseboard styles ranging from 1 to 4 tubes high for Hydronic systems, and 3 tubes high for electric systems in a variety of standard lengths and color options offer a design and comfort solution for almost any application.

Rated 5 based on 1 product reviews
DATASHEETS

Unlike baseboard designs which are typically for “long and low applications" Runtal's Wall Panel style generally suit areas where short and higher fit the room design. Wall Panels are ideal for placement under windows or on walls where floor space is at a premium. When placed under windows, wall panels help eliminate cold spots and drafts while allowing curtains to hang to the floor. Wall panel radiators are available in a variety of heights and widths to suit most any need.

Rated 5 based on 1 product reviews
DATASHEETS

Runtal's Vertical Panels are ideal for situations where floor space is limited such as entryways and kitchens and can be incorporated as an enhancement to the room design or conveniently hidden. They are often found mounted behind a door or on a column.  Offering a unique vertical-linear appearance Vertical Panels offer a modern, distinguished appearance.

Rated 5 based on 1 product reviews
DATASHEETS

Runtal's Column Radiators are an ideal solution where the view in is as important as the view out. Where the design calls for floor to ceiling glass, column radiators may be pedestal mounted in front of the glass without obstructing the view. Column radiators may also be used as room dividers or balustrade. They may be either wall mounted, or pedestal mounted both on the bottom as well as the top of the radiator. Please visit our Design Assistance and Custom Products page for more information on our Column Radiator options.

Rated 5 based on 1 product reviews
DATASHEETS

Runtal Towel Radiators are both decorative heaters and towel warmers. Whether you need to heat an entire room, dry laundry, or simply relax in the luxury of a warm towel, Runtal Towel Radiators have no equal. Towel radiators provide an attractive, and versatile means for heating bathrooms, kitchens, laundry rooms and really any room where comfort is paramount and space is limited. Towel radiators are also offered for both Hydronic Systems and as self-contained electric versions which are perfect for off season heating (such as Spring or Fall) or for situations where a forced hot water heating system is impractical.

Rated 5 based on 1 product reviews
DATASHEETS

In buildings where steam systems provide the source of heat, our line of steam products offer a convenient robust alternative to bulky, old-style cast-iron radiators.

Rated 5 based on 1 product reviews
DATASHEETS

Case Studies  

For years now, Europeans have found the key to unlocking a bathroom's potential is the comfort provided by the Runtal line of towel radiators. Runtal Towel Radiators offer comfortable radiant heat in the bathroom while at the same time providing the luxury of warm, dry towels and bathrobes.

Runtal Hydronic Towel Radiators are available in two basic designs: flat panel and round tube. The flat-panel design Omnipanel, offers enhanced heat output and a clean, low profile design available in five sizes. The round-tube series includes 5 models Neptune, Radia, Solea, Versus and Fain, available in a range of finishes and sizes. Towel Radiators may be found in many of the world's finest hotels, inns and spas.

Rated 5 based on 1 product reviews
DATASHEETS

Vanessa Helmick attended Orange Coast College in Southern California and is now the owner of Fiore Interiors, a design firm and store in Maine. Most of their projects fall into the categories of Full Service Interiors without construction, Interiors for custom new build homes and full scale remodels, Builders, Developers, and Architects, and Distance or Virtual design.

Rated 5 based on 1 product reviews

A native New Yorker, Toni Sabatino has designed residential and commercial projects all over Manhattan as well as in Brooklyn, on Long Island, the Hampton's and in resort destinations like Vermont, Palm Beach and Las Vegas. She is a proud recipient of several Best Of Houzz Awards and an Interior Design Society Designer of the Year Award for Kitchens.

Rated 5 based on 1 product reviews

Many homes have cold or drafty rooms. Electric heaters are an excellent way to boost home comfort with a cost-effective solution. They are an ideal way to heat a cold room, an addition, or even an entire home. Due to the safety reputation of portable electric heaters, many people wonder if all electric heaters are unsafe.

Not all electric heaters are created equal. Wall-mounted electric heaters provide numerous advantages over portable electric heaters, especially when considering safety and ease of use. By design, wall-mounted heaters, including electric baseboard and wall panel units, have many advantages that make them much easier to use safely than portable heaters.

Rated 5 based on 1 product reviews

How do you stay warm in the winter?

If your property is near a major gas line, you may heat it that way. Or, you might choose electric heat or oil heat as an alternative.

While these solutions do the job, they can be costly and cumbersome to run. The average American homeowner who heats with gas will spend more than $2,500 over the season!

Have you considered electric radiators instead?

Quiet, efficient and reliable, some electric radiant heating  products are robust enough to warm your whole house while still being easy on your pocketbook.

Today, we're taking a look at a few different options and models on the market to help you understand your buying options and prepare your budget accordingly.

Rated 5 based on 1 product reviews

The other day we had our Director of Business Development, Clark Zacaroli show off some of our electric radiator products in our Massachusetts based showroom.

Rated 5 based on 1 product reviews

In this Question and Answer session, we sat down with Clark Zacaroli, Clark is a business development manager for Runtal North America, division of the Zehnder Group, a Swiss manufacturing organization focused on indoor air quality and comfort systems. Clark has spent the better part of 30 years working internationally in the heat transfer industry, including industrial and HVAC segments.

Clark, Why are bathrooms always so cold?
I have seen some people using fireplaces, but the reality there is something like that is super, super expensive and probably not realistic for most homeowners.
Do you ever see anybody use baseboard radiators in bathroom situations or is it mostly the towel warmer?
I see a lot of people trying to compare heated flooring vs towel warmers and baseboard radiators. What's the difference in your opinion?
These are good options for other parts even other parts of your home outside of your bathroom. Is that correct?
Why would someone want to take a look at Runtal products versus all the other ones that are on the market today?

Rated 5 based on 1 product reviews

Color Options  

Tier 1: Runtal White

Runtal White is our most popular color. This is primarily due to the ease with which white may be integrated into any color scheme the one you have today and the one you might have tomorrow. For this reason, all stocked radiators available for quick delivery are Runtal White in color and included in the base radiator price.

Tier 2: Standard Colors

Standard colors consist of the colors most commonly requested by customers. The Optional Standard Colors are grouped according to color family and are intended to provide a full range of choices to meet most any interior design requirement. Some of the standard colors are excellent matches for commercial window mullions while others are excellent matches to the most popular bath fixtures. Optional colors are available with an upcharge.

Rated 5 based on 1 product reviews