SafeSmart

Access Stairs, Ladders, Platforms, Scaffolding

CONTACT INFO
13238 Florence Ave.
Santa Fe Springs, CA 90670
Toll Free: 800-869-1525
Phone:
EMAIL
Request for informationSafeSmart Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon
COMPANY OVERVIEW

Since 1997, SafeSmart Access has been at the forefront of delivering innovative height access solutions to industries worldwide, including construction, industrial, aviation, mining, and defense.

We are proud to be the trusted partner of leading organizations such as SpaceX, Delta Airlines, Rio Tinto, Airbus, the US Air Force, Turner Construction, Bechtel, Kiewit, FEMA, and global defense agencies. Our dedication to innovation drives us to design and manufacture cutting-edge solutions that ensure safety, efficiency, and reliability in every project.

From modular stair systems like AdjustaStairs to versatile platforms like the Safeloader, our extensive product range is engineered to tackle the toughest challenges in height access. Whether it's enhancing worker safety, improving productivity, or meeting stringent compliance standards, our solutions are built to deliver unparalleled performance.

At SafeSmart Access, we go beyond off-the-shelf offerings. With a team of experts and a commitment to customization, we excel in creating tailored solutions for even the most complex and unique needs—no matter the industry or location.

For over two decades, we've been redefining what's possible in height access, earning a reputation as the premier global solutions provider. If your project demands the best, SafeSmart Access is ready to deliver.

ALL PRODUCTS

AdjustaStairs  

AdjustaStairs is revolutionizing how crews access heights on construction and industrial sites across the country. This patented, OSHA-compliant stair system replaces ladders—one of the leading causes of jobsite injuries—with a safer, faster, and far more reliable solution. In under five minutes, two people can install AdjustaStairs with no tools, no specialist knowledge, and no need for complex scaffolding or additional certification. Once secured at the top and bottom, and the handrails are raised, it's ready for immediate use.

Each unit features self-leveling treads that automatically adjust to suit a wide range of angles and elevations, creating a consistent and stable walking surface on uneven terrain, between decks, or down into excavations. Built from lightweight yet heavy-duty marine-grade aluminum, AdjustaStairs is easy to reposition and durable enough for long-term use in the harshest environments. No matter the job, AdjustaStairs helps companies eliminate unsafe ladders, reduce fall risks, and dramatically improve productivity.

Rated 5 based on 1 product reviews
CATALOGS

AdjustaStairs Applications  

Moving between slabs or decks in commercial builds often means relying on ladders or temporary scaffold stair towers—both of which create safety concerns and slow down workflows. AdjustaStairs provides fast, reusable floor-to-floor access that installs in minutes and self-levels to match slab elevations. The available 48" wide version supports higher foot traffic and better crew flow in busy areas, reducing congestion and improving safety. If you're searching for temporary stairs between levels, construction slab-to-slab access, or a ladder replacement for multi-story sites, AdjustaStairs is the tool of choice for modern builds.

Learn More
Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Navigating slopes and embankments on construction sites often requires makeshift solutions or dangerous ladder use—neither of which offer the safety or stability crews need. AdjustaStairs is engineered to self-level on angled terrain, creating a reliable stairway across batter slopes without scaffolding or custom fabrication. Crews can easily join multiple units end-to-end to span long runs, and secure them using simple ground pinning and sleeper fixes. If you're searching for safe slope access stairs, temporary stairs for uneven ground, or construction site batter stairways, AdjustaStairs delivers unmatched safety and speed—eliminating the hazards of unstable access routes.

Learn More
Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

When access is needed across elevations of 20 feet or more, scaffold towers become time-consuming, costly, and risky to erect. AdjustaStairs solves this with a modular extended-height model that reaches up to 32 feet with the addition of a bolt-on truss—engineered to safely support up to 1,100 lbs. Designed for fast deployment, it eliminates the need for large labor teams or complex setup while maintaining full OSHA compliance. If you're looking for high-reach construction stairs, scaffold stair tower alternatives, or modular stairs for multi-level access, AdjustaStairs delivers unmatched performance and simplicity.

Learn More
Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Rail corridors, electrified platforms, and multi-level sites often require safe mid-landings for continuous stair runs. However, these environments also introduce restrictions around drilling, electrical safety, and rapid setup. AdjustaStairs solves this with fiberglass stair options for non-conductive safety and mid-landing kits that clamp securely into place—no structural penetration needed. Ideal for rail maintenance access stairs, modular mid-landing systems, and temporary access between platforms, AdjustaStairs ensures safe movement without delays or compliance issues.

Learn More
Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Accessing truck trays safely is a common challenge across job sites, logistics yards, and maintenance depots. Traditional ladders are unsafe, unstable, and non-compliant with many jobsite safety protocols. AdjustaStairs was specifically developed for truck tray height access—with self-leveling treads that adapt to tray heights between 3'3" and 4'11". No fixings or tools are required, making it ideal for fast, secure loading and unloading. If you're looking for OSHA-compliant truck stairs or a portable alternative to ladders for flatbeds, AdjustaStairs is the durable, reusable solution trusted across industries.

Learn More
Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

No two worksites are the same, and access requirements can vary widely based on layout, industry standards, and compliance regulations. AdjustaStairs offers full customizability to meet unique access needs—whether you're bridging complex entry points, connecting to existing structures, or complying with pedestrian access regulations or IBC stair code requirements. AdjustaStairs can be configured for long-term or temporary use, indoors or out, across construction, infrastructure, and industrial environments. For teams searching for custom temporary stairs, compliant jobsite stair access, or adjustable worksite egress solutions, this system is built to adapt without compromise.

Learn More
Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

AdjustaStairs Accessories  

H-BRACE - Increase rigidity and climb to higher heights!
CRANE HOOKS - Attachable hooks for easy crane maneuvering.
STRUTLOCKS - Fixing plate alternative (eg: truck trays)
MID-LANDINGS - Minimize stair runs and adjust direction in tight spaces.
STEP ATTACHMENTS - Add an extra 24" in height, instantaneously!

Rated 5 based on 1 product reviews
CATALOGS

Z-Stack™ Modular Stair System  

Z-Stack is a modular stair system that's transforming vertical access across construction and industrial environments. Designed for speed, safety, and scalability, Z-Stack provides a smarter alternative to traditional scaffold-based stair towers. Its pre-engineered components allow for fast deployment, with significantly less labor and installation time required on-site.

In construction, Z-Stack is ideal for multi-floor access on high-rise projects, safe entry and egress in deep excavations, and as a flexible solution for temporary or permanent stair access. For industrial facilities, it offers a reliable and non-invasive way to access rooftops and elevated areas for routine maintenance and inspections without interrupting operations.

Unlike traditional stair systems, Z-Stack can be assembled off-site and craned into position as a fully pre-stacked unit. This reduces disruption and ensures immediate usability once installed. Its robust, rust-resistant aluminum construction supports long-term use, even in harsh outdoor environments, while maintaining a lighter weight for easy transport and repositioning.

Z-Stack meets OSHA standards and includes full-height guardrails, anti-slip treads, and stable landing areas. It eliminates the need for tie-offs or fall protection while climbing, creating a safer, more efficient work environment. Whether for infrastructure projects, industrial sites, or complex builds, Z-Stack is a reliable and adaptable stair access solution that evolves with the jobsite.

Key Features

  • Modular box stair system

  • Stack modules to create stair towers of any height

  • Quick-and-easy install & relocate; no scaffolding

  • Strong yet lightweight aluminium structure

  • Ideal for complex project environments

  • Assemble off-site and crane into place

  • Able to be flat-packed for storage or transport

  • Modules provide the ultimate in flexibility

  • 2.5kPA weight rating

  • Uses less space than scaffolding

Rated 5 based on 1 product reviews
SPECSCATALOGS

Ladders  

The Platforma Ladder is the safe alternative to step ladders. With its large adjustable platform and secure handrail with three contact points, it makes working at heights easy. You can even use it on uneven surfaces like steps. Feature-by-feature, there's no other ladder that even comes close.

  • Saves the hassle of A-frames and trestles; save the bulk weight and hassle with one light-weight ladder that can do it all

  • Platform height adjust in seconds, and can be moved effortlessly for a safe and sturdy work area

  • Non-conductive fiberglass gives all the strength of an aluminum ladder but at much less weight

  • Works on uneven ground and steps with its large rubber feet providing extra grip

  • Large handrails with 3 points of contact for added safety

  • The ladder can safely hold up to 300 lbs – strong enough for all your applications

  • Up to 4 ladder models in one unit, no need to keep 4 different ladders to reach a range of heights

  • Meets OSHA Standards, complies with A14.5-2107 ANSI ASC

Rated 5 based on 1 product reviews

The economical version of our world-first Folding Order Picker with the Wheeled Chassis.

This unit will save time around the warehouse or retail environment, thanks to its light weight and easy manoeuvrability - simply push the unit around and then secure it by adding load; the spring system locks the unit in place for safe ascent and stability.

Features a box section safety rail, a big 24″ x 24″ non-slip working area, high-grip trapezoidal steps, anti-slip rubber feet and a locking platform for added safety.
Made in New Zealand, OSHA Compliant, and featuring a 330lbs weight rating, this picker can be easily folded and stored away when not being used.

Available in variants from 3 to 6 steps.

Rated 5 based on 1 product reviews

A straightforward ladder with some distinctively smart features. This ladder is built extremely tough - rungs crimped through the ladder wall for added strength, and a 330lbs weight rating. And the ridged rubber feet are not only non-slip, but are also non-marking, for safe use on sensitive flooring.

Comfortable wide D section stiles reduce fatigue and construction is sturdy yet lightweight. Available in various height options from 7'10" to 19'8″, and OSHA compliant.

Rated 5 based on 1 product reviews

With all the same features and benefits as our Aluminium Trade Series Extension Ladder, this unit is excellent for use by electricians, building maintenance workers, or anyone who works around live electricity.

Components are made from ultra-strong non-conductive fiberglass, to produce an electrically-safe environment when working at height.

To reduce tripping hazards, the tensioning rope is side-mounted, and a triple pulley makes the ladder three times easier to lift. And to ensure a solid installation, the height lock is auto-engaging. D-shape rungs make things comfortable underfoot, and heavy-duty feet keep the ladder on a non-slip standing for many years.

Complies to OSHA Standards and is available in a range of heights between 9'5″/15'5″ to 13'9″/22'7″.

Rated 5 based on 1 product reviews

Not just any sliding extension ladder, this unit brings added robustness and versatility to trades and any worker who needs fast and safe height access.

Features large comfortable D-shape rungs all the way to the top, a simple one-hand rope mechanism and heavy-duty feet for resisting years of wear and tear. For ease of handling, an ergonomic-shaped side extrusion is incorporated, as well as an easy to use rope tensioning device for the ultimate tension. Constructed from high-grade yet lightweight aluminum. Also available in fibreglass.

Also featuring a hefty 330lbs weight rating and complies to OSHA Standards. Available in a range of heights between 9'5″/15'5″ to 13'9″/22'7″.

Rated 5 based on 1 product reviews

Love our Trade Series Aluminium Platform Ladder or our Trade Series Fibreglass Platform Ladder? Get more versatility from them by adding these options - high-quality spring-loaded castors that are built tough, to last years of rolling around your workplace. Self-braking castors automatically engage to secure the ladder in position when you simply step on to it.

Or add our robust Full-Surround Safety Rail, for the ultimate in edge and fall protection. The safety rail features a lift-up bar, for quick and easy access. OSHA compliant.

Rated 5 based on 1 product reviews

Economical yet strong - with a 396lbs weight rating, a welded back leg and diagonal brace, this platform ladder outperforms others on the market. The unit folds down in one easy movement, and its light weight allows for easy handling and transportation.

SafeSmart's Trade Series ladders are a bread and butter industry standard for many trades, from cleaners to carpenters to anyone else who needs quick, safe and reliable low-level height access.

Configurations available - from 2 step to 9 step. Spring-loaded castors for easy manoeuvring, and a full-surround handrail option available. OSHA compliant.

Rated 5 based on 1 product reviews

An ultra-transportable two-man work platform that is popular in many industries, from oil and gas to aviation, construction to utilities and beyond.

With a 18″-wide deck, and compliance with OSHA standards, the Super Trestle is easy and fast to setup and put away - scissor-action legs with incorporated rungs allow for a single-action deployment. Made from high-grade aluminum, the Super Trestle is a superior, safer and more efficient solution than plank-and-sawhorse techniques, and other ways of working at height that provide no stability or fall protection.

Available in a variance of models with different maximum platform heights, and a range of add-on accessories.

Two Super Trestles can also be used as ends for our Super Trestle Bridging System.

Rated 5 based on 1 product reviews

Increase stock picking speed and safety, and at the same time, save space. When clients needed not only an order picker, but the ability the fold it away when not in use, SafeSmart were the world's first with this design.

With no assembly required, this order picker features a wheeled chassis that engages via a simple handle under the steps, for superior manoeuvrability and securing into place for use. All joins are professionally-welded for added strength (no rivets) and the use of high-grade aluminium ensures excellent corrosion resistance.

Made in New Zealand, and complies to OSHA Standards, this order picker from the Warthog range has a 330lbs weight rating and is available in variants from 5 step to 12 step.

Rated 5 based on 1 product reviews
  • Sturdy 18″W platform, adjustable at 6 heights from 24″ to 34″

  • All four legs adjust independently via spring pins for use on uneven ground 49″ long for greater coverage

  • Folds flat for easy storage & transportation

  • Lightweight aluminium for easy manuevrability

  • Locking latches on all 4 legs ensures safety when in use

Rated 5 based on 1 product reviews

You could do it the old “ladder and timber" way, or you could do it the faster and safer SafeSmart way. Save money, potential injury downtime from failing timber options, and get the job done fast and easily with SafeSmart's A-Frame Trestle and plank combinations.

Each trestle is weight-rated at 330lbs and complies to OSHA Standards. They are made from high-grade aluminum for the ultimate in strength and portability.

For added strength, these trestles are fully-welded around rung and box section stiles. And for reducing climbing up and down, the trestles are wide enough for two of our aluminium planks - keep a few tools of paint tins up high.

Our planks are also made from high-grade aluminium, and will eliminate any worries associated with rotting of wooden options. Planks come in various lengths form 6'6″ to 19'8″ and trestles come in a variance of heights from 4′ to 15'8″.You could do it the old 'ladder and timber' way, or you could do it the faster and safer SafeSmart way. Save money, potential injury downtime from failing timber options, and get the job done fast and easily with SafeSmart's A-Frame Trestle and plank combinations.

Each trestle is weight-rated at 330lbs and complies to OSHA Standards. They are made from high-grade aluminum for the ultimate in strength and portability.

For added strength, these trestles are fully-welded around rung and box section stiles. And for reducing climbing up and down, the trestles are wide enough for two of our aluminium planks - keep a few tools of paint tins up high.

Our planks are also made from high-grade aluminium, and will eliminate any worries associated with rotting of wooden options. Planks come in various lengths form 6'6″ to 19'8″ and trestles come in a variance of heights from 4′ to 15'8″.

Rated 5 based on 1 product reviews

The first-choice extension ladder for emergency services and utilities companies. Made in Australia, the Powermaster FED features fibreglass construction “rails and stiles" which makes it suitable for electrical work. And even at full extension, the strong box construction greatly reduces twist and sway.

For application versatility, the ladder features swivel feet and gravel spikes, for stability on non-paved ground. The “D" rungs are non-slip, and the ladder is easily extended and retracted with a spring rope. With a 330lbs weight rating, complies to OSHA Standards and superior weather-resistance, the Power master FED comes in a variance of models, from 12'9″/21′ to 16'8″/28'10" (closed/extended) options.

Rated 5 based on 1 product reviews

With super-strong box rails, high electrical resistance, and a dramatic reduction in sway and twist, the Trademaster FER series by Branach is a popular choice for those who work in live environments.

This fibreglass extension ladder has swivel feet with urethane studs and gravel spikes for amazing stability, and non-slip round rungs make it trustworthy underfoot.

And with the spring rope retraction mechanism, you have it setup and secure in no time.

Features a 308lbs weight rating and OSHA compliance.

Rated 5 based on 1 product reviews

From the leaders in the fibreglass platform ladder market comes this ultra-sturdy and durable unit. It is also lightweight, for easy manoeuvring and transportation.

Featuring a hinged non-slip aluminium platform, single-action setup, hard rubber feet and a comfortable 17″-wide platform, Branach's products are designed to last.

Made in Australia from high quality non-conductive fibreglass, Fibreglass FPL series products are electrically-safe, making them perfect for electricians, building maintenance workers or anyone who works around live electricity.

Rated 5 based on 1 product reviews

Made in New Zealand, and OSHA compliant, this step ladder has become a standard feature on the sites of builders, plasterers and anyone who needs robust and quick low-level height access, across Australia.

The Warthog automatically locks when opened, and smoothly expands and contracts to reduce the possibility of finger jamming. The non-clogging hinge opens wider to allow debris like dirt and plaster to easily fall away. Weight rated at a hefty 396lbs and fully welded box aluminium construction, this ladder will not twist, and will last for many years of use and abuse. Various step count configurations from 3 to 6 step available.

Rated 5 based on 1 product reviews

Where quality meets simplicity. This ladder features a hefty 264lbs weight rating for great performance in a variety of professional situations.

  • Rated for industrial use.

  • Light and easy to use.

  • Wide, safe anti-slip treads.

  • Powdercoated red for added visibility.

Rated 5 based on 1 product reviews

If you think this looks like a stock-standard ladder, look closer.

Available in 6, 7 and 8 step configurations, this staple tradies' or home users' friend is made from high-grade aluminum and is weight-rated at a huge 330lbs.

For the ultimate in longevity, this ladder features extremely hard-wearing feet, the part of a ladder that takes the most beating. And the braced side arms provide improved stability as well as a handy tool tray. The ladder can be used in either A-frame configuration, or as an unfolded longer ladder for getting into tighter or higher spaces.

A secure locking latch guards against accidental dislodging. The ladder is OSHA compliant. Select a model, and click 'Add to Quote' or 'Enquire' now.

Rated 5 based on 1 product reviews

For economy matched with excellent performance and robustness, the Trade Series Double-Sided Step ladder cannot be beaten. Assembled with Titan tough rivets, hard-wearing ribbed feet caps and an anti-seize hinge, this step ladder comes in 4, 6 and 8 step configurations.

The locking hinge prevents collapsing and an internal stay prevents damage and catch points. OSHA compliant and with a 330lbs rating, this unit withstand many years of use around warehouses, offices, retail outlets and other places where efficient ease of use and durability is required.

Also available in an electrically-safe fibreglass step ladder option.

Rated 5 based on 1 product reviews

All the hard-wearing features and benefits of our Trade Series Aluminium Step Ladder, but with the added safety of fibreglass. Due to the fibreglass construction, this step ladder is electrically-safe. The non-conductive stiles greatly reduce the chance of electrocution for electricians, building maintenance contractors or anyone who works in an environment with live electricity.

The unit is weight rated at 330lbs and complies to OSHA Standards. An internal side stay prevents damage and catch points, the locking hinge prevents collapsing or seizing and Titan tough rivets ensure maximum durability.

This product is available in a variance of step counts - 3 step to 8 step.

Rated 5 based on 1 product reviews

This unassuming unit is weight rated at a massive 396lbs, making it the toughest step extension ladder on the market. Excellent for building and carpentry-and other trades that require efficiency and versatility-the Warthog Dual Purpose ladder folds extremely flat, with no protrusions, so sliding it into the back of the ute or securing it to the roof racks is a snag and scratch-free exercise.

When contracted, the rungs from both sides align to form a uniform large step. And the rungs stay the same size right to the top.
The flagship model in the Warthog range, this ladder is OSHA compliant and is made in New Zealand. Models range from 5 to 10 step options.

Rated 5 based on 1 product reviews

Introducing the Scaffold Step Platform Ladder – the ideal solution for safe and efficient installation of handrails on the next lift up without operating by an exposed edge. With adjustable platform height in 10″ increments and a unique locking mechanism, relocation is fast and simple. Constructed from lightweight aluminium, this ladder is easy to use and relocate, and can be folded flat for compact storage. Its versatile design allows it to fit on Proscaf, tube and fitting scaffolds, making it an essential tool for any construction site. With the Scaffold Step Platform Ladder, you can ensure your team's safety while also increasing their productivity.

Rated 5 based on 1 product reviews

Aluminum Scaffolding  

Aluminum scaffolding towers need to be strong for the welfare of workers, as well as portable enough to maneuver easily around the site. You need a lightweight solution that can be erected quickly and adheres to OSHA Standards for safety, whilst providing users with a way to most efficiently complete the task at hand. The solution is at SafeSmart Access.

Rated 5 based on 1 product reviews

These expansion options are compatible with our Mini Mobile Scaffold, and provide an added element of versatility to an already popular system amongst the trades.

Particularly the All-Terrain Stair Pack - gain access to heights from the more unconventional places such as uneven ground, sloping surfaces and stairwells, so you can quickly and safely reach voids and cavities that were previously non-reachable. Perfectly adjust your Mini Mobile Scaffold to suit any stair height, by using the adjustable height castors, which are foot-lockable for stability - 47″ of adjustment.

Enhance Mini Mobile's versatility even further with the Corner Pack series and our Long Board Packs, available in various lengths. OSHA compliant, and designed to save you time, money and the risk of fall injury.

Rated 5 based on 1 product reviews

OSHA compliant, as well as WorkCover requirements, this scaffold tower is made from high-tensile 6261 T6 aluminium extrusion. Aluminium components feature an extra thick 3.35mm tube wall thickness and optional outriggers for added strength and stability.

Adding to its strength, this system is also constructed with more cross braces than standard systems, and the robust Snaplock brace and transom fittings make assembly and tear-down ultra-fast.

Made in New Zealand, this tower has a narrow width for tight access and indoor use, and safer internal access to height thanks to the trapdoor in full-grain Latvian birch deck.

Braked castors with automatic movement centre themselves under the spindle for ultimate stability. And fully-welded frames eliminate weak points. Rated for a 991lbs SWL, this scaffold tower is available in various platform heights, reach heights and lengths.

Rated 5 based on 1 product reviews

Access Ramps and Walkways  

OSHA compliant, safely and efficiently create a temporary bridge on worksites, construction sites, or facilities. Perfect for access over trenches, pits, ditches, small waterways and drains, this AdaptaStep bridge is made from high quality materials. And at 48″ in width, easy access by workers and their tools is accommodated.

Also features removable handrails for fast tear-down and redeployment in another location.

This bridge is offered with a non-slip aluminum deck for grip and drainage in wet or muddy areas. Available in any length at 9.5in increments. SafeSmart can also design and build any bridging system, at our in-house custom shop.

This bridge is considered medium-duty bridge, see our heavy duty pedestrian bridge here.

Features:

  • 45 degree angle of access stairs, ideal for high traffic areas

  • Keep hands free whilst moving over bridge

  • Different height steps and different length decks are available

  • Perforated plate deck for superior traction, and to allow dirt & grease to easily fall through



AdaptaStep Configurations

Rated 5 based on 1 product reviews
CATALOGS

For public access around construction projects, temporary access during public events and more, SafeSmart can specially-design a stair and bridge system to suit the scenario perfectly.

Depending on the scale and use of the system, we can provide a solution made from either high quality marine grade aluminium for easy transporting, or high-quality steel for the more heavy-duty applications.

In many cases, SafeSmart designs and installs bridging systems using our very own Proscaf scaffolding as a core system. Proscaf accommodates a greater variance of tube join angles, so the options for making a system that scales around irregular-shaped obstacles and structures is easy to do. And we can incorporate elements into each client's system that suits specific environments and types of uses - timber stair treads anti-slip nosing, marine grade weather-proof carpet, aluminium continuous treads, Monarflex wrap, timber framing, polycarbonate panels, anything.

Rated 5 based on 1 product reviews

Workers' feet slipping through reinforcement squares, or are they presented with a tripping hazard? When working over exposed reo before concrete is poured, workers need to gain access across it to work on the installation of pipes and other utility features.

Save time, injury and money on these tasks by helping contractors to quickly and safely walk across the reo area. SafeSmart's Formwork Stepover Bridge helps to eliminate reo mesh tripping hazards, and provides a wide and stable area from which to work, over any point of a slab build.

These platforms are made from lightweight yet strong aluminium and are stackable for easy multi-system storage. And fixed legs with baseplates securely anchor to the formwork deck.

A hefty 495lbs (496lb) weight rating means that tools can be carried safely along with the weight of the worker. The example shown here is 24″W x 10′ L x 16″ H, however SafeSmart can custom design it to any requirements.

  • Safe, Fast, Easy Access Over Clustered Formwork Decks

    • No More Trip Hazards From Exposed Reinforcement

    • Stackable For Storage

    • Fixed Legs With Baseplates To Anchor To Formwork Deck

Rated 5 based on 1 product reviews
  • 70 Degree ladder step height is 11". Angle of slope is 70 Degrees.

  • Great for access over pipes, conveyors and machinery etcetera

  • Light and easy to move around. Standard rubber feet can also be changed to retro-fit base plates which will bolt to the support surface

  • Different height steps and different length decks are available

  • Nesting shape design for added strength and fast thread bolts for quick attachment

Rated 5 based on 1 product reviews
  • 45 degree angle of access stairs, ideal for high traffic areas

  • Keep hands free whilst moving over bridge

  • Different height steps and different length decks are available

  • Perforated plate decks for superior traction, and to allow dirt & grease to easily fall through

Rated 5 based on 1 product reviews

Whether it is for safe walking over cables, hoses, small trenches and more, SafeSmart design and build ramps and walkways for medium-duty use on building sites, event sites, on public footpaths and anywhere tripping hazards are placed on the ground temporarily.

As a more permanent and effective option to using neoprene or plastic "humps", this example concrete line ramp unit was designed in-house by SafeSmart and built by us for a client in Sydney who were running a concrete pump line across a public path which had to remain open to foot traffic as per council requirements.

Like with this system, we manufacture all hose ramps and temporary pedestrian bridges from high tensile aluminium, professionally welded where needed for rigidity or engineered to feature smartly-connected assembly points for easy packing-down and transportation.

This bridge inclines and declines at an easy 1:14 gradient, to allow safe crossing by pedestrians of all abilities and with the risk of slipping.

Rated 5 based on 1 product reviews

Compliant with OSHA standards, our AdaptaSpan system safely and efficiently creates a temporary bridge on worksites and construction sites. Perfect for access over trenches, canals, footpaths and worksites, this modular bridge system is made from high quality materials and features a heavy duty weight rating. And at 48″ in width, easy access by workers and their tools are accommodated.

Our AdaptaSpan temporary bridge system is offered with a perforated aluminum deck for grip and drainage in wet or muddy areas. Available in any custom length and width module sizes; join modules together to create a clear span bridge.

Rated 5 based on 1 product reviews

Temporary void platform to allow worker access over voids, penetrations and mechanical risers in slabs.

Height adjustable- height adjustment in 5″ increments to allow a range of working heights.

Applications: Used for installing speed panel, pipes/services and stripping formwork.

9'9L x 3'8W – Includes wall mount bracket, handrails and height adjustable mounting frame.

Swl: 330lbss

Rated 5 based on 1 product reviews

For crane access from higher up the construction project, our client (Barangaroo Project) needed a bridge that would not only be safe and efficient, but also be able to be craned to different floors.

SafeSmart designed and manufactured this Crane Access Bridge, featuring lifting points for craning, high-grade aluminium construction and winching height, and SafeSmart's unique hinged, spring-loaded fixing brackets to accommodate any movement or swaying of the crane whilst the bridge is deployed.

Additionally, SafeSmart incorporated a lockable ramp and gate at each end of the bridge to prevent unauthorised access. And mesh sides create operator safety whilst maintain visibility.

661lbs weight rating, and complies to OSHA Standards.

Rated 5 based on 1 product reviews

Edge Protection / Containment  

These edge protection panels complement our Truck Access Platforms. Excellent as an easy and quick to install temporary fall protection system during loading and unloading.

For flatbed trucks, simply roll the rails up to the truck and clip it to the tie rail. This system is suitable for tray eights of up to 60″. For continuous protection from the front to the back of the tray, panels can also be connected. And easy-roll locking castors make deployment fast. Lightweight yet strong aluminium also makes manuevering easy.

Clients can create their own configurations, too, by adding our Portable Truck Access Stairs to the system, creating not only edge protection, but also a safe and quick way of getting on and off the truck. This eliminates the need for using dangerous ladders altogether.

OSHA compliant, and easy to flat pack for transportation, this edge protection system is made to last.

Request a Quote

Rated 5 based on 1 product reviews

SafeSmart Access in Sydney was approached by a client who needed a more semi-permanent edge protection during an excavation. We developed this system, now dubbed AdaptaPanel.

This system features a heavy-duty framed panel arrangement to withstand harsh site conditions, as well as slide-in panels for easy modular disassembly and redeployment at another site. The posts bolt to the slab edge, creating a stronger structure than traditional scaffolding-type edge protection.

Sliding safety latches prevent panels from accidentally lifting off, and the system is designed to comply to relevant design load requirements.

Full height and half height panels combine to make a 40″ to 10′ high panel. When looking for Australia's leading post and panel edge protection system, look for AdaptaPanel.

  • Optional coated finishes include galvanised and several powder coat colours for brand identification.

  • Available in multiple post heights: 39″, 59″, 78″ & 118″.

  • This system is designed to meet relevant design and load requirements of AS4994.1:2009 and AS1657 : 2018.


Request a Quote

Rated 5 based on 1 product reviews
  • Temporary bolt down edge protection for slab edges, walkways, pedestrian delineation

  • Handrail to be secured using scaffold coupler

  • 4'h to suit tube and coupler handrail

  • Handrail is scaffold tube or similar- 2" od

  • Handrail spacing shall be limited to 6'6"

  • Complies with OSHA standards



Request a Quote

Rated 5 based on 1 product reviews

The Mini Mobile scaffold system can also be adapted for use as an edge protection system, as well as providing access to the fascia for work to continue at the same time. With the channel-locking plan brace system reducing bracing and allowing for open-sided access, the system has minimum components and access obstructions, making it easy to set up and use.

OSHA compliant and featuring a weight rating of 495lbs (on every deck), this system can also accommodate stairways, placed at any end for easy access by contractors, even with tools in hand.

Rated 5 based on 1 product reviews

Engineered for the demands of mining maintenance, SafeSmart's Clamp-On Chassis Guardrail provides secure, MSHA-compliant fall protection during haul truck servicing. Designed to clamp directly onto the chassis of CAT, Komatsu, and other heavy-duty mining trucks, this system offers fast, tool-free setup—ideal for safe access during inspection, repair, or daily maintenance.

The telescopic frame design adjusts quickly using durable hand-tightening couplers, accommodating varying chassis widths and truck models. Available in four adjustable sizes, the guardrail expands from as little as 3' up to 11'2", giving crews flexible coverage on-site without compromising stability. Built from high-grade materials for mine-tough durability, this system offers a critical safety upgrade for any fleet maintenance operation.

Whether you're servicing haul trucks in the pit or in the yard, the Clamp-On Chassis Guardrail ensures safe, efficient access where fall protection is non-negotiable.

Available in four adjustable lengths:

  • 4'6″L to 7'10″L

  • 6'6″L to 9'9″ L

  • 7'10″L to 11'2″L

  • 3'L to 5'L

Rated 5 based on 1 product reviews

Truck Access  

Suitable for tray heights of 2′ – 4'9″, and made from high-grade aluminium, these stairs take the fall danger out of clambering up onto truck trays. With the unique strutlock fittings, no fixings are required. The anti-skid rubber at the top of the stair ensures the stair stays rigid, safe and sturdy.

A development on our popular AdjustaStairs collapsible stairs adapted to securely attach to flatbeds trailer platforms.

With SafeSmart's knowledge of the transport industry, and the needs of despatch and distribution workers, this product was designed especially for trucks. It folds flat for storage, and has self-levelling steps to accommodate a flat surface for your feet at a variance of stair pitch angles.

Rated 5 based on 1 product reviews

End the dangerous clambering up onto trucks during loading/unloading or maintenance. SafeSmart's truck loading platform options are designed to eliminate fall hazards around trucks and to save time during goods handling. Features a self-closing swing gate at the entrance to the platform, which allows the user to simply push the gate open when accessing the work platform, and it will automatically shut behind them.

This loading platform system is also great for goods handling around and on other heavy vehicles such as trains and more.

45-degree stair access: much safer and manageable than ladder access, especially when you are carrying equipment. And 8.5″-deep, braced stair treads are ridged with an anti-slip tread to make them durable and safe for use in any conditions. Add to this, 8″ locking nylon castors with sealed bearings for longevity. When locked, the castor rotation as well as movement locks, providing access platform stability.

Includes forklift sleeves and crane lifting brackets for easy transportation. Crane lifting points are provided as standard; fork sleeves are an optional extra.

Swaged aluminium plate deck for superior grip and drainage, cross-braced frame, 1102lbs SWL and compliant with OSHA standards, and is also NATA tested and approved.

Truck loading platforms are available in 8′, 13′ and 19'8″ length versions, with options such as non-slip fibreglass stair nosing.

Rated 5 based on 1 product reviews

The guardrail is attached to the side of the truck by passing the clamp lock block between the tie rail and the body of the deck. Pivot the block into the vertical position behind the tie rail and rotate the base block into the best position to support the frame against the tie rail and side of the deck. Firmly tighten the handle to activate the clamp.

Add further guardrails adjacent to each other along the side of the vehicle as required.

Vehicle access Portable Stairs or Super Maintenance Platforms with 'wings' can be used in conjunction with the Truck Edge Protection Guardrail to access the bed of the vehicle.

Rated 5 based on 1 product reviews

The BridgeDeck was originally designed and created specifically for a hire company who required safe and easy access to maintain hard to reach areas on their machines.

Rather than starting completely from scratch, the solution was already in our range - a combination of Super Maintenance Platforms for access and a customized adjustable bridging deck from which to safely and efficiently work.

The SafeSmart engineering team combined our super maintenance platforms with an innovative height adjustable bridging system to create the perfect solution, complete with compliance to OSHA standards and height adjustment of a 36″ range.

Rated 5 based on 1 product reviews

SafeSmart Aviation  

For convenience, emergency rescue, tourist joy rides and defense, helicopters have become an essential tool for specialist access in their own right. And they need their own special set of skills for maintenance – more exposed moving parts than a fixed-wing jet aircraft, and a more complicated combination of stabilizers, tail rotors, blades and assemblies.

Traditionally, ground maintenance crew have used ladders of various types of quality and intended applications to access the top of the aircraft's critical components. However in many countries, this does not comply with safety regulations. What's more important to note, this trend encourages clambering upon narrow, uneven and slippery surfaces, risking falls that result in injury or even death.

To help keep your rotary aircraft maintenance schedule efficient and safe, see helicopter maintenance stands and customized work platforms from SafeSmart Aviation.

Rated 5 based on 1 product reviews

The aviation industry is reliant on professional and efficient ground maintenance to keep fleets flying. Any drop in safety standards not only means a risk to the aircraft in the sky, but also a risk to personnel on the ground. Having a tight maintenance schedule to accommodate commercial air travel is no excuse for cutting corners around the hangar.

Every single flight and aircraft needs to be treated the same, with strict adherence to air safety regulations. However on the ground is also critical, as stringent workplace regulations apply, particularly when working at height.

Whether you are in charge of a commercial, civil or defense aviation facility, safety is paramount for achieving efficiency. Do not risk personal safety and clamber freely at height over wings and fuselages, see custom aircraft maintenance platforms from SafeSmart Aviation, the global leaders in height access on the ramp.

From anywhere in the world, contact SafeSmart Aviation today.

Rated 5 based on 1 product reviews

Swift turnaround times for MRO and ground support activities rely on good organization. Easy access to tools and GSE, as well as increasing the safety of the flight line or hangar, is critical in maintaining efficiency.

Don't risk the safety of those who keep the aircraft flying. Reduce tripping hazards, protect sensitive componentry and keep the work area organized and tidy. For custom-fabricated ground support equipment for this purpose, see SafeSmart Aviation, the world's leading fabricator of robust hand-maneuverable structures.

SafeSmart Aviation has branches in all major continents, and are well-situated in global MRO hotspots, including Canada and the US, as well as Australia, the UK and New Zealand. We can design and build a custom solution from scratch, and deliver to anywhere in the world.

For hangar equipment that saves injury and time, get in touch with SafeSmart Aviation now. We have representatives who will come to you and perform an obligation-free ramp safety audit.

Rated 5 based on 1 product reviews