Rated 5 based on 1 product reviews
SafeSmart

Access Stairs, Ladders, Platforms, Scaffolding

CONTACT INFO
13238 Florence Ave.
Santa Fe Springs, CA 90670
Toll Free: 800-869-1525
Phone:
EMAIL
Request for informationSafeSmart Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Trade Series Double Sided Step Ladder - Fibreglasscart-plus

All the hard-wearing features and benefits of our Trade Series Aluminium Step Ladder, but with the added safety of fibreglass. Due to the fibreglass construction, this step ladder is electrically-safe. The non-conductive stiles greatly reduce the chance of electrocution for electricians, building maintenance contractors or anyone who works in an environment with live electricity.

The unit is weight rated at 330lbs and complies to OSHA Standards. An internal side stay prevents damage and catch points, the locking hinge prevents collapsing or seizing and Titan tough rivets ensure maximum durability.

This product is available in a variance of step counts - 3 step to 8 step.


Catalogs for Trade Series Double Sided Step Ladder - Fibreglass
Videos for Trade Series Double Sided Step Ladder - Fibreglass
SafeSmart video of Simplify Your Site #7 | AdaptaPanel - The Premium Post and Panel Edge Protection System
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of UltraRaise Platform: Compact, Mobile, Versatile | SafeSmart Access
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of Super Service Stand | Work Platforms | SafeSmart Access
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of Safety Catch Fan Netting - Construction Edge Protection
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of How to Install AdjustaStairs in a Proscaf System
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of SwiftStage Staging System | Modular Stage
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of How We Build | SafeSmart Access
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of A Better Way | SafeSmart
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information