SGM, Inc.
SGM, Inc.
Southern Grouts & Mortars, Inc.
CONTACT INFO
1502 S.W. 2nd Pl.
Pompano Beach, FL 33069
Toll Free: 800-641-9247
Phone: 954-943-2288
Request for information SGM, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data

Exposed Aggregate Finishes - Diamond Brite

Diamond Brite Finishes are blends of selected quartz aggregates and fortified white portland cement ideal for new or re-finished swimming pools. Available in a variety of colors and textures. Diamond Brite finishes are factory blended to provide the pool owner with an extremely durable and attractive alternative to traditional pool coatings.

Rated 5 based on 1 product reviews

Decorative Concrete Finishes - One Step Spray Deck

One-Step Spray Deck is a pre-blended decking system that incorporates dry resin technology eliminating the need for liquid additives. Simply add water and spray or trowel apply over new or existing concrete surfaces. Available in 12 colors, this product is slip resistant and comfortable under the foot, it is a perfect choice for pool and spa decks, walkways, entrances and driveways in residential and commercial applications.

Rated 5 based on 1 product reviews