X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Shure Mfg. Corp.
>
CAD
>
Secure Case Work Cabinetry
Expand
Security Drawers and Pass-Thru Products
CONTACT INFO
1901 W. Main St.
Washington
, MO
63090
Toll Free:
800-227-4873
Phone:
636-390-7176
www.shuresafe.com
shureusa.com
USA reps
Canadian reps
International reps
EMAIL
Request for information
Shure Mfg. Corp.
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
Specs
Data Sheets
PRODUCT SELECTION RESOURCES
Catalogs
Videos
SOCIAL
Secure Case Work Cabinetry
STS-D1 - 16 ft. Pre-Configured Workstation
download:
DWG
view:
PDF
STS-D2 - 16 ft. Pre-Configured Workstation
download:
DWG
view:
PDF
STS-D5 - 16 ft. Pre-Configured Workstation
download:
DWG
view:
PDF
STS-D6 - 16 ft. Pre-Configured Workstation
download:
DWG
view:
PDF
STS-D7 - 16 ft. Pre-Configured Workstation
download:
DWG
view:
PDF
STS-D9 - 16 ft. Pre-Configured Workstation
download:
DWG
view:
PDF
STS-S2 - 8 ft. Pre-Configured Workstation
download:
DWG
view:
PDF
STS-S3 - 8 ft. Pre-Configured Workstation
download:
DWG
view:
PDF
STS-S4 - 8 ft. Pre-Configured Workstation
download:
DWG
view:
PDF