Rated 5 based on 1 product reviews
Sobotec's original rout & return system. SL-1000 has been in the marketplace for many years and is still widely used for economical solutions and on complex applications where dry systems are cost-prohibitive.

Sobotec's SL-1000 system utilizes full-length, interconnecting perimeter extrusions which reinforce the panel flanges and provide self-alignment of panels. It seals the building by use of silicone sealant and can be used for panel designs ranging from the simplest to the most complex and sophisticated.

Rated 5 based on 1 product reviews
Sobotec's SL-2000 system. A pioneer in the dry-joint, aluminium composite panel systems design.

Dry-Joint Filler System

Sobotec's most widely used dry-joint system, SL-2000 is a rainscreen, flexible joint design and is the most specified by the architectural community. For years, the architects had been requesting a low-maintenance, cost-effective, flexible panel system; and we listened. The ACM joint filler allows variance in both colour and joint size. The SL-2000 system offers the desired crisp, clean, hi-tech look to today's architectural community.

Rated 5 based on 1 product reviews
Sobotec's SL-3000. A high performance, dry-joint, gasket extrusion system.

Dry-Joint Gasket Extrusion System

Sobotec's SL-3000 is a high performance, dry-joint system utilizing an extruded horizontal and vertical guttering system. Joint seal is accomplished by the use of neoprene gaskets placed within the perimeter extrusions. Perimeter extrusions reinforce and encapsulate panel returns, eliminating any exposed cut edges. Standard reveal colour is black with optional colours available. To accommodate various accent expressions, vertical and horizontal extrusions are available in various sizes or can be extruded to suit various custom designs.

Rated 5 based on 1 product reviews
Sobotec's newest dry-joint system - SL-4000. A custom designed, high performance system utilizing a unique two-part, snap-in extruded reveal.

Dry-Joint Snap-in Reveal System

Sobotec's custom panel system specifically designed for the Windsor Casino represents one of the largest applications of Alucobond Material in North America. Throughout its 375,000 square feet of panel area, the wall design utilizes a rainscreen, pressure-equalized system that allows individual panels to be removed for ease of replacement. The aluminium extruded, two-part, snap-in reveal allows for expansion and contraction at each individual panel. Due to its unique design characteristics and widespread recognition, the SL-4000 is now available as one of Sobotec's standard, engineered performance designs.

Rated 5 based on 1 product reviews