Welcome to Stairways Inc. – Your Trusted Partner for Industrial Stair Solutions!
Product Overview
Introducing our Galvanized Industrial Spiral Stairway, engineered for maximum safety, durability, and OSHA compliance in even the toughest industrial environments. Designed specifically for safe and easy access to grain bins and other elevated structures, this spiral stairway is a superior alternative to traditional cage ladders. With its robust construction and advanced safety features, it provides a safer and more efficient solution for accessing high-reach areas in industrial settings, particularly in North Carolina.
Why Choose Our Galvanized Industrial Spiral Stairway?
OSHA Compliant
Safety is always our top priority. Our galvanized spiral stairway meets or exceeds OSHA safety standards, providing a secure and reliable means of access. It's designed to help reduce workplace accidents and improve safety for your team, ensuring that your operations remain in full compliance with safety regulations.
Safer Than Cage Ladders
Cage ladders are often a dangerous choice for industrial access points due to limited handholds and the potential for falls. Our spiral stairway, on the other hand, provides full, stable, and secure steps with wide checker plate treads, ensuring superior traction even in wet or challenging conditions. Additionally, the integrated handrails on both sides offer support throughout the climb, reducing the risk of injury and providing enhanced safety for your workers compared to cage ladders.
Superior Safety Features
Checker Plate Treads: These provide exceptional traction, reducing the chance of slips and falls, even in harsh weather conditions.
Secure Handrails: Full handrails ensure that your team has a secure grip while climbing, which is a critical safety advantage over cage ladders.
Sturdy Design: The spiral staircase design itself is inherently more stable and safer than traditional ladders, offering comfort and safety for all users.
Galvanized Steel Construction
Constructed with high-quality galvanized steel, this stairway resists corrosion and wear, making it perfect for outdoor and industrial environments like grain bins. Whether exposed to moisture, chemicals, or extreme weather, our galvanized finish ensures long-lasting durability and strength.
Space-Efficient Spiral Design
The spiral design provides a compact and space-saving solution, making it ideal for environments with limited space, such as grain bins and other elevated platforms. Its design allows for easy, ergonomic access without taking up unnecessary room.
Durability for Harsh Environments
Designed for tough environments, this stairway can withstand the heavy demands of industrial work. It's perfect for use in high-traffic areas, making it an excellent choice for grain bin access, warehouses, elevated platforms, and more.
Applications:
Grain Bin Access
Industrial Facilities
Warehouses
Elevated Platforms and Silos
Any environment requiring safe, OSHA-compliant access
Proudly Manufactured in Houston, TX & Installed in North Carolina
Our Galvanized Industrial Spiral Stairway is proudly manufactured in Houston, TX, ensuring the highest standards of craftsmanship and quality control. Once completed, your stairway is installed locally in North Carolina by our experienced team, ensuring a seamless installation process tailored to your specific needs.
Why Choose Stairways Inc.?
When you partner with Stairways Inc., you're choosing a company with decades of experience providing durable, OSHA-compliant, and safe access solutions. We understand the unique demands of industrial environments and are committed to providing you with a product that exceeds your expectations in quality, safety, and functionality.
Contact Us Today
Ready to improve safety and efficiency in your industrial environment? Get in touch with Stairways Inc. today to learn more about our Galvanized Industrial Spiral Stairway and how it can transform access to your grain bin or other elevated structures. Our team is ready to answer any questions and guide you toward the best solution for your facility.
Replacing cage ladders with spiral stairs is becoming increasingly popular in industries that require workers to access elevated areas. Cage ladders have been used for many years, but they are not the safest option. The chains removable guardrail section on the cage ladder can often be difficult to use, and workers may not always use the ladder safety system as intended. Replacement fixed ladders with spiral stairs provide a much safer alternative. Spiral stairs are more stable and provide better fall protection than ladder fixed ladders. Guardrails are also included in the design of spiral stairs, which means that cages are no longer considered necessary for safety purposes.
Request a Quote
Stairways Inc. manufactures commercial spiral stairs which can be used for interior or exterior use. There are various applications for commercial spiral staircases including hotel lobbies, fire exists, airplane hangers, mezzanine spiral stairs, and more!
Commercial Spiral Staircase Applications
These strikingly beautiful stairways will add architectural interest to any custom residential or commercial project. The stainless steel spiral stair can be fabricated to any diameter and style according to the customer's specifications. We use the finest grades of stainless steel on the market. We offer any combination of styles which include all stainless steel or stainless steel with wood treads and landing platform and different handrail systems. Our experience sales staff will be happy to work with you in anyway possible. We also offer blue line drawings, engineer calculations and CAD drawings. The finishes we offer are a #4 brush finish on the stainless steel stair and a bare finish on the wood so the customer can finish on the job site. We also offer a mill finish.
Take a look at our video with our latest Commercial and Industrial projects.
Stairways Inc. manufactures commercial spiral stairs which can be used for interior or exterior use. There are various applications for commercial spiral staircases including hotel lobbies, fire exists, airplane hangers, mezzanine spiral stairs, and more!
Stairways Inc. manufactures industrial spiral stairs which can be used for interior or exterior use. There are various applications for industrial spiral staircases including mines, silos, oil platforms, and more!
Industrial Spiral Staircase Applications
Galvanized stairs are one of the many different types of stairs offered by Stairways, Inc. We manufacture galvanized stairs for any industrial, commercial or residential project.
We also offer these in any diameter or height. These galvanized stairs are used in water treatment plants, chemical plants, manufacturing plants, beach front homes, schools, amusement parks or any other project that will need to withstand harsh weather environments. We offer these stairs in a fully assembled welded unit and also in the kit form. Any diameter and style available. These stairs are fabricated from the finest materials on the market and then sent to the galvanizing plant and chemically cleaned. They are then hot dipped in the galvanizing bath and cleaned. The stair is shipped back to us where we inspect it once more and then ship to the customer.
Take a look at our video with our latest Commercial and Industrial projects.
Stairways Inc aluminum spiral stairs are available welded or bolted. Ideal for industrial, commercial or residential applications. Any height, any diameter available. Aluminum spiral stairs can be a mill finish, wet painted or powder coated. One of the best solutions to corrosive environments. Standard fully assembled or bolted aluminum spiral stairs are built with a 3/16" thick checker plate tread with a matching landing platform.
Take a look at our video with our latest Commercial and Industrial projects.
Stairways Inc. manufactures residential spiral stairs which can be used for interior or exterior use. There are various applications for these residential spiral staircases including the ones below and many more!
Home Spiral Staircase Applications
Stairways Inc all wood spiral staircases can be used commercially or residentially. Standard wood species red oak, available in any wood species. Any diameter, any height available. All Stairways Inc all wood spiral stairs are assembled in our plant then disassembled numbered and crated for shipment. Matching balcony railing available with any combination of baluster and handrail or wood species.
Take a look at our video with our latest Commercial and Industrial projects.
These strikingly beautiful stairways will add architectural interest to any custom residential or commercial project. The stainless steel spiral stair can be fabricated to any diameter and style according to the customer's specifications. We use the finest grades of stainless steel on the market. We offer any combination of styles which include all stainless steel or stainless steel with wood treads and landing platform and different handrail systems. Our experience sales staff will be happy to work with you in anyway possible. We also offer blue line drawings, engineer calculations and CAD drawings. The finishes we offer are a #4 brush finish on the stainless steel stair and a bare finish on the wood so the customer can finish on the job site. We also offer a mill finish.
Take a look at our video with our latest Commercial and Industrial projects.
A fully assembled steel (welded) spiral stair with wood treads and/or wood handrail manufactured by Stairways, Inc. Can ship one section or it can be spliced in two sections or more depending on the height of the stair. Splicing may also be necessary if the stair is being installed in a space with limited access. Stairways Inc. uses the best grades of material available to fabricate our spiral stairways.
We fabricate spiral staircases any diameter to any height which allows our customer to customize spiral stairs to meet their personal needs. Stairways Inc spiral stairs will enhance any residential, commercial or industrial project. We can use any combination of steel and wood, alum and wood or stainless steel and wood. We offer many options of wood species.
Take a look at our video with our latest Commercial and Industrial projects.
Our Kit Stair systems come in a box with instructions and can be installed by two people in less than a day without the need for any special tools or expensive equipment.
Take a look at our video with our latest Commercial and Industrial projects.
Welded spiral stairs constructed of various metals of quality hardwoods, or combinations. For all residential, commercial, industrial uses, interior or exterior. Nine spiral stair models plus custom designs also available. Factory fabricated and shipped welded one section or sections. Single floor or mulity level can ship up to 52'™ in one section, any height avalible.
Take a look at our video with our latest Commercial and Industrial projects.
Standard Spiral Kit (Bolted). This is our most common spiral stair. It is a bolted assembly with stamped parts. The cost is comparable to a Fully Assembled welded spiral staircase. It is economical to produce and ship. There are limited options, but there are still a good variety of step baluster and handrail designs to choose from. Standard spiral stair kits are available in diameters from 40" to 72" with no height limitation. Available materials for this type of staircase are steel, aluminum, and stainless steel. Assembly of a Standard Spiral Kit stair requires two people and approximately 8 hours to complete and it is the most economical to ship.
Take a look at our video with our latest Commercial and Industrial projects.
As part of our extensive line of wood spiral staircases, metal spiral staircases and custom staircases - both in kit form and fully assembled - Stairways Inc. offers standard and custom heavy duty spiral stair kits and other Outdoor Stairs, in both steel and aluminum. Heavy-duty spiral staircase kits are assembled in-house, and then dismantled and disassembled for economical shipment to you, the customer. Our disassembly process also allows for easy reassembly on the job site, with the added advantage of a finished metal spiral staircase appearance and finish. Standard heavy-duty spiral stairs are available in steel or aluminum.
Take a look at our video with our latest Commercial and Industrial projects.
The Vortex tread allows water to easily pass through the step making it great for exterior applications. With its really unique pattern the step gives you this feeling of walking into a vortex going up and down your stair.
Take a look at our video with our latest Commercial and Industrial projects.
The Radial Plate tread is the sister to the Radial Grate tread but a fraction of the cost.Being less heavy duty this tread still fits industrial applications.
Take a look at our video with our latest Commercial and Industrial projects.
Just like the bar grate this is the less expensive tread being made out of just steel or aluminum plate. The Plate grate Tread offers the same type of water draining capability as the Bar Grate Tread.
Take a look at our video with our latest Commercial and Industrial projects.
Just Like a mirage this step gives off the feeling of the unreal. The Mirage Tread is unique great for exterior or interior applications. This step can add just that much to your stair to make it one of a kind.
Take a look at our video with our latest Commercial and Industrial projects.
Looking for that non-slip surface this might be the best step for your application? The perforated Tread works great all environments where you are concerned about slipping.
Take a look at our video with our latest Commercial and Industrial projects.
A very popular step for residential applications giving off a unique look to the stair. Works great with exterior applications accessing a deck outside or an interior application accessing a upstairs loft the options are endless.
Take a look at our video with our latest Commercial and Industrial projects.
The Arc Pattern is a diverse spiral stair tread. The tread can be made out of 3/16" or 1/4''steel, aluminum and stainless steel. This pattern allows water to easily pass through the tread.Something special about this spiral stair tread is that grip tape can be applied to reduce the risk ofslipping. With the arc's cut into the step and the radius end this allows the step to really give off thatspiraling effect.
Take a look at our video with our latest Commercial and Industrial projects.
Bar Grate is typically seen in the industrial and commercial setting. This being said Bar Gratestill has many applications for residential use. With this spiral stair tread a checker plate can be added tothe leading edge of the tread by request. Shredded Bar Grate is also available for jobs that need thatnon slip surface.
Take a look at our video with our latest Commercial and Industrial projects.
Checker Plate is our second most economical spiral stair tread. Why Checker Plate? Checker plate has small diamonds on the surface of the tread this allows the person using the stair to have more traction. Our Checker plate spiral stair treads are available in steel, aluminum and stainless steel 12 GA. Or 3/16".
Take a look at our video with our latest Commercial and Industrial projects.
The Filigree spiral stair tread is by far our most popular step with cut out scrolls. Being affordable for the average consumer this is one way to dress up a spiral staircase. This step is offered in 3/16" steel, aluminum and stainless steel. Easily used in both an all welded assembled spiral stair and a bolt together kit style spiral staircase.
Take a look at our video with our latest Commercial and Industrial projects.
This step is unique to the metal and wood look. This step sits on top of a smooth tread that got turned upside down. This makes it a pan type tread with a wood overlay. We can do almost any wood species for the tread surface. The nosing is the wood that comes around the outside of the vertical baluster.
Take a look at our video with our latest Commercial and Industrial projects.
Planetary Pattern design is guaranteed to accent your space beautifully, and make your project seem out of this world!
Take a look at our video with our latest Commercial and Industrial projects.
The Econo Grate step gives you the same exterior water drain as our bar grate step but at a fraction of the cost. Perfect for around pools or decks when snow and ice is not a concern but when water drainage is required.
Take a look at our video with our latest Commercial and Industrial projects.