STARFIRE Lighting Inc.
CONTACT INFO
7 Donna Dr.
Wood Ridge, NJ 07075
Toll Free: 800-443-8823
Phone: 201-438-9540
Would you like to see hosted content from STARFIRE Lighting Inc.?
EMAIL
Request for informationSTARFIRE Lighting Inc. Contact Us / RFI
Products similar to STARFIRE Lighting Inc.
Fusion Air 6-inch Straight Downlight with Integrated Air DiffusionFusion Air Lighting Partners
Rated 5 based on 1 product reviews
2x2 Commercial Fusion Air LightFusion Air Lighting Partners
Rated 5 based on 1 product reviews
Fusion Air 6-inch 90° Downlight with Integrated Air DiffusionFusion Air Lighting Partners
Rated 5 based on 1 product reviews
Closed Ceiling: 330 DS-C Round FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
SR Field-Adjustable StripRAB® Lighting
Rated 5 based on 1 product reviews
SR Field-Adjustable Strip AccessoriesRAB® Lighting
Rated 5 based on 1 product reviews
STRP-LED Strip Lights 10W - 40WRAB® Lighting
Rated 5 based on 1 product reviews
Strip Lights AccessoriesRAB® Lighting
Rated 5 based on 1 product reviews
Closed Ceiling: 750 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Closed Ceiling: 330 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Closed Ceiling: 300 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Open Ceiling: 330 DS-O Round FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Smart - Recessed Retrofit Natural Spectrum 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
Regressed - Residential Recessed Housings 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
C-WRAP Field Adjustable 11W - 44WRAB® Lighting
Rated 5 based on 1 product reviews
CSI sections relating to
Building manufacturing products related to STARFIRE Lighting Inc.
KH Industries
Rated 5 based on 1 product reviews
