X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Stekar
building facades, curtain walls
CONTACT INFO
668 5e Ave.
Beauceville
, QC
G5X 1L6
Toll Free:
877-317-8355
Phone:
418-774-2424
stekar.com
Would you like to see hosted content from Stekar?
EMAIL
Request for information
Stekar
Contact Us / RFI
Products similar to Stekar
Armatherm™ 500 Structural Thermal Break Material
Armatherm
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Armatherm™ FRR Structural Thermal Break Material
Armatherm
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
CL 300® Thermally Isolated Adjustable Cladding Support System
CLADIATOR
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
EQUITONE (tectiva)
Equitone
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
EQUITONE (linea)
Equitone
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
EQUITONE (natura)
Equitone
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
EQUITONE (pictura)
Equitone
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
EQUITONE (inspires)
Equitone
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
AXIOM Aluminum Plate Wall System
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
3.25" ISO Clip
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
2.0" ISO Clip
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
4.75" CLIP
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
ISO CLIP
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
7.75" CLIP
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
GPX Builders Series - Fire Protective Openings
SAFTIFIRST
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to building facades, curtain walls
[07] Thermal and Moisture Protection
07 20 00 Thermal Protection
07 21 00 Thermal Insulation
[08] Openings
08 40 00 Entrances, Storefronts, and Curtain Walls
08 44 00 Curtain Wall and Glazed Assemblies
08 50 00 Windows
[09] Finishes
09 80 00 Acoustic Treatment
Building manufacturing products related to Stekar
All data & files
SAFTIFIRST
GPX Builders Series - Fire Protective Openings
Rated
5
based on
1
product reviews
CATALOGS
VIDEOS
All data & files
New Millennium Building Systems
Standard N Deck
Rated
5
based on
1
product reviews
CAD
BIM
SPECS
VIDEOS
LEED
All data & files
AMBICO LIMITED
Acoustic Steel Windows
Rated
5
based on
1
product reviews
CAD
SPECS
CATALOGS
VIDEOS
LEED
All data & files
Harvey Building Products
Majesty Wood Replacement & New Construction Windows
Rated
5
based on
1
product reviews
SPECS
CATALOGS
VIDEOS
LEED
All data & files
FiberTite, Seaman Corporation
Insulation
Rated
5
based on
1
product reviews
CAD
BIM
CATALOGS
VIDEOS
All data & files
IKO Roofing - Commercial
IKOTherm™ III 25 PSI Polyiso Insulation
Rated
5
based on
1
product reviews
SPECS