StrongPoles

Security Camera Poles

CONTACT INFO
EMAIL
Request for informationStrongPoles Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
Pinterest icon
LinkedIn icon

The most rigid and steady camera poles we have ever Manufactured.

 

The newest Generation of ultra-steady camera poles from Strong Poles, are the SteadyMax Series of round and tapered camera poles. These poles are engineered to withstand 150mph winds with a full load of cameras, cabinets and sensors – yet are limited to 3% of movement under those conditions.

Rated 5 based on 1 product reviews

The most rigid and steady camera poles we have ever Manufactured.

Rated for a Full Camera/Equipment Load under 190 mph winds

Strong Poles has designed a new pole to pass Florida Building Code 2017 Specifications for a 190 MPH Wind Speed.

 This 12′ SteadyMax Pole is the strongest, most rigid pole we have ever made.  This incredible SteadyMax Pole can carry a full load of cameras, cabinets, sensors and antennas, yet still maintains our proprietary 3% movement under 190 mph winds.

So when you need an ultra-rigid SteadyMax pole, get the new Florida Pole.

 

Rated 5 based on 1 product reviews

Strong Poles builds the strongest security poles in the world.

 

Built out of a special Aerospace Aluminum, these 4″ Security Camera Poles are designed to reduce the amount of movement and shake commonly found with many light poles. Using Strong Poles solves a whole host of problems with using existing light poles and hose clamps for your security cameras, sensors and detectors. Whether wired or wireless, Strong Poles provide a purpose-built solution to your security installations. We are so confident that you will get a long lifetime of rust-free life from these super strong poles, that we back them with a 20 Year Structural Integrity Warranty (3 Year finish and material warranty – all warranties are limited to replacement and/or repair).

Rated 5 based on 1 product reviews