CONTACT INFO
138 McLeod Rd.
Columbia, SC 29203
Toll Free: 888-310-7149
Phone: 803-403-8816
Would you like to see hosted content from Summit Lockers?
EMAIL
Request for informationSummit Lockers Contact Us / RFI

Lockers  

Phenolic lockers combine the appeal of a wooden locker with low maintenance. With hygienic, easy to clean surfaces, as well as extra strength to support large locker sizes, Phenolic lockers are perfect for high traffic / high moisture areas.
Rated 5 based on 1 product reviews
Summit's athletic lockers provide a competitive advantage by combining strength, durability, low maintenance and custom designs for Professional, College and High School Teams.
Rated 5 based on 1 product reviews
High Density Polyethylene (HDPE) lockers provide a solutions for locker rooms fighting metal rust or PLAM performance issues. With a through-color panels, orange peel finish, HDPE lockers are great for high moisture areas. Numerous sizes and styles make these perfect for a variety of facilities.
Rated 5 based on 1 product reviews
Z-Lockers provide multiple height storage options within a single locker to maximizing space. This innovative style allows professionals to hang jackets, pants and dresses on one side and shoes on the opposite side. Great for community and professional fitness centers.
Rated 5 based on 1 product reviews

Cubbies  

Summit Locker's single unit cubby is best suited for large project installations. Layouts are based on our standard locker designs and dimensions making it easier during the project planning phase.
Rated 5 based on 1 product reviews
Summit Lockers manufactures two styles of cubbies, single-wide units and combination cubbies. Our combination cubbies are pre-configured units with multiple openings.
Rated 5 based on 1 product reviews
The Bench Cubby can be used independently or in conjunction with other cubby combinations. A sturdy design gives the Bench Cubby ample support to be used as a sitting area.
Rated 5 based on 1 product reviews

Benches  

Our Benches are 12" wide and available in one foot lengths up to 8'. Our benches are made from 3/4" thick solid phenolic. HDPE benches are made from 1" thick solid plastic.
Rated 5 based on 1 product reviews
ADA benches are 24" deep by 48" long and come with four pedestals. An ADA compliant back rest is available. Contact a Summit Lockers representitive for more information.
Rated 5 based on 1 product reviews
Our benches are mounted on powder coated steel, aluminum or brushed stainless steel pedestals for high humidity environments.
Rated 5 based on 1 product reviews

Locks  

Summit Lockers works with many major lock manufacturers to meet your specific project needs. Lockers can be ordered with locks installed or prepared for local installation. Unless specified, Summit Lockers come with a stainless steel hasp bar for use with an end user supplied padlock. Please contact us for any project specific lock information.
Rated 5 based on 1 product reviews