CONTACT INFO
3586 Sunny Brook Rd.
Kent, OH 44240-7448
Toll Free: 888-677-3100
Phone: 330-673-7667
Would you like to see hosted content from Sunny Brook Pressed Concrete Co.?
EMAIL
Request for informationSunny Brook Pressed Concrete Co. Contact Us / RFI
Sunny Brook Pressed Concrete Pavers are manufactured on a hydraulic European press that utilizes 460 tons of pressure to eliminate excess water and air from the wet concrete mix to provide a superior Paver. Precision molds are used to provide uniform size and texture to each batch of Pavers.

ADA compliant Tactile Warning Pavers are available in all sizes.

Rated 5 based on 1 product reviews
Paver Piers are used on terraces, plazas, and waterproofed membrane roofs. The Paver Piers roofing system features excellent drainage, provides air circulation, and reduces heat and sun exposure for the protection of the membrane. Paver Piers also provide uniform and even spacing for Sunny Brook Pressed Concrete Pavers.

Rated 5 based on 1 product reviews
Pedestals are 5-1/2" x 5-1/2" (140 x 140 mm) and available in three thicknesses: 1/16", 1/8" and 5/8".

Rated 5 based on 1 product reviews
Sunny Brook Pressed Concrete Pavers are available in an unlimited variety of colors. We will blend specific colors upon request. Because our pavers are made using natural materials, colors may vary slightly. Contact our sales office for actual color samples.

Rated 5 based on 1 product reviews
An unlimited number of finishes are available for Sunny Brook Concrete Pressed Pavers, including brick faced, diamond, quarry (Architectural), and unlimited texture with your choice of aggregate for an exposed aggregate finish.

Rated 5 based on 1 product reviews