Series 2000 Cable Railing is ideal for locations overlooking a scenic view, where the safety offered by a railing system is a must, but the obstructed view traditional railing offers is a major turnoff. Cable Railing offers the structural support that any traditional system can offer. Cable rail fittings are located inside the posts in order to create an unblemished finished product. As with all Superior railing, cable railing is assembled in house to the fullest extent possible in order to ease the burden felt by field installers, and ensure a perfect fit.
Rated 5 based on 1 product reviews