Salem Branch
4566 Ridge Dr. NE
Salem, OR 97301
Sacramento Branch
3443 Airport Rd.
Sacramento, CA 95834v
Auburn Branch
2601 C St. SW
Auburn, WA 98001
Riverside Branch
4880 Felspar St.
Riverside, CA 92509
Spokane Branch
1010 N Nelson St.
Spokane, WA 99202
For more than 40 years, Taylor Metal has been the trusted choice for premium metal roofing and siding solutions across the western United States. We combine durability, aesthetics, and expert guidance to ensure your project stands the test of time.
We own and operate a full fleet of semi‑trucks and flatbeds, complete with optional knuckle‑cranes and piggy‑back forklifts. That means we control our delivery schedules, and you get reliable service every time.
Our commitment to quality products and exceptional service has earned us a strong reputation across the western United States. Whether you're working on a residential, commercial, or agricultural project, we're here to help you achieve your vision.
We operate from multiple branches across the western United States. No matter where your project takes you, Taylor Metal brings expert service and premium metal roofing and siding directly to you.
Standing Seam Panels
The Easy-Lock™ Standing Seam is the metal roofing panel with a patented no-siphon dry lock seam, with a unique reversing feature to allow installation of panels from both directions – starting at any location. The panel is designed with softer, less industrial lines to provide a more architecturally pleasing appearance.
Features & Benefits
Manufactured in Salem OR, Auburn WA and Sacramento CA
12″ and 16″ Coverage Options
26, 24 & 22 Tru-Gauge™ and .032 " Aluminum
16 & 20 oz. Copper (please inquire)
Factory-notched and tabbed panels available
Vertical interlocking application: allows installation from both directions starting at any location
Patented no-siphon lock seam
1″ vertical rib with ⅜" flat top for ease of flashing attachment
Concealed fasteners: fasteners cannot leak
Pre-slotted fastener flange: allows expansion and contraction of panel (high wind clips available for panel lengths over 35′)
3:12 minimum pitch recommended (for lower pitches, please inquire)
Standard panel lengths 4′ to 35′ – not notched
Standard panel lengths 1′ to 35′ – notched
(for longer panels, please inquire)Panel options: Striations, Accent Ribs, Flat Pan
StreamLine™ Standing Seam is the metal roofing panel with a patented no-siphon dry lock seam, with a unique reversing feature to allow installation of panels from both directions – starting at any location. The panel is designed with softer, less industrial lines to provide a more architecturally pleasing appearance.
Features & Benefits
Manufactured in Salem OR and Sacramento CA
16″ Coverage Option
26 gauge Tru-Gauge™ ArmorTech™ Painted Steel
Factory-notched and tabbed panels available
Vertical interlocking application: allows installation from both directions starting at any location
Patented no-siphon lock seam
1″ vertical rib with ⅜" flat top for ease of flashing attachment
Concealed fasteners: fasteners cannot leak
Pre-slotted fastener flange: allows expansion/contraction of panel(high wind clips available for panel length over 35′)
3:12 minimum pitch recommended (for lower pitches please inquire)
Standard panel lengths 4′ to 35′ – not notched
Standard panel lengths 1′ to 35′ – notched and tabbed (for longer lengths, please inquire)
Panel options: Striations and Accent Ribs
Loc-Rib™ concealed fastener panel has a 16" coverage and a rib height of 7/8". Each panel snaps securely over the adjacent panel, eliminating the use of unsightly exposed fasteners. Loc-rib™ panels are a snap to install and our exclusive design ensures that they stay locked without the need for “extras" such as a seaming tools, washers or clips! We make Loc-Rib™ in custom cut lengths to meet your needs from 3' to 40' (Please inquire for lengths over 40'). All Loc-Rib™ is produced in our exclusive “true" 26 gauge steel! (24 gauge available on special request.)
Features & Benefits
Manufactured in Spokane, WA
16" Coverage Option
26 and 24 Tru-Gauge™
Concealed fasteners: fasteners cannot leak
7/8" vertical rib
Standard panel lengths 3' to 40' (please inquire for longer panels)
Snap lock rib — no mechanical seaming
3:12 minimum pitch recommended
Panel options: Accent Ribs
Made from high-tensile steel for superior load capacity
All painted materials have corrosion resistant metallic finish under the primer and topcoat
Interlocking rib with mastic recess insures a positive lock and a weathertight seal
ArmorTech™ SMP paint system with a 40 year written paint warranty
Oil canning is an inherent characteristic of steel products, not a defect, and is not a cause for panel rejection
Snap-Loc is one of the most attractive and durable roofing materials available today. It's also noncombustible, meeting the strictest building and fire codes. Snap-Loc's innovative standing seam design is self-locking for a watertight seal. Installation of the Snap-Loc roofing system is a “snap."
Features & Benefits
Manufactured in Auburn, WA
12″ Coverage Option
26 gauge Tru-Gauge™
Span up to 2 feet on center
Concealed fasteners: fasteners cannot leak
1″ vertical rib with 5/16″ flat top for ease of flashing attachment
Lightweight, strong and durable
Easy installation
Affordable with minimum maintenance
3:12 minimum pitch recommended: for lower pitches please inquire
Standard panel lengths 3′ to 40′: for longer panels, please inquire
Pan options: Accent Ribs
The Premier-Lock™ Standing Seam has the anti-capillary dry lock seam. It's designed with softer, less industrial lines to provide a more architecturally pleasing appearance.
Features & Benefits
Manufactured in Sacramento CA and Riverside CA
Standard width for Premier-Lock™ 100: 15.75″
Standard width for Premier-Lock™ 150: 14.75″
24 and 22 gauge Tru-Gauge™
Factory-notched panels available
Anti-Capillary dry lock seam
Pre-slotted fastener flange: allows expansion/contraction of panel
Premier-Lock 100 — 1″ rib height
Premier-Lock 150 — 1-1/2″ rib heightConcealed fastener system
3:12 minimum pitch recommended (for lower pitches please inquire)
Standard panel lengths 2′ to 35′ (for longer panels, please inquire)
Panel options: Striations, Accent Ribs and Flat Pan
Versa-Span™ system is a strong, durable, versatile, long length roof panel. It combines the strength of steel fluted pans and a lock-action rib design. Which together, with concealed fasteners, enables installation on low pitched roofs.
Features & Benefits
Manufactured in Salem, OR
12″, 14″, 16″ & 18″ Coverage Options available
24 and 22 gauge Tru-Gauge™ and .032″ and .040″ Aluminum
Floating clip system: allows for expansion & contraction of panels in longer lengths
1-3/4″ Vertical Rib, factory notching available
2:12 minimum pitch recommended (for lower pitches, please inquire)
Standard panel lengths 5′ to 60′ – not notched
Standard panel lengths 1′ to 60′ – notched
(for longer length panels, please inquire)Onsite roll forming available for longer panels
Factory injected Butyl sealant available
Clip Relief is not standard, available upon request
Pan options: Striations, Accent Ribs, Flat pan
Wide Batten incorporates nicely over Versa-Span™ standing seam panel (separate clip required)
Weather tightness warranty available (Contact Taylor Metal representative for details)
Versa-Span™ system is a strong, durable, versatile, long length roof panel. It combines the strength of steel fluted pans and a lock-action rib design. Which together, with concealed fasteners, enables installation on low pitched roofs.
Features & Benefits
Manufactured in Riverside CA and Sacramento CA
12″, 14″, 16″ & 18″ Coverage Options
24 and 22 Tru-Gauge™ and .032″ and .040″ Aluminum
1-3/4″ Vertical Rib, factory notching available
2:12 minimum pitch recommended (for lower pitches, please inquire)
Standard panel lengths 1′ to 60′ (for longer length panels, please inquire)
On-site roll forming available for longer panels
Factory injected butyl sealant available
Clip relief is not standard, available upon request
Wide batten incorporates nicely over Versa-Span™ standing seam panel (separate clip required)
Weathertightness warranty available (Contact TMP representative for details)
The Clip-Lock™ standing seam delivers a panel with strong clean continuous grace with unequaled quality. This provides you a weather tight roof to last a lifetime. Clip system allows for extremely long panels, without the need for laps.
Features & Benefits
Manufactured in Sacramento and Riverside, CA
Standard width for Clip-Lock 100™ are 13″ or 17″
Standard width for Clip-lock 150™ is 15.5″
(Please inquire for other coverage options)24 and 22 gauge steel and .032″ and .040″ Aluminum
Factory notched & tabbed panels available
Clip system: allows for expansion/contraction of panels in longer lengths
Clip-Lock 100™ — 1″ rib height
Clip-Lock 150™ — 1-1/2″ rib height
Concealed fastener system
3:12 minimum pitch recommended
(For lower pitches, please inquire)Standard panel lengths 3′ to 50′
(for longer panels, please inquire)Panel options: Striations, Accent Ribs, and Flat Pan
The Slim-Lock™ Standing Seam delivers a panel with strong, clean, continuous grace, together with unequaled quality. This provides you a weather tight roof to last a lifetime. Clip systems allow for extremely long panels, without the need for laps.
Features & Benefits
Manufactured in Salem, OR
Standard coverages: 12″, 16″, and 20″ nominal (24 ga only)
24 & 22 gauge Tru-Gauge™
16 & 20 oz. Copper (Please inquire)
Floating clip system: allows for expansion & contraction of panels in longer lengths
1-1/2″ vertical rib
Standard factory notched panels
Concealed fasteners: fasteners cannot leak
3:12 minimum pitch recommended (for lower pitches, please inquire)
Standard panel lengths 4′ to 60′ (for longer panels, please inquire)
Minimum length 2′ Notched
Minimum length 1′ Not Notched2′ Shortcut capability (fee applicable)
Onsite roll forming available
Panel options: Striations, Accent Ribs, Flat Pan
SL-15 is an architectural standing seam panel with vertical, narrow ribs that provide an elegant and classic appearance. It is a snap-lock rib with no mechanical seaming.
Features & Benefits
Manufactured in Spokane, WA
15" coverage option
26 and 24 Tru-Gauge™
Concealed clip system
1-1/2" vertical rib
Snap lock rib — no mechanical seaming
On-site roll forming available for longer panels
Panel options: Striations, Pencil Rib, and Flat Pan
Made from high-tensile steel for superior load capacity
All painted materials have corrosion resistant metallic finish under the primer and topcoat
ArmorTech™ SMP paint system with a 40 year written paint warranty
Oil canning is an inherent characteristic of steel
products, not a defect, and is not a cause for panel rejection
Taylor Metal Products T-Panel™ is designed for use on residential and commercial structures. The T-Panel™ and separate narrow batten are perfect for radius entries, or entire roofs.
Features & Benefits
12″ to 20″ Coverage
Pre-curved panels to fit radius roof area, radius down to 3'0″
Pre-curved battens and gables
Incorporates nicely with Easy-Lock™ Standing Seam panel
Concealed fasteners Clip system
UL 580 Class 90 Wind Uplift rated
UL 790 Class A Fire rated & UL 2218 Impact 4 rated
Custom cut to length: 2′ to 60′
Panel options: Striations, Accent Ribs, Flat Pan
Mechanically Seamed Panels
The MS-Series™ is a fully crimped Standing Seam roof that is perfect for high wind areas and snow country. The butyl injected seam prevents water from entering the system. Giving you a worry free roof for a lifetime.
Features & Benefits
Manufactured in Salem OR, Riverside CA and Sacramento CA
13″, 17″ & 21″ coverage options (other widths inquire)
26, 24 & 22 Tru-Gauge™ and .032″ Aluminum
16 & 20 oz. Copper (please inquire)
Zinc Coil (inquire for thicknesses)
Floating clip system: allows for expansion/contraction of panels in longer lengths
1″ vertical rib
Factory injected Butyl sealant available
Concealed fasteners: fasteners cannot leak
1:12 minimum pitch recommended (for lower pitches, please inquire)
Standard panel lengths 3′ to 60′ – notched
Standard panel lengths 1′ to 60′ – not notched
(For longer panels, please inquire)Onsite roll forming available
Panel options: Striations, Accent Ribs, Flat Pan
The MS-Series is a fully crimped Standing Seam roof that is perfect for high wind areas and snow country. The butyl injected seam prevents water from entering the system. Giving you a worry free roof for a lifetime.
Features & Benefits
Manufactured in Salem OR, Riverside CA and Sacramento CA
12″, 16″ and 20″ coverage options (other widths inquire)
26, 24 & 22 Tru-Gauge™ and .032″ Aluminum
16 & 20 oz. Copper (please inquire)
Zinc Coil (inquire for thickness)
Floating clip system: allows for expansion/contraction of panels in longer lengths
1-1/2″ vertical rib
Factory injected Butyl sealant
Concealed fasteners: fasteners cannot leak
1:12 minimum pitch recommended (for lower pitches, please inquire)
Standard panel lengths 3′ to 60′ – notched
Standard panel lengths 1′ to 60′ – not notched
(For longer panels, please inquire)Onsite roll forming available
Panel options: Striations, Accent Ribs, and Flat Pan
OverEZee retro-fit systems available
Weathertightness warranty available (contact TMP representative for details)
The MS-200™ panel is a fully crimped Standing Seam roof that is perfect for low slope roofs in any environment. The butyl injected seam prevents water from entering the system. Giving you a worry free roof for a lifetime. The system is a strong, durable, versatile, and perfect for long length roofs panels.
Features & Benefits
Manufactured in Salem OR, Riverside CA and Sacramento CA
12″, 14″, 16″ and 18″ options available
24 and 22 Tru-Gauge™ and .032″ and .040″ Aluminum
Zinc Coil (inquire for thickness)
Floating clip system: allows for expansion/contraction of panels in longer lengths
2″ vertical rib, factory notching available
½:12 minimum pitch recommended (for lower pitches, please inquire)
On-site roll forming available for longer panels
Factory injected Butyl sealant available
Concealed fasteners: fasteners cannot leak
Weathertightness warranty available (Contact TMP representative for details)
MS-200™ FM Approvals Class: 4471
OverEZee retro-fit system available
Panel options: Striations, Accent Ribs, Flat Pan
Concealed Fastener/Siding/Soffit
Purchased and installed by Pfeifer Roofing in Salem. The storage/office project features 12" Matte Black panels with a KYNAR 500 paint finish. Horizontal siding used in the gables accentuates the vertical traditional look. The owner will enjoy the traditional appearance and low-maintenance product (no painting required!) for years to come! We roll form this product in 12″ and 16″ widths, in our full color range, 26-24-22 gauge steel, Rusteel Plus, aluminum, copper, and zinc.
Features & Benefits
12″ or 16″ panel coverage
26, 24, & 22 Tru-Gauge™
3/4″ deep panel
2″ wide batten
Panel options: Lightly Striated (standard), Flat Pan (please inquire)
Slotted screw flange — allows for expansion and contraction
2′ to 35′ panel lengths (for longer length panels, please inquire)
Vertical or horizontal wall application
Acceptable for use as a soffit panel
1″ Slot on screw flange – allows 1/2″ movement in each direction
SmoothWall™ will give your commercial or residential projects a clean monolithic appearance. With the different panel styles available, your designs will come alive.
Features & Benefits
12″ coverage panel
24 & 22 Tru-Gauge™
.032″ & .040″ Aluminum
20 and 18 gauge, .050″ and .063″ Aluminum available (please inquire)
Custom lengths 3′ to 35′ (inquire for longer or shorter lengths)
2′ Shortcut capability (fee applicable)
Concealed fasteners: fasteners cannot leak
Versatile in wall and soffit applications
Unique smooth wall appearance
Panel options: Striations, Single V-Groove, Double V-Groove, and Flat Pan (only available in 24 & 22 gauge, and .032″ & .040″ Aluminum)
Lifetime Soffit™ panels are a perfect fit to be used on walls, soffits and fascia. With the different panel styles available, your designs will come alive.
Features & Benefits
12″ coverage panel
24 & 22 Tru-Gauge™
.032″ & .040″ Aluminum
Substrate: ASTM A653/A792
Custom Lengths 3′ to 35′
(Inquire for longer and shorter lengths)
2′ Shortcut capability (fee applicable)
Concealed fasteners: fasteners cannot leak
Available as perforated and solid panels
6.16 sq. in. (4.2%) free air flow per lineal foot of perforated panel
Provides increased ventilation
Versatile in wall and soffit applications
Panel options: Vented, Striations, Single or Double V-Grooves, and Flat Pan
“Oil Canning" is an inherent characteristics of roof and wall products, and not a defect, which is not a cause for panel rejection
ShadowLine™ will give your commercial or residential project a unique appearance. The panel reveal displays a shadowing effect that changes throughout the day, giving depth to your building.
Features & Benefits
11″ to 15″ coverage panels
24 & 22 Tru-Gauge™
.032″ & .040″ Aluminum
1/2″ to 2″ reveals in 1/2″ increments
Custom Lengths 3′ to 35′
(inquire for longer or shorter lengths)2′ Shortcut capability (fee applicable)
Concealed fasteners: fasteners cannot leak
Versatile in wall and soffit applications
Panel options: Vented, Striations, Single V-Groove, Double V-Grooves, and Flat Pan
ShadowLine™ can be perforated for soffit applications
Contour Classic Series™ gives you the custom look you want within your budget. If one of our standard profiles does not match your design requirements, no problem. TMP will fabricate the profile that matches your project needs — not ours. Contact us so we can help fulfill your vision of the perfect look.
Features & Benefits
12″ and 16″ panel coverages
24 and 22 gauge Tru-Gauge™, .032 and .040 Aluminum
20 and 18 gauge, .050 and .063 Aluminum available (please inquire)
2′ to 20'10" panel lengths
3/4″, 7/8″, 1-1/4″ and 1-1/2″ deep panels
Custom profiles available
Application can be vertical or horizontal
Acceptable for use as a soffit panel
Panels are interchangeable
Clip systems available – flush mount and high performance standoff clip (required for 18 and 20 gauge)
Manufactured in Riverside CA, Sacramento CA & Salem OR
Features & Benefits
8″, 12″ and 16″ panel coverage
24 and 22 Tru-Gauge™ and .032″ Screw Flange and Clip attachment available
7/8″ deep panel
2′ to 20'10" panel lengths
Custom profiles available
Vertical or Horizontal Wall Application
Acceptable for use as a soffit panel
Interchangeable panel widths and configurations
Vented options available (please inquire)
Manufactured in Salem OR
Features & Benefits
12″ panel coverage
24 and 22 Tru-Gauge™ and .032″
Screw Flange and Clip attachment availableCustom 20 & 18 Tru-Gauge™ and .050 and .060 Aluminum.
These require the use of high performance clip (please inquire)1″ and 1-1/2″ deep panel
2′ to 20'10" panel lengths
Custom profile available
Vertical or Horizontal Wall Application
Acceptable for use as a soffit panel
Interchangeable panel widths and configurations
Perforated options available (please inquire)
Manufactured in Salem OR & Riverside CA
Elevated Series wall panels give you various design options for siding and soffit applications. Whether you are looking for clean consistent lines or want to mix and match different profiles, either option will give your building a lifetime of elegance.
Features & Benefits
10″ panel coverage
24 and 22 Tru-Gauge™ and .032 and .040 Aluminum.
Screw Flange and Clip attachment available.Custom 20 & 18 Tru-Gauge™ and .050 and .063 Aluminum.
These require the use of high performance clip (please inquire)Seamless runs, fewer runs and less labor
3/4″ deep panel
2′ to 20'10" panel lengths
Custom profiles available
Vertical or Horizontal Wall Application
Acceptable for use as a soffit panel
Interchangeable panel widths and configurations
Perforated options available (please inquire)
Aspire Series gives you the custom look you want within your budget. Contact us so we can help fulfill your vision of the perfect look.
Features & Benefits
12″ panel coverage
24 and 22 Tru-Gauge™ and .032″ and .040″ Aluminum. Screw Flange and Clip Attachment available.
Custom 20 & 18 Tru-Gauge™ and .050″ and .063″ Aluminum. These require the use of high performance clip (please inquire).
2′ to 20'10" panel lengths
Custom profiles available
Vertical or Horizontal Wall Application
Acceptable for use as a soffit panel
Interchangeable panel widths and configurations
Perforated options available (please inquire)
Integral Series gives you the custom look you want within your budget. Contact us so we can help fulfill your vision of the perfect look.
Features & Benefits
12″ or 16″ panel coverage
24 and 22 Tru-Gauge™ and .032″ and .040″ Aluminum. Screw Flange and Clip Attachment available.
Custom 20 & 18 Tru-Gauge™ and .050″ and .063″ Aluminum. These require the use of high performance clip
(please inquire).2′ to 20'10" panel lengths
Custom profiles available
Vertical or Horizontal Wall Application
Acceptable for use as a soffit panel
Interchangeable panel widths and configurations
Perforated options available (please inquire)
InFLEXion Series gives you the custom look you want within your budget. Contact us so we can help fulfill your vision of the perfect look.
Features & Benefits
12″ panel coverage
24 and 22 Tru-Gauge™ and .032″ and .040″ Aluminum. Screw Flange and Clip Attachement available.
Custom 20 & 18 Tru-Gauge™ and .050″ and .063″ Aluminum. These require the use of high performance clip (please inquire).
2′ to 20'10" panel lengths
Custom profiles available
Vertical or Horizontal Wall Application
Acceptable for use as a soffit panel
Interchangeable panel widths and configurations
Perforated options available (please inquire)
Neo Series gives you the custom look you want within your budget. Contact us so we can fulfill your vision of the perfect look.
Features & Benefits
12″ panel coverage
24 and 22 Tru-Gauge™ and .032″ and .040″ Aluminum. Clip Attachment available.
Custom 20 & 18 Tru-Gauge™ and .050″ and .063″ Aluminum. These require the use of high performance clip (please inquire).
2′ to 20'10" panel lengths (Inquire for longer lengths)
Custom profiles available
Vertical or Horizontal Wall Application
Acceptable for use as a soffit panel
Interchangeable panel widths and configurations
Perforated options available (please inquire)
Trinity Series gives you the custom look you want within your budget. Contact us so we can help you fulfill your vision of the perfect look.
Features & Benefits
12″ or 16″ panel coverage
24 and 22 Tru-Gauge™ and .032″ and .040″ Aluminum. Screw Flange and Clip Attachment available.
Custom 20 & 18 Tru-Gauge™ and .050″ and .063″ Aluminum. These require the use of high performance clip (please inquire).
2′ to 20'10" panel lengths
Custom profiles available
Vertical or Horizontal Wall Application
Acceptable for use as a soffit panel
Interchangeable panel widths and configurations
Perforated options available (please inquire)
Impact Series gives you the custom look you want within your budget. Contact us so we can help fulfill your vision of the perfect look.
Features & Benefits
12″ panel coverage
24 and 22 Tru-Gauge™ and .032" and .040 Aluminum. Screw Flange and Clip Attachment available
Custom 20 & 18 Tru-Gauge™ and .050" and .063" Aluminum. These require the use of high performance clip.
(please inquire)2′ to 20'10" panel lengths
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and vertical or horizontal wall application
Manufactured in Salem OR, Riverside CA, and Sacramento CA
SW-16 is a concealed fastener soffit and wall panel. It is a flush panel that gives a uniform, smooth and sleek appearance. The panel has a center pencil rib with a vented option for soffit application. On-site roll forming is available. SW-16 panels are made from high-tensile steel for superior load capacity. All painted materials have a resistant metallic finish under the primer and topcoat.
Features & Benefits
Center pencil rib
Vented option for soffit application
No visible fasteners
On-site roll forming available
Made from high-tensile steel for superior load capacity
Paint materials have corrosion resistant metallic finish under the primer and topcoat
ArmorTech™ SMP Pain system with a 40 year written paint warranty
Coverage: 16"
Major Rib Height: 1"
Major Rib Spacing: 16" o.c.
Major Rib Configuration: Concealed, Interlocking
Fastening: Concealed, screws or nails
Thickness: 26 ga., 24 ga.*
Base Metal: 80 ksi steel
Options Vented (5.1 sq in/sf), Non-Vented, Striated or Flat Pan
Exposed Fastener Panels
Tuff Rib Panel is an economical, structural, light gauge through-fastener roof and wall panel that is an excellent choice for commercial, industrial and agricultural applications.
Features & Benefits
36″ Coverage Option
29 and 26 Tru-Gauge™
3/4″ Vertical Rib
3:12 minimum pitch recommended when installed with butyl sealant
Custom lengths 1′ to 45′ (for longer length panels, please inquire)
Long length flashings available up to 20'11"
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and vertical or horizontal wall application
Perforated options available (please inquire)
Fiberglass & Polycarbonate panels available to match profile
Manufactured in Salem OR and Riverside CA
OverEZee™ retro-fit systems available
Ultra-Panel™ has a positive side lap that keeps panels square and acts as an excellent anti-siphon that prevents leakage at the seams – eliminating the need for side lap tape and stitch screws. Because the side lap is virtually invisible, the Ultra-Panel™ has a clean, attractive appearance.
Features & Benefits
36″ Coverage Option
29 Tru-Gauge™
3/4″ Vertical Rib
3:12 minimum pitch recommended when installed with butyl sealant
Custom lengths 1′ to 45′ (for longer length panels, please inquire)
Long length flashings available up to 20'11"
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and vertical or horizontal wall application
Perforated options available (please inquire)
Fiberglass & Polycarbonate panels available to match profile
Manufactured in Spokane WA
OverEZee™ retro-fit systems available
Rolled Rib™ is a low profile, exposed fastener panel with a 36 inch coverage. Rolled Rib™ is commonly used in both roof and wall applications. Throughout the inland empire, you can see rolled rib used in agricultural, commercial, residential and industrial applications. Rolled Rib™ is available in 29 gauge steel, 26 GA. Available on request.
Features & Benefits
36″ Coverage Option
29 Tru-Gauge™
3/4″ Vertical Rib
3:12 minimum pitch recommended when installed with butyl sealant
Custom lengths 1′ to 45′ (for longer length panels, please inquire)
Long length flashings available up to 20'11"
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and vertical or horizontal wall application
Perforated options available (please inquire)
Fiberglass & Polycarbonate panels available to match profile
Manufactured in Spokane WA
OverEZee™ retro-fit systems available
T-3™ Panel is a light gauge exposed fastener panel with 3/4″ high ribs, 9″ on center, with a 36″ net coverage. This is the roof and wall panel of choice for the Pacific Northwest Region.
Roof & Siding: T-3™ | Glacier White & Tile Red
Features & Benefits
29, 26, 24 and 22 Tru-Gauge™ and .032″ Aluminum and Rusteel Plus™
3:12 minimum pitch recommended when installed with butyl sealant
Custom lenghts 1′ to 45′ (for longer length panels, please inquire)
Long length flashings available up to 20'11"
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and vertical or horizontal wall application
Fiberglass & Polycarbonate panels available to match profile
Manufactured in Salem OR
OverEZee™ Retro-fit systems available
GR-7™ is an economical, structural, light gauge through-fastener roof and wall panel that is an excellent choice for commercial, industrial and agricultural applications.
Features & Benefits
36″ Coverage Option
29, 26, 24 and 22 Tru-Gauge™ and .032″ Aluminum and Rusteel Plus™ (A606)
11/16″ Vertical Rib
3:12 minimum pitch recommended when installed with butyl sealant
Custom lengths 1′ to 45′ (for longer length panels, please inquire)
Long length flashings available up to 20′ 11″
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and vertical or horizontal wall application
Perforated options available (please inquire)
Fiberglass panels available to match profile
Manufactured in Salem OR and Riverside CA
OverEZee™ retro-fit systems available
Max Corr™ Panel is an economical, structural, light gauge through-fastener roof and wall panel that is an excellent choice for commercial, industrial and agricultural applications, interior liner panels and aesthetic wall panels. The unique, wider profile reduces installation costs when compared with traditional 24″ 2-1/2″ corrugated panels.
Features & Benefits
Coverage options:
34-5/8″ (29ga only)
37-1/4″ (26ga, 24ga, 22ga .032″ and .40″ Aluminum)29, 26, 24 & 22 gauge Tru-Gauge™ and .032″ and .040″ Aluminum
22 gauge Rusteel Plus™ (A606)
3:12 minimum pitch recommended when installed with butyl sealant
Custom lengths 1′ to 30′ (For longer length panels, please inquire)
Long length flashings available up to 20'11"
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and vertical or horizontal wall application
Perforated options available (please inquire)
Fiberglass panels available in white, 24″ wide, 12′ length
Manufactured in Salem OR
OverEZee™ Retro-fit systems available
2-1/2″ Corrugated Panel is an economical, structural, light gauge through-fastener roof and wall panel that is an excellent choice for commercial, industrial and agricultural applications, interior liner panels and aesthetic wall panels.
Features & Benefits
29 and 26 Tru-Gauge™
3:12 minimum pitch recommended when installed with butyl sealant
Custom lengths 1′ to 30′ (for longer length panels, please inquire)
Long length flashings available up to 20'11"
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and vertical or horizontal wall apllication
Perforated options available (please inquire)
Fiberglass panels available to match profile
Manufactured in Salem OR
OverEZee™ Retro-fit systems available
Features & Benefits
26, 24, and 22 Tru-Gauge™ and .032″ Aluminum
1:12 minimum pitch recommended when installed with butyl sealant
Custom lengths 1′ to 45′
(for longer length panels, please inquire)Long length flashings available up to 20'11"
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and vertical or horizontal wall application
Perforated options available (please inquire)
Fiberglass and Polycarbonate panels available to match profile
Manufactured in Salem OR, Spokane WA, Riverside CA & Sacramento CA
OverEZee™ retro-fit systems available
Features & Benefits
26, 24 and 22 Tru-Gauge™ and .032″ Aluminum
1:12 minimum pitch recommended when installed with butyl sealant
Custom lengths 1′ to 45′ (for longer length panels, please inquire)
Long length flashings available up to 20'11"
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and vertical or horizontal wall application
Perforated options available (please inquire)
Fiberglass & polycarbonate panels available to match profile
Manufactured in Salem OR and Riverside CA
OverEZee™ retro-fit systems available
HR-34™ is an exposed fastener metal panel with full 34″ net coverage and is ideal for commercial, industrial, and architectural roof and wall applications.
Features & Benefits
26, 24 and 22 gauge Tru-Gauge™, and .032″ Aluminum
Custom 20 & 18 Tru-Gauge™ and .040″ Aluminum (please inquire)
1:12 minimum pitch recommended when installed with butyl sealant
Custom lengths 1′ to 45′ (for longer length panels, please inquire)
Long length flashings available up to 20′ 11″
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and vertical or horizontal wall application
Structural panel that will span up to 6′
Manufactured in Salem OR & Spokane WA
OverEZee™ Retro-fit systems available
HR-34™ is an exposed fastener panel with full 34″ net coverage and is ideal for commercial, industrial, and architectural roof and wall applications.
Features & Benefits
26, 24 and 22 Tru-Gauge™ and .032″ Aluminum
Custom 20 & 18 Tru-Gauge™ and .040″ Aluminum (please inquire)
1:12 minimum pitch recommended when installed with butyl sealant
Custom lengths 1′ to 45′ (for longer length panels, please inquire)
Long length flashings available up to 20'11"
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and vertical or horizontal wall application
Structural panel that will span up to 6′
Manufactured in Riverside CA
OverEZee™ retro-fit systems available
Classic 7/8″ Corrugated™ Panel is an economical, structural, exposed fastener metal roof and wall panel. Deep corrugations allow for aesthetically pleasing shadow lines, making it an excellent choice for siding or roofing applications.
Features & Benefits
26, 24, and 22 Tru-Gauge™ and .032″ and .040″ Aluminum
1:12 minimum pitch recommended when installed with butyl sealant
Custom lengths 1′ to 45′ (For longer length panels, please inquire)
Long length flashings available up to 20'11"
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and Vertical or Horizontal Wall application
Fiberglass panels available to match profile
Manufactured in Salem, OR
OverEZee™ Retro-fit systems available
Classic 7/8″ Corrugated™ Panel is an economical, structural, exposed fastener metal roof and wall panel. Deep corrugations allow for aesthetically pleasing shadow lines, making it an excellent choice for siding and roofing applications.
Features & Benefits
24 and 22 Tru-Gauge™ and .032" and .040" Aluminum
1:12 minimum pitch recommended when installed with butyl sealant
Custom lengths 1' to 45' (For longer length panels, please inquire)
Long length flashings available up to 20' 11"
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and Vertical or Horizontal Wall application
Fiberglass panels available to match profile
Manufactured in Riverside CA
OverEZee™ Retro-fit systems available
7/8″ Corrugated panels are classically designed exposed fastener panels with multiple coverage and spacing options to choose from. With exceptional durability and unlimited color options, any one of the our 7/8″ Corrugated panels would be the perfect choice for function and creativity. The construction of corrugated panels allows them to follow every curve of your design where needed when installed vertically. And it's suitable for use on both wall and roof applications.
Features & Benefits
29 or 26 Tru-Gauge™
1:12 minimum pitch recommended
special detail at ridge, eave & side lap
29-5/16″ roof coverage & 32″ wall coverage
Custom lengths 1′ to 45′ (For longer length panels, please inquire)
Long length flashings available up to 20'11"
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and Vertical or Horizontal Wall application
Fiberglass panels available to match profile
Manufactured in Spokane WA
OverEZee™ Retro-fit systems available
Installation recommended over solid sheeting
Classic V-Rib™ panel is an economical, structural, through fastener metal roof and wall panel. Deep corrugations allow for aesthetically pleasing shadow lines, making it an excellent choice for siding or roofing applications.
Features & Benefits
24 and 22 Tru-Gauge™ and .032″ Aluminum
Custom 20 & 18 Tru-Gauge™ and .040″ Aluminum (please inquire)
1:12 minimum pitch recommended when installed with butyl sealant
Custom lengths 3′ to 20'10" (for longer length panels, please inquire)
Long length flashings available up to 20'11"
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and vertical or horizontal application
Perforated options available (please inquire)
Structural panel will span up to 6′
Manufactured in Salem OR, Sacramento CA, and Riverside CA
OverEZee™ Retro-fit systems available
BR-36 is through-fastened roof & wall metal panel with full 36″ net coverage and is ideal for commercial, industrial, and architectural roof and wall applications.
Features & Benefits
24 and 22 Tru-Gauge™ and .032″ and .040″ Aluminum
Custom 20 & 18 Tru-Gauge™ and .040″ Aluminum (please inquire)
1:12 minimum pitch recommended when installed with butyl sealant
Custom lengths 3′ to 20'10" (for longer length panels, please inquire)
Long length flashings available up to 20'11"
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and vertical or horizontal wall application
Perforated options available (please inquire)
Structural panel that will span up to 5′
Manufactured in Salem OR, Sacramento CA, and Riverside CA
OverEZee™ retro-fit systems available
.0 Rib panel is an economical, structural, through fastener metal roof and wall panel. Deep corrugations allow for aesthetically pleasing shadow lines, making it an excellent choice for siding or roofing applications.
Features & Benefits
24 and 22 Tru-Gauge™ and .032″ Aluminum
Custom 20 & 18 Tru-gauge™ and .040″ Aluminum (please inquire)
1:12 minimum pitch recommended when installed with butyl sealant
Custom lengths 4′ to 20'10"
Long length flashings available up to 20'11"
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and vertical or horizontal wall application
Structural panel that will span up to 5′
Manufactured in Salem OR, Riverside CA and Sacramento CA
OverEZee™ retro-fit systems available
TR-7.2 is an exposed fastener metal panel with full 36″ net coverage and is ideal for commercial, industrial, and architectural roof and wall applications.
Features & Benefits
36″ Coverage Option
24 and 22 Tru-Gauge™ and .032″ Aluminum
Custom 20 & 18 Tru-Gauge™ and .040″ Aluminum (please inquire)
1-1/2″ Vertical Rib
1:12 minimum pitch recommended when installed with butyl sealant
Custom lengths 3′ to 20′ 10″ (for longer length panels, please inquire)
Long length flashings available up to 20′ 11″
Standard trim, custom trim and accessory packages available
Color matched neoprene washer screws
Roof and Vertical or Horizontal Wall application
Structural panel that will span up to 6′
Manufactured in Salem OR, Sacramento CA, and Riverside CA
OverEZee™ Retro-fit systems available
Our exposed fastener metal panels offer an ideal roof and/or wall application for commercial, industrial, and architectural buildings.
Features & Benefits
24 & 22 Tru-Gauge™ and .032″ Aluminum
Custom 20 & 18 Tru-Gauge™ and .040″ Aluminum (please inquire)
1:12 minimum pitch if seam height ≥ 1″ recommended when installed with butyl sealant
3:12 minimum pitch if seam height is < 1″ recommended when installed with butyl sealant
Custom lengths 2′ to 20′ 10″
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and vertical or horizontal wall application
Manufactured in Salem OR, Riverside CA, and Sacramento CA
OverEZee™ Retro-fit systems available
Our exposed fastener metal panels offer an ideal roof and/or wall application for commercial, industrial, and architectural buildings.
Features & Benefits
24 Tru-Gauge™ and .032″ Aluminum
Custom 20 & 18 Tru-Gauge™ and .040″ Aluminum (please inquire)
3:12 minimum pitch recommended when installed with butyl sealant
Custom lengths 2′ to 20′ 10″
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and vertical or horizontal wall application
Manufactured in Salem OR, Riverside CA, and Sacramento CA
OverEZee™ Retro-fit systems available
Our exposed fastener metal panels offer an ideal roof and/or wall application for commercial, industrial, and architectural buildings.
Features & Benefits
24 & 22 Tru-Gauge™ and .032″ Aluminum
Custom 20 & 18 Tru-Gauge™ and .040″ Aluminum (please inquire)
1:12 minimum pitch if seam height ≥ 1″ recommended when installed with butyl sealant
3:12 minimum pitch if seam height is < 1″ recommended when installed with butyl sealant
Custom lengths 2′ to 20′ 10″
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and vertical or horizontal wall application
Manufactured in Salem OR, Riverside CA, and Sacramento CA
OverEZee™ Retro-fit systems available
Our exposed fastener metal panels offer an ideal roof and/or wall application for commercial, industrial, and architectural buildings.
Features & Benefits
24 & 22 Tru-Gauge™ and .032″ Aluminum
Custom 20 & 18 Tru-Gauge™ and .040″ Aluminum (please inquire)
1:12 minimum pitch recommended when installed with butyl sealant
Custom lengths 2′ to 20′ 10″
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and vertical or horizontal wall application
Manufactured in Salem OR, Riverside CA, and Sacramento CA
OverEZee™ Retro-fit systems available
Our exposed fastener metal panels offer an ideal roof and/or wall application for commercial, industrial, and architectural buildings.
Features & Benefits
24 & 22 Tru-Gauge™ and .032″ Aluminum
Custom 20 & 18 Tru-Gauge™ and .040″ Aluminum (please inquire)
1:12 minimum pitch recommended when installed with butyl sealant
Custom lengths 2′ to 20′ 10″
Standard trim, custom trim and accessory packages available
Color matched neoprene washered screws
Roof and vertical or horizontal wall application
Manufactured in Salem OR, Riverside CA, and Sacramento CA
OverEZee™ Retro-fit systems available
OverEZee
Engineered OverEZee™ Sub-Purlins are used as a structural connection to the existing steel purlins. OverEZee™ are Code Compliant, no liability for failures from inadequate attachment.
Features & Benefits
Standard PBR Profile
10′ lengths
Pre-punched holes
Custom notched for the existing roof profile
The system allows for a new installation
No tear-off = lower cost system
Saves removal and disposal fees
Safer installation
Little disruption to building occupants
Custom sizes available: See your Taylor Metal Representative for details.
S-5 Products
Safely guide snow off your metal roof with snow guards
S-5! clamps are specifically designed for your exact standing seam metal roof and roof profile to maximize cost/holding strength ratios. It is important to choose the correct clamp for use on your specific roof type, gauge, and material.
Features & Benefits
Quick and easy installation, zero panel penetration involved
Keep snow from falling off your roof, and decrease the likelihood of damage or injury
Carefully designed to preserve both cost and performance
Certified material, certified testing, and certified production!
Limited Lifetime Workmanship and Material Warranty
Dr!pStop
Introducing DR!PSTOP, a different way of dealing with condensation on uninsulated metal roofs or in a simpler, more economical way.
Dr!pStop absorbs and holds moisture when weather conditions cause condensation to occur, it holds the moisture in specifically designed pockets in the membrane. When the weather changes to above the dew point, the moisture is released back into the air as normal humidity. The bond holding the water is so strong, that even at a forty-five degree slope it still holds 26 ounces of moisture. Dr!pStop can hold more than one quart of water per ten square feet of space.
One of the defining properties for any building is keeping the contents safe from the elements. If condensation from your metal roof is causing the contents to be rained on, your structure is not providing this basic function. Dr!pStop condensation control membrane is a cost effective solution for preventing dripping caused by condensation. Whether you are protecting livestock or equipment, Dr!pStop is a name that you can trust.
Does Dr!pStop actually stop condensation? While it does a wonderful job trapping condensation, Dr!pStop cannot stop it from happening. For Dr!pStop to function properly, you must have adequate ventilation to allow the moisture in the membrane to dry out as part of its cycle for the product to work to its full potential.
Features & Benefits
Helps fight corrosion
Easy to Clean
Stops bird nesting trouble
Reduces rain noise
Durable, rip & tear resistant
Saves money on installation
Cuts down construction time
Reduces the risk of injury during installation
Self-Storage
Not all carports are built to last. Many are designed in regions where snow isn't a concern, resulting in structural shortcuts that fail under harsh weather. Each year, poorly built carports collapse, causing damage, liability, and inconvenience.
Taylor Metal offers 20 color options, multiple styles, and designs focused on durability, easy construction, and low maintenance. We provide open canopies, partially enclosed canopies, and carports customized for commercial or private use.
Taylor Metal engineers, designs, manufactures, and supplies high-quality self-storage buildings, with millions of square feet delivered to facilities of all sizes. Our experienced team ensures exceptional customer support, competitive pricing, and custom solutions tailored to your needs.
Panels & Structural Systems
Your One-Stop Source for Steel Roofing, Wall Panels, Components, and Custom Steel Building Packages. Serving Agricultural, Residential, Light Commercial, and Self-Storage Industries.
Condo storage, often sold rather than rented, is popular among RV owners, car collectors, and small businesses. Mini warehouses, typically leased, serve document storage and business inventory needs.
For those preferring open parking areas instead of individual units, Taylor Metal provides large clear-span building solutions, customized to any size or configuration.
Many new facilities or conversions now include climate-controlled units to provide additional options for customers.
Taylor Metal can design hall systems and temperature-controlled units as part of your project, helping you optimize the unit mix to maximize revenue.
Whether you're planning a single-level facility or multi-level buildings, we provide the expertise to create efficient layouts that maximize storage capacity. With a focus on ease of construction, low maintenance, and long-lasting durability, Taylor Metal offers a range of framing options suitable for any size or configuration, ensuring your mini storage facility is built to withstand the test of time.
When space is limited, multi-level buildings can turn a project into a profitable opportunity.
Whether you need free-standing multi-level buildings or “over-under" structures with ramped driveways for the upper level, Taylor Metal can design and supply the buildings and square footage that best fit your site.
Certain regions have a strong demand for large units designed for RV and boat storage. Sizes and configurations vary by market, but RVs typically require 14′ x 45′ units with 12′ x 14′ doors, while boats often need 12′ x 35′ spaces with 10′ x 10′ doors.
Single-level buildings are the most common and cost-effective option in the self-storage industry. They offer great flexibility, allowing for virtually any size, shape, or unit mix configuration.
