Rated 5 based on 1 product reviews
Taylor Metal Products

Metal Roofing and Siding

CONTACT INFO
4566 Ridge Dr. N.E.
Salem, OR 97301
Toll Free: 800-574-1388
Phone: 503-581-8338
EMAIL
Request for informationTaylor Metal Products Contact Us / RFI
DOWNLOADS
SOCIAL
YouTube icon
LinkedIn icon

The Easy-Lock™ Standing Seam is the metal roofing panel with a patented no-siphon dry lock seam, with a unique reversing feature to allow installation of panels from both directions – starting at any location. The panel is designed with softer, less industrial lines to provide a more architecturally pleasing appearance.

Features & Benefits

  • Manufactured in Salem OR, Auburn WA and Sacramento CA

  • 12″ and 16″ Coverage Options

  • 26, 24 & 22 Tru-Gauge™ and .032 " Aluminum

  • 16 & 20 oz. Copper (please inquire)

  • Factory-notched and tabbed panels available

  • Vertical interlocking application: allows installation from both directions starting at any location

  • Patented no-siphon lock seam

  • 1″ vertical rib with ⅜" flat top for ease of flashing attachment

  • Concealed fasteners: fasteners cannot leak

  • Pre-slotted fastener flange: allows expansion and contraction of panel (high wind clips available for panel lengths over 35′)

  • 3:12 minimum pitch recommended (for lower pitches, please inquire)

  • Standard panel lengths 4′ to 35′ – not notched
    Standard panel lengths 1′ to 35′ – notched
    (for longer panels, please inquire)

  • Panel options: Striations, Accent Ribs, Flat Pan

- Hide Gallery
Easy-Lock™
Specifications for Easy-Lock™
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW