Designed to meet the specific security and acoustical requirements in confinement areas, the Tectum Direct Attachment Ceiling/Wall System has been successfully used in hundreds of correctional facilities across the country. The system is ideal for large, open areas such as dormitories and dining halls, as well as corridors where one long, steel-backed panel can span the corridor width. To install, simply attach the panels in an Ashlar pattern directly to the ceiling, furring, or drywall suspension grid using tamper-resistant screws.
Available with or without the 25-gauge galvanized steel plate laminated to the back of the panel, directly attach the panel to the ceiling or furring using the Tectum tamper-resistant screws in an Ashlar pattern.
Rated 5 based on 1 product reviews