Rated 5 based on 1 product reviews
FiberBase HD is the perfect roof insulation board to help you complete any roofing project reliably and economically. It is durable, easy to handle and easy to apply. It will last for years in both re-roof and new roof applications. The choice of three surface characteristics offers versatility and compatibility to meet a wide range of needs.

Rated 5 based on 1 product reviews
Fiber Base HD's choice of three surface characteristics makes it easy for you to select the best substrate for these typical applications:

&r#149; Built-Up Roof (BUR) - Fiber Base HD is an excellent overlayment to protect rigid foam insulation from harmful asphalt temperatures.
- Modified Bitumen - Fiber Base HD provides a smooth, even substrate to accept the venting base ply for torch applications.
- Single-ply Systems - Fiber Base HD is an excellent substrate for fully-adhered EPDM. Built-Up Roof (BUR)

Rated 5 based on 1 product reviews
Fiber Base® HD1 and HD6*.

Rated 5 based on 1 product reviews
Regular Fiberboard Sheathing's interknit wood fibers offer real job-site toughness. Regular Sheathing holds up to normal on-the-job abuse while meeting the demands of stud wall construction. It supplements required wall bracing and increases insulation value for energy-conscious builders.

Rated 5 based on 1 product reviews
Life is noisy and it's getting noisier all the time. That's why we introduced QuietBrace® sound-deadening structural sheathing. It combines the code-required bracing of a structural sheathing with the sound-deadening properties of a sound board in one material that's labor, time and cost efficient.

Rated 5 based on 1 product reviews
Available in 1/2"- thick 4x8 panels, SoundChoice is a high-level sound-deadening product that is lightweight, yet rigid for easy installation. It is especially effective in partitions and surrounding walls, and is even suitable for ceilings and floors. It also provides thermal insulation, all at a low installed cost.

Rated 5 based on 1 product reviews
Introduced over 10 years ago as the first engineered wood trim, the TrimCraft® Cornice System now includes trim, soffit and ceiling panels for proven performance, productivity and low maintenance.

Rated 5 based on 1 product reviews
Available in two thicknesses and multiple widths, TrimCraft is equally valuable whether your application is simple fascia or a complete multilayered trim package.

Rated 5 based on 1 product reviews
Available in fully primed 16-foot lengths, carpenters can efficiently install long spans with fewer seams and apply a better paint job for a more consistent, longer-lasting finish.

Rated 5 based on 1 product reviews
Our full-size TrimCraft ceiling panels are the perfect solution for porches, entryways and wide overhangs.

Rated 5 based on 1 product reviews
Offering the benefits of consistent quality, easy installation and a variety of sizes and surface textures, EnduraSiding offers beauty, reliability and efficiency for home builders and home buyers across the United States.

Rated 5 based on 1 product reviews
User friendly, EnduraSiding lap boards are especially easy to install and require no special tools to apply. They also offer the reliability and efficiency needed for better results in both commercial and residential construction.

Rated 5 based on 1 product reviews
Available in a variety of patterns, EnduraSiding engineered wood panels cover quickly and are a reliable performer in commercial and residential construction. Not only are they practical, they can also be nailed directly to studs or over sheathing for quick and easy installation.

Rated 5 based on 1 product reviews
Made from the same reliable 100% wood fiber as our lap and panel siding, EnduraSiding specialty panels offer functional and decorative versatility to complement a variety of architectural styles.

Rated 5 based on 1 product reviews
Designed to realistically simulate the distinct appearance of Cypress shakes, this lap pattern is available in a 12-inch width, a 16-foot length and a 1/2-inch thickness. Easy to handle, cut and fasten, CypressShake goes up fast and its factory-primed surface paints quickly and efficiently. Plus, it's backed by a 30-year limited warranty.

Rated 5 based on 1 product reviews
Temple-Inland® lumber and studs have a long-standing reputation for providing maximum strength and reliability. Dense southern pine is strong, cuts cleanly and holds fasteners tight.

Rated 5 based on 1 product reviews