GreenGlass® is Temple-Inland's newest and most moisture- and mold-resistant fiberglass-faced gypsum product line. Developed for commercial, multi-family and residential applications, GreenGlass sets the highest new standard of recycled content in the industry. Not only does it deliver the mold and moisture resistance you expect from fiberglass, but with at least 90% SCS-certified recycled content, Greenglass contributes valuable credits in environmental rating systems like LEED and the NAHB's Green Building Standard.

Rated 5 based on 1 product reviews
GreenGlass fiberglass-faced gypsum board is our premium interior panel. It was designed to provide the highest level of mold and moisture protection combined with an exceptionally high percentage of recycled content. Ideal for the construction of a range of wall, ceiling and decorative accent structures in both residential and commercial applications, it sets a whole new standard of performance and environmental value.

Rated 5 based on 1 product reviews
GreenGlass tile backer, a fiberglass-faced gypsum board, is a strong, water-resistant substrate for the application of tile in high-moisture, high-humidity commercial and residential environments. Superior for walls, ceilings, shower and tub enclosures, countertops and light flooring, GreenGlass tile backer features a built-in, moisture-blocking coating over naturally mold- and moisture-resistant fiberglass facers laminated to a specially formulated water-resistant core. GreenGlass tile backer also offers a standard-setting minimum of 90% certified recycled gypsum content that can contribute toward credits in multiple green building rating systems.

Rated 5 based on 1 product reviews
GreenGlass fiberglass-faced gypsum liner panels are designed for use in elevators, mechanical/electrical shafts, stairwells and area separation walls. Its tough performance properties make GreenGlass ideal for any environment where protection against mold, moisture, fire and unwanted noise is a priority.

Rated 5 based on 1 product reviews
Today, we offer a wider variety of ComfortGuard® gypsum board products than ever before. Specifically engineered to deliver maximum performance in commercial, multi-family and residential environments - all ComfortGuard products offer the same ease of installation the brand is known for - and all feature the powerful TemShield® mold-protection system manufactured into the facers and the core to add proven mold and moisture resistance. We are committed to manufacturing premium ComfortGuard products to ensure our customers have the best solutions to meet the most demanding design challenges.

Rated 5 based on 1 product reviews
ComfortGuard water- and mold-resistant gypsum board is manufactured with the TemShield mold-protection system integrated into its facers and core. ComfortGuard's superior surface smoothness ensures trouble-free finishing without added prep. Installation is fast, easy and efficient every time. Produced in 1/2" and fire-resistant 5/8" thicknesses, 48" and 54" widths and lengths of 8', 10', and 12', ComfortGuard is suitable for a broad range of commercial and residential applications.

Rated 5 based on 1 product reviews
ComfortGuard sound-deadening gypsum board features two separate specially engineered 5⁄16"-thick gypsum panels, each manufactured with a mold- and moisture-resistant core and facers, laminated together using a viscoelastic polymer. With this pliable adhesive between the two rigid panels, ComfortGuard is a very effective product for interrupting the transmission of noise vibrations through wall and partition assemblies. This makes ComfortGuard the ideal solution to help deliver new, increasingly common code-required, higher STC values.

Rated 5 based on 1 product reviews
ComfortGuard Abuse-Resistant (AR) gypsum board and ComfortGuard Impact-Resistant (IR) gypsum board are two great solutions for increasing the resistance of a structure's walls to both surface and penetration damage in busy, high-traffic areas. And true to their ComfortGuard name, both products also include our powerful TemShield mold-protection system to add proven mold and moisture resistance. That means whether the risk of damage is moderate or severe, or the issue of concern is contact damage or moisture, ComfortGuard provides the answer both during construction and for years to come.

Rated 5 based on 1 product reviews
Temple-Inland manufactures a full line of quality gypsum board products for fast, cost-efficient wall construction in both residential and commercial applications. Available in a range of dimensions and with a choice of special performance properties, this is one of our fastest growing product lines.

Rated 5 based on 1 product reviews
Our regular gypsum board is the foundation for beautiful walls. That's because it offers an easy-to-work-with, smooth, consistent surface. Manufactured in a range of dimensions, it is an efficient, affordable, lightweight material for both remodeling and new construction.

Rated 5 based on 1 product reviews
Six inches wider than a standard 48" gypsum board panel, Stretch54 reduces the number of joints in nine-foot walls for a smoother surface, critical for today's thinner wallpapers and new no-texture finishes. That's because two standard width boards come up one foot short when hanging panels on nine-foot walls. A one-foot filler strip must be used to complete the wall, which also adds an additional joint to tape and float.

Rated 5 based on 1 product reviews
Temple-Inland's fire-resistant gypsum board product line now consists of our standard Type-X panels and our improved Type TG-C panels. This new formula takes the place of our previous Type-C and Type-T products and has been approved for use in almost twice as many UL assemblies.

Rated 5 based on 1 product reviews
Covered with a water-repellent green face paper, Temple-Inland water-resistant gypsum board is an excellent wall and ceiling construction material for high humidity areas. It may also be used as a base for the application of ceramic tile or other types of adhesively applied wall panels in most circumstances.* Installed and finished like regular gypsum board when not covered by decorative wall panels, it provides a perfect blend of convenience, performance and durability.

Rated 5 based on 1 product reviews
Combining a treated gypsum core with a water-repellent face paper, gypsum sheathing improves structural strength while enhancing weather and fire resistance at an affordable installed cost. It is suitable for installation under many types of exterior surfaces including masonry veneer and all types of siding.

Rated 5 based on 1 product reviews
StructGuard® TS is the structural gypsum sheathing that also simplifies application, maximizes moisture, mold and fire resistance and provides exceptional cost efficiency and stability. All in addition to delivering code-recognized wall bracing strength.

Rated 5 based on 1 product reviews
Span24® is a 1/2" gypsum board specifically designed to maintain exceptional flatness on ceilings framed 24" o.c. Thinner and lighter than traditional 5/8" panels, it's also easier to handle and more cost efficient. Stronger than regular 1/2" gypsum, it surpassed the standards for 5/8" material in ATSM sag tests conducted at 90° Fahrenheit and 90% humidity.

Rated 5 based on 1 product reviews
Combining fire resistance, sound abatement and ease of application, Temple-Inland's SilentGuard Shaftliner is an attractive alternative to traditional masonry construction for elevator shafts, stairwells, air and mechanical shafts, grease ducts, as well as area separation walls. It is designed for installation from the perimeter of the shaft, eliminating the cost and labor of scaffolding construction.

Rated 5 based on 1 product reviews
The secret to manufacturing interior doors that are just as appealing on the inside as they are on the surface is GreenLite® fiberboard door cores from Temple-Inland. Delivering measurable improvements in fire and noise resistance, environmental contributions, production performance and bottom line efficiency, they offer solid benefits for you and your end users.

Rated 5 based on 1 product reviews
Life is noisy and it's getting noisier all the time. That's why we introduced QuietBrace® sound-deadening structural sheathing. It combines the code-required bracing of a structural sheathing with the sound-deadening properties of a sound board in one material that's labor, time and cost efficient.

Rated 5 based on 1 product reviews
Available in 1/2"- thick 4x 8 panels, SoundChoice® is a high-level sound-deadening product that is lightweight, yet rigid for easy installation. It is especially effective in partitions and surrounding walls, and is even suitable for ceilings and floors. It also provides thermal insulation, all at a low installed cost.

Rated 5 based on 1 product reviews
To strategically position ourselves for the future and to support our distribution customers going forward, Continental Materials will be responsible for all sales and marketing functions for Temple-Inland's FiberBase roofing products to roofing distributors throughout the United States. To learn more about Temple-Inland FiberBase HD products, get a price quote or place an order, please contact.

Rated 5 based on 1 product reviews
Regular Fiberboard Sheathing's interknit wood fibers offer real job-site toughness. Regular Sheathing holds up to normal on-the-job abuse while meeting the demands of stud wall construction. It supplements required wall bracing and increases insulation value for energy-conscious builders.

Rated 5 based on 1 product reviews
Visually recognized by their purple color and known for their premium reputation, Temple-Inland log studs offer the exceptional strength, machinability and fastener-holding characteristics universally attributed to southern pine.

Rated 5 based on 1 product reviews
For truss and component assembly manufacturers, Temple-Inland offers machine stress-rated (MSR) lumber that delivers known structural values for matching exacting design specifications with a minimum of waste and a maximum of cost efficiency.

Rated 5 based on 1 product reviews
TemStock is an entire family of industrial particleboard products value-engineered to produce premium results based on a range of performance requirements that include strength, machinability, fire resistance, water resistance, reduced weight and reduced formaldehyde emissions.

Rated 5 based on 1 product reviews