TerraCORE Panels feature a revolutionary prefab paneling system, providing a spa experience at an affordable price. Prefab panels are cost effective, install quickly and limited only by your imagination.
Prefab wall panels are constructed with a Honeycomb Backing; flooring is reinforced with Fiberstone for durability. TerraCORE uses a unique state-of-the-art sturdy robust system that incorporates the splendor of natural stone designed for allure, strength and is waterproof, providing a solution for shower and bath areas.
With proven high-speed production we can offer remarkable results in a fraction of the time compared to traditional installation, as the majority of work is done in our factory. Lead time is short, Installation is fast, panels are easily retrofitted, quality is improved and there is no wet work required on site.
Building costs are significantly cut from transportation to clean up with the use of less natural stone, utilizing lightweight materials that attach easily to existing dry wall. Because our stone panels are prefabricated, fewer skilled workers are needed on site, making it easier on the environment. Download a free PDF overview of TerraCORE's Prefab Paneling System.
Rated 5 based on 1 product reviews