TerraTape, Div. of Reef Industries, Inc.

Underground Marking Tape

CONTACT INFO
EMAIL
Request for informationTerraTape, Div. of Reef Industries, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Electricity Line Underground Warning Tape

Stop losing revenue, incurring repair expenses and upsetting customers when your underground electric lines are damaged from accidental digging. Terra Tape® underground warning tape offers a lifetime protection system that will keep your underground electric lines safe from unnecessary damage and resulting repair expenses. When dug up, Terra Tape® Extra Stretch® underground marking tape will alert workers to stop digging immediately. Terra Tape® is also available in detectable grades that can be located with pipe and cable locators. Alert workers before they damage your line. Invest in Terra Tape® underground marking tape. View our stock item list now! 
 

  • Stocked in 3" x 1000' and 6" x 1000' (various materials and legends)
  • Economy, Standard, Extra Stretch or Sentry Line Detectable or Sentry Line Reinforced Detectable grades
  • Red or yellow colored tapes
  • All Terra Tape® underground warning tapes can be custom printed with your name, logo, phone number and/or message in up to four (4) colors.


 

High Voltage Underground Warning Tap. Cutting high voltage underground lines can be deadly, so protect workers and property with Terra Tape® underground marking tapes. Terra Tape® is an extrusion laminated identification system serving as a visual signal indicating that further digging will harm workers and could potentially breach the utility below. All Terra Tape® underground warning tapes can be custom printed and are easy to install.


 

Detectable Tape Placement Guidelines

  • 2" width up to 12" deep
  • 3" width up to 24" deep
  • 6" width up to 36" deep

 

Rated 5 based on 1 product reviews

Fiber Optic Underground Warning Tape

Terra Tape® underground warning tape is ideal to protect against accidental dig-ins of fiber optic cables. Terra Tape® is an extrusion laminated underground warning tape available in detectable and non-detectable grades and serves as a visual signal to stop digging because further digging will harm lines below. Terra Tape® Extra Stretch™ underground marking tape is specified the world over to protect fiber optic cables. Extra Stretch™ is a highly visible signal to alert backhoe operators or other jobsite personnel to stop digging immediately. Protect your fiber optic cables from service interruptions and unnecessary repair expenses and invest in Terra Tape® underground warning tape. All Terra Tape® products can be custom printed with your name, logo, phone number and/or message in up to four (4) colors and any language. Terra Tape® is also available in other material grades including detectable warning tape. 
 

  • Fiber optic underground warning tapes are available in orange
  • All 6000' rolls are shipped on heavy duty plastic pipe cores that will not crush and cannot be damaged by moisture


 

Choose from our stock sizes in:

  • 3" x 1000' and 6" x 1000'
  • 3" x 6000' and 6" x 6000'


 

Underground Telephone Line Warning Tape. Posted signs rarely prevent dig-ins. Terra Tape® underground marking tapes are specified the world over as a warning system to protect against accidental dig-ins and to alert workers of buried telephone cables. When dug up, Terra Tape® will stretch up and out of the ground in one continuous piece alerting the operator to stop digging immediately. Our underground marking tapes are designed to suit your budget and project requirements. No other product can match the unique benefits found only in Terra Tape® underground warning tapes, the protection you can trust.


 

Detectable Tape Placement Guidelines

  • 2" width up to 12" deep
  • 3" width up to 24" deep
  • 6" width up to 36" deep

 

Rated 5 based on 1 product reviews

Gas Line Underground Warning Tape

Locate, identity and protect gas and oil lines from unwanted dig-ins by installing Terra Tape® underground warning tape over your buried gas lines. This underground warning tape will provide continuous protection, alerting workers to stop digging. Terra Tape® is available in detectable as well as non-detectable grades. Standard APWA color coded yellow tapes are available in a variety of stock imprints that are available for immediate shipment. Custom sizes and/ or printing in any imprint or logo are also available. With minimal installation costs, Terra Tape® underground warning tape will provide maximum protection and will help you avoid dangerous dig-ins and the their consequences.


Pipeline Underground Warning Tape. Posted signs rarely prevent dig-ins. Terra Tape® underground warning tapes are specified the world over as a warning system to protect against accidental dig-ins and to alert workers of underground pipelines. Terra Tape® is an extrusion laminated identification system available in detectable and non-detectable grades and serves as a visual signal that further digging will harm pipelines below. All Terra Tape® underground marking tapes can be custom printed with your name, logo, phone number and/or message in up to four (4) colors. Our products are designed to suit your budget and project requirements. No other product can match the unique benefits found only in Terra Tape® detectable and non-detectable underground warning tape, the protection you can trust.


Cathodic Underground Warning Tape. Terra Tape® is an identification system that serves as a durable and visual signal to locate buried lines and protect them from accidental dig ins. APWA color coded yellow underground warning tapes are available in a variety of stock sizes and imprints and are available for immediate shipment. With minimal installation costs, Terra Tape® underground warning tapes will provide maximum protection and will help you save money from unwanted and costly cathodic line damage. 
Detectable Tape Placement Guidelines

  • 2" width up to 12" deep
  • 3" width up to 24" deep
  • 6" width up to 36" deep

 

Rated 5 based on 1 product reviews

Water and Sewer Underground Warning Tape

Terra Tape® is ideal for underground water and sewer pipes. Terra Tape® underground warning tape can prevent the dangers of digging into buried water and sewer pipes which causes service interruptions, unnecessary loss of revenue and repair expenses. Our underground marking tapes provide superior tensile strength and puncture resistance making Terra Tape® ideal for situations where site conditions are difficult.

Terra Tape® is available in: 
 

  • 2" x 1000', 3" x 1000' and 6" x 1000'
  • Standard or Sentry Line Detectable
  • Color coded blue for water lines and green for sewer lines

 

Color coded for application and extrusion laminated, Terra Tape® is colorfast and chemically inert for lifetime stability. Terra Tape® underground warning tapes have been protecting pipes for years from accidental dig-ins. No other product can match the unique benefits of Terra Tape®. Terra Tape® underground marking tapes can be custom printed with your company name, logo, phone number and/or message in up to four (4) colors. Standard APWA color codes are available.

 

Detectable Tape Placement Guidelines

  • 2" width up to 12" deep
  • 3" width up to 24" deep
  • 6" width up to 36" deep

 

Rated 5 based on 1 product reviews