Heavy Duty Series  

The Tiger Heavy Duty Door Series starts with a core that consists of a 3/8" triangular cell phenolic-impregnated kraft honeycomb surrounded by a rigid high-modulus, pultruded FRP tubular structural stile, rail and midrail sub-frame. At each of the sealed corner joints and hardware locations of the sub-frame, non-hygroscopic polymer blocking is inserted as reinforcement, providing the ultimate in strength for screw retention and compression resistance.

The skins for the door begin with the application of an "in-mold" 25-30 mil gel coat. Then a chopped strand glass fiber mat is applied to form the connective tissue, followed by a muscular bi-axial glass fiber structural reinforcement layer that further strengthens the door skins.

Finally, the composite skins are simultaneously fused onto both faces and all edges of the door under heat and pressure until cured - not only to the FRP sub-frame but to the entire honeycomb core - forming a bond that fully integrates all the components. This highly advanced method of assembly using press-mold technology is only available from Tiger Door. Each door is factory finished with a specially formulated multi-component polyurethane industrial chemical coating for the semi-gloss color topcoat.

The Tiger Heavy Duty Door Series comes with a limited lifetime warranty and provides excellent service life and corrosion resistance for the most severe environments.
Rated 5 based on 1 product reviews

Pharmaceutical Doors  

Designed exclusively for interior pharmaceutical and medical environments where cleanliness is a must, the Tiger Pharmaceutical Duty Door Series is seamless and manufactured with all non-organic materials.

The core of the Tiger Pharmaceutical Duty Door consists of a 4mm cell polyproplene honeycomb surrounded by a rigid tubular FRP subframe. The skins for the door begin with the application of an "in-mold" 25-30 mil gel coat. Then a chopped strand glass fiber mat is applied to form the connective tissue, followed by a muscular bi-axial glass fiber structural reinforcement layer that further strengthens the door skins.

Finally, the composite skins are simultaneously fused onto both faces and all edges of the door under heat and pressure until cured - not only to the FRP subframe but to the entire polyproplene honeycomb core - forming a bond that fully integrates all the components. This highly advanced method of assembly using press-mold technology is only available from Tiger Door. Each door is factory finished with a specially formulated multi-component polyurethane industrial chemical coating for the semi-gloss color topcoat.

The Tiger Pharmaceutical Duty Door Series comes with a limited lifetime warranty and provides excellent service life and corrosion resistance for interior pharmaceutical and medical environments where cleanliness is a must.
Rated 5 based on 1 product reviews

Extreme Duty Hurricane  

Tiger Door has successfully tested its glazed and flush FRP door and frame units to meet or exceed the stringent requirements of the Florida Building Code (FBC), and the International Building Code (IBC) for hurricane rated openings. This product has been assigned Florida Product Approval Number FL7026 and is fabricated to Underwriters Laboratories manufacturing procedures ZHDL.R25222 and ZHCW.R25108.

In general, Tiger Door's Extreme Duty UL Listed Hurricane/Severe Windstorm Door Series have passed for single swing and pair orientations incorporating our Screwless FRP Vision Light System glazed with hurricane rated glass and utilizing a variety of standard builders hardware.

Up to 1-1/2 hour UL fire ratings available for flush single swing and pair orientations.

Please contact the factory for product rating availability based on your projects specific hurricane related needs.
Rated 5 based on 1 product reviews

Extreme Duty Fire Rated  

Tiger Door has successfully tested its FRP Doors and Frame units to both UL 10B (neutral pressure) and UL 10C/UBC 7-2 (positive pressure) test standards. These door and frame constructions blend the latest technologies in fire protection components with the attributes of fiberglass to provide the ultimate FRP UL fire rated barrier. Seamless designs utilizing concealed category A intuemescents, in combination with factory pre-finishing available in 3 standard, 24 custom, or project specific color matched colors, provide aesthetically pleasing FRP openings to satisfy the most demanding architectural requirements.

Rated 5 based on 1 product reviews

FRP Door Accessories  

Tiger Door offers a complete line of FRP accessories to enhance, compliment and complete the FRP openings. These accessories described below include Screwless Vision Light Kits, Louvers, Applied Moulding Appliques and FRP Thresholds.

Screwless Vision Lights Kits
If you're looking for non-fire rated FRP doors with a clean, vision light system, your search is over. Tiger Doors Screwless Vision Light System is a unique snap-together installation design that gives you a smooth, clean look without the need to use exposed fasteners.

Louvers
Tiger Door offers two types of FRP louvers that can be integrated to our non-fire rated Commercial and Heavy Duty FRP door series. Both styles of louvers come factory installed, and can be supplied with a fiberglass bug/insect screen. Louvers can be painted to match the color of the door or, when desired, with a different color.

Applied Moulding Applique
When your project calls for a more decorative look, Tiger Door offers an applied moulding appliqué system to enhance the appearance of the standard FRP door. These appliqués can be applied to any of our FRP door series including our 1-1/2 hour UL fire rated construction.

FRP Thresholds
If your FRP opening requires a threshold, Tiger Door can provide its own pultruded FRP threshold. These thresholds are 1/2" high x 5-1/2" wide and are drilled, countersunk, and cut to size up to 20' maximum length. Flat head threshold mounting anchors are provided based on the floor type specified at time of order.
Rated 5 based on 1 product reviews

FRP Door Frames  

All Tiger Door fiberglass frames are constructed with heavy walled fiberglass pultrusion profiles with bonded fiberglass reinforcements for hardware where required. The standard frame profile provided is a 5-3/4" double rabbeted, 2" face comparable with common hollow metal frame shapes.

Frames are provided standard with a mitered corner, and are provided in three pieces for field assembly prior to installation. A proprietary "no exposed" fastener system is used to attach frame jambs to the frame header. A choice of anchors is available for bolt in, grouted or bonded installation into various wall constructions.

Frames can be supplied as knock-down for wrapped wall installation or with chemically welded frame corners and throats. Expanded and compressed jamb depths, mullion profiles, 4" headers along with various other frame options are also available. UL Fire Ratings on most of the Tiger Door frame profiles are also available. Tiger Door offers a limited lifetime warranty on all frame products and bonded connections.
Rated 5 based on 1 product reviews

Fixed Window Series  

Tiger Door has a number of Fixed window products available. Fabricated from heavy walled fiberglass pultrusion profiles, Tiger offers both non-UL fire rated and UL fire rated designs.

The non-UL fire rated constructions available include everything from simple 4-sided to multi-section window wall units. A choice of anchoring systems are available for bolt-in, built-in or bonded in installations for various wall constructions.

The UL fire rated options outlined in the chart have been successfully tested in accordance with UL 9 and UBC 7-4 for a 4-sided single window configuration.

All of our fixed window systems are available in 3 standard and 24 optional pre-matched colors with custom color matching available.
Rated 5 based on 1 product reviews

Colors & Finishes  

Tiger Door ships all of its products finish painted with a 2-part semi-gloss polyurethane coating in the exact color chosen for the order. This finish coating provides an excellent appearance on the doors and frames and additionally provides a high resistance to water, chemicals, impacts and abrasions.

Tiger Door has 3 stock and 24 pre-matched colors available to choose from which are shown here. You can download our color chart, or contact us to obtain color chips of our stock and pre-matched colors for review.

If your project requires custom colors, they are available for an additional cost. To obtain your order with a custom color finish, you will need to supply us with a color chip or manufacturers paint color number and we will have our supplier provide a custom match.
Rated 5 based on 1 product reviews