CONTACT INFO
2095 Memorial Park Rd.
Gainesville, GA 30504
Phone: 866-897-7568
Would you like to see hosted content from Tower Sealants?
EMAIL
Request for informationTower Sealants Contact Us / RFI

Commercial Construction Sealant  

Premium-Grade, High-Performance, High-Movement, Single-Component, Construction Sealant

AU-1 is a highly elastic, non-sagging, high-performance construction sealant with extreme resistance to aging. Uniquely formulated from state of the art ingredients, including Aqueous Polyurethane Dispersion (PUD), which makes it an ideal sealant for commercial and industrial applications. AU-1 requires no mixing or priming to bond at the molecular level to most construction materials. AU-1 is paintable and will never bleed through the paint finish or create tacky surfaces, making it resistant to dirt pickup. Once cured AU-1 is exceptionally resistant to mold and mildew. AU-1 has outstanding UV resistance and maintains high elasticity and adhesion in all climates even after years of exposure. It is VOC compliant nationwide including all CARB and SCAQMD requirements. AU-1 can be used with confidence in all weather conditions and does not lose elasticity under constant, varying mechanical stress.

 

Rated 5 based on 1 product reviews

An extremely flexible patching product with outstanding adhesive properties. It is uniquely formulated to provide a permanent repair for cracks in a wide range of substrates without shiners. Substrates to include but not limited to: Concrete blocks, Tilt-Up, Stucco, Bricks, Hardboard, Wood siding, and EFIS wall systems.

AU-1 Elastomeric Patching Compound comes in 4 options:

 

Rated 5 based on 1 product reviews

Acrylic Urethane Sealant  

As the leader in water based sealant technology Tower Sealants has developed a new line of sealants that meet the rigid requirements of ASTM C-920. Tower Tech2™ is a one-component, high performance, gun-grade, Urethane Modified Acrylic Sealant that offers unsurpassed flexibility and adhesion.

Rated 5 based on 1 product reviews

Silicone Rubber Sealant  

Tower All Purpose 100% Silicone Rubber Sealant is a one-component, acid-curing, silicone sealant for general purpose sealing in do-it-yourself applications. Tower silicone cures at room temperature under the action of atmospheric moisture to give a permanently flexible silicone rubber. Tower silicone has excellent primerless adhesion and can be used for sanitary application. Commonly used on glass, tiles, ceramics, enamel, glazed tiles, varnished or painted wood; and some plastics.

Rated 5 based on 1 product reviews

Elastomeric Acrylic Caulks & Sealants  

Accura 230 TTS is a premium 100% acrylic elastomeric sealant that features superior elongation and recovery. It offers excellent durability, forms an airtight, water resistant seal and can be painted. Once cured, the bead is mildew resistant. Exceeds Fed. Spec TT@-00230C, Type-S, Class B and ASTM C-920, Grade NS, Class 12.5

Rated 5 based on 1 product reviews

A 100% Acrylic Sealant with silicone is designed for slower curing to allow for easier tooling. This caulk is available in brilliant white or off whites & meets the requirements of ASTM C-834 Type OP, Grade-18C. Available in white and off whites.

Rated 5 based on 1 product reviews

This product is designed to be used where an Acrylic Adhesive Sealant is ideal for sealing or setting windows, trim, doors, sinks, counters and a variety of substrates. Available in white & clear.

Rated 5 based on 1 product reviews

An extremely flexible patching product with outstanding adhesive properties. It is uniquely formulated to provide a permanent repair for cracks in a wide range of substrates without shiners. Substrates to include but not limited to: Concrete blocks, Bricks, Hardboard, Wood siding, Stucco, Tilt-Up and EFIS wall systems.

The CATEGORY 5 Elastomeric Patching Compound comes in 4 options:

 

Rated 5 based on 1 product reviews

This unique modified acrylic silicone is formulated to be spray painted immediately or brushed in just 30 minutes, without the phenomena of spider webbing. For best results this product should be tooled within 10 minutes after application. This caulk meets the requirements of ASTM C-834 Type OP, Grade -18 C. Available in white only.

Rated 5 based on 1 product reviews

A siliconized Acrylic Latex based caulk which can be used on a wide variety of substrates. EX-CELL forms a flexible, durable, airtight, water resistant seal that offers protection from environmental conditions at a value price. Meets the requirements of ASTM C-834.

Rated 5 based on 1 product reviews

A smooth, water-based, premixed spackling for patching holes, dents, scratches, and other defects on interior or exterior substrates like wood, plaster, sheetrock, stucco, or masonry easy to apply, tool and sand with soap and water clean up. Lite Wall features one coat aplication in most cases.

Rated 5 based on 1 product reviews

Tub & Tile is a quality siliconized acrylic adhesive caulk. It can be used on a wide variety of interior and exterior surfaces, delivering good adhesion and durability. Tub & Tile caulk forms a flexible, durable, airtight, water resistant seal that offers protection from enviromental conditions and features an easy to clean bead.

Rated 5 based on 1 product reviews

 Mortar & Stucco Repair is designed to repair cracks and defects in mortar, stucco, EIFS, stone, brick or block. This water-based acrylic product is used to repair or seal surfaces, such as stucco, EIFS, mortar joints, grout joints, fiber cement board, block, brick, concrete, stone, tile, wood and more. This ready to use patch combines Tower's best durability, flexibility and adhesion for lasting repairs. This easy-to-apply, 100% acrylic water-based product is textured so repairs can be blended in. The cured bead can be painted and will be mildew and UV resistant. Product is available in Gray and Beige.

Rated 5 based on 1 product reviews

Tower Tech3 is ideal for use on many commercial and residential house wraps, cement fiber board and numerous building substrates. Tower Tech3 can be applied to lightly damp surfaces and is designed to be used on interior and exterior windows, window and door installations. The cured product will not crack, crumble or shrink and adheres to most common construction materials; wood, metal, vinyl siding, masonry, concrete, brick, tile, plastic, drywall/plaster, glass and painted surfaces. Once applied, Tower Tech3 can be painted in 30 minutes and exposed to water in 1 hour.

Rated 5 based on 1 product reviews

Tower Expansion Joint & Vertical Sealant is designed to repair large or small vertical control or expansion joints. This is a single component, non-sag, water-based acrylic product is for use in vertical applications, such as concrete walls, brick walls, stucco walls, cement fiber board, concrete block and other masonry surfaces. Combines Tower's durability, flexibility and adhesion for lasting control joints and vertical crack repairs. Primeless application makes it easy-to-apply, 100% acrylic urethane acrylic based product is designed for many types of vertical joints. The cured material is mildew and UV resistant, can be painted and exceeds the performance requirements of ASTM C-920.

Rated 5 based on 1 product reviews

Tower Concrete Repair Sealant is designed to repair large or small cracks in concrete, brick or stone. This water-based acrylic product is for use on horizontal surfaces, such as sidewalks, garage floors, driveways, patios and more. 

 

Concrete Repair Sealant combines Tower's durability, flexibility and adhesion for lasting masonry crack repairs. Easy-to-apply, 100% modified acrylic latex water-based product is textured so repairs can be blended in. The cured bead(*) is mildew and UV resistant, can be painted and exceeds the performance requirements of ASTM C-834 type OP, Grade -18°C.

Rated 5 based on 1 product reviews