Generically strip doors are used to reduce energy loss and improve working environments by providing temperature control as well as a barrier to flying insects, dust, fumes, light, and/or noise.
They are available in 6", 8" 12", or 16" widths, clear or various colors, standard or USA low-temperature grades, and in "flat-smooth" or "ribbed" formats for industrial, commercial or retail applications such as walk-in coolers or freezers, loading docks, conveyor openings, and interior partitions.
In addition to the generic "flat-smooth" and "ribbed" formats, our strip doors are also available with our patented Tear Drop Edge strip material in 4", 8" or 12" widths. This material has a rounded or tear drop shaped bead running down both vertical edges which causes the material to hang straighter and seal better than generic strip doors, while making tearing across the face of the strip much less likely. As these strips overlap, they encapsulate a tiny pocket of air allowing the strips to separate more easily as well as creating an intermittent raised portion of material which provides the same benefit as ribbed material, but without the loss in visibility.
Heavy duty galvanized steel hardware for wall or header mount applications is the standard attachment system provided with our strip doors, but attachment systems can also be supplied for overhead door or sliding door applications, as well as our aluminum piano hinge system for walk-in box or conveyor openings.
Rated 5 based on 1 product reviews