ExoTite™ is a polymer-enhanced, asphalt-emulsion membrane designed for spray application. Its tough, high-performance composition includes excellent adhesion properties, exceeding ASTM C 836 requirements.
Rated 5 based on 1 product reviews
The monolithic ExoAir™ membrane continuously seals transition joints without seams or wrinkles. Its rugged physical properties enable it to easily withstand the rigors of construction and deliver reliable installed performance year after year. Asphaltic composition offers resistance to mold growth and bacterial attack, and spray application enables ExoAir to be applied at the rapid rate of up to 2,000 sq. ft per man-hour.
Rated 5 based on 1 product reviews
WARM-N-DRI® board is engineered to reduce hydrostatic pressure by providing a direct path for water to a positive drainage system and offers 20 years of proven, in-place performance.
Rated 5 based on 1 product reviews
DrainStar® Stripdrain For a complete barrier system in below-grade applications, complement ExoTite™ Waterproofing and WARM-N-DRI® foundation board with DrainStar® stripdrain.

You can achieve the same water collection area of a drain tile and gravel system with DrainStar. In fact, no gravel is required when DrainStar is installed on the footing next to WARM-N-DRI foundation board or other quality drainage mat.
Rated 5 based on 1 product reviews