924 Eterna-Sil Premium Silicone Roof Coating is a professional grade 100% silicone roof coating. This product is a high performance, solvent free, high solids, single component, moisture cure liquid applied silicone roof coating. #924 Silicone is an elastomeric and vapor permeable membrane exhibiting outstanding ponded water resistance for direct-bond application over architectural surfaces such as low-sloped or flat roofing systems, vertical walls, masonry, granulated BUR/Mod-Bit, granulated APP, concrete, metal, single-ply membranes and spray polyurethane foam (SPF) systems.
923 Eterna-Sil Premium Silicone Roof Coating is a professional-grade, solvent- based, liquid-applied, single component, moisture-cure silicone coating formulated to deliver direct-bond adhesion as a restoration and maintenance coating over most common roof substrates and membranes. #923 Eterna-Sil Silicone Roof Coating forms a durable, vapor permeable, watertight and weatherproof barrier that is resistant to degradation from natural weathering. The coating has excellent UV resistance, dries to a bright white “cool roof" finish which keeps roof surfaces cooler preventing thermal shock and extending the life of the roof.
901 HIGH SOLIDS ELASTOMERIC ROOF COATING, is a 100% ACRYLIC based high solids, heavy bodied elastomeric roof coating designed for all common roof substrates. Delivering the highest solids content of Tropical's acrylic coatings, #901 forms a seamless and flexible layer of protection for your roof. This durable coating is designed to seal and dramatically reduce the surface temperatures. #901 High Solids Elastomeric Roof Coating is formulated with UV reactive chemicals for enhanced film forming characteristics and dirt pickup resistance remaining bright white after weathering with only a 1.5 point drop in reflectivity values based on ASTM D7897 accelerated testing methods. #901 High Solid coating exhibits “best in class" thermal and IR resistance with a 0.92 emissivity rating.
9400 ETERNA SIL PREMIUM SILICONE MASTIC is a professional-grade, high-performing seam sealer and repair mastic for protection of seams, penetrations, and fasteners on various architectural surfaces and roofing substrates. Upon cure, #9400 forms a durable, breathable and water-resistant barrier that is resistant to degradation from UV and natural weathering.
TROPICAL ROOFING PRODUCTS " Best-in-Class " #2100 ALL WEATHER/ALL SEASON Rubberized Heavy Duty Commercial FLASHING CEMENT is specifically formulated for the professional roofer providing strong adhesion to wet and dry surfaces. Will bond under water for permanent repairs.
#2100 ALL WEATHER/ALL SEASON Heavy Duty Commercial flashing compound is manufactured with superior oxidized asphalts for extreme durability. With its high SBS rubber content and fortified with Power Gel Technology, #2100 will remain highly resilient, flexible and durable through all seasons. Special surfactants make this product adhere to most surfaces in wet or dry conditions.
#2100 ALL WEATHER/ALL SEASON FLASHING CEMENT is the premier repair compound that is easily spread and applied to repair splits, seams, cracks and holes in spudded gravel, mineral surfaced cap sheet, smooth surface asphalt roofs, most APP and SBS membranes and shingle roofs. It will seal areas around skylights, chimneys, vent pipes, gravel guards, down spouts, cracks in concrete and control joints on roofs. This product is an excellent utility mastic for use below grade. Will not run, slip, sag, or mud crack.
Recommended for flat commercial roofs, in locations where roof is exposed to high heat and is excellent for repairs on conventional BUR membranes where movement is expected to occur. RECOMMENDED SUBSTRATE APPLICATION - APP GRANULAR MEMBRANE , TORCH DOWN , TILE & METAL . NOT RECOMMENDED FOR SHINGLES . Meets ASTM D 4586 and ASTM D 3409. Miami-Dade NOA Compliant.
TROPICAL ROOFING PRODUCTS #509 ALL WEATHER MODIFIED MASTIC is a heavy duty commercial - grade rubber modified mastic specifically designed to be applied by the professional roofer under all weather conditions, wet or dry. #509 will bond under water for temporary or permanent repairs.
#509 ALL WEATHER MODIFIED MASTIC is specifically designed for use with modified bitumen membranes, base sheets and ply sheets. The modified properties provides excellent adhesion, elongation and recovery characteristics. #509 ALL WEATHER MODIFIED MASTIC adheres to all surfaces wet or dry. Can be used on all flashings, around skylights, gutters, crevices, seams, flashings and repairs on SBS modified membranes.
#509 ALL WEATHER MODIFIED MASTIC is excellent for repairs on conventional Built Up Roofing membranes where substrate movement is expected to occur. #509 ALL WEATHER MODIFIED MASTIC eliminates burn hazards associated with hot kettles and propane torches, and is ideal where their use is prohibited.
This product is formulated for repairs and seams on SBS Asphalt Modified Roll Roofing Sheets. Easy spreading and application in all weather conditions . Specially formulated for anti-sag properties and will not crack under high heat conditions,. Carefully mixed homogeneous blend of high-grade fibers, select asphalt, minerals, plasticizers, and aromatic hydrocarbons. Fortified with Power Gel Technology so it will remain highly resilient and durable through all seasons. Recommended Substrate application on BUR , SHINGLE , TILE , MOD BIT , CONCRETE & METAL. NOTE: DO NOT use on APP, TPO, EPDM, or PVC. Meets ASTM D 4586 and ASTM D 3409. Miami-Dade NOA Compliant.
#501 All-Weather Premium Mastic is a professional grade mastic with buttery smooth consistency fortified with Power Gel Technology that adheres to most surfaces wet or dry.
#501 All Weather Premium Roof Mastic is formulated for use with built-up systems, SBS modified bitumen membranes, base tile roofs sheets, ply sheets, shingles and other approved surfaces.
This product is easily spread and used to repair leaks, cracked spots, and holes in shingles. Easily applied around all flashings including skylights, gutters, and in all crevices. Readily adheres to all prepared surfaces by using trowel or glove. This Homogeneous and tough blend will not slip or mud crack. It will remain highly resilient and durable through all seasons in all weather. Recommended to be applied with cotton or yellow fabrics in a 3-course manner.
TROPICAL ROOFING PRODUCTS #101 is a multi-purpose professional grade asphaltic-based plastic cement. that adheres and spreads easily to all prepared surfaces including patching splits, seams and cracks in roof surfaces such as mineral surfaced cap sheet, smooth surface asphalt roofs, composition shingle, metal roofs and spudded gravel.
Tropical Roofing Products #101 can also be used for repairing areas around chimneys, skylites, vent pipes, gravel guards, down spouts, splits in concrete, and expansion joints on roofs.
Tropical Roofing Products #101 will not sag, slip or mud crack and remains highly resilient and durable throughout all seasons. Tropical Roofing Products #101 is a carefully mixed homogeneous blend of high-grade fibers, select asphalt, minerals, plasticizers and aromatic hydrocarbons. Meets ASTM D 4586 and ASTM D 3409. Miami-Dade NOA Compliant. APPLY AT A MINIMUM RATE OF 20 LINEAR FT PER GALLON WITH 4" WIDE 1/8" THICK APPLICATION . Apply with a trowel or knife.
Professional grade rubber modified soft and pliable mastic specially formulated for superior adhesion under severe cold and or wet surface conditions, even in driving rain or under water.
#508's unique formulation is designed for repairing leaks, cracked spots, holes in shingles, concrete, and steel or metal roofs. Fortified with Power Gel Technology so it will remain highly resilient and durable through all seasons. Meets ASTM D 4586 and ASTM D 3409. Miami-Dade NOA Compliant.
A multipurpose heavy consistency Plastic Cement for repairing leaks, cracked spots, holes in shingles, concrete and steel or metal roofs. #805 can be used on flashings around skylights, gutters, and in most crevices.
#805 is ready to use as it comes out of the pail and can be applied with a trowel or knife. #805 readily adheres to most prepared surfaces and will not sag, slip, or mud crack, and will remain highly resilient and durable through all seasons. Meets ASTM D 4586. Miami-Dade NOA Compliant.
TROPICAL ROOFING PRODUCTS™ #100 Plastic Roof Cement is a multi-purpose heavy consistency Plastic Cement for repairing leaks, cracked spots, holes in shingles, concrete and steel or metal roofs. #100 can be used on flashings around skylights, gutters, and in most crevices. #100 is ready to use as it comes out of the pail and can be applied with a trowel or knife. #100 readily adheres to most prepared surfaces and will not sag, slip, or mud crack, and will remain highly resilient and durable through all seasons. Apply at a minimum rate of 40 linear ft. per gallon with 4™ wide 1/8™ thick application.
TROPICAL ROOFING PRODUCTS™ # 931 - TIETEX® T326 POLYESTER is a stitch-bonded, high-performance fabric for use in cold applied restoration roofing and roof maintenance systems.
#931 - TIETEX® T326 POLYESTER comes with lay lines for one and two ply roof systems. It is ideal as the reinforcing component in cold process roofing and repair when used with water-based asphalt emulsion, acrylic coating, solvent type coatings, or mastics. Tear strength, puncture resistance, and tensile strength combined with elongation TIETEX® T326 POLYESTER has been shown in tests with asphalt emulsion and cutbacks to be far superior to conventional roofing felts weighing five to seven times as much.
#931-TIETEX® T326 POLYESTER is a polyester that will readily conform to irregular surfaces and standing seam metal roof decks. It is also much easier to handle and apply properly than other soft polyester sheets.
TROPICAL ROOFING PRODUCTS™ #932 - TIETEX® T272 POLYESTER is a heavy-duty stitch bonded high performance fabric for use in cold applied restoration roofing and roof maintenance systems.
#932 - TIETEX® T272 POLYESTER comes with lay lines for one and two ply roof systems. It is ideal as the reinforcing component in cold process roofing and repair using with water-based asphalt emulsion, acrylic coating, solvent type coatings, or mastics. Tear strength, puncture resistance, and tensile strength combined with elongation TIETEX® T272 POLYESTER has been shown in tests with asphalt emulsion and cutbacks to be far superior to conventional roofing felts weighing five to seven times as much.
#932-TIETEX® T272 POLYESTER is a polyester that will readily conform to irregular surfaces and standing seam metal roof decks. It is also much easier to handle and apply properly than other soft polyester sheets.