An Elegant, Versatile, and Durable Metal Roofing Solution.
DuraLock™ 100 is a premium snap-lock standing seam metal roofing system designed for homeowners who value both performance and aesthetics. This system's simplistic nail-strip design eliminates the need for securing clips, while its interlocking ribs provide a weather-tight seal without mechanical seaming. Manufactured by True Metal Supply, these 24ga and 26ga steel panels are the perfect choice for residential roofing projects Nationwide, offering the ultimate standard in True Durability.
Lifetime Warranty
Our painted metal roofing boasts an industry leading Non-Prorated, Transferable Limited Lifetime Warranty. That's True peace of mind for your home or business, ensuring your investment is protected for decades to come.
Made in America
We're committed to using American steel and American coatings on our products that are manufactured by American workers right here in East Tennessee and Western North Carolina. We take pride in supporting our local community.
Energy Efficient
Lower your utility bills. Every color for our DuraLock™ panel (even black) is Energy Star compliant and can save you 25% or more on annual cooling costs according to independent studies. It's a smart, sustainable choice for the environment.
Cost Effective
Value that outlasts asphalt. Think metal roofing is too expensive? When you consider the lifespan and maintenance, our standing seam outperforms every asphalt shingle roof while remaining significantly more affordable than slate or tile.
Standing Seam Metal Roofing
An Elegant, Versatile, and Durable Metal Roofing Solution.
DuraLock™ 100 is a premium snap-lock standing seam metal roofing system designed for homeowners who value both performance and aesthetics. This system's simplistic nail-strip design eliminates the need for securing clips, while its interlocking ribs provide a weather-tight seal without mechanical seaming. Manufactured by True Metal Supply, these 24ga and 26ga steel panels are the perfect choice for residential roofing projects Nationwide, offering the ultimate standard in True Durability.
Lifetime Warranty
Our painted metal roofing boasts an industry leading Non-Prorated, Transferable Limited Lifetime Warranty. That's True peace of mind for your home or business, ensuring your investment is protected for decades to come.
Made in America
We're committed to using American steel and American coatings on our products that are manufactured by American workers right here in East Tennessee and Western North Carolina. We take pride in supporting our local community.
Energy Efficient
Lower your utility bills. Every color for our DuraLock™ panel (even black) is Energy Star compliant and can save you 25% or more on annual cooling costs according to independent studies. It's a smart, sustainable choice for the environment.
Cost Effective
Value that outlasts asphalt. Think metal roofing is too expensive? When you consider the lifespan and maintenance, our standing seam outperforms every asphalt shingle roof while remaining significantly more affordable than slate or tile.
Elegant. Versatile. Durable.
DuraLock™ 150's snap-lock style standing seam panel, featuring a 1.5" rib height, offers streamlined installation and robust durability. Its interlocking design ensures quick assembly and superior resistance to leaks, while the rib height adds dimension and visual appeal to the roof. This panel is an ideal choice for both residential and commercial roofing projects, combining efficiency with aesthetic charm.
Lifetime Warranty
Our painted metal roofing boasts an industry leading Non-Prorated, Transferable Limited Lifetime Warranty. That's peace of mind.
Made in America
We're committed to using American steel and American coatings on our products that are manufactured by American workers right here in East TN.
Energy Efficient
Every paint color for our DuraLock™ 150 (even black) can save you 15-25% on cooling costs according to independent studies.
Cost Effective
Think metal roofing is too expensive? Think again. Our standing seam outperforms every asphalt shingle roof on the market and is significantly less expensive than slate or tile systems.
Bold. Versatile. Dependable.
Introducing TrueLock™ 175 Standing Seam, a premium metal roofing option with a bold 1.75" rib height design. This clip-lock, concealed fastened system is available in durable 26ga or 24ga steel and can be utilized on solid decking or open framing.
TrueLock™ 175 is the perfect choice for homeowners who want a dependable and long-lasting roofing product. Plus, this system can be utilized on slopes as low as 1:12, making it a versatile option for any project.
Lifetime Warranty
Our painted metal roofing boasts an industry leading Non-Prorated, Transferable Limited Lifetime Warranty. That's peace of mind.
Made in America
We're committed to using American steel and American coatings on our products that are manufactured by American workers right here in East TN.
Energy Efficient
Every paint color for our TrueLock™ panel meets Energy Star rating guidelines and can save you 15-25% on cooling costs according to independent studies.
Cost Effective
Think metal roofing is too expensive? Think again. Our standing seam outperforms every asphalt shingle roof on the market and is significantly less expensive than slate or tile systems.
Durable. Secure. Reliable.
At True Metal Supply, we understand that your roof is one of the most critical components of your building's integrity. That's why we're proud to offer MechLock™, our premium mechanically seamed metal roofing system. Engineered for exceptional performance and longevity, MechLock™ provides a robust, weather-tight barrier that protects your investment for decades to come.
Unlike traditional snap-lock systems, MechLock™ utilizes a specialized mechanical seaming process to create an incredibly strong and impenetrable bond between panels. Available in three profiles, MechLock™ is intalled using an electric seamer to fold and crimp the edges of adjacent panels together, forming a continuous, watertight seam. This eliminates the need for clips or sealants that can degrade over time, ensuring a superior, long-lasting connection.
Lifetime Warranty
Our mechanically seamed, painted metal roofing boasts an industry leading Non-Prorated, Transferable Limited Lifetime Warranty. That's peace of mind.
Made in America
We're committed to using American steel and American coatings on our products that are manufactured by American workers in Tennessee and North Carolina.
Energy Efficient
Every paint color for our MechLock™ panel meets Energy Star rating guidelines and can save you 15-25% on cooling costs according to independent studies.
Unmatched Performance
Mechanically seamed standing seam metal roofing systems like our MechLock™ systems are known for providing a lifetime of unparalleled performance in the harshest conditions.
Through-Fastened Metal Roofing
Strong. Durable. Easy to Install
PBR-Panel is the ultimate solution for your roofing and siding needs. Perfect for commercial, industrial, agricultural, and residential applications, PBR-Panel features a robust ribbed design that ensures exceptional strength and durability. Its innovative Purlin Bearing Rib (PBR) construction enhances load-bearing capacity and guarantees a tight overlap, offering superior protection against the elements.
Crafted from high-quality steel, PBR-Panel promises long-lasting performance with minimal maintenance. Available in a variety of colors and finishes, it not only delivers structural integrity but also adds aesthetic value to any project. Choose PBR-Panel for a reliable, stylish, and easy-to-install option that stands the test of time.
Versatile Design
Commercial or residential, roof or wall, horizontal or vertical wall applications, PBR-Panel is extremely versatile!
Made in America
We're committed to using American steel and American coatings on our steel siding products that are manufactured by American workers.
Easy Install
Exposed fasteners and wide panel coverage make the PBR panels a quick and efficient install for roof and wall panel projects.
Heavy Duty
Made from 26ga, 24ga or 22ga steel, PBR panels are remarkably strong and can be used on roof pitches as low as 0.5/12 (with solid decking).
Durable Metal Roofing & Siding
Tuff-Rib is the industry standard for through-fastened metal roofing and siding. Engineered for longevity, these 29ga and 26ga steel panels provide a cost-effective solution for residential homes, pole barns, and light commercial buildings. With a 36" coverage area and built-in anti-siphon grooves, Tuff-Rib delivers the 'True Durability' required for harsh weather environments.
Lifetime Warranty
Gain permanent peace of mind with our industry-leading non-prorated warranty. Unlike standard warranties, ours is fully transferable, increasing your home's resale value and ensuring long-term protection against the elements.
Made in America
Support local industry with metal panels forged from 100% American steel and protective coatings. Our Tuff-Rib panels are manufactured by skilled workers in East TN, ensuring high-quality craftsmanship and a reduced carbon footprint from local shipping.
Energy Efficient
Lower your utility bills with solar-reflective coatings. Independent studies show our Tuff-Rib panels, including black, can reduce cooling costs by 15-25% by reflecting infrared radiation and reducing attic heat gain.
Cost Effective
Stop overpaying for temporary roofs. Tuff-Rib is dollar-for-dollar competitive with premium asphalt shingles. Invest in the durability of 29-gauge steel for the same initial cost as shingles, while saving thousands in long-term maintenance and replacement.
Versatile. Long-Lasting. Durable
Corrugated metal panels, a classic choice for roofing and siding, are celebrated for their enduring charm. With its distinctive sine-wave pattern, the 7/8" Corrugated Metal Panel offers versatility, suitable for vertical or horizontal installation in various projects.
Installation of the through fastened corrugated panel is straightforward on either a solid substrate or open framing. Known for its exceptional structural integrity, this panel is engineered to withstand the elements, ensuring longevity and durability.
Versatile Design
While 7/8" Corrugated Metal Panels are used for metal roofing, they may also be installed vertically or horizontally in wall applications!
Made in America
We're committed to using American steel and American coatings on our steel siding products that are manufactured by American workers.
Fast & Easy Install
Exposed fasteners and wide panel coverage make 7/8" Corrugated Panels a quick and efficient install for roof and wall panel projects.
Timeless Design
7/8" Corrugated Metal Panels are an extremely popular roofing and wall panel. The sine-wave profile compliments classic and modern designs.
The Original Wavy Metal Panel
The 2.5" Corrugated Panel is a timeless, high-performance steel solution designed for both roofing and siding applications. Characterized by its iconic, rhythmic wave pattern, this panel provides exceptional structural strength and a classic aesthetic that bridges the gap between traditional agricultural roots and modern industrial design.
Engineered for maximum versatility, these panels can be installed horizontally for a contemporary, elongated look that emphasizes architectural lines, or vertically for a traditional finish that facilitates superior water and debris runoff.
Versatile Design
While 2.5" Corrugated Metal Panels are used for metal roofing, they may also be installed vertically or horizontally in wall applications.
Made in America
We're committed to using American steel and American coatings on our metal roof & siding products that are manufactured by American workers.
Fast & Easy Install
Exposed fasteners and wide panel coverage make 2.5" Corrugated Panels a quick and efficient install for roof and wall panel projects.
Timeless Design
2.5" Corrugated Metal Panels are an extremely for rustic roof and wall applications and also find their way into interior design applications.
Classic 5V Metal Roofing
5V Crimp metal roofing is a classic, versatile roofing option known for its distinct "V" ribs and clean, traditional look. Popular in both residential and agricultural settings, 5V Crimp offers a lightweight yet durable solution that withstands harsh weather conditions, including high winds and heavy rain. Its exposed fastener design simplifies installation, making it a cost-effective choice for many applications. Available in a variety of colors and finishes, 5V Crimp combines aesthetic appeal with practical performance, ensuring long-lasting protection for any structure.
Lifetime Warranty
Gain permanent peace of mind with our industry-leading non-prorated warranty. Unlike standard warranties, ours is fully transferable, increasing your home's resale value and ensuring long-term protection against the elements.
Made in America
Support local industry with metal panels forged from 100% American steel and protective coatings. Our 5V-Crimp panels are manufactured by skilled workers ensuring high-quality craftsmanship and a reduced carbon footprint from local shipping.
Timeless Appearance
Achieve a classic, high-end look with our 5V-Crimp metal roofing panels, the standard for traditional farmhouse and coastal styles. A wide range of color options ensures an aesthetic the matches your project.
Cost Effective
Stop overpaying for temporary roofs. 5V-Crimp competitive with premium asphalt shingles. Invest in the durability of 26 and 29-gauge steel for the same initial cost as shingles, while saving thousands in long-term maintenance and replacement.
Metal Siding and Wall Panels
The elegance of traditional siding with the strength of steel.
True Board and Batten vertical steel siding offers the beautiful look of realistic vertical wood siding, without the hassle of preventative maintenance. Steel Board and Batten siding features industry leading WeatherXL™ Crinkle textured paint finish from Sherwin-Williams on a concealed fastened panel for a seamless finish, and breathtaking aesthetic. Unlike wood siding, steel Board and Batten aren't susceptible to termite damage, doesn't chip, crack, or split, doesn't need repainted, and is extremely energy efficient.
Lifetime Warranty
Our Inspire™ metal siding boasts a Limited Lifetime Warranty that is non-prorated, and transferable, increasing the value of your home and giving you peace of mind.
Made in America
We're committed to using American steel and American coatings on our metal roofing and siding products. All of our products are made in America by local American workers.
Energy Efficient
Lower your utility bills with Board & Batten siding. Our cool-coating paint finishes reflect solar energy, significantly increasing your home's energy efficiency.
Zero Maitenance
Unlike wood siding, Board & Batten steel siding won't rot, crack, split, or allow termite damage. It's also more durable, energy efficient, and cost effective than vinyl or synthetic B&B options.
The elegance of traditional siding & soffit with the strength of steel.
Flush-Lock Metal Soffit / Metal Siding offers a sleek, modern appearance with its smooth, flush wall profile and concealed fastener system. Designed for versatility, it can be installed vertically or horizontally, making it ideal for residential and commercial applications.
Beyond siding, it's also perfect for soffits and under-decking, providing a clean, durable finish that enhances both aesthetics and performance.
Lifetime Warranty
Our painted metal siding/soffit boasts a 40-Year Paint Warranty backed by paint industry leader Sherwin-Williams. True Metal Supply extends that warranty for life.
Made in America
We're committed to using American steel and American coatings on our steel siding/soffit products that are manufactured by American workers.
Energy Efficient
Every paint color for our Flush-Lock is energy efficient and can result in significant savings on energy costs for your home.
Cost Effective
Think steel siding/soffit is expensive? Think again. Flush-Lock is extremely competitive with real wood siding and lasts much longer.
Designed to Inspire™
Metal Siding & Soffit Planks
Inspire™ Steel Siding delivers the warmth of wood with the strength of steel, offering a refined exterior solution. Available in 2 distinct plank sizes - and a range of solid & woodgrain finishes - Inspire™ elevates curb appeal while providing lasting durability. Its s-lock system allows for a clean installation with a sleek 0.5" reveal - perfect for vertical or horizontal applications to suit your architectural style.
Inspire™ provides versatility and low maintenance of steel for residential spaces, as well as commercial applications. With precision-formed planks & fade-resistant color options, it's the smart choice for builders & homeowners who want lasting beauty.
Lifetime Warranty
Our Inspire™ metal siding boasts a Limited Lifetime Warranty that is non-prorated, and transferable, increasing the value of your home and giving you peace of mind.
Made in America
We're committed to using American steel and American coatings on our metal roofing and siding products. All of our products are made in America by local American workers.
Energy Efficient
Lower your utility bills with Inspire™ Metal Plank siding. Our cool-coating paint finishes reflect solar energy, significantly increasing your home's energy efficiency.
Zero Maintenance
Compare the cost of Inspire™ steel siding to real wood or synthetic. Inspire™ siding is a cost-effective alternative to real wood that doesn't rot, crack, split, or need repainted or sealed.
Durable Metal Roofing & Siding
Tuff-Rib is the industry standard for through-fastened metal roofing and siding. Engineered for longevity, these 29ga and 26ga steel panels provide a cost-effective solution for residential homes, pole barns, and light commercial buildings. With a 36" coverage area and built-in anti-siphon grooves, Tuff-Rib delivers the 'True Durability' required for harsh weather environments.
Lifetime Warranty
Gain permanent peace of mind with our industry-leading non-prorated warranty. Unlike standard warranties, ours is fully transferable, increasing your home's resale value and ensuring long-term protection against the elements.
Made in America
Support local industry with metal panels forged from 100% American steel and protective coatings. Our Tuff-Rib panels are manufactured by skilled workers in East TN, ensuring high-quality craftsmanship and a reduced carbon footprint from local shipping.
Energy Efficient
Lower your utility bills with solar-reflective coatings. Independent studies show our Tuff-Rib panels, including black, can reduce cooling costs by 15-25% by reflecting infrared radiation and reducing attic heat gain.
Cost Effective
Stop overpaying for temporary roofs. Tuff-Rib is dollar-for-dollar competitive with premium asphalt shingles. Invest in the durability of 29-gauge steel for the same initial cost as shingles, while saving thousands in long-term maintenance and replacement.
Where modern meets industrial.
The 7.2 Box Rib Steel Siding panels boast a robust, structural build ideal for wall and roofing installations. With exposed fasteners and ample coverage, the 7.2 Box Rib is adaptable for both horizontal and vertical siding setups.
Installation of the 7.2 Box Rib panel is quick and easy on either solid substrate or open framing. Its contemporary industrial appearance adds aesthetic appeal to any project, making it a tastefully crafted panel profile.
Versatile Design
7.2 Box Rib panels can be installed vertically or horizontally in wall applications. Plus, these panels may also be used for roofing!
Made in America
We're committed to using American steel and American coatings on our steel siding products that are manufactured by American workers.
Easy Install
Exposed fasteners and wide panel coverage make the 7.2 Box Rib panels a quick and efficient install for roof and wall panel projects.
Heavy Duty
Featuring clean lines and large rib profiles, the 7.2 Box Rib Steel Siding is extremely strong and can be used in structural applications.
Versatile. Long-Lasting. Durable.
Corrugated metal panels, a classic choice for roofing and siding, are celebrated for their enduring charm. With its distinctive sine-wave pattern, the 7/8" Corrugated Metal Panel offers versatility, suitable for vertical or horizontal installation in various projects.
Installation of the through fastened corrugated panel is straightforward on either a solid substrate or open framing. Known for its exceptional structural integrity, this panel is engineered to withstand the elements, ensuring longevity and durability.
Versatile Design
While 7/8" Corrugated Metal Panels are used for metal roofing, they may also be installed vertically or horizontally in wall applications!
Made in America
We're committed to using American steel and American coatings on our steel siding products that are manufactured by American workers.
Fast & Easy Install
Exposed fasteners and wide panel coverage make 7/8" Corrugated Panels a quick and efficient install for roof and wall panel projects.
Timeless Design
7/8" Corrugated Metal Panels are an extremely popular roofing and wall panel. The sine-wave profile compliments classic and modern designs.
The Original Wavy Metal Panel
The 2.5" Corrugated Panel is a timeless, high-performance steel solution designed for both roofing and siding applications. Characterized by its iconic, rhythmic wave pattern, this panel provides exceptional structural strength and a classic aesthetic that bridges the gap between traditional agricultural roots and modern industrial design.
Engineered for maximum versatility, these panels can be installed horizontally for a contemporary, elongated look that emphasizes architectural lines, or vertically for a traditional finish that facilitates superior water and debris runoff.
Versatile Design
While 2.5" Corrugated Metal Panels are used for metal roofing, they may also be installed vertically or horizontally in wall applications.
Made in America
We're committed to using American steel and American coatings on our metal roof & siding products that are manufactured by American workers.
Fast & Easy Install
Exposed fasteners and wide panel coverage make 2.5" Corrugated Panels a quick and efficient install for roof and wall panel projects.
Timeless Design
2.5" Corrugated Metal Panels are an extremely for rustic roof and wall applications and also find their way into interior design applications.
Redefining the modern facade
Redefine your structure's silhouette with the Wave Panel, a high-performance steel siding system designed for those who refuse to choose between industrial strength and architectural elegance.
Featuring a subtle, rolling profile, the Wave Panel creates a dynamic play of light and shadow that breathes life into any facade. Whether you're aiming for a sleek modern aesthetic or a rugged contemporary look, this system delivers a seamless finish that stands the test of time.
Dual Orientation
Engineered for ultimate versatility, Wave Panel can be installed horizontally for a grounded, expansive feel or vertically to add height and dramatic visual impact.
Low Maintenace
The Wave Panel is concealed fastened and designed to endure the elements with minimal upkeep. Clip fastening allows the panels to "float" and mitigate oil canning effects.
Architectural Fluidity
The unique "wave" contour minimizes harsh glare, providing a more sophisticated texture. The distinct shadow lines give your building a high end custom-fabricated aesthetic.
Built to Last
Manufactured from high quality, American steel, Wave Panel offers superior resistance to weather, impact, and fire, ensuring the siding on your investment looks new for decades.
Natural Beauty.
Locked In.
Our Bellara Plank, flush-lock steel siding series stands as the perfect selection for both residential and commercial ventures. These concealed-fastened, 12-foot planks boast remarkable adaptability, fulfilling a spectrum of needs with vertical or horizontal applications and the convenience of interlocking a variation of widths.
Mimicking the allure of natural wood, yet forged from enduring steel, our siding is built to endure the test of time. For enthusiasts of woodgrain aesthetics, our Bellara planks deliver a hyper-realistic look, all while alleviating concerns about the environmental impact of real wood.
Lifetime Warranty
This limited lifetime warranty assures the product will not crack, flake or peel to a visual extent. It also protects against chalking and color changes.
Woodgrain Patterns
Bellara woodgrain patterns starts with elegant, aged wood grains. Ultra-high-resolution imaging captures the intricacies of all the grains & knots.
Energy Efficient
Every paint color for our Bellara Plank steel siding is energy efficient and can result in significant savings on energy costs for your home.
Cost Effective
Steel Bellara Plank siding is extremely competitive with real wood siding & lasts much longer. It's also very competitive with similar steel siding!
Sleek. Durable. Versatile
True Metal Supply Aluminum Composite Material wall panel systems offer incomparable design flexibility to achieve a dramatic finished appearance and impact. Manufactured to exacting tolerances and standards using state-of-the-art computerized equipment, these systems meet the industry's highest performance testing standards and requirements. A wide variety of available material sizes and finishes provides an endless array of design options. Simplicity of design coupled with True Metal Supply's renowned attention to quality results in an unmatched finished product that exceeds the expectations of the designer, contractor, and building owner alike.
ACM 1000
Watertight, sealed joint design
Non-sequential installation
Easy, economical installation
ACM 2000
Sequentially installed rear-ventilated rain screen system
No exposed fasteners
Proprietary extruded aluminum attachment system
Unique design allowing for efficient installation
ACM 3000
Minimal, cost effective design
Quick and easy installation
Non-sequential installation
ACM 4000
Variable panel thickness available
Insulated core
Fully laminated for drop-in installation
ACM 5000
Maximum 16′ length available
Hairline or standard reveal joints available
Quick and easy installation
Metal Shingles
Unmatched Durability.
North Ridge Metal Slate is the next big "dupe" in shingles! While nearly indiscernible from traditional slate, steel slate will out perform the standard any day and has the advantage of a consistent aesthetic. No deteriorating or crumbling means your roof will keep that beautiful, natural slate look for years to come.
Lifetime Warranty
This limited lifetime warranty assures the product will not lose impact resistance, burn, support combustion, or perforate as a result of corrosion.
Cost Effective
Think North Ridge Metal Slate is out of your price range? You might be surprised at how affordable and cost competitive these metal shingles truly are!
Energy Efficient
Quality finishes include reflective pigments for energy efficiency. By keeping heat out of the attic, air conditioning loads are reduced and energy savings occur.
Certified Premium
North Ridge Metal Slate has passed the Miami Dade approval, Florida building code and Texas Department of Insurance approval, along with being UL tested for wind, fire & hail.
Gorgeous. Modern. Inspired.
Don't compromise aesthetics or performance! Unlike traditional cedar shakes, our Cedar Creek Metal Shakes won't split, warp, mold or rot. However, because the thicker profile creates a shadow line, True's Cedar Creek Metal Shakes are indistinguishable from cedar shake when installed.
Lifetime Warranty
This limited lifetime warranty assures the product will not lose impact resistance, burn, support combustion, or perforate as a result of corrosion.
Cost Effective
Think Cedar Creek Metal Shakes are out of your price range? You might be surprised at how affordable and cost competitive these metal shingles truly are!
Energy Efficient
Quality finishes include reflective pigments for energy efficiency. By keeping heat out of the attic, air conditioning loads are reduced and energy savings occur.
Certified Premium
Cedar Creek Metal Shake has passed the Miami Dade approval, Florida building code and Texas Department of Insurance approval, along with being UL tested for wind, fire & hail.
Natural. Light. Cost Efficient.
Coastal Wave Metal Barrel Tiles are lighter than concrete or clay, delivering substantial savings in structural costs. These metal tiles mimic terracotta beautifully. Plus, screws are discreetly placed in shadowed areas to mimic the look of natural clay – but still offer unprecedented water-tightness and protection from high winds and driving rains.
Lifetime Warranty
This limited lifetime warranty assures the product will not lose impact resistance, burn, support combustion, or perforate as a result of corrosion.
Cost Effective
Think Coastal Wave Metal Tile is out of your price range? You might be surprised at how affordable and cost competitive these metal shingles truly are!
Energy Efficient
Quality finishes include reflective pigments for energy efficiency. By keeping heat out of the attic, air conditioning loads are reduced and energy savings occur.
Certified Premium
Coastal Wave Metal Tile has passed the Miami Dade approval, Florida building code and Texas Department of Insurance approval, along with being UL tested for wind, fire & hail.
Strong. Rustic. Simple.
The Decra Shake XD line of stone-coated metal roofing products provides the rustic tones and architectural details of hand-split wood shake roofs backed by the high-performance, low-maintenance and element-resistant strength of steel. Plus, it has a unique, hidden fastening system and is installed direct-to-deck.
Lifetime Warranty
This limited lifetime warranty assures protection against high winds and hailstone. A 30 year limited warranty on the finish guarantees further peace of mind.
Cost Effective
Think Decra Shake XD is out of your price range? You might be surprised at how affordable and cost competitive these metal shingles truly are!
Energy Efficient
This roofing system creates an airspace between the panel & roof deck - keeping it cooler in the summer & reducing ice damming in the winter.
Certified Premium
Decra Shake XD has protective layers to deliver long life performance with Class A Fire Rated Material, Best In Class Weight-To-Strength Ratio and more!
Depth. Dimension. Durability.
The Decra Shingle XD line of stone-coated metal roofing products was architecturally designed to feature thick-cut edges that provide the dimensionality of asphalt shingles, but last two to three times longer. Get the depth and dimension of architectural shingles with the durability of stone-coated steel.
Lifetime Warranty
This limited lifetime warranty assures protection against high winds and hailstone. A 30 year limited warranty on the finish guarantees further peace of mind.
Cost Effective
Think Decra Shingle XD is out of your price range? You might be surprised at how affordable and cost competitive these metal shingles truly are!
Energy Efficient
This roofing system creates an airspace between the panel & roof deck - keeping it cooler in the summer & reducing ice damming in the winter.
Certified Premium
Decra Shingle XD has protective layers to deliver long life performance with Class A Fire Rated Material, Best In Class Weight-To-Strength Ratio and more!
Authentic. Traditional. Stylish.
Decra Villa Tile achieves the classic look of semi-cylindrical Spanish tiles without sacrificing durability or longevity. Not only is the stone-coated metal highly durable, the stone-coated texture provides a natural, appealing aesthetic to your roofing system.
Lifetime Warranty
This limited lifetime warranty assures protection against high winds and hailstone. A 30 year limited warranty on the finish guarantees further peace of mind.
Cost Effective
Think Villa Stone-Coated Steel Tile is out of your price range? You might be surprised at how affordable and cost competitive these metal shingles truly are!
Energy Efficient
This roofing system creates an airspace between the panel & roof deck - keeping it cooler in the summer & reducing ice damming in the winter.
Certified Premium
Decra Villa Tile has protective layers to deliver long life performance with Class A Fire Rated Material, Best In Class Weight-To-Strength Ratio and more!
Unique. Timeless. Beautiful.
Imagine protecting your home and the ones you love with one of the most elegant yet durable metal roofs on the market. Great American Steel Shake is a metal roofing system that combines the stunning aesthetic of cedar shakes with the timeless endurance and efficiency of metal roofing systems.
Lifetime Warranty
This limited lifetime, non-pro-rated warranty is transferrable to new homeowners making your roof an asset and increasing your home's value.
Made in America
Manufactured in Piqua, Ohio, Every component of this roof – top quality steel, paint, coatings, and accessories – is manufactured in the United States
Energy Efficient
PVDF finishes include reflective pigments for energy efficiency. By keeping heat out of the attic, air conditioning loads are reduced and energy savings occur.
Certified Premium
Great American Steel Shake is Certified Premium by the Metal Construction Association through its Roofing Panel Certification Program.
Traditional, Elegant, Permanent Metal Shingles
Experience the timeless look of classic shingles paired with the unmatched resilience of American-made steel. Unlike standard asphalt, wood, or composition shingles that begin to degrade and lose granules immediately after installation, Centura Steel Shingles are engineered for a lifetime of performance. We bridge the gap between architectural beauty and industrial-grade protection, providing homeowners with a permanent roofing solution that elevates curb appeal while standing up to extreme weather.
Lifetime Warranty
Protect your investment with a transferable lifetime roofing warranty. Unlike standard warranties that lose value over time, our non-pro-rated coverage remains at 100% value, increasing your home's resale price and providing long-term peace of mind for future homeowners.
Made in America
Centura Steel Shingles are manufactured in Piqua, Ohio, using 100% American-sourced steel, coatings, and components. By choosing USA-made roofing materials, you support local industry while ensuring the highest quality standards for domestic metal production.
Energy Efficient
Lower your utility bills with advanced cool roof technology. Our high-performance PVDF finishes utilize infrared-reflective pigments to repel solar heat. This reduces attic temperatures and slashes air conditioning loads, making your home more sustainable and cost-effective.
Certified Premium
Centura is recognized as a Certified Premium product by the Metal Construction Association (MCA). This elite designation, awarded through a rigorous Roofing Panel Certification Program, guarantees that our steel shingles meet the industry's highest standards for material thickness, paint quality, and durability.
Ornate Victorian Metal Shingles. 19th Century Elegance Meets Lifetime Steel
Step back in time with the enduring beauty of Victorian metal shingles, a premium roofing solution that marries historic architectural elegance with modern durability. Our embossed metal roof shingles capture the intricate decorative patterns of the 19th century, including classic fish scale, diamond, and horseshoe designs, perfect for Victorian home restoration or adding vintage charm to new construction in Knoxville, TN.
Crafted from 24-gauge or 26-gauge steel with a protective Galvalume coating, these lightweight, fire-resistant shingles offer exceptional longevity and weather resistance, ensuring your roof stands the test of time. With concealed fasteners and a low-maintenance finish, our Victorian metal roofing provides superior energy efficiency and a truly distinctive aesthetic for your historic home roofing project.
50 Year Warranty
Protect your investment with a comprehensive 50-year warranty. Our Victorian Metal Shingles are engineered for a 50+ year service life, offering superior structural protection and long-term peace of mind compared to 20-year asphalt alternatives.
Made in America
Support domestic craftsmanship with shingles manufactured in the USA. We use high-tensile American Galvalume® steel, providing a corrosion-resistant substrate that meets strict domestic quality standards for historic and modern coastal applications.
Energy Efficient
Reduce your carbon footprint and cooling costs. Victorian shingles feature high Solar Reflectance Index (SRI) ratings, using Galvalume and premium coatings to reflect infrared heat away from your home, maintaining a temperate interior even in direct sunlight.
Weather Resistant
Eliminate leak points with our four-way interlocking technology. With no exposed fasteners, these shingles create a seamless, watertight barrier that is exceptionally resistant to high winds, heavy snow loads, and saltwater corrosion.
Buildings
Post Frame Buildings with Steel Trusses
Our post frame buildings (commonly called pole barns or pole barn kits) offer an easy setup utilizing steel trusses that are built especially for post frame applications. These steel trusses combined with our metal roofing materials offer a beautiful & durable post frame building for your barn, carport, RV cover, entertainment area or wherever else your imagination takes you!
The versatility of post frame building kits with steel trusses allows you to build structures anywhere from 8' to 100' clearspan and 10' truss spacing.
Durable
Unlike wood, steel trusses won't rot, aren't susceptible to termite damage, and have welded joints that create superior strength.
Made in America
We're committed to using American made steel trusses that are manufactured by American workers.
Maximum Space
Our parallel chord steel trusses create for maximum overhead clearance allowing you more storage space.
Easy & Cost Effective
Post Frame requires less material & labor to assemble, which means more money in your pocket - especially with our steel trusses.
Simple. Easy. Superior Strength.
Our parallel chord steel trusses create maximum overhead clearance, allowing you more storage space. With clearspans from 8' to 100' for gable trusses and up to 30' for lean-to trusses, your building possibilities are extremely flexible!
Plus, replacing wood trusses with steel trusses will reduce labor & wood materials, putting more money back into your pocket. And the best part? Steel trusses make your building setup SO SIMPLE. Design your build with our Steel Trusses to see your building kit, and we'll send you a free quote!
Gable Truss
Gable Trusses are parallel chord “gable" style trusses that are joined at the apex by bolts. They are typically used for primary roof support for buildings. All steel gable trusses are clearspan.
Snoot Truss
Snoot Trusses are a type of cantilever truss that is only supported on one side. They are typically used for awnings or eyebrows over doors, windows, and walkways.
Lean-To Truss
Lean-To Trusses are parallel chord, monoslope style trusses. They are typically used for porches, sheds, or other single slope
Bar Joist Truss
Bar Joists (also referred to as Header Trusses) are parallel chord joists that do not have a slope. They are typically used for extend the bay spacing between posts to allow for wider bays, doors, etc.
Durable
Unlike wood, steel trusses won't rot, aren't susceptible to termite damage, and have welded joints that create superior strength.
Made in America
We're committed to using American made steel trusses that are manufactured by American workers.
Maximum Space
Our parallel chord steel trusses create for maximum overhead clearance allowing you more storage space.
Cost Effective
Steel trusses require far less material than wood trusses. Less material and less labor means more money in your pocket.
Doors and Windows
The Plyco 99 Series pre-hung door is one of our most popular doors with years of top engineering and customer satisfaction. It includes full perimeter weather stripping, universal swing feature, and is fully reversible in the 3 ½" thick jamb.
A polyurethane foam core reduces sound and possesses superior insulating qualities. This pre-hung, insulated utility door is a perfect entry door solution for post frame buildings, out buildings, garages, carports, and utility buildings.
Highlights:
Durable and Attractive Polar White Finish
Full Perimeter Weather Stripping
4-Way Universal
Roll Up Door
Our roll up doors are ideal for carports, barns, sheds and self-storage/commercial unit mix. These industry-leading 3rd Generation roll-up doors are manufactured to be durable and easy to install with little maintenance required.
Highlights:
Simple installation
26 gauge door curtain
Dead axle & barrel assembly for smoother operation
Maintenance Free & Aesthetically Pleasing Vinyl, Horizontal & Vertical Sliding Windows
These timeless vinyl windows will beautifully frame your view while providing optimum thermal performance. Strong fusion-welded construction, insulated glass, and multi-chambered frame all provide energy efficiency and seal out the elements.
Horizontal Sizes:
36" X 24"
36" X 36"
48" X 36"
Vertical Sizes:
36" X 36"
36" X 48"
36" X 60"
Metal Soffit
Easy installation. Professional results.
SpeedLap Steel Soffit is designed for fast, clean installation with an overlapping profile that delivers strength, style, and ease of use. Available in both vented and solid configurations, it promotes proper ventilation where needed while maintaining a streamlined appearance across rooflines.
Manufactured from high-quality steel, SpeedLap resists weather, pests, and rot for long-lasting performance. With a wide variety of color options to match any exterior, it's the perfect solution for residential and commercial applications alike.
Lifetime Warranty
Our painted metal soffit (w/ 36 smooth, textured, & wood-grain colors) boasts a 40-Year Paint Warranty backed by paint industry leader Sherwin-Williams.
Made in America
We're committed to using American steel and American coatings on our steel soffit products that are manufactured by American workers.
Easy to Install
This easy-to-install metal soffit can be used as a vented or solid steel soffit solution for post-frame buildings, residential soffit, commercial soffit, and more.
Cost Effective
Think SpeedLap Steel Soffit is expensive? Think again. SpeedLap is extremely competitive & saves you money on the jobsite with quicker installations.
The elegance of traditional siding & soffit with the strength of steel.
Flush-Lock Metal Soffit / Metal Siding offers a sleek, modern appearance with its smooth, flush wall profile and concealed fastener system. Designed for versatility, it can be installed vertically or horizontally, making it ideal for residential and commercial applications.
Beyond siding, it's also perfect for soffits and under-decking, providing a clean, durable finish that enhances both aesthetics and performance.
Lifetime Warranty
Our painted metal siding/soffit boasts a 40-Year Paint Warranty backed by paint industry leader Sherwin-Williams. True Metal Supply extends that warranty for life.
Made in America
We're committed to using American steel and American coatings on our steel siding/soffit products that are manufactured by American workers.
Energy Efficient
Every paint color for our Flush-Lock is energy efficient and can result in significant savings on energy costs for your home.
Cost Effective
Think steel siding/soffit is expensive? Think again. Flush-Lock is extremely competitive with real wood siding and lasts much longer.
Designed to Inspire™
Metal Siding & Soffit Planks
Inspire™ Steel Siding delivers the warmth of wood with the strength of steel, offering a refined exterior solution. Available in 2 distinct plank sizes - and a range of solid & woodgrain finishes - Inspire™ elevates curb appeal while providing lasting durability. Its s-lock system allows for a clean installation with a sleek 0.5" reveal - perfect for vertical or horizontal applications to suit your architectural style.
Inspire™ provides versatility and low maintenance of steel for residential spaces, as well as commercial applications. With precision-formed planks & fade-resistant color options, it's the smart choice for builders & homeowners who want lasting beauty.
Lifetime Warranty
Our Inspire™ metal siding boasts a Limited Lifetime Warranty that is non-prorated, and transferable, increasing the value of your home and giving you peace of mind.
Made in America
We're committed to using American steel and American coatings on our metal roofing and siding products. All of our products are made in America by local American workers.
Energy Efficient
Lower your utility bills with Inspire™ Metal Plank siding. Our cool-coating paint finishes reflect solar energy, significantly increasing your home's energy efficiency.
Zero Maintenance
Compare the cost of Inspire™ steel siding to real wood or synthetic. Inspire™ siding is a cost-effective alternative to real wood that doesn't rot, crack, split, or need repainted or sealed.
Natural Beauty.
Locked In.
Our Bellara Plank, flush-lock steel siding series stands as the perfect selection for both residential and commercial ventures. These concealed-fastened, 12-foot planks boast remarkable adaptability, fulfilling a spectrum of needs with vertical or horizontal applications and the convenience of interlocking a variation of widths.
Mimicking the allure of natural wood, yet forged from enduring steel, our siding is built to endure the test of time. For enthusiasts of woodgrain aesthetics, our Bellara planks deliver a hyper-realistic look, all while alleviating concerns about the environmental impact of real wood.
Lifetime Warranty
This limited lifetime warranty assures the product will not crack, flake or peel to a visual extent. It also protects against chalking and color changes.
Woodgrain Patterns
Bellara woodgrain patterns starts with elegant, aged wood grains. Ultra-high-resolution imaging captures the intricacies of all the grains & knots.
Energy Efficient
Every paint color for our Bellara Plank steel siding is energy efficient and can result in significant savings on energy costs for your home.
Cost Effective
Steel Bellara Plank siding is extremely competitive with real wood siding & lasts much longer. It's also very competitive with similar steel siding!
While Tuff-Rib is a classic through fastened metal roofing & siding panel, it may also be used for soffit purposes. Sometimes, a reverse run is even used to add a unique look!
Although standing seam metal panels are typically used for roofing, some customers prefer this cohesive, bold aesthetic carried through in their soffit system.
Metal Roof & Siding Visualize
See what metal roofing and siding from True Metal Supply would look like on your home with our interactive online metal roofing and siding visualizer.
Choose from stock photos or upload a picture of your own home!
