Features and Benefits:
  • Industry best compression strength. Stronger than concrete.
  • Works with SuperSpots® Parking Markers
  • Engineered for Heavy Loads & Heavy Traffic
  • Detention under surface.
  • Deep Cells Eliminate Gravel Migration
  • Superior Patented Design
  • H20, HS20 Rated

SuperSpot Parking Markers for High Visibility, Maintenance Free Parking, Space Delineation, ADA Compliant Parking Surface that is High Heel Friendly Natural Aesthetic with Unlimited Fill Options PLUS Heavy Duty Performance
Rated 5 based on 1 product reviews

Features and Benefits:

  • Excellent Compression Strength
  • Stronger than Grasspave2® Gravelpave2®
  • Low traffic applications
  • Detention under surface
  • Bike and Run Friendly
  • Superior Patented Design
  • H20, HS20 Rated


Ideal for DIYers and Residential Applications Environmentally Friendly and Cost Efficient Modular, Permeable, Surface Ideal For Landscape Design No Staking

Rated 5 based on 1 product reviews
Features:
  • 6000 psi compressive strength when installed.
  • Domed and ribbed for super strength.
  • Long term UV stabilized
  • 0.90" profile above grid
  • 3.25" diameter

Mark spaces, delineate lanes, and create arrows and shapes Optimize your sustainable parking and utilize your land to the max.

For a standard 18 ft parking stripes, (28) SuperSpots are typical for a SUPERSPOT locked into every other TRUEGRID cell. See photo examples above.

The grid surface allows you to create custom shapes to serve your specific needs. If you need arrows to direct traffic, or a handicap spot symbol, maybe you want to welcome your customers with a smiley face. TRUEGRID gives you the freedom to design your parking lot how you want it.

SuperSpots are super easy to install. Just line up the slot and locking tab with the groove and insert into the grid. Then push the spot into the grid cell and tap it down with your palm. That's it. And you don't have to come back next year to restripe.

SuperSpots are designed to work with TRUEGRID PRO Plus. TRUEGRID PRO Plus is our larger 24″x24″ product that is perfect for parking applications of all sizes.
Rated 5 based on 1 product reviews
Features and Benefits:
  • Industry best compression strength. Stronger than concrete
  • Engineered for Heavy Loads & Heavy Traffic
  • Detention under surface
  • No more work stoppage due to rain
  • Superior Patented Design
  • H20, HS20 Rated

The World's Strongest Permeable Paver Up to 60 Year Life Cycle, Virtually Maintenance-Free, Rated Over H-20, HS-20
Rated 5 based on 1 product reviews
TrueGrid is designed and manufactured to be true to the specifications of your project, and true to the sustainability of our environment.
Rated 5 based on 1 product reviews