Ultra-Tec Cable Railing

Stainless Steel Tensioning and Mounting Hardware

CONTACT INFO
116 King Ct.
New Holland, PA 17557
Toll Free: 800-851-2961
Phone:
EMAIL
Request for informationUltra-Tec Cable Railing Contact Us / RFI
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon
PRODUCTS RELATED TO YOUR SEARCH

This fitting is identical to the Adjust-a-Body® with Hanger Bolt except the extended length hanger bolt is 3" long. Designed to reach past sleeves and drywall to find the wood post or frame underneath. It is used for sleeved posts with an outside diameter of greater than 4-1/2". 

Use of this fitting requires an appropriately sized ferrule that is swaged onto the cable, which must be purchased separately.

Rated 5 based on 1 product reviews
COMPANY OVERVIEW

In 1998, The Cable Connection introduced the innovative ULTRA-TEC® line of stainless-steel tensioning and mounting hardware designed especially for cable railings. The products were met with immediate success, and the ULTRA-TEC® line has subsequently become the preeminent line of its type in North America, with distribution available throughout the United States.

ULTRA-TEC® proudly operates out of a US based manufacturing and assembly facility in New Holland, Pennsylvania that includes state-of-the-art computerized lathes and mills. ULTRA-TEC® specializes in custom railing projects, unique design capability, and domestic melt material that is required for government and municipality projects.

ALL PRODUCTS

Cable Railing Hardware  

This fitting is identical to the Adjust-a-Body® with Hanger Bolt except the extended length hanger bolt is 3" long. Designed to reach past sleeves and drywall to find the wood post or frame underneath. It is used for sleeved posts with an outside diameter of greater than 4-1/2". 

Use of this fitting requires an appropriately sized ferrule that is swaged onto the cable, which must be purchased separately.

Rated 5 based on 1 product reviews

For sleeved posts with an outside diameter of greater than 4-1/2", use the extended length lag eye. The extended length lag is 3" long, designed to reach past sleeves and drywall to find the wood post or frame underneath.

Extended lag eye and screw sold separately.

Rated 5 based on 1 product reviews

The Adjust-A-Body® with Threaded Bolt is an exposed, swaged, tensioning, face-of-the-post-mounted fitting that is recommended for level runs only. This fitting is available for 1/8", 3/16", 1/4", 5/16", and 3/8" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

The Adjust-A-Body® with Threaded Eye fitting is an exposed, swaged, tensioning, face-of-the-post-mounted fitting that can be used on level or pitched runs. This fitting is available for 1/8", 3/16", and 1/4" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

The Adjust-A-Body® with Threaded Eye is a swaged, tensioning, face-of-the-post-mounted fitting that can be used on level or pitched runs. This fitting is available for 1/8", 3/16", and 1/4" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

The Adjust-A-Body® with Concrete Anchor Bolt is an exposed, swaged, tensioning, face-of-the-surface-mounted fitting that is recommended for level runs terminating at a concrete surface only. This fitting is available for 1/8", 3/16", and 1/4" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

Adjust-A-Body® with Extended Length Lag for Composite Sleeved Posts

Exposed, swaged, tensioning, face-of-the-post-mounted fitting suitable for level or pitched runs and is available for 1/8˝ and 3/16˝ diameter 1x19 stainless steel cable.

  • Can be used with any fitting on the opposite end of the run.

  • Consists of two separate pieces: the articulating Lag Bolt and Adjust-a-Body® tensioning body.

  • Threaded Clevis is installed into a pre-drilled or tapped hole in the end post.
    Cable is retained within the body portion of the fitting by a ferrule swaged onto the end of the cable.

  • Use of this fitting requires an appropriate sized ferrule that is swaged onto the cable, which much be purchased separately.

  • Once sufficient tension is achieved, the Lock Nut is secured against the end of the body to secure the fitting from loosening.

Rated 5 based on 1 product reviews

The Adjust-A-Body® with Hanger Bolt is a swaged, tensioning, face-of-the-post-mounted fitting that is recommended for level runs only. This fitting is available for 1/8", 3/16", and 1/4" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

Adjust-a-body® with Lag Clevis for wood posts

Exposed, swaged, tensioning, face-of-the-post-mounted fitting suitable for level or pitched runs and is available for 1/8˝ and 3/16˝ diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

ADJUST-A-BODY® WITH THREADED CLEVIS FOR METAL POSTS

Exposed, swaged, tensioning, face-of-the-post-mounted fitting suitable for level or pitched runs and is available for 1/8˝ and 3/16˝ diameter 1x19 stainless steel cable.

  • Can be used with any fitting on the opposite end of the run.

  • Consists of two separate pieces: the articulating Threaded Bolt and Adjust-a-Body® tensioning body.

  • Threaded Clevis is installed into a pre-drilled or tapped hole in the end post.
    Cable is retained within the body portion of the fitting by a ferrule swaged onto the end of the cable.

  • Use of this fitting requires an appropriate sized ferrule that is swaged onto the cable, which much be purchased separately.

  • Once sufficient tension is achieved, the Lock Nut is secured against the end of the body to secure the fitting from loosening.

Rated 5 based on 1 product reviews

The Adjust-A-Jaw® is a swaged, tensioning, face-of-the-post-mounted fitting that can be used on level or pitched runs. This fitting is available for 1/8", 3/16", 1/4", 5/16", and 3/8" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

The Adjust-A-Jaw® is an exposed, swaged, tensioning, face-of-the-post-mounted fitting that can be used on level or pitched runs. This fitting is available for 1/8", 3/16", 1/4", 5/16", and 3/8" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

Washers for stairs

For flat-sided frames only. Made of phosphor bronze for use with the bronze Invisiware® Receivers on stairways or slopes where you need to drill your end post holes at an angle.

Rated 5 based on 1 product reviews

Concealed Tensioning Fitting

The Invisiware® Receiver with Invisiware® Stud combination is a concealed, swaged, tensioning, through-the-post-mounted fitting that is suitable for level runs. Receivers and studs are available for 1/8" and 3/16",  diameter 1x19 stainless steel cable; 1/8" and 3/16" sizes are also suitable for pitched applications.

Rated 5 based on 1 product reviews

Clip-On Fixed Jaw

The Clip-On Fixed Jaw is externally a duplicate of the Fixed Jaw and is only available for 1/8" and 3/16" diameter 1x19 stainless steel cable. 


Rated 5 based on 1 product reviews

The Clip-On Fixed Jaw is externally a duplicate of the Fixed Jaw and is only available for 1/8" and 3/16" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

A convenient, easy-to-install means for attaching an Adjust-A-Body® with Threaded Eye, Adjust-A-Jaw®, Fixed Jaw, or Push-Lock® with Threaded Eye  to a sleeved post.

Rated 5 based on 1 product reviews

The Fixed Jaw is an exposed, swaged, non-tensioning, face-of-the-post-mounted fitting that is suitable for use on level or pitched runs and is available for 1/8", 3/16", 1/4", 5/16", and 3/8" diameter 1x19 stainless steel cable.


Rated 5 based on 1 product reviews

The Fixed Jaw is an exposed, swaged, non-tensioning, face-of-the-post-mounted fitting that is suitable for use on level or pitched runs and is available for 1/8", 3/16", 1/4", 5/16", and 3/8" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

The Adjust-A-Jaw® can be used with any fitting on the opposite end of the run. This fitting attaches to the end post by installing a Threaded Tab into a pre-drilled and tapped hole in the end post and attaching the threaded jaw portion of the fitting to the threaded tab (see bottom of page) with a button head screw. The cable is retained within the body portion of the fitting by a ferrule swaged onto the end of the cable. The lock nut is installed all the way onto the threaded jaw first, followed by the body, which is secured onto the jaw, creating tension on the cable. Once sufficient tension is achieved, the lock nut is secured against the end of the body to secure the fitting from loosening.

Rated 5 based on 1 product reviews

The Invisiware® Radius Ferrule is a concealed, swaged, non-tensioning, through-the-post-mounted fitting that is suitable for pitched or level runs. This fitting is available for 1/8" and 3/16" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

The Invisiware® Receiver with Invisiware® Stud combination is a concealed, swaged, tensioning, through-the-post-mounted fitting.

  • Can be used for level or pitched run

  • Compatible for wood post application

  •  Use with 1/8" or 3/16" diameter 1x19 stainless steel cable


Rated 5 based on 1 product reviews

Concealed Tensioning fitting

The Invisiware® Receiver with Invisiware® Stud combination is a concealed, swaged, tensioning, through-the-post-mounted fitting that is suitable for level runs. Receivers and studs are available for 1/8", 3/16", 1/4", 5/16", and 3/8" diameter 1x19 stainless steel cable; 1/8" and 3/16" sizes are also suitable for pitched applications.


Rated 5 based on 1 product reviews

The Invisiware® Receiver with Push-Lock® Stud combination is an exposed, swageless, tensioning, through-the-post-mounted fitting that is suitable for level runs only, and is available for 1/8" and 3/16" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

The Invisiware® Receiver with Push-Lock® Stud combination is an exposed, swageless, tensioning, through-the-post-mounted fitting that is suitable for level runs only, and is available for 1/8" and 3/16" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

The Invisiware® Stud is a concealed, swaged, non-tensioning, inside-the-post-mounting fitting that is suitable for use on level or pitched runs and is available for 1/8", 3/16", 1/4", 5/16", and 3/8" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

A convenient, easy-to-install means for attaching an Adjust-A-Body® with Threaded Eye, Adjust-A-Jaw®, Fixed Jaw, or Push-Lock® with Threaded Eye to a wood post.

Rated 5 based on 1 product reviews

Phosphor Bronze Cable: 1/8" Diameter, 1X19

A strong finishing statement to your project.

The phosphor bronze cable is a contemporary color alternative to Ultra-tec's cable offerings. 

  • Designed as a 1/8″ diameter cable.

  • Corrosion Resistant.

  • 1x19 strand cable engineered to hold static loads without stretching and is relatively stiff.

Rated 5 based on 1 product reviews

The Pull-Lock® is a concealed, swageless, non-tensioning, through-the-post-mounted fitting that is suitable for use on level or pitched runs, and is available for 1/8" and 3/16" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

The Pull-Lock® is a concealed, swageless, non-tensioning, through-the-post-mounted fitting that is suitable for use on level or pitched runs, and is available for 1/8", 3/16", and 1/4" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

The Push-Lock® is a concealed, swageless, non-tensioning, through-the-post-mounted fitting that is suitable for use on level runs only, and is available for 1/8" and 3/16" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

The Push-Lock® is a concealed, swageless, non-tensioning, through-the-post-mounted fitting that is suitable for use on level runs only, and is available for 1/8" and 3/16" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

The Push-Lock® Anchor Bolt fitting is an exposed, swageless, non-tensioning, face-of-the-surface-mounted fitting that is suitable for use on level runs only, and is available for 1/8" and 3/16" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

The Push-Lock® Lag fitting is an exposed, swageless, non-tensioning, face-of-the-post-mounted fitting that is suitable for use on level runs only, and is available for 1/8" and 3/16" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

The Push-Lock® Stud attaches manually with no special tools required. The cable attaches to the fitting via our Push-Lock® locking wedge system. Push- and Pull-Lock® fittings are made entirely of stainless steel components, most of them Type 316.

Rated 5 based on 1 product reviews

The Push-Lock® Tensioner with Hanger Bolt is an exposed, swageless, tensioning, face-of-the-post-mounted fitting that is suitable for level runs only, and is available for 1/8" and 3/16" diameter 1x19 stainless steel cable. It is a more compact design than our swaged Adjust-A-Body® fittings.

Rated 5 based on 1 product reviews

The Push-Lock® Tensioner with Lag Clevis is an exposed, swageless, tensioning, face-of-the-post-mounted fitting that is suitable for level or pitched runs, and is available for 1/8" and 3/16" diameter 1x19 stainless steel cable. It is a more compact design than our swaged Adjust-A-Body® fittings.

Rated 5 based on 1 product reviews

The Push-Lock® Tensioner with Threaded Bolt is an exposed, swageless, tensioning, face-of-the-post-mounted fitting that is suitable for use on level runs only, and is available for 1/8" and 3/16" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

The Push-Lock® Tensioner with Threaded Clevis is an exposed, swageless, tensioning, face-of-the-post-mounted fitting that is suitable for level or pitched runs, and is available for 1/8" and 3/16" diameter 1x19 stainless steel cable. It is a more compact design than our swaged Adjust-A-Body® fittings.

Rated 5 based on 1 product reviews

The Push-Lock® Threaded Bolt fitting is an exposed, swageless, non-tensioning, face-of-the-post-mounted fitting that is suitable for use on level runs only, and is available for 1/8" and 3/16" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

The Push-Lock® Threaded Clevis is an exposed, swageless, face-of-the-post-mounted fitting that is suitable for level or pitched runs, and is available for 1/8" and 3/16" diameter 1x19 stainless steel cable. It is a more compact design than our Push-Lock® Threaded Eye.

Rated 5 based on 1 product reviews

The Push-Lock® Turnbuckle Threaded Bolt is an exposed, swageless, tensioning, face-of-the-post-mounted fitting that is suitable for level runs only, and is available for 1/8" and 3/16" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

The Push-Lock® with Lag Clevis is an exposed, swageless, non-tensioning, face-of-the-post-mounted fitting that is suitable for level or pitched runs, and is available for1/8" and 3/16" diameter 1x19 stainless steel cable.

Rated 5 based on 1 product reviews

Cable Railing Accessories  

Washers for stairs
For flat-sided frames only.

Made of stainless steel for use with Invisiware® Receivers, Push-Lock® tensioners and Pull-Lock® fittings on stairways or slopes where you need to drill your end post holes at an angle.

Rated 5 based on 1 product reviews

We recommend placing a stainless steel flat washer between the fitting shoulder and the mating surface fo the wood post. This will help protect the wood when you are tensioning the cable. 

Rated 5 based on 1 product reviews

Cable grommets are offered for popular cable diameters of 1/8", 3/16" and 1/4". They help prevent rust in exterior applications or elsewhere where moisture is a factor, by providing a barrier between the cable and the painted or powder-coated surface through which the cable is drawn when being installed. They help prevent noise in interior applications by dampening vibration in the cables. Ultra-tec® cable grommets are installed (after the paint or powder coating is applied) into holes in intermediate posts, cable braces and, in the case of the Invisiware® Radius Ferrule, Push-Lock®, and Pull-Lock® fittings into the end post holes through which the cable exits. They are offered in black UV resistant Delrin®.

Rated 5 based on 1 product reviews

Plastic plugs with beveled bottoms for attaching to wood or aluminum frame on a stair rake. Available in bags of 20.

Order  BRACE CONNECTOR-STAIR

Rated 5 based on 1 product reviews

316 stainless steel cable

Sizes Offered
Five sizes of cable are offered for the Ultra-tec® Cable Railing System: 1/8", 3/16", 1/4", 5/16", and 3/8".

Rated 5 based on 1 product reviews

Releases cable from Push-Lock® and Pull-Lock® type fittings before cables are tensioned. For 1/8" cable only.

Order PL-KEY

Rated 5 based on 1 product reviews

The ferrule is used to retain an Adjust-A-Jaw®, Adjust-A-Body® or a Fixed Jaw onto cable.

Rated 5 based on 1 product reviews

Plastic plugs with screws for attaching to wood or aluminum frame and wood deck. Available in bags of 20.

Order BRACE CONNECTOR

Rated 5 based on 1 product reviews

When placed over the fitting before inserting into the post, this bushing is used to prevent bimetallic corrosion.

Order B-687-562-437

Rated 5 based on 1 product reviews

Mounting screw for lag eye fittings

Stainless steel steel socket-head screws for mounting an Adjust-A-Body® with Threaded Eye, Adjust-A-Jaw®, Fixed Jaw, or Push-Lock® with Threaded Eye.

Rated 5 based on 1 product reviews

Phosphor Bronze Cable: 1/8" Diameter, 1X19

A strong finishing statement to your project.

The phosphor bronze cable is a contemporary color alternative to Ultra-tec's cable offerings. 

  • Designed as a 1/8″ diameter cable.

  • Corrosion Resistant.

  • 1x19 strand cable engineered to hold static loads without stretching and is relatively stiff.

Rated 5 based on 1 product reviews

Wood post protector tube

To keep the cable from biting in the wood, the post protector tube is inserted into a wood post where the cable enters/exits the post at a angle.

Rated 5 based on 1 product reviews

Use this gauge to confirm that the Radius Ferrule has been properly swaged. The fitting is properly swaged if it fits into the appropriate slot.

Order RF-GAUGE

Rated 5 based on 1 product reviews

1/4" x 1" in 2 lengths, for 36" and 42" high rails. Holes pre-drilled at 3-1/8" on center, 10 holes in short length, 12 holes in long. For use between structural posts to keep cables code compliant on level runs. Weld to metal frames; use cable brace floor plates for attaching to wood.

Type 316 Stainless Steel
Order CB-34.5-SS-10 or CB-40.5-SS-12

Rated 5 based on 1 product reviews

For mounting cable braces to top or bottom rail or deck.

  • 2-1/4" x 1-1/4" x 1/4" Type 316 Stainless Steel

  • Install with 1/4" flathead screw,  purchased separately

  • Order FLP-CBS

Rated 5 based on 1 product reviews

1/4" x 1" in 2 lengths, for 36" and 42" high rails. Slots pre-drilled at 3-1/8" on center, 10 slots in short length, 12 holes in long. For use between structural posts to keep cables code-compliant on stair runs. Weld to metal frames; use cable brace floor plates for attaching to wood. Must be field-chamfered to match stair angle.Type 316 Stainless Steel

Order CBS-34.5-SS-10 or CBS-40.5-SS-12

Rated 5 based on 1 product reviews

Dissolves minor corrosion, then leaves a protective coating that lasts for months.

Includes an 8-oz. spray-on rust and stain remover and a 4-oz. bottle of protectant.

Order E-Z CLEAN

Rated 5 based on 1 product reviews

Used to support thin-walled double end post design or allow for Receiver extension in a stair system.

Rated 5 based on 1 product reviews

Installation Equipment  

1/8" and 3/16" Cable

If you want to cut and swage cables yourself in the field, we rent swager kits that come complete with the swager head, hydraulic pump, cable cutters, cable gripping pliers, and other tools to help ensure you have what you need to successfully complete your cable installation. The 650 kit comes with an electric pump; the 610 comes with a pump that requires a compressor. For the 610, you need to supply an air compressor to power the pump and the swager. Requirements are minimum 5.8 CFM at 90 psi and a minimum 20 gallon tank. Air pressure should be regulated to a minimum of 120 psi, not to exceed 140 psi.

Each of the components in the rental kits is also available for sale separately.

Rated 5 based on 1 product reviews

Find yourself needing to cut and swage cables in the field? We have swager kits available for rent that come complete with the swager head, hydraulic pump, cable cutters, cable gripping pliers, and other tools to help ensure you have the tools you need to successfully complete your cable installation.

This shipping box ensures the rental kits arrival safely and are protected at the job site. 

The 610 kit comes with  a pump that requires a compressor. You need to supply an air compressor to power the pump and the swager. Requirements are minimum 5.8 CFM at 90 PSI and a minimum 20 gallon tank. Air pressure should be regulated to a minimum of 120 PSI, not to exceed 140 PSI. Each of the  components in the rental kits is also available for sale separately.

Part Number:  610 TOOL BOX

Rated 5 based on 1 product reviews

Find yourself needing to cut and swage cables in the field? We have swager kits available for rent that come complete with the swager head, hydraulic pump, cable cutters, cable gripping pliers, and other tools to help ensure you have the tools you need to successfully complete your cable installation.

With compartments for cable cutting and installation tools and either air over or electric pump. Mounted to 4x4 risers for safer, easier loading/off-loading. This shipping box ensures the rental kits arrival safely and are protected at the job site. 

The 650 kit comes with an electric pump  Each of the  components in the rental kits is also available for sale separately.

Part Number:  650 TOOL BOX

Rated 5 based on 1 product reviews

1/8", 3/16", 1/4", 5/16" AND 3/18" CABLE

If you want to cut and swage cables yourself in the field, we rent swager kits that come complete with the swager head, hydraulic pump, cable cutters, cable gripping pliers, and other tools to help ensure you have what you need to successfully complete your cable installation. The 650 kit comes with an electric pump; the 610 comes with a pump that requires a compressor. For the 610, you need to supply an air compressor to power the pump and the swager. Requirements are minimum 5.8 CFM at 90 psi and a minimum 20 gallon tank. Air pressure should be regulated to a minimum of 120 psi, not to exceed 140 psi.

Each of the components in the rental kits is also available for sale separately.

Rated 5 based on 1 product reviews

Air driven. Powers Model 610 or 650 Swager. Requires an air compressor capable of delivering at least 5.8 CFM at 90 PSI and a minimum 20-gallon tank. Minimum 1/4" I.D. air hose with a 1/4" male pipe thread required (not included).

Part Number: HYD PUMP-AIR

Rated 5 based on 1 product reviews

The cut-off wheel is used to cut cable flush with the end of Pull-Lock® fittings, and to cut excess threads off stud-type tensioners. Includes mandrel and two cut-off wheels.

Part Number: CUT-OFF KIT

Rated 5 based on 1 product reviews

The cable cutter is as simple as its name. Use this tool in the field to cut stainless-steel cable to the length needed for each cable railing run. This tools provides a burr-free cutting of the cable.

Part Number: C-7; for light-duty use to cut 1/8" cable
Part Number: C-9 (pictured); to cut cable 1/4" diameter and under
Part Number: C-12;  to cut cable up to 3/8" diameter

Rated 5 based on 1 product reviews

These locking pliers with machined jaws help to grip the cable as you are tensioning the cable. Keeping the cable from turning and preventing damage to the cable when cable is being tensioned is important. 

Part Number:  PLIERS

Rated 5 based on 1 product reviews

A Pre-Tensioner can be used when installing longer runs of cable. It allows you to tension the cable through the last intermediate post, making it easy to connect to the last (end) post.

The pre-tensioner is recommended to be used with cable gripper pliers for optimal results.

When renting installation tools, Pre-Tensioners must be requested.

Part Number:  PT 250

Rated 5 based on 1 product reviews

Keeping the right amount of tension is important. Use this tools to check the tension on your cables with these easy-to-use gauges. 

Part Number: PT-CR; for cable diameter of 1/8", 3/16" and 1/4" 
Part Number: PT-3; for cable diameter of 1/4" through 3/8"

Rated 5 based on 1 product reviews

Drill straight holes through your wood posts with a steel drill guide. Use the drill guide to drill your pilot holes. Subsequent drilling will follow pilot holes. Clamp the guide to post and drill. It is best to drill one side, then the other. When ordering, allow space for clamps. A 6"-long drill bit is included that can also be used to drill your cable through-holes.

Rated 5 based on 1 product reviews

Increase swaging speed with this electric hydraulic pump versus the Air Over Hydraulic Pump. No compressor is needed on the job site and it saves you time. All you need is electric on the site to plug in the pump.

This pump comes standard with our 650 swager rental kit and is available for individual sale.

Part Number: HYD PUMP-ELECTRIC

Rated 5 based on 1 product reviews

This tool set is designed to make adding or installing a grommet easier. Use this set to properly install any grommets used for cable railing runs. Place the grommet on tool, align the grommet over hole, and tap lightly with a hammer  (hammer not provided with rental tools).

Part Number: GROMMET TOOL SET

Rated 5 based on 1 product reviews

Included in the 610 swager rental kit, this hand-held swager is used for swaging 1/8" and 3/16" diameter Ultra-tec® cable railing fittings. Use with the Air Over or Electric Hydraulic Pump on the job site to successfully complete your cable installation. 

Part Number: 610 SWAGER

Rated 5 based on 1 product reviews

NEW! Pre-Tension Long Length Cables

Commercial Pre-Tensioner is recommended to be used when installing cable with lengths longer than 70' and threading through multiple posts. This tool allows you to pretension the cable at an intermediate post location. Use the gauge to guide the cable tension.

Part Number: PRETENSIONER01

Rated 5 based on 1 product reviews

Special Pre-Tensioner Locking Pliers are used with the Pre-Tensioner, PT 250. Each cable diameter requires individual pliers which must be ordered separately to support proper cable support while tensioning. The locking pliers with machined jaws grip the cable as you are tensioning in the field or on a job site. This keeps the cable from turning and prevents damage to the cable when cable is being tensioned.

Part Number: VGJ-PT4C; for 1/8" cable
Part Number: VGJ-PT6C; for 3/16" cable
Part Number: VGJ-PT8C; for 1/4" cable
Part Number: VGJ-PT10C; for 5/16" cable 
Part Number: VGJ-PT12C; for 3/8" cable

Rated 5 based on 1 product reviews

If you want to cut and swage cables yourself in the field, this swager head is needed to successfully complete your cable installation. Included in the 650 swager rental kit, it is used for swaging 1/8" through 3/8" diameter Ultra-tec® cable fittings. To be use with the Air Over or Electric Hydraulic Pump.

Part Number: 650 SWAGER

Rated 5 based on 1 product reviews

Invisiware  

Achieving a high-end look and feel on your cable railing project is easy with our line of Invisiware© fittings.  Concealed and hidden inside the post, Invisiware receivers offer an attractive view and seamless installation for any cable railing project.  The only exposed part of the fitting is the head of the receiver on the outside of the metal or wood post providing a modern look and high-end finish.  Available in stainless-steel or phosphor bronze.

The Invisiware receivers can be coupled with swaged or swageless and tensioning or non-tensioning fittings available for 1/8-, 3/16-, 1/4-, 5/16-, and 3/8-inch diameter 1x19 stainless-steel cable.  They can be used on level or pitched cable runs.

New to retrofit construction projects, you can find cable railing infill using the Invisiware line of productions in sports stadiums, pedestrian bridges and walkways, multifamily complexes, schools, office buildings, and more.  Invisiware fittings are:

  • A smart material and product choice

  • Blending strength and beauty

  • Flexible design and ease of installation

Rated 5 based on 1 product reviews

Architects  

Ultra-tec Resources

Fabricators, Architects, Specifiers, and Contractors: View our library of Ultra-tec cable railing resources including specs, CAD drawings, BIM models, LEED information, engineering data, and more

Rated 5 based on 1 product reviews

Inspiration Gallery  

Hudson Custom Fabrication designed this custom stainless steel railing with integrated bar countertops for the Pandora Radio headquarters in Atlanta, GA. This project features 70 linear feet of Ultra-tec 3/16″ Cable Infill, Push-Lock® Fittings, and Invisiware® receivers.

Rated 5 based on 1 product reviews

Goddard Specialty Construction installed more than 17,000 feet of 3/16” cable at Bonnet Springs Park in Lakeland, FL.

Rated 5 based on 1 product reviews

Ebinger Iron Works fabricated the cable railings from T304 domestic Stainless Steel polished pipe and used Ultra-tec domestic 3/16” cables

Rated 5 based on 1 product reviews

Using bronze in design adds warmth. It pairs well with the richness of wood and neutral colors like black shown in this elegant bronze cable infill railing project.

Rated 5 based on 1 product reviews

Academically speaking, stainless steel cable railing and hardware will make it hard for students to keep their eyes away from the unobstructed views.

Rated 5 based on 1 product reviews

Stainless steel cable railing and hardware with accompanying ADA guardrail showcase a simple academic staircase and adds a sense of sophistication.

Rated 5 based on 1 product reviews

Using cable railing for sports complexes, gives the fans an unobstructed view while connecting to the action, and the players, on the court.

Rated 5 based on 1 product reviews

Thanks to the unobstructed view cable railing infill brings to this gym there’s no cheating your way through a workout. You’re welcome.

Rated 5 based on 1 product reviews

Custom cedar home deserved custom cable railing infill on this vast deck to take advantage of the lake and landscape views all year long.

Rated 5 based on 1 product reviews

View yourself in the car of your dreams from anywhere in this showroom featuring cable railing infill that is built to last.

Rated 5 based on 1 product reviews

Cable railing infill offer full views from this homeowner’s deck so they don’t miss out on any action. Sit back, relax, and enjoy the view.

Rated 5 based on 1 product reviews

In Houston, Texas, this law office showcases a stunning use of vertical cable railing, offering a modern and sophisticated approach to cable railings using the stairway as a design focal point to transition from one floor to another.

Rated 5 based on 1 product reviews

Fans can enjoy unique and unobstructed views while watching baseball at the new Texas Rangers Stadium in Arlington, Texas, which features stunning cable railing and fittings.

Rated 5 based on 1 product reviews

A new 80,000 square foot building is now complete for SMC3, a logistics company headquartered in Peachtree City, Ga. A perfect showcase of cable railings with Ultra-tec fittings paired with wood and acoustic metal walkways for a beautiful mix of sound absorption and unobstructed views

Rated 5 based on 1 product reviews

There is a different speed when you are out in the country. Waking up to the sounds unfamiliar and comfortable at the same time provide a peace you’ve made the right decision. This resort provides the much needed getaway from the hustle and bustle of your daily life.

Rated 5 based on 1 product reviews

The sun has set for the day and the stars are out. You walk out to admire the beauty from your deck. Walking down the stairs, holding the railing, you feel safe as you step on to the fluffy grass. The family is staying on the deck staring off into the vast open view the cable railing provides. You smile knowing it all makes sense.

Rated 5 based on 1 product reviews

As the door opens, it reveals the beauty of floating stairs. The stairs are supporting with a beautiful wood rail and stainless-steel cable. Isn’t it wonderful to feel inspired every time you walk in to work? This staircase gives us so much inspiration from a design and functionality perspective.

Rated 5 based on 1 product reviews

The smell of the marsh, the warmth of the sun and the patter of shoes hitting the walkway takes you back to a simpler time. The combination of wood and stainless-steel cable keeps you and your loved ones safe while enjoying one of natures beauties. We encourage you to continue creating lasting memories and know you can lean on us.

Rated 5 based on 1 product reviews

Trying to dodge the crowds walking around town while you are on vacation? Thankfully, there is a cable railing where you can place your drink and take a quick break. While you do, you take in the view from the city and it reinvigorates you. For a split second you are thankful for the railing, then you move on to your next great adventure.

Rated 5 based on 1 product reviews

The sprinklers start, the morning sun rises, and the first gold ball is place on a tee. These are the pictures enjoyed by those who love the game. A view from the balcony provides a vision for where the ball needs to land on that hole. Motivation is gained, practice swings are strong, and the player is ready to start the round.

Rated 5 based on 1 product reviews

History is made with every step of the way. Including when you walked up to this building. One step, one breath, one look and it all becomes history.

Rated 5 based on 1 product reviews

Feeling the breeze against your skin, the sun hit your glasses every so lightly and the smell of the ocean brings back memories you don’t want to fade. Thankfully they used cable railing so you can enjoy the scenery without worrying about your safety.

Rated 5 based on 1 product reviews

Whether you are watching the sun rise or set, your railing should not keep you from viewing the natural beauty Mother Earth has to offer. Adding cable and fittings to existing wood posts keep the integrity of this ranch for miles of viewing pleasure.

Rated 5 based on 1 product reviews

From ballparks to stadiums, cable railing can be used in any structure. Providing an unobstructed wide view, so you do not miss your favorite play.

Rated 5 based on 1 product reviews

Creating a safe environment for pedestrian walkways is important. Ultra-tec cable and fittings help build a railing so everyone enjoys the view.

Rated 5 based on 1 product reviews

Treehouse railing with LED light integration

Rated 5 based on 1 product reviews