Scranton Products

Toilet Partitions and Lockers

CONTACT INFO
EMAIL
Request for informationScranton Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

With tough construction and rugged good looks, Hiny Hiders® partitions offer durability that will save customers time, hassle and maintenance costs. Hiny Hiders® partitions offer superior value that simply can't be beat by the competition.

Rated 5 based on 1 product reviews
When protecting a restroom or locker room against the ravages of the environment, the vanity area should not be overlooked.

Scranton Products solid plastic vanity units combine durability with long-lasting good looks. Our custom designed units are manufactured to exact specifications, including special consideration for handicapped accessibility.
Rated 5 based on 1 product reviews
Whether it be the wall-mounted or floor mounted version, Scranton Products urinal screens provide sanitary conditions and privacy.

Constructed of solid plastic High Density Polyethylene (HDPE) resin, the screens are moisture proof as well as odor and stain resistant.

Scranton Products urinal screens are available in three styles: wall mounted, floor mounted or floor mounted overhead braced.
Rated 5 based on 1 product reviews
Scranton Products manufactures shower cubicles that are designed to withstand abuse and use in public shower areas.

Scranton Products materials resist penetration by all forms of water, including stream and mildew. Odors and even soap cannot penetrate the material even during extreme temperature changes.

Our corrosion resistant solid plastic panels are the best choice for sanitary, clean environments at hospitals, schools, health clubs, military facilities, camp grounds, etc.

It's impact resistant and guaranteed against breakage, corrosion and delamination for 25 years.

Scranton Products (Santana/Comtec/Capitol) Shower Cubicles come in a large array of designs and color choices to fit any public facility.
Rated 5 based on 1 product reviews
Scranton Products manufactures shower and dressing compartments that are designed to withstand abuse and use in public shower areas.

Scranton Products materials resist penetration by all forms of water, including stream and mildew. Odors and even soap cannot penetrate the material even during extreme temperature changes.

Our corrosion resistant solid plastic panels are the very best choice for sanitary, clean environments at hospitals, schools, etc. It's impact resistant and guaranteed against breakage, corrosion and delamination for 25 years.
Rated 5 based on 1 product reviews

Scranton Products Tufftec® Lockers have a solution for every place and purpose. Select from a multitude of styles, configurations and interchangeable options to create customized lockers that meet the most demanding specifications and stand up to the most challenging environments. Engineered for strength and durability, HDPE withstands the harshest daily use and is virtually maintenance free. Formulated from a homogenous color-throughout compound, Tufftec® Lockers are the most durable, cost effective and aesthetically pleasing products in the industry.

Rated 5 based on 1 product reviews

Tufftec® benches provide solutions for many industries looking to remodel or design their locker rooms. Our Tufftec® benches are constructed from solid plastic known as HDPE, which is engineered for strength and durability. HDPE plastic benches can withstand the harshest daily use and offer facility managers low maintenance.

Rated 5 based on 1 product reviews
Scranton Products continues as the industry leader in responsible recycling.

Several years ago these industry leaders established programs to recycle production scrap and waste. Today, united as Scranton Products this company is pleased to join the efforts of the U. S. Green Building Council and LEED program to improve the environmental and economic performance of commercial construction projects.

The LEED program certifies buildings that meet standards utilizing energy and environmental design. The use of Scranton Products solid HDPE plastic products can contribute LEED points in specific categories.
Rated 5 based on 1 product reviews