The modern yet elegant look of Richcliff will add a touch of class to any landscaping project. With an average compressive strength rating of up to 4 times the strength of conventional poured concrete, Richcliff is a virtually indestructable paver that will not split, crack or fade.
With Unilock's ever increasing focus on permeable pavers, Town Hall has been designed to satisfy both traditional and permeable installation methods while maintaining a historical worn and distressed appearance.
Unilock's new Tribeca pavers are exemplary of the beautiful imported granite cobble stones used in North America's streets for centuries. A natural cobble appearance, dimensional accuracy, along with an EnduraColor Plus finish, makes Tribeca Cobble and excellent choice.
Mattoni reinterprets classic Roman brick with a modern spin. Available in a palette of deep, natural colors, the slim format is ideal for curved garden paths, authentic country gardens and classic herringbone patterns.
Unilock's Umbriano is the ideal product for virtually any landscaping project. With its non-slip surface and stain resistant properties, it is ideal for walkways, patios or pool decks. Umbriano may be used in driveways or in high traffic areas if the correct sizes and laying patterns are installed. (see Important Information tab below)Umbriano is engineered specifically to out-perform the majority of paving stones available today. With its extremely dense molecular composition, it is unaffected by chlorine or salt pool water, and is resistant to de-icing salt erosion.The clean sharp edges of Umbriano are favored among architects and designers to add a contemporary or modern touch to any project.
Inspired by natural cut flagstone, the blended colors and distinctive texture of Beacon Hill Flagstone has a relaxed look and feel, with all the benefits of Enduracolor™ technology. The subtle surface texture is comfortable to walk on in bare feet, but appears more dramatic in the light of sunrise and sunset. Sold in a random bundle of three relatively large sizes, Beacon Hill Flagstone can be laid in a number of patterns for a more, or less, random appearance. A larger, XL rectangle is now available in most regions, to be used alone or in combination with the traditional random bundle. Together, these characteristics have made Beacon Hill Flagstone one of our most popular pavers for patios, pool surrounds and walkways.
The popularity of Beacon Hill Flagstone sizes inspired the creation of Beacon Hill Smooth. Offered in the same random bundle sizes and a larger, XL rectangle unit, this version of Beacon Hill offers a smooth surface texture for a sleek, modern look. Beacon Hill Smooth also offers a more contemporary color palette, including monochromatic color choices. Ideal for patios, pool surrounds and walkways, Beacon Hill Smooth offers the refined surface and long lasting color of Enduracolor.
The addition of the shot-blast technology of Revela, added to some of your favourite finishes, adds a modern look with our contemporary color palette. Available in select markets as a stock product, it is also available by special order for your custom designs. Ask your representative for more information.
The silky, matte texture and unique speckled color palette of Arcana is created by fine blasting its surface to expose a combination of natural granite, quartz and marble particles. These large format slabs are ideal for pool surrounds, roof decks and overlay projects. Arcana features a non-slip surface and is factory sealed with EasyClean™, an integral surface protection from stains. This is a significant benefit when Arcana is used in outdoor dining areas and high traffic commercial spaces.
The Unilock® commitment to quality and lifetime guarantee, now extends to an impressive array of premium Natural Stone from Europe and Asia. Natural Stone from Unilock features low water absorption, excellent freeze-thaw durability and flexural strength. Precisely cut and calibrated, the stone's natural beauty is enhanced with a variety of surface treatments.
These slabs are ideal for pedestrian applications on grade or roof deck applications. Available in a standard thru-mix finish, or you can upgrade to the Smooth Premier, Il Campo, Series 3000 or Umbriano finish to ensure that the product color will not fade under UV light and extreme weather conditions. This product can further be enhanced adding EasyClean Stain Resistance for easier cleanup of spills.
Unilock's Umbriano is the ideal product for virtually any landscaping project. With its non-slip surface and stain resistant properties, it is ideal for walkways, patios or pool decks. Umbriano may be used in driveways or in high traffic areas if the correct sizes and laying patterns are installed. (see Important Information tab below)Umbriano is engineered specifically to out-perform the majority of paving stones available today. With its extremely dense molecular composition, it is unaffected by chlorine or salt pool water, and is resistant to de-icing salt erosion.The clean sharp edges of Umbriano are favored among architects and designers to add a contemporary or modern touch to any project.
The unique, boldly mottled color finish of Granito is achieved with proprietary ArtistaTM Color Technology, combined with Enduracolor for a refined surface texture and long-lasting color. The factory-sealed surface using EasyClean™ makes maintenance and spills easy to take care of. Granito is perfect for patios, plazas and pool decks, while Granito Hex is capable of handling vehicular loads.
Unilock's Umbriano is the ideal product for virtually any landscaping project. With its non-slip surface and stain resistant properties, it is ideal for walkways, patios or pool decks. Umbriano may be used in driveways or in high traffic areas if the correct sizes and laying patterns are installed. (see Important Information tab below)Umbriano is engineered specifically to out-perform the majority of paving stones available today. With its extremely dense molecular composition, it is unaffected by chlorine or salt pool water, and is resistant to de-icing salt erosion.The clean sharp edges of Umbriano are favored among architects and designers to add a contemporary or modern touch to any project.
This contemporary hex shape provides designers with a unique range of patterning options that are impossible to deliver with traditional four-sided pavers. Choose a single color for a homogeneous look or use a mix to create unique, one-of-a-kind patterns. This shape is also available as part of the Granito and Umbriano product line.
A modern twist on a traditional urban paver hex shape. The joint space is filled with a clear stone chip that allows rapid penetration of rainwater into the sub-base and subsoil.
The unique, boldly mottled color finish of Granito is achieved with proprietary ArtistaTM Color Technology, combined with Enduracolor for a refined surface texture and long-lasting color. The factory-sealed surface using EasyClean™ makes maintenance and spills easy to take care of. Granito is perfect for patios, plazas and pool decks, while Granito Hex is capable of handling vehicular loads.
Optiloc is one of the best solutions for vehicular pavements. While maintaining a rectilinear look and feel, it possesses the same locking principal as its relative Anchorlock which is well recognized by unit paver specialists worldwide. Both paver systems have the dual-axis engineering providing superior surface strength and high traffic performance. Ask us about customizing the color and surface of this product.
This paver has gained world-wide acceptance as the paver-of-choice for performance, and as an environmental solution for drainage. Only the patented “L" shaped design allows you to achieve a superior lock-up that can withstand even the heaviest of loads residentially and commercially. The innovative design creates small voids between the pavers providing drainage into the sub-base.
Dura-Flow™ is specially designed permeable pavement with patented openings called ‘cupules' that allow for fast cleaning of the joints using standard sweeping equipment. This latest evolution of permeable pavement is suitable for heavy-duty applications and is ADA compliant.
Series's specialized manufacturing process creates a striking visual effect with the surface granite particles and also results in an extremely durable paver. The aggregate surface is pressed into the stone surface simultaneously with the body of the stone in a single process and not in layers. The resulting surface becomes an integral part of the paver itself, giving you long-term wear and structural performance. Ideal for offices, commercial retail plazas and institutions. Ask about the custom opportunities with this product.
A modern twist on a traditional urban paver hex shape. The joint space is filled with a clear stone chip that allows rapid penetration of rainwater into the sub-base and subsoil.
Dura-Mat's interlocking concrete units fasten together on all sides forming a permanent protective carpet. The interlocking system of Dura-Mat allows contouring to most terrain conditions. The solid-to-void ratio also allows for vegetation growth where desired.
Dura-Flow™ is specially designed permeable pavement with patented openings called ‘cupules' that allow for fast cleaning of the joints using standard sweeping equipment. This latest evolution of permeable pavement is suitable for heavy-duty applications and is ADA compliant.
Permeable, heavy duty unit pavers have been so on-trend. Eco-Line can be mechanically installed at a rate of 6,000-7,000 sq.ft. per machine, per day, with minimal labor. As a very competitive permeable pavement that can be installed even in adverse weather conditions, Eco-Line is not only beautiful, but cost effective.
This paver has gained world-wide acceptance as the paver-of-choice for performance, and as an environmental solution for drainage. Only the patented L shaped design allows you to achieve a superior lock-up that can withstand even the heaviest of loads residentially and commercially. The innovative design creates small voids between the pavers providing drainage into the sub-base.
Thornbury's modestly textured surface and three compatible sizes allow for a pleasing random look. This product is also available in a permeable version by special order - Ask for details.
With Unilock's ever increasing focus on permeable pavers, Town Hall has been designed to satisfy both traditional and permeable installation methods while maintaining a historical worn and distressed appearance.
Unilock's new Tribeca pavers are exemplary of the beautiful imported granite cobble stones used in North America's streets for centuries. A natural cobble appearance, dimensional accuracy, along with an EnduraColor Plus finish, makes Tribeca Cobble and excellent choice.
Turfstone has long been a favorite of landscape architects and engineers for areas requiring a supported turf. Its filigree design makes it an attractive and permanent solution for emergency access areas, embankments, spillways, and environmentally sensitive parking areas. Turfstone has the option of being filled with grass or aggregates depending on the project's drainage requirements
Dura-Flow' is specially designed permeable pavement with patented openings called cupules that allow for fast cleaning of the joints using standard sweeping equipment. This latest evolution of permeable pavement is suitable for heavy-duty applications and is ADA compliant.
Dura-Mat's interlocking concrete units fasten together on all sides forming a permanent protective carpet. The interlocking system of Dura-Mat allows contouring to most terrain conditions. The solid-to-void ratio also allows for vegetation growth where desired.
This paver has gained world-wide acceptance as the paver-of-choice for performance, and as an environmental solution for drainage. Only the patented “L" shaped design allows you to achieve a superior lock-up that can withstand even the heaviest of loads residentially and commercially. The innovative design creates small voids between the pavers providing drainage into the sub-base.
Turfstone has long been a favorite of landscape architects and engineers for areas requiring a supported turf. Its filigree design makes it an attractive and permanent solution for emergency access areas, embankments, spillways, and environmentally sensitive parking areas. Turfstone has the option of being filled with grass or aggregates depending on the project's drainage requirements
Permeable, heavy duty unit pavers have been so on-trend. Eco-Line can be mechanically installed at a rate of 6,000-7,000 sq.ft. per machine, per day, with minimal labor. As a very competitive permeable pavement that can be installed even in adverse weather conditions, Eco-Line is not only beautiful, but cost effective.
Mattoni reinterprets classic slender Roman brick and the surface is antiqued for a distressed, timeworn appearance. The refined surface and long-lasting color benefits of Enduracolor are available in a palette of heritage brick colors. This format is ideal for curved garden paths, authentic country gardens and classic herringbone patterns, in commercial and light-duty vehicular applications.
Treo, another Unilock EnduraColor introduction, is similar in appearance to our popular Beacon Hill Flagstone, but in a similar format which provides added flexibility for smaller projects. Ideal for any project, Treo maintains that classic relaxed look.
The subtle surface texture and an understated edge detail of Bristol Valley brings a new, refined elegance to projects. With the refined surface and artfully blended long-lasting colors of Enduracolor, Bristol Valley is an excellent choice for walkways, plazas and pedestrian applications.
Thornbury's modestly textured surface and three compatible sizes allow for a pleasing random look. This product is also available in a permeable version by special order
Gentle surface clefts and clean edges give Westport an elegant and relaxed look. The varying rectilinear stone sizes, provide for that classic flagstone appearance that is compatible for both traditional or modern landscapes.
Gentle surface clefts and clean edges give Westport an elegant and relaxed look. The varying rectilinear stone sizes, provide for that classic flagstone appearance that is compatible for both traditional or modern landscapes. The EnduraColor refined surface texture and factory-sealed EasyClean surface make it ideal for high traffic spaces.
Created with technology that is exclusive to Unilock, the etched lines on the surface of Il Campo make it a richly detailed, striking choice for virtually any application. Its texture is inviting and unlike any other paver you can buy, while being durable and colourfast.
Series' specialized manufacturing process creates a striking visual effect with the surface granite particles and also results in an extremely durable paver. The aggregate surface is pressed into the stone surface simultaneously with the body of the stone in a single process and not in layers. The resulting surface becomes an integral part of the paver itself, giving you long-term wear and structural performance. Ideal for offices, commercial retail plazas and institutions. Ask about the custom opportunities with this product.
Thornbury's modestly textured flagstone surface and three compatible sizes allow for a pleasing random look. This product can be installed in traditional or permeable applications making it a great choice for water sensitive areas.
Gentle surface clefts and clean edges give Westport an elegant and relaxed look. The varying rectilinear stone sizes, provide for that classic flagstone appearance that is compatible for both traditional or modern landscapes. The EnduraColor refined surface texture and factory-sealed EasyClean surface make it ideal for high traffic spaces.
The large size of Dura-Hold makes it an excellent choice for demanding structures up to 40ft (12.19m). Proper engineering and a good selection of components make this an exceptional wall system. It's a great alternative to poured in place concrete.
The built-in setback design of Concord Wall automatically forms the correct slope, ensuring a highly stable retaining wall. Utilizing the product's tapered components, you can form curved walls and steps.
Ledgestone is Unilock's universal coping system that is turning heads with its remarkably natural appearance. Featuring pitched edges to work interchangeably with any wall, the design selections are optimized
Split and weathered-looking, Roman Pisa boasts a distressed appearance that gives the impression that it has been around for decades. Admired as much for its versatility as its look, Roman Pisa can be used to form straight or curved walls, as well as planters and steps.
Exclusive to Unilock, this patented wall system represents a revolution in wall design. With U-Cara it's now possible to design walls, pillars, gardens, vertical water and fire features, grill islands and more, with the refined surface and long-lasting color of exclusive Unilock EnduraColor finishes.
The built-in setback design of Pisa2 automatically forms the correct slope, ensuring a highly stable retaining wall. Utilizing the product's tapered components, you can form curved walls and steps.