UNILOCK®

UNILOCK®
Pavements and Retaining Walls

CONTACT INFO
EMAIL
Request for informationUNILOCK® Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Long, clean lines create modern, linear outdoor designs. Sold in a random bundle of seven different rectangular shapes, this product has a refined surface texture and long-lasting color with EnduraColor.

Rated 5 based on 1 product reviews

Inspired by natural cut flagstone, the blended colors and distinctive texture of Beacon Hill Flagstone present a relaxed look and feel, with all the benefits of EnduraColor™ technology. The perfect subtle surface for walking, appears more dramatic in the light of sunrise and sunset. Beacon Hill Flagstone can be laid in a number of patterns for a more, or less, random appearance.

Rated 5 based on 1 product reviews

Beacon Hill Smooth combines a refined, smooth surface with the long-lasting color advantages of EnduraColor™ technology for a sleek and contemporary aesthetic. Inspired from the popularity of Beacon Hill Flagstone, this paver is offered in the same random bundles and larger, XL rectangle units. With monochromatic color choices Beacon Hill Smooth is the perfect paver for a clean and modern look.

Rated 5 based on 1 product reviews

The subtle surface texture and understated edge detail of Bristol Valley® brings a new, refined elegance to projects, as an elevated alternative to a more commonplace flagstone slab. With EndraColor™ and EasyClean™ technologies this paver has integral surface protection from stains and long lasting color. With the ability to be laid in a number of patterns for a more, or less, random appearance, Bristol Valley pavers are the perfect choice for your next project.
 

Rated 5 based on 1 product reviews

Introduced to North America by Unilock®, Brussels Block is the original tumbled paver. These pavers are literally “tumbled" to create an antiqued patina. Its timeless warmth and relaxed appearance reflect the design ques of natural quarried stone. Available in a range of sizes and colors this paver is commonly selected to deliver a rustic appearance.

Rated 5 based on 1 product reviews

Inspired by the rich color and timeworn beauty of European street pavers, Copthorne is cast using Reala™ technology for an authentic surface appearance. The Ultima™ Concrete delivers up to four times the strength of conventional poured concrete and is a timeless beauty for plazas, walkways, vertical feature accents, and many more applications. Copthorne paver proportions make it possible for the design of curves to enhance your design even further.

Rated 5 based on 1 product reviews

Courtstone brings a luxurious, old-world elegance to the public realm, with Ultima™ providing up to four times the strength of conventional poured concrete. Using Reala™ Technology, the unique shapes of Courtstone were cast from real European cobblestones, allowing the creation of smooth looking curves but manufactured with a consistent base for efficient installation and superior interlock. 

Rated 5 based on 1 product reviews

The unique, boldly mottled color finish of Granito is achieved with proprietary Artista™ Color Technology, combined with EnduraColor™ Technology for a refined surface texture and long-lasting color. Available in a variety of shapes, sizes and colors.

Rated 5 based on 1 product reviews

This modern hex shape offers a subtle geometric pattern that can create a monolithic or patterned field for designs not available in conventional four-sided pavers. This modern hex shape offers a subtle geometric pattern that can create a monolithic or patterned field for designs not available in conventional four-sided pavers.

Rated 5 based on 1 product reviews

Holland Premier is a versatile paver that can enhance commercial projects, paver boarders or vertical features with its classic rectangular shape. This paver is a fantastic option for projects where a rich and deep hue is desired. Thanks to the color-fastness of EnduraColor technology, Holland Premier pavers remain pristine for a very long time.

Rated 5 based on 1 product reviews

Created with technology that is exclusive to Unilock, the etched lines on the surface of Il Campo make it a richly detailed, striking choice for virtually any application. Its texture is warm and unique with slip resistance. It's a popular choice for accents in paver designs and walls. Il Campo is durable and colorfast making it an eye-catching choice.

Rated 5 based on 1 product reviews

Mattoni reinterprets classic slender Roman brick and the surface is antiqued for a distressed, timeworn appearance. The refined surface and long-lasting color benefits of EnduraColor are available in a palette of heritage brick colors. This format is ideal for curved garden paths, authentic country gardens and classic herringbone patterns, as well as commercial and vehicular applications.

Rated 5 based on 1 product reviews

With the same locking principle as Anchorlock in a rectilinear look, Optiloc is one of the best vehicular pavement solutions. Dual-axis engineering provides surface strength and high-traffic performance.

Rated 5 based on 1 product reviews

The long and narrow shape of Promenade™ Paver facilitates a linear laying pattern resulting in a finished and sleek appearance to complement architectural design..

Rated 5 based on 1 product reviews

Inspired by the texture of natural cut flagstone, Richcliff offers superior durability and timeless appeal for walkways, plazas and many more commercial applications. A multitude of stone textures were cast using Reala™ Technology, which ensures that finished projects will have a completely random, and natural appearance. Unlike natural stone, which can crack, split and fade, Richcliff is virtually indestructible. Ultima™ Concrete Technology makes Richcliff up to four times stronger than conventional poured concrete.

Rated 5 based on 1 product reviews

Granite and quartz aggregates produce color flecks on the surface that stay vibrant and look even better over time. This long-lasting, distinctive surface texture is ideal for a variety of commercial applications.

 

Rated 5 based on 1 product reviews

Thornbury has a rustic, cut flagstone look in a smaller format that makes it a great choice for light duty vehicular applications. Thornbury has slightly larger joints that enable it to be used as a permeable paver. This paver also has the added benefit of EnduraColor™.

Rated 5 based on 1 product reviews

The texture of Treo Premier is similar to Beacon Hill Flagstone, with a refined surface and long-lasting color, but is more diminutive in size. Available in a three stone random bundle and a small rectangle that is useful in borders and banding. All with the additional benefits of EnduraColor technology.

Rated 5 based on 1 product reviews

Umbriano has a granite-like appearance with a non-slip texture achieved with ColorFusion technology. It is factory-sealed with EasyClean for integral stain protection.

Rated 5 based on 1 product reviews

Westport has a hand-hewn stone texture and undulating irregular sides that give Westport a relaxed, organic appearance. The paver is easily manageable and can be installed by hand.

Rated 5 based on 1 product reviews

Dura-Mat is an effective product for erosion control in spillways and retention pond applications. These interlocking concrete units fasten together on all sides, forming a permanent, protective carpet with a solid-to-void ratio that allows for vegetation growth when desired.

Rated 5 based on 1 product reviews

Eco-Line creates a beautiful linear pattern that resembles modern trends. With sleek lines and a variety of finish options this heavy duty permeable paver can be mechanically installed for time and labour savings. Eco-Line is the perfect sustainable and economic option.

Rated 5 based on 1 product reviews

This paver has gained world-wide acceptance as the paver-of-choice for performance, and as an environmental solution for drainage. Only the patented "L" shaped design allows you to achieve a superior lock-up that can withstand even the heaviest of loads residentially and commercially. The innovative design creates small voids between the pavers which results in excellent infiltration rates when installed on an open graded base with fine stone chip between the joints.

Rated 5 based on 1 product reviews

Eco-Priora pavers are created with unparalleled durability and color retention. This permeable paver can infiltrate stormwater up to 140 inches per hour when installed on an open graded base with a fine chip between the joints. This paver delivers both performance and aesthetics with simple shapes and a smooth surface texture that give this paver a sleek and contemporary look.

Rated 5 based on 1 product reviews

Eco-Promenade is a permeable, plank style paver that is appropriate for pedestrian or vehicular applications and can be manufactured by special order for large scale projects. Special spacer bars create a 7mm gap between Eco-Promenade units which allows water to flow through when installed on an open graded base with a fine stone chip between the joints.

Rated 5 based on 1 product reviews

Town Hall pavers are modelled after North American street pavers. They combine Reala surface textures and Ultima concrete technology for an authentic appeal and superior durability.

Rated 5 based on 1 product reviews

Granite, marble and quartz particles and wavy texture give Tribeca Cobble its unique surface. The dimensional accuracy gives this product a significant advantage over imported granite cobble stones.

Rated 5 based on 1 product reviews

The open-grid filigree pattern of Turfstone is a long-lasting solution for spillways, embankments, and parking lots in sensitive environmental areas. You can fill turfstone with either grass or aggregates.

Rated 5 based on 1 product reviews

Skyline is ideal for pedestrian applications on roof decks or on grade. To ensure the right look for your project, choose between Series™, Umbriano®, or the Smooth Premier EnduraColor finishes.

Rated 5 based on 1 product reviews

The smooth, flamed-like texture of Soreno was created using fine-grained, natural stone grit for a surefooted, elegant surface that is stain resistant thanks to EasyClean. Ideal for commercial pedestrian applications.

Rated 5 based on 1 product reviews

Ledgestone coping, cap and steps system are turning heads with its very natural appearance featuring Reala™ technology. Pitched edges work interchangeably with any wall for optimized design options.

Rated 5 based on 1 product reviews

The built-in setback design of Concord Wall automatically forms the correct slope, ensuring a highly stable retaining wall. The product's tapered compenents can form curved walls and steps.

Rated 5 based on 1 product reviews

Dura-Hold is a great option for demanding structures up to 40 feet. Proper engineering and a good selection of components make this an exceptional wall system.

Rated 5 based on 1 product reviews

DuraHold ll® is roughly half the size of DuraHold, making it strong but economical for low walls.

Rated 5 based on 1 product reviews

RomanPisa has a split, weathered appearance that is praised for both its beauty and adaptability. RomanPisa can be used to create planters, steps, walls, and more.

Rated 5 based on 1 product reviews

SienaStone split face texture impresses when used on walls or step treads on large outdoor staircases. This retaining wall is ideal for gravity and engineered walls in both residential and commercial designs.

Rated 5 based on 1 product reviews

The U-Cara Multi-Face Wall System is a two-part wall system, which consists of an interchangeable fascia panel and structural base, and excels in strength, simplicity of installation, and design adaptability.

Rated 5 based on 1 product reviews

Brussels Dimensional System allows for a seamless, quick build of curved walls, seat walls, fireplaces and much more. With the same antiqued patina as the classic Brussels Block® paver, the Brussels Dimensional system will bring a timeless warmth and comforting appearance to any project.

Rated 5 based on 1 product reviews

This majestic wall's distinctive, antiqued finish mimics the look of weathered, natural rock. Create virtually any seat wall, planter, stair, or pillar with these multiple length units.

Rated 5 based on 1 product reviews

Lineo Dimensional Stone has a contemporary, sleek look and remarkable flexibility, making it perfect for garden walls, pillars, and outdoor vertical elements.

Rated 5 based on 1 product reviews