CONTACT INFO
5925 148th St. W.
Apple Valley, MN 55124
Toll Free: 800-321-4739
Phone: 952-891-2000
Would you like to see hosted content from Uponor ?
EMAIL
Request for informationUponor Contact Us / RFI

An Introduction to UPONOR  

This video briefly highlights Uponor's three main product groups all featuring PEX-a tubing: PEX plumbing. Fire Safety and Radiant Heating.
Rated 5 based on 1 product reviews

PEX-a Plumbing Systems  

EP Valved Manifold Kit

EP Valved Manifold 

ProPEX Inlet

EP Valved Manifold Coupling

EP Valved Manifold Assembly/Mounting Bracket

EP Valved Manifold Accessories

Rated 5 based on 1 product reviews

Radiant Heating and Cooling  

Radiant Rollout™ Mats provide a fast, efficient and consistent method for installing radiant heating and cooling systems in large commercial areas - reducing required manifold ports by more than 60%, reducing wire ties and staples by up to 30%, and improving installation time by up to 85%, helping projects stay on schedule, providing worker safety (by minimizing knee and back strain), and offering dependable commissioning with pre-pressurized tubing and self-balancing circuits. In addition, the reverse-return header option in the mats offers material savings on manifolds and other ancillary installation components.


Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews

Hydronic Piping  

Uponor PEX-a Pipe Support is available in 1/2" to 2" sizes for suspended piping applications in commercial plumbing and hydronic distribution systems, enabling hanger spacing similar to that of copper.
Rated 5 based on 1 product reviews
Four-wire Zone Valve (24 VAC) features 3"and 1" sweat connections. It provides flow control for a single-zoned manifold (manifold serving one zone), and has a built-in flow-balancing feature. The zone valve includes an end switch for activation of a relay (pump), heat plant or other auxiliary devices.
Rated 5 based on 1 product reviews

Pre-insulated Piping  

Connection Vault provides a fully watertight, insulated enclosure for multiple straight-through and branch connections. Buried underground, a Connection Vault allows the system designer to virtually eliminate all branch connections typical of traditional underground system design. Step-down outlets are compatible with the majority of Ecoflex piping.
Rated 5 based on 1 product reviews

Case Studies  

CASE STUDIES: Commercial
Rated 5 based on 1 product reviews