The Stylistic garage door offers the ultimate in aesthetic appeal and outstanding performance, in a premier steel residential garage door. Stylish, durable and dependable, this door is the choice of homeowners across the country. Featuring Upwardor's proprietary pinch-resistant joints, the Stylistic Collection® has earned a leading edge reputation in contemporary garage door safety and design.
Rated 5 based on 1 product reviews
THE MILTOWN COLLECTION combines style and durability with environmental friendliness and possesses many features which make it a perfect solution for both cold-weather and warm-weather climates. Polyurethane insulation is foamed in place, which ensures a consistent density and significant panel strength. 1-3/4" thick with an R-value of 16, the Miltown Collection contains a standard tongue and groove joint and a true thermal break. Miltown Collection is available in 3 design choices. The raised panel mirrors the style of a traditional garage door, the ribbed panel resembles horizontal wood planks and the carriage house panel design offers an authentic replication of a high-end wood garage door.
Rated 5 based on 1 product reviews
The Thermalex® Series of sectional overhead doors is specifically designed for commercial and industrial applications. Upwardor® uses only the highest quality materials, from which steel panels are manufactured to strict standards, on a fully-automated continuous foamed-in-place line. This results in a durable, clean and consistently finished product, which provides exceptional value to the end-user. The Thermalex® line is an ideal choice for applications that demand the highest levels of thermal efficiency, air infiltration and wind load resistance.

The Thermalex® product line is versatile in specifications and options to meet the needs of each and every dealer or distributor and can be purchased as a complete door package, including track, hardware and springs. For large volume accounts, our Bulk/Slab Program offers panels and accessories in bulk quantities.
Rated 5 based on 1 product reviews
Manufactured since 1976, Upwardor®'s AL976 Aluminum Door offers a variety of options for applications that require superior strength, maximum visibility and unlimited light transmission. Its unique and durable design allows customized designs for openings up to 24' wide.

The AL976 has been used in a wide variety of applications such as automotive dealerships, service stations, fire halls, bus terminals, restaurant fronts, etc. Built to last, the AL976 incorporates a number of features to ensure long lasting performance.
Rated 5 based on 1 product reviews
The AL-SWD, an aluminum, full-view, sectional door with a slim window design was created to complement current architectural trends for commercial applications.

The 1" thick door is available in a variety of glazing options which offers a light weight door that permits maximum visibility and light transmission. The AL-SWD distinctive door design offers a unique look and is an excellent alternate to a high speed rolling shutter door when coupled with PowAirDor pneumatic operating systems in applications such as Automotive Dealerships, Fire Stations, EMS, etc.

The door is available in widths up to 24'-5" wide and 24'-0" high in standard clear anodized finish. Custom colours and finishes are available upon request.
Rated 5 based on 1 product reviews
The Solalite door is an exceptional example of innovation and engineering. This door was created for customers who require a product which can withstand demanding environmental conditions, and is impact resistant, corrosion resistant and moisture resistant. The Solalite's sleek and contemporary appearance blends with current architectural trends and has proven itself in the following applications: automotive dealerships, car washes, agriculture (potato shed, farming, salt sheds, etc.) busing facilities, underground parking and residential applications.
Rated 5 based on 1 product reviews
In 1990, Upwardor® pioneered and patented a pneumatic-powered, rod-less cylinder for door operating systems. The POWAIRDOR™ has only one moving part and is virtually maintenance free. Created specifically for ultra high-cycle and high corrosion applications and adaptable to any door, the POWAIRDOR™ product has proven track record that spans 25 years.

The key to the Pow'AIR'Dor™'s success is the numerous built-in safety features coupled with its long-term durability. This was the result of an integrated approach to new product development, propelling Upwardor® to the forefront of the door industry. For the last 30 years, Upwardor® has provided all major oil companies with our Pow'Air'Dor system and regular maintenance will ensure many years of longevity.
Rated 5 based on 1 product reviews