Versico is proud of the products we produce. To support this fact, we back all of our products up with a selection of warranties ranging from five to thirty years.
Education
Versico's CCM University offers on-demand e-Learning courses, many of which are accredited for AIA, IIBEC, and/or GBCI continuing education credits. CCM University courses are available for any industry professional looking to increase their knowledge of single-ply roofing and building envelope systems. Courses on CCM University are free and users have instant access to certificates upon course completion. Users also have the ability to request and schedule free in-office Lunch & Learn presentations.
EPDM Membranes
VersiGard EPDM is available in reinforced and non-reinforced membranes. Non-reinforced membranes are available in different widths and lengths, and are ideal for use in fully adhered and ballasted assemblies. Reinforced membranes feature a strong polyester reinforcement and are specially developed for mechanically attached and fully adhered systems.
VersiGard White EPDM is a non-reinforced EPDM membrane that is environmentally friendly and aesthetically pleasing. VersiGard White EPDM can contribute toward LEED® credit requirements and is CRRC certified.
Versico's VersiGard QA (Quick-Applied) Non-Reinforced EPDM Membrane offers excellent weatherability and hail resistance, provides significant labor savings, and qualifies as a Low-VOC option with no solvent-related odors. VersiGard QA is a nominal 60-mil non-reinforced EPDM membrane laminated to a 100% -solid pressure-sensitive adhesive and is available in 10' x 100' (3m x 30m) rolls. The release liner is silicon-coated on one side for consistent release from the adhesive.
One of the most critical portions of a VersiGard EPDM installation is made faster and easier with Quick-Applied Tape (QAT) Seam Technology. With QAT Seam Technology, QA Seam Tape is factory applied to the membrane, greatly reducing the time required for completing seams and minimizing your labor costs.
Versico manufactures an extensive variety of commercial insulation products, providing increased thermal performance and energy efficiency. These products can be used across the entire building envelope - from the foundation to the roof, and everywhere in between.
Versico has an impressive catalog of adhesives, primers, and sealants for all types of roofing products and system installation options.These products give contractors options to choose from regardless of whether low-VOC products are required, there are temperature restraints, or if you just need to be able to clean up before and/or after installation.
Peel & Stick TPO and White EPDM accessories allow for clean and efficient completion of details. Time tested and proven Pressure-Sensitive splice tape is factory laminated to cured or uncured (formable) white EPDM flashing and molded TPO accessories.
Versico's labor-saving Quick-Applied Tape (QAT) provides uniform adhesion and decreases risk of human error. The membrane is made of 60-mil reinforced or non-reinforced EPDM, and is available in two different sizes - 10' x 100' or 10' x 50'. QAT single packs are ideal for smaller, cut-up projects and can help reduce labor by 70% compared to non-QAT sheets.
TPO (thermoplastic polyolefin) Membrane
VersiWeld TPO membranes reduce the amount of energy required to maintain cool building environments and are CRRC-rated. With the OctaGuard XT™ Weathering Package, VersiWeld membranes also offer extreme weatherability and long-term performance.
VersiWeld Plus TPO is Versico's thickeset, most durable, and longest-lasting TPO membrane, and is enhanced with Versico's high-performance OctaGuard XT™ weathering package that protects the integrity of the membrane and prolongs its service life.
VersiWeld QA (Quick-Applied) TPO combines the energy efficiency and durable characteristics that VersiWeld TPO consistently provides, with the ease of installation associated with a pre-applied adhesive. This factory-applied adhesive eliminates the need to apply bonding adhesive in the field, making it the fastest and easiest to install membrane of it's kind.
Versico's labor-saving VersiFleece Fire-Rated (FR) TPO membranes are manufactured using a hot-melt extrusion process for complete scrim encapsulation. Once the TPO is reinforced and enhanced with 10-ounce fire-resistant fleece, the total sheet thickness is 115-mils, creating a durable sheet that is quick to install and ideal for re-roofing or new construction projects.
Versico's labor-saving APEEL Protective Film guards the surface of TPO membrane from scuffs and dirt accumulation during installation. APEEL increases productivity and saves on costs, as it removes the need to clean the roof upon completion - which can costly and time-consuming.
Ideal for re-roofing or new construction, VersiFleece TPO incorporates all the benefits of Versico's VersiWeld® reinforced TPO membrane with the additional benefits of a non-woven polyester fleece backing offering unmatched durability, puncture resistance and reflectivity.
Peel & Stick TPO and White EPDM accessories allow for clean and efficient completion of details. Time tested and proven Pressure-Sensitive splice tape is factory laminated to cured or uncured (formable) white EPDM flashing and molded TPO accessories.
Versico has an impressive catalog of adhesives, primers, and sealants for all types of roofing products and system installation options.These products give contractors options to choose from regardless of whether low-VOC products are required, there are temperature restraints, or if you just need to be able to clean up before and/or after installation.
Turn your roof into a canvas with Versico's TPO Color Palette. The leader in single-ply technology offers more pre-formulated colors than any other manufacturer in the marketplace with reinforced membrane available in 10' x 100' sheets, non-reinforced flashing available in 24" x 50' rolls, and TPO coated metal available in 4' x 10' sheets.
PVC (polyvinyl chloride) Membranes
VersiFlex PVC is specifically designed for long-term performance and is highly resistant to fire and chemicals including acids, bases, restaurant oils and grease. VersiFlex white, tan, and light gray membranes are Cool Roof Rating Council (CRRC) certified. These things combined provide desirable levels of solar reflectance, thermal emissivity, and Solar Reflective Index (SRI).
VersiFlex FRS PVC utilizes a fiberglass-reinforced scrim. This dimensionally stable scrim is fully encapsulated and is designed for fully adhered applications in all areas, especially those with extreme temperature fluctuations.
Versico's KEE HP PVC membranes contain a solid KEE HP (high-performance) plasticizer with a higher molecular weight than standard KEE. Featuring improved aesthetics, enhanced thermal performance, a wider window of weldability and superior cold temperature flexibility.
Versico's RapidLock (RL) Roofing System is a revolutionary membrane attachment method that provides a fully adhered system without the use of adhesives. The RL system utilizes VELCRO® Brand Securable Solutions along with 115-mil VersiFleece RL EPDM, TPO, or PVC to achieve performance on par with traditional fully adhered single-ply systems.
VersiFleece PVC is manufactured using Versico's VersiFlex™ PVC membrane laminated to a fleece backing. This combination provides superior protection not only from punctures, but also from damage by gas, oil, and other chemicals.
Prefabricated, in-stock and custom-order accessories which help accommodate difficult and unique rooftop penetrations. Look for the Certified Fabricated Accessories stamp of approval on all of Versico's TPO and PVC accessories.
Versico Roofing has multiple flashings available - such as membrane and liquid - to assist in flashing any oddly-shaped penetrations or tying together dissimilar roofing systems.
VersiFlex PVC Pressure-Sensitive (PS) Cover Strip is a groundbreaking new product designed to help contractors save time, labor, and money. Versico's new PVC PS Cover Strip is used for stripping-in flat metal edging and eliminates the need for costly PVC-coated metal or two-piece clip-on edge metal. PVC PS Cover Strip is compatible with a variety of metal finishes and is quick and easy to install; no welding is required. Simply apply PVC Step 1 Activator, followed by PVC Step 2 Primer, then install the PVC PS Cover Strip. During field testing and evaluation, contractors called this product a “game changer."
Versico has an impressive catalog of adhesives, primers, and sealants for all types of roofing products and system installation options.These products give contractors options to choose from regardless of whether low-VOC products are required, there are temperature restraints, or if you just need to be able to clean up before and/or after installation.
VersiFleece Products & Accessories
Ideal for re-roofing or new construction, VersiFleece TPO incorporates all the benefits of Versico's VersiWeld® reinforced TPO membrane with the additional benefits of a non-woven polyester fleece backing offering unmatched durability, puncture resistance and reflectivity.
VersiFleece PVC is manufactured using Versico's VersiFlex™ PVC membrane laminated to a fleece backing. This combination provides superior protection not only from punctures, but also from damage by gas, oil, and other chemicals.
Versico's labor-saving VersiFleece Fire-Rated (FR) TPO membranes are manufactured using a hot-melt extrusion process for complete scrim encapsulation. Once the TPO is reinforced and enhanced with 10-ounce fire-resistant fleece, the total sheet thickness is 115-mils, creating a durable sheet that is quick to install and ideal for re-roofing or new construction projects.
Turn your roof into a canvas with Versico's TPO Color Palette. The leader in single-ply technology offers more pre-formulated colors than any other manufacturer in the marketplace with reinforced membrane available in 10' x 100' sheets, non-reinforced flashing available in 24" x 50' rolls, and TPO coated metal available in 4' x 10' sheets.
Peel & Stick TPO and White EPDM accessories allow for clean and efficient completion of details. Time tested and proven Pressure-Sensitive splice tape is factory laminated to cured or uncured (formable) white EPDM flashing and molded TPO accessories.
Versico's labor-saving Quick-Applied Tape (QAT) provides uniform adhesion and decreases risk of human error. The membrane is made of 60-mil reinforced or non-reinforced EPDM, and is available in two different sizes - 10' x 100' or 10' x 50'. QAT single packs are ideal for smaller, cut-up projects and can help reduce labor by 70% compared to non-QAT sheets.
Versico has an impressive catalog of adhesives, primers, and sealants for all types of roofing products and system installation options.These products give contractors options to choose from regardless of whether low-VOC products are required, there are temperature restraints, or if you just need to be able to clean up before and/or after installation.
Building Green
At Versico, we value our environment and over the years, have supported these values by providing products that are eco-friendly. We offer a number of products and accessories that are CRRC approved.
Sustainability Resources
Versico Roofing Systems' focus has always been innovation - innovation to solve problems, improve performance, reduce labor, and above all, improve sustainability. Versico is committed to driving sustainable and efficient processes in the design and manufacture of products.
Recycling Program
Save money and the environment by recycling your worn-out roof system. Versico offers an environmentally friendly program partnered with Nationwide Foam.
