Rated 5 based on 1 product reviews
Versico Roofing Systems

EPDM, TPO, PVC, Fleece, Insulation

CONTACT INFO
P. O. Box 1289
Carlisle, PA 17013
Toll Free: 800-992-7663
Phone:
Continuing Education Logo
EMAIL
Request for informationVersico Roofing Systems Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

VersiFlex FRS PVC utilizes a fiberglass-reinforced scrim. This dimensionally stable scrim is fully encapsulated and is designed for fully adhered applications in all areas, especially those with extreme temperature fluctuations.


All Systems Brochure



- Hide Gallery
PVC

PVC  

VersiFlex FRS  
1

CAD Drawings for PVC - VersiFlex FRS
TPC-1.1 TPO - VersiTrim Drip Edge Fascia
download:view:
TPC-1.2 TPO-PVC - VersiTrim Heat Weldable Drip Edge Fascia
download:view:
TPC-1.3 TPO-PVC - Metal Bar Edge Termination
download:view:
TPC-1.4 TPO-PVC - VersiTrim 200
download:view:
TPC-1.5 TPO-PVC - VersiTrim 300
download:view:
TPC-1.6 TPO-PVC - VersiTrim 2000 & 3000
download:view:
TPC-1.7 PVC - Pressure-Sensitive PVC/KEE HP Cover Strip
download:view:
TPC-2.0 TPO-PVC - Membrane Splice
download:view:
TPC-2.1 TPO - Thermoplastic Membrane Splices
download:view:
TPC-3.1 TPO-PVC - Deck-to-Deck Expansion Detail
download:view:
TPC-3.2 TPO-PVC - Deck-to-Wall Expansion Detail
download:view:
TPC-5.1 TPO-PVC - Curb Flashing with TPO or PVD Membrane
download:view:
TPC-5.2 TPO-PVC - Coated Flashing with TPO or PVC Metal Curb Flashing
download:view:
TPC-5.3 TPO-PVC - Curb Flashing with CFA TPO or PVC Curb Wrap Corners
download:view:
TPC-5.4 TPO-PVC - Self-Flashing Curb
download:view:
TPC-6.1 TPO-PVC - Roof Drain (Drain Sump up to 3" to 1 Horizontal Foot)
download:view:
TPC-6.2 TPO-PVC - Roof Drain (Drain Sump Greater than 3" to 1 Horizontal Foot)
download:view:
TPC-6.3ATPO-PVC - Roof Drain (Drain Sump Greater than 3" to 1 Horizontal Foot) - Option 2, PAGE 1 OF 2
download:view:
TPC-6.3B PAGE 2 OF 2 TPO-PVC - Roof Drain (Drain Sump Greater than 3" to 1 Horizontal Foot) - Option 2, PAGE 2 OF 2
download:view:
TPC-6.4 TPO-PVC - Add-on Drain
download:view:
TPC-8.1 TPO-PVC - Pre-Molder Flashing
download:view:
TPC-8.2 TPO-PVC - Field Fabricated Pipe Flashing
download:view:
TPC-8.3 TPO-PVC - Certified Pre-Fabricated Square Tube Wrap
download:view:
TPC-8.4 TPO-PVC - Field-Fabricated Square Tube Flashing
download:view:
TPC-8.5 TPO-PVC - Certified Pre-Fabricated Split Pipe Seal
download:view:
TPC-8.6 TPO-PVC - Certified Hot Pipe Flashing
download:view:
TPC-9.0A TPO-PVC - Membrane Terminations, PAGE 1 OF 2
download:view:
TPC-9.0B PAGE 2 OF 2 TPO-PVC - Membrane Terminations, PAGE 2 OF 2
download:view:
TPC-12.1 TPO-PVC - Parapet Flashing - Fastened into Deck
download:view:
TPC-12.1A TPO-PVC - Parapet Flashing - Fastened into Wall
download:view:
TPC-12.2A TPO - Parapet Flashing with PS RUSS, PAGE 1 OF 2
download:view:
TPC-12.2B PAGE 2 OF 2 TPO - Parapet Flashing with PS RUSS, PAGE 2 OF 2
download:view:
TPC-12.3 TPO-PVC - Coated Metal Wall Flashing
download:view:
TPC-12.6 TPO-PVC - Parapet Flashing / No Adhesion - Any Height Option
download:view:
TPC-12.7 TPO - VersiWeld QA TPO Parapet Flashing with TPO PS RUSS
download:view:
TPC-12.8 TPO - VersiWeld QA Parapet Flashing with VersiWeld PS RUSS
download:view:
TPC-13.1 TPO - TPO Tie-In to Built-Up Roofing Over Steel Roof Deck
download:view:
TPC-13.2 TPO - TPO Tie-In to Built-Up Roofing Over Concrete Roof Deck
download:view:
TPC-13.3 TPO-PVC - TPO/PVC Tie-in to Existing Single-Ply
download:view:
TPC-13.4 TPO - TPO Tie-In to Existing EPDM Membrane
download:view:
TPC-13.5 TPO - EPDM Tie-In on Concrete Deck
download:view:
TPC-13.6 TPO-PVC - TPO/PVC Tie-In to Shingled Roof
download:view:
TPC-13.7 TPO-PVC - PVC/KEE HP Tie-In to Existing Single-Ply Roof Membranes on Concrete Deck
download:view:
TPC-13.8 TPO-PVC - PVC/KEE HP Tie-In to Existing Single-Ply Roof Membranes on Metal Deck
download:view:
TPC-15.1 TPO-PVC - Pre-Molded Inside Corner Flashing
download:view:
TPC-15.2 TPO-PVC - Field Fabricated Inside Corner Flashing
download:view:
TPC-15.3 TPO-PVC - Inside Corner with Coated Metal Wall Flashing
download:view:
TPC-15.4 TPO-PVC - Pre-Molded Outside Corner Flashing
download:view:
TPC-15.5 TPO-PVC - Field Fabricated Outside Corner Flashing
download:view:
TPC-15.6 TPO-PVC - Outside Corner with Coated Metal Wall Flashing
download:view:
TPC-15.7 TPO-PVC - PVC or TPO Universal Corners - Combination Inside & Outside Corners
download:view:
TPC-16.1 TPO-PVC - Molded Sealant Pocket
download:view:
TPC-18.1 TPO-PVC - Scupper with Coated Metal
download:view:
TPC-18.2 TPO - Scupper at Deck - TPO
download:view:
TPC-18.3 PVC - Scupper at Deck - PVC/KEE HP
download:view:
TPC-18.4 PVC - Scupper with VersiFlex PVC PS Cover Strip Flashing
download:view:
TPC-20.1 TPO-PVC - Lightning Rod at Parapet (Vertical Attachment)
download:view:
TPC-20.2 TPO-PVC - Lightning Rod at Deck Level
download:view:
TPC-24 TPO-PVC - Sleeper Detail
download:view:
TPMA-2.0A TPO-PVC - Membrane Securement
download:view:
TPMA-2.0B TPO - TPO Membrane Securement with PS RUSS
download:view:
TPMA-2.1 TPO-PVC - Mechanically Attached Membrane Splice
download:view:
TPMA-2.2 TPO-PVC - Fastener and Plate Placement
download:view:
TPMA-22 TPO-PVC - Ridge Membrane Attachment
download:view:
Specifications for PVC - VersiFlex FRS
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for PVC - VersiFlex FRS
07 54 19
BusinessApplication
Building Construction Specifications
Catalogs for PVC - VersiFlex FRS
Videos for PVC - VersiFlex FRS
Versico Roofing Systems video of Versico Capabilities and History Video
2022-05-12T00:00:00+00:00Z
(Versico Roofing Systems)request for information
Versico Roofing Systems video of Training and Education Center Short Video
2019-04-28T00:00:00+00:00Z
(Versico Roofing Systems)request for information
Versico Roofing Systems video of RapidLock Promo Video
2019-04-28T00:00:00+00:00Z
(Versico Roofing Systems)request for information
Versico Roofing Systems video of Inspection Quick Reference
2019-04-28T00:00:00+00:00Z
(Versico Roofing Systems)request for information
Versico Roofing Systems video of Versico Roofing Systems SpecWizard Video for PVC Membrane Roofing
2020-01-07T00:00:00+00:00Z
(Versico Roofing Systems)request for information