Video Management System
Valerus is a full-featured video management system engineered to streamline every aspect of your security operation. It's loaded with powerful features to improve response times, expedite forensic searches and reduce ongoing maintenance costs. With its AI-driven analytics and deep integration with VAX Access Control, Valerus delivers a complete security solution for nearly every industry.
Intelligent Surveillance
Valerus is a powerful and intuitive VMS intended for users of all levels, designed for ease-of-installation, with an easy-to-use web-based interface and a standards-based true open-platform philosophy. Valerus delivers features for sophisticated live monitoring, centralized management and high-performance video recording.
Suitable for Any Skill Level
Valerus' intuitive design overcomes the high demand for training and internal technical support when integrating a new system, allowing you to focus your resources on what's important. When integrated with VAX Access Control, the result is a complete security solution that allows you to visually verify access control events.
IT Made Easy
Valerus is a centralized platform, so there's no need to maintain custom software on numerous operator machines. With our auto-discovery tools, system health dashboard, and global programming options, setup and maintenance take a fraction of the time.
Forget Surprise Fees
There are no ongoing support fees or recurring costs. Our centralized licensing and Upgrade Protection Plan makes pricing simple and keeps your costs upfront. Combined with our powerful tools to streamline IT and bandwidth reduction capabilities, Valerus' low cost of ownership is unmatched.
Shadow Servers
If you prefer your Valerus solution pre-loaded onto a server, we offer our powerful VMS functionality in a variety of server offerings that scale in performance to best match your requirements.
Shadow Elite Servers
Our top-of-the-line servers for enterprise installations. Built with Dell and Intel technology for unparalleled performance, support and reliability.
Best-in-class performance and features. Supports RAID 5/6, redundant power supply and iDRAC.
The most reliable Application Servers on the market, packed with top-of-the-line Dell and Intel components.
Among the most reliable and powerful servers on the market, the Shadow Elite App Servers are the backbone of modern surveillance systems.
Reliable Client Workstations with options suitable for heavy workloads and enterprise-level monitoring.
Our Client line of servers provides users with the power, flexibility and scalability needed to manage large-scale operations with reliable monitoring.
View live images from a number of Vicon’s latest megapixel cameras along with our new Valerus video management software. We have made it easy to compare cameras with an online system accessible from your browser or mobile device. Click each camera into full screen to experience their true high-resolution capabilities.
Access via web browser
Click the Web Browser link below to access Vicon’s network utilizing our new Valerus video management software. All cameras are configured with factory default settings.
Click the link below (works best in Internet Explorer) and install the Valerus Player. You may have to refresh your browser after the installation.
Use the following information to enter the portal.
User Name: DEMO
Password: 1234
Web Browser Live Demo
Access Control
A groundbreaking access control system that integrates seamlessly with your video management platform.
The foundation of any comprehensive security solution that delivers a highly secured environment begins with controlling access.
Vicon’s powerful VAX Access Control solution, designed for ease-of-use and flexibility, combines intuitive user interface software with versatile hardware, delivering absolute control and real-time views from any web-browser device.
The VAX system was designed for complete integration with Valerus video management software, allowing for the automatic linking of Valerus video with corresponding access control events and ensures the ultimate in ease-of-use and flexibility.
Key Features and Functions
• Centralize Video and Access Control
• Thin-Client, Browser-Based Software
• Flexible Hardware Options
• Scales with Your Business
• Built-in Motion Detection
• Flexible Mounting Options
Our Vicon Access Control (VAX) solution is designed for simplicity in installation, maintenance, scalability and usability helping you to maximize operational efficiency. The web-based software and user interfaces are intuitive and seamlessly integrate with Valerus and ViconNet VMS to ensure ultimate flexibility and ease-of-use.
This live demo will allow you to take a peek at the modern and responsive interfaces and menu structure. The hot buttons for daily tasks, overall summary screen for reminders, tree formatting, and variety of reports will allow you to quickly administer all of your access control needs.
Use the following information to enter the portal.
User Name: vaxdemo@vaxdemo.com
Password: vaxdemo
VAX Live Demo
Cameras
Vicon's Roughneck Pro License Plate Recognition Camera Series is available in 8 MP bullet and box form factors. This NDAA/GSA/TAA compliant camera supports H.264/H.265 compression technology and is ideal for stop-and-go applications where cars do not exceed 15 MPH.
The Roughneck Multi-Sensor camera is a great addition to Vicon's camera line, providing wide coverage area. It is available with 5 or 8 MP sensors, creating a 20 or 32 MP model that provides exceptional image quality for any application.
Vicon's Roughneck Pro Bullet Camera Series is available in 2, 5 and 8 MP models. This NDAA/GSA/TAA compliant camera supports H.264/H.265 compression technology, a motorized zoom and focus varifocal lens and true WDR. It delivers powerful analytics based on intelligence at the edge that detects, tracks, and analyzes moving objects while suppressing unwanted alarms.
Vicon's Roughneck Pro Series Domes is available in 2, 5 and 8 MP models. This NDAA/GSA/TAA compliant camera offers H.265 smart compression, a motorized zoom and focus varifocal lens and true WDR. It delivers powerful analytics based on intelligence at the edge that detects, tracks, and analyzes moving objects while suppressing unwanted alarms.
Vicon's Roughneck Pro Micro Dome Camera Series is available in 2 and 5 MP models. This NDAA/GSA/TAA compliant camera supports H.264/H.265 compression technology, a fixed 2.8mm lens and true WDR. It delivers powerful analytics based on intelligence at the edge that detects, tracks, and analyzes moving objects while suppressing unwanted alarms.
Vicon's Roughneck Pan-Tilt-Zoom (PTZ) Camera is available in a 2 and 5 MP model. This NDAA/GSA/TSA compliant camera supports H.264/H.265 compression technology, a motorized zoom and focus autoiris and True WDR. The true standout feature is the advanced Starlight low-light imaging, allowing users to see vivid colors and crisp details that would otherwise be missed in traditional IR images. Powerful advanced AI-analytics detect, track and analyze moving objects while suppressing unwanted alarms.
Vicon's Roughneck Pro IP Box Camera is available in 8 MP resolution. This NDAA/GSA/TAA compliant camera provides triple streaming video and supports H.264/H.265 compression technology and supports DC-iris, P-iris and i-CS lens. It delivers powerful analytics based on intelligence at the edge that detects, tracks, and analyzes moving objects while suppressing unwanted alarms.
The V672D-W312MIR outdoor camera domes offer a compact, domed housing incorporating a fixed camera and lens combination. The HD analog camera provides 2MP (TVI/AHD) and 700 TV line (CVBS). They are configured for in-ceiling or surface-mount installation. The day/night camera includes infrared (IR) illumination and wide dynamic range (WDR) and are offered in NTSC and PAL versions.
The V672V-W312MIR-1 outdoor camera dome offers a compact, vandal-proof domed housing incorporating a fixed camera and lens combination. The HD analog camera provides 2MP (TVI/AHD) and 700 TV Lines (CVBS). They are configured for wall or ceiling mounting. It provides infrared (IR) illumination and is offered in NTSC and PAL versions.
The V672B-W312MIR weatherproof, bullet camera is a durable camera with integrated IR illumination. They provide HD analog quality video over coaxial cable. The cameras may be mounted on a wall or ceiling. Day/night, Infrared (IR) illumination and Digital Noise Reduction (DNR) are standard. NTSC and PAL versions are available.
Vicon's V682-PTZ HD Analog Pan-Tilt-Zoom (PTZ) Camera is available in a 2 MP model. This NDAA/GSA/TSA compliant camera includes a motorized zoom and focus and True WDR. Designed for HD-TVI and AHD HD-analog formats, it also features a remarkable optical 20X zoom and resolution up to 1080p. This day/night camera includes a 1/2.8" Sony STARVIS CMOS sensor, providing superior quality and imaging down to 0.013 lux. For complete flexibility, it is engineered with a maximum speed of 380° per second and up to 240 presets with 8 flexible tours and a total of 16 privacy masks.
The V672-W-NL high resolution, day/night HD analog camera offers a durable fixed camera that provides superior resolution of 2MP (TVI/AHD) and 700 TV lines (CVBS) with infrared cut removable (ICR) filter and digital wide dynamic range (WDR) capabilities. The camera has a 1/2.8-inch CMOS image device.
Network Hardware Accessories
Our 24-port PS-24P-380 PoE+ switch is a user-friendly model designed for quick and simple integration into new and existing security systems. Additionally, it features sophisticated intelligence to automatically load balance for each device with a 380W total PoE budget.
The VN-KEYPAD is a desk-top style multi-function system keypad designed to operate with Vicon’s Valerus and ViconNet® Digital Video Management systems, including the ViconNet Virtual Matrix Display Controller that simulates the performance of a traditional matrix control system. The keypad connects to Valerus, ViconNet or VMDC as a serial device via its USB cable. Up to 5 keypads can connect to the same device.
Vicon’s LED monitor provides clear, bright displays and offers a choice of mounting options, including desk, or wall using a standard VESA wall-mount kit. It provides built-in speakers. The monitor is easily operated from front panel buttons. Connectors for power, video, audio and external equipment are located on the back of the monitor.
FMC-TRM Series 10/100 Mbps Ethernet, two-port AC/DC powered mini media converter The FMC Series provides a low-cost and effective solution for extending the range of your video network. The FMCTRM-A and B Ethernet two-port media converters are designed to transmit and receive 10/100 Mbps data over multimode optical fiber. The electrical interface will auto-negotiate to a 10 Mbps, or 100 Mbps Ethernet rate without any adjustments. The optical interface operates at a 100 Mbps Ethernet rate.
Ordered as a pair, with a set consisting of one A and one B model, these media converters are environmentally hardened to operate in extreme temperatures. LED indicators are provided for rapidly ascertaining equipment operating status. The units are small sized for surface mounting where space is at a premium.
FMC-TRRM Series 10/100 Mbps Ethernet two-port, rack-mount media converter The FMC Series provides a low-cost and effective solution for extending the range of your video network. The FMC-TRRM-A and B Ethernet 2-port media converters are designed to transmit and receive 10/100 Mbps Ethernet data over multimode optical fiber. he electrical interface will auto-negotiate to a 10 Mbps or 100 Mbps Ethernet rate without any adjustments. The optical interface operates at a 100 Mbps Ethernet rate.
Ordered as a pair, with a set consisting of one A and one B model, these media converters are environmentally hardened to operate in extreme conditions. LED indicators are provided for confirming equipment operating status. These units may be wall or rack mounted using the optional FMC-RK rack-mount card cage.
FMC-RK rack-mount card cage with internal power supply The FMC-RK rack-mount card cage contains 14, one-inch slots that can be populated with rack-mountable media converter units. A modular, internal power supply is provided in the rack. The unique design of the rack and power supply eliminates the possibility of a single-point failure of any module in the system from affecting the operation of the other modules.
The FMC-RK card cage employs automatic electronic current limiting within each rack-mountable module, rather than providing the current limiting within the power supply unit. In the event of a failure, only the faulty module shuts down and the operation of the other modules within the rack continue unimpaired. This automatic current limiting feature is also self-resetting, should the fault or overload be of a temporary or intermittent condition.
ADAM 6050 IP input/output device by Nitek The ADAM-6050 IP input/output (I/O) device fits seamlessly into an existing Valerus or ViconNet network to allow external alarm inputs and outputs to any Valerus NVR, Valerus Client, ViconNet NVR, ViconNet Workstation or ViconNet Kollector DVR. The unit provides 12 digital inputs (sensors) and six digital outputs (relays). This high-density I/O module has a built-in 10/100 based-T interface for seamless Ethernet connectivity. The unit is compatible with Windows® XP, Vista™ and 7.0 operating systems and Valerus 18.2 or higher or ViconNet 6.6 and higher.
Features
• 12 digital inputs; six digital outputs
• Supports dry or wet contact
• 10/100 Mbps communication rate 24 VDC power input
• Convenient front panel LED indicators
• Easily installed; surface or DIN rail mounting bracket
• UL; CE; FCC Class A
Training
We offer two course options – free basic courses and certification courses.
Basic Courses
• Free of charge
• Valerus takes 10-12 hours to complete
• VAX takes 6-8 hours to complete
• Allows repeated views after completion
• Must complete within 60 days
Certification Courses
•$295 per course
•Valerus takes 10-12 hours to complete
•VAX takes 6-8 hours to complete
•Allows repeated views after completion
•Must complete within 60 days
•Includes testing and grading
•Receive a certificate and gift package upon successful completion (US only)
•BICSI credits (11 CECs for Valerus, 6 CECs for VAX)
Our educational videos cover how to use many of our products and solutions, as well as system design tools.
Watch to get a brief overview or in-depth knowledge.
Attend a live webinar to get the chance to submit questions and interact with the presenters.
News
As a global company, Vicon interacts with partners and end-customers around the world