Rated 5 based on 1 product reviews
Vicon Industries

Video Surveillance, Security Cameras, Access Control

CONTACT INFO
EMAIL
Request for informationVicon Industries Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon


ADAM 6050 IP input/output device by Nitek 
 The ADAM-6050 IP input/output (I/O) device fits seamlessly into an existing Valerus or ViconNet network to allow external alarm inputs and outputs to any Valerus NVR, Valerus Client, ViconNet NVR, ViconNet Workstation or ViconNet Kollector DVR. The unit provides 12 digital inputs (sensors) and six digital outputs (relays). This high-density I/O module has a built-in 10/100 based-T interface for seamless Ethernet connectivity. The unit is compatible with Windows® XP, Vista™ and 7.0 operating systems and Valerus 18.2 or higher or ViconNet 6.6 and higher.

Features

• 12 digital inputs; six digital outputs 
• Supports dry or wet contact 
• 10/100 Mbps communication rate 24 VDC power input 
• Convenient front panel LED indicators 
• Easily installed; surface or DIN rail mounting bracket 
• UL; CE; FCC Class A

- Hide Gallery
External Alarm Inputs and Outputs

Catalogs for External Alarm Inputs and Outputs - ADAM 6050
Datasheets for External Alarm Inputs and Outputs - ADAM 6050