Western Noise Control

Acoustic Panels, Baffles, Clouds

CONTACT INFO
2510 84 Ave. N.W.
Edmonton, AL, Canada T6P 1K3
Toll Free: 800-661-7241
Phone: 780-423-2119
EMAIL
Request for informationWestern Noise Control Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

ECHOTROL™ ACOUSTIC WALL PANELS offer excellent sound absorption characteristics in a number of cost-effective architectural finishes. These attributes enable them to be utilized in virtually any interior environment requiring sound quality improvements. Each sound-absorbing panel consists of rigid, high-density, and formaldehyde-free acoustical fiberglass. A variety of edge and corner styles are available, and some may be used in combination to create unique and attractive designs. Finishes include fire-rated acoustical fabrics in a variety of colors and textures.

The flexibility of our ECHOTROL™ ACOUSTIC PANELS allows them to be used in most interior areas requiring acoustical upgrading. The panels may be installed in a variety of ways. They may be mounted close together or spaced further apart on either a wall or ceiling system. Panels varying in shape and size may also be combined for an interesting abstract appearance.

What's in a Name?
When discussing acoustic solutions, the term "acoustic panels" is often at the forefront - and is the one we choose to use for our products. However, there are various other terms and phrases that are commonly used and hold significance in the realm of sound control. It is worth understanding these terms when reviewing products, to make sure you are comparing similar options. For instance, acoustic panels are also frequently referred to as "sound absorption panels," "soundproof panels," or simply "sound panels." Any of these terms can refer to panels that are designed to control echo and reverberation within a space, ensuring optimal sound quality. Beyond just panels, the broader field of acoustics encompasses concepts like "sound-absorbing fabric-wrapped boards" and "acoustic conditioning."

Rated 5 based on 1 product reviews

Echotrol™ High Impact Acoustic Wall Panels by Western Noise Control are your go-to solution for achieving outstanding acoustic performance and unbeatable durability in challenging environments. Whether you're furnishing a gymnasium, a versatile multi-purpose room, or any high-traffic space prone to impacts, these sturdy panels are meticulously designed to meet and exceed your expectations.

Acoustic Excellence:
Our Echotrol™ panels are expertly crafted to absorb and eliminate sound with exceptional effectiveness, dramatically reducing unwanted noise and echoes. This superior acoustic performance guarantees crystal-clear communication in bustling spaces, making them an indispensable choice for environments where acoustic perfection is paramount.

Exceptional Durability:
What truly sets Echotrol™ High Impact Acoustic Wall Panels apart is their remarkable durability. Crafted to endure the harshest conditions of high-impact areas, these panels are built to last. You can depend on them to maintain their top-notch performance and pristine appearance throughout their lifespan.

Easy Installation and Low Maintenance:
Experience hassle-free installation with Echotrol™ panels, thanks to our innovative impalement plate system. This system ensures practicality for both new construction projects and renovations. Once installed, these panels demand minimal maintenance, saving you precious time and effort.

Customization and Aesthetics:
Choose from a diverse array of colors and finishes to not only elevate acoustics but also infuse sophistication into any space. The versatile design seamlessly harmonizes with various architectural styles, allowing for effortless customization to fulfill your specific aesthetic and functional requirements.

Sustainability and Safety:
At Western Noise Control, we are steadfast in our commitment to environmental responsibility and safety. Echotrol™ High Impact Acoustic Wall Panels are constructed using eco-friendly materials, reducing their environmental footprint. Moreover, these panels boast fire-resistant properties and adhere to stringent safety standards, providing peace of mind in any setting.

Echotrol™ High Impact Acoustic Wall Panels represent the pinnacle of performance, durability, aesthetics, and environmental responsibility. When you opt for these panels from Western Noise Control, you're making a choice that enhances your space in every conceivable way.

Rated 5 based on 1 product reviews

Echotrol™ SHAPES Wall Panels redefine the possibilities of acoustic management, offering tailored solutions to elevate sound quality across diverse environments. What sets these panels apart is their remarkable adaptability, as they can be expertly crafted into custom shapes and sizes, providing a unique, non-standard approach to sound absorption.

Key Features:

  • Exceptional Sound Control: Echotrol™ SHAPES Wall Panels effectively reduce noise and echo, ensuring crystal-clear communication in any setting. Their precision craftsmanship guarantees top-notch acoustic performance.

  • Effortless Installation and Low Maintenance: Designed for convenience, these panels are a breeze to install using an impalement plate system. Once in place, they demand minimal maintenance and seamlessly integrate into various wall systems.

  • Bespoke Design Possibilities: The bespoke nature of Echotrol™ SHAPES Wall Panels shines through their extensive range of available colors and finishes. Not only do they enhance room acoustics, but they also contribute distinct character to any space. Their design versatility accommodates an array of shapes, including circles, trapezoids, and hexagons, ensuring compatibility with different architectural styles and enabling tailored aesthetic solutions.

  • Sustainability and Safety: Our commitment to sustainability and safety is unwavering. Echotrol™ SHAPES Wall Panels are crafted from eco-friendly materials and meet rigorous fire resistance standards, aligning with our dedication to environmental responsibility.

Echotrol™ SHAPES Wall Panels offer the perfect blend of customization, environmental consciousness, and chic design. Whether you seek highly personalized and effective acoustic management solutions or wish to add a distinctive touch to your space, these panels are the ultimate choice.

Rated 5 based on 1 product reviews

Echotrol™ ART Wall Panels are the perfect fusion of high-performance sound absorption and cost-effective aesthetics. Not only do these panels excel at reducing noise and echo, ensuring clear communication, but they also offer a distinctive advantage: custom graphic printing. This unique feature allows you to seamlessly incorporate artwork, advertisements, or thematic designs directly onto the panels, creating a dual-purpose solution that elevates both acoustic performance and visual appeal.

Key Benefits:

  • Cost Savings: By integrating art directly into the acoustic treatment, Echotrol™ ART Wall Panels can significantly reduce the need for additional art installations or murals. This translates to cost savings within project budgets, making them a smart choice for both aesthetics and finances.

  • Easy Installation and Low Maintenance: Thanks to our user-friendly impalement plate system, installing these panels is a breeze. Once in place, they require minimal maintenance, saving you time and effort.

  • Sustainability and Safety: At Echotrol™, we prioritize sustainability and safety. Our panels are crafted from eco-friendly materials, reducing their environmental impact. Additionally, they are fire-resistant, aligning with stringent safety standards and providing peace of mind in any setting.

  • Client-Centric Graphics: Your vision, your design. We work with graphics supplied by the client, ensuring they meet the necessary print requirements, giving you the freedom to express your unique style.

Echotrol™ ART Wall Panels strike a harmonious balance between functionality, style, and environmental consciousness. They are your superior choice for effective sound management with a touch of personalized flair. Transform your space with Echotrol™ ART Wall Panels, where sound meets style, and your creativity knows no bounds.

Rated 5 based on 1 product reviews

ECHOTROL™ BUILT ON SITE SYSTEM (B.O.S.S.) is a stretched fabric acoustic treatment that offers excellent sound absorption characteristics in a number of cost-effective architectural finishes. These attributes enable them to be utilized in environments that require sound quality improvements but are not suited to traditional acoustic wall or ceiling panels. The system consists of rigid high-density and formaldehyde-free acoustical fiberglass, built onto a track system. A variety of edge and corner styles are available, and some may be used in combination to create unique and attractive designs. Finishes include fire-rated acoustical fabrics in a variety of colors and textures.

The flexibility of our ECHOTROL™ BUILT ON SITE SYSTEM allows it to be used in most interior areas requiring acoustical upgrading.

Echotrol™ BOSS Stretched Fabric System: Tailored Acoustic Solutions for Modern Interiors
In the quest for impeccable sound quality, the Echotrol™ Built On Site System (BOSS) emerges as a frontrunner. This stretched fabric acoustic treatment is meticulously designed to cater to spaces that demand superior acoustics but may not be suited for traditional panels.

Key Features of Echotrol™ BOSS System:

  • Bespoke Design: Custom-built to fit the exact shape required, ensuring a seamless integration into your space.

  • Superior Sound Absorption: Crafted from rigid, high-density, and formaldehyde-free acoustical fiberglass, our system guarantees optimal noise control.

  • Aesthetic Appeal: With a range of fire-rated acoustical fabrics in diverse colors and textures, the BOSS system is both functional and visually striking.

  • Versatile Installation: From unique edge and corner styles to a flexible track system, the Echotrol™ BOSS system can be tailored to fit any interior design vision.

The Echotrol™ BOSS Stretched Fabric System is not just an acoustic solution; it's a design statement. Elevate your interiors with a system that perfectly marries sound control and design elegance.

Rated 5 based on 1 product reviews

ECHOTROL™ ACOUSTIC WOODART offers excellent sound absorption characteristics in a number of configurations to fit any space. This enables it to be utilized in virtually any interior environment requiring sound quality improvements. The system consists of semi-rigid medium-density and formaldehyde-free acoustical fiberglass backing material and a wood slat finish in a variety of species, colours and finishes.

The flexibility of our ECHOTROL™ ACOUSTIC WOODART allows it to be used in most interior areas requiring acoustical upgrading. The system may be installed in a variety of ways including vertical, horizontal and with various colours and spacing for the backing material.

Echotrol™ Acoustic WoodArt: Where Nature Meets Acoustic Excellence

In the world of interior design, the balance between aesthetics and functionality is paramount. Echotrol™ Acoustic Woodart strikes this balance perfectly, offering both sound control and a touch of nature's elegance.

Key Features of Echotrol™ Acoustic WoodArt:

  • Natural Beauty: With a wood slat finish available in various species and colors, these panels add a touch of nature to any space.

  • Superior Sound Absorption: Crafted with semi-rigid, medium-density, and formaldehyde-free acoustical fiberglass, our panels ensure an optimal sound environment.

  • Versatile Design: The non-panelized design allows for a myriad of shapes, sizes, and installations, catering to diverse design visions.

  • Safety Standards: Meeting multiple flammability standards, our panels prioritize safety without compromising on aesthetics.

Echotrol™ Acoustic Woodart is not just an acoustic solution; it's a design masterpiece. Infuse your interiors with the beauty of nature and the excellence of sound control.

Rated 5 based on 1 product reviews

ECHOTROL™ SECURE-PLUS ACOUSTIC PANELS are designed to resist abuse caused by accident or intentional vandalism. With varying degrees of impact resistance, the panels are customized to serve each particular location/application.

Using innovative color technology ECHOTROL™ SECURE-PLUS PANELS are produced in a near infinite range of colours!

Echotrol™ SecurePlus Acoustic Panels: The Gold Standard in Resilient Sound Solutions
In spaces where durability meets acoustic needs, Echotrol™ SecurePlus Acoustic Panels shine the brightest. These panels are meticulously crafted to withstand varying degrees of impact, making them ideal for areas prone to accidents or intentional vandalism.

Key Features of Echotrol™ SecurePlus Panels:

  • Robust Design: Engineered to resist abuse, these panels are perfect for high-traffic areas or spaces where durability is paramount.

  • Superior Sound Absorption: With impressive NRC ratings, our panels ensure optimal noise control, enhancing the acoustic quality of any space.

  • Customized Aesthetics: Using state-of-the-art color technology, Echotrol™ SecurePlus panels can be produced in an almost infinite range of colors, allowing for perfect integration into your design vision.

  • Safety and Compliance: Meeting multiple flammability standards, our panels prioritize safety without compromising on aesthetics or functionality.

Echotrol™ SecurePlus Acoustic Panels are not just about sound control; they represent a harmonious blend of resilience, design, and acoustic engineering. Elevate your interiors with panels that stand the test of time and sound.

**wall or ceiling application

Rated 5 based on 1 product reviews

Echotrol™ Baffles offer a cost-effective acoustic management solution, specially designed to cater to the needs of expansive areas such as pools, gymnasiums, and arenas. These baffles deliver remarkable acoustic performance, effectively absorbing and dampening sound to reduce noise and echo, resulting in enhanced communication clarity.

Key Features:

  • Superb Acoustic Control: Echotrol™ Baffles excel in large spaces, efficiently minimizing noise and echo to improve acoustic quality. This is vital for fostering an environment where communication and concentration can thrive.

  • Affordable Excellence: Combining high acoustic performance with affordability, these baffles present a practical choice for both new construction and renovation projects. They offer superior sound management without straining your budget.

  • Customized Aesthetics: Available in a diverse array of colors and finishes, Echotrol™ Baffles not only excel in acoustic management but also enhance the visual appeal of any setting. Their design flexibility allows them to adapt seamlessly to various architectural styles, enabling customized aesthetic alignment with the overall design.

  • Sustainability and Safety: Our commitment to sustainability and safety is unwavering. Echotrol™ Baffles are constructed using eco-friendly materials and adhere to fire safety standards, ensuring that their environmental responsibility does not compromise their acoustic efficacy.

Echotrol™ Baffles provide a harmonious balance of cost-efficiency, high acoustic performance, and style for managing sound in large and bustling environments. Whether you require effective sound management on a budget or seek to enhance both acoustics and aesthetics, these baffles are the perfect choice.

Rated 5 based on 1 product reviews

ECHOTROL™ ACOUSTIC RIGID BAFFLES offer excellent sound absorption characteristics in a number of cost-effective architectural finishes. These attributes enable them to be utilized in virtually any interior environment requiring sound quality improvements. Each panel consists of rigid high-density and formaldehyde-free acoustical fiberglass. Finishes include fire-rated acoustical fabrics in a variety of colors and textures.

Baffles in varying in sizes and colours may also be combined for an interesting abstract appearance.

Echotrol™ Rigid Acoustic Baffles: The Sound Solution for Modern Spaces
In today's architectural landscape, the need for effective sound control is paramount. Echotrol™ Rigid Acoustic Baffles by Western Noise Control are meticulously engineered to meet this demand.

Key Features of Echotrol™ Rigid Acoustic Baffles:

  • Exceptional Sound Absorption: Crafted with high-density, formaldehyde-free acoustical fiberglass, these baffles ensure optimal noise control, creating serene spaces.

  • Stylish Architectural Finishes: Available in a range of fire-rated acoustical fabrics, colors, and textures, these baffles are designed to complement any interior decor.

  • Versatile Design: Whether you're aiming for a minimalist look or an abstract design, the varying sizes and colors of our baffles allow for creative installations.

  • Safety Standards: Meeting multiple flammability standards, our baffles ensure safety without compromising on design or functionality.

Echotrol™ Rigid Acoustic Baffles are more than just sound barriers; they are a testament to innovative design, safety, and acoustic engineering. Transform your space with the best in sound control and design aesthetics.

Rated 5 based on 1 product reviews

ECHOTROL™ ACOUSTIC CLOUDS offer excellent sound absorption characteristics in a number of cost-effective architectural finishes. These attributes enable them to be utilized in many interior environments requiring sound quality improvements. Each cloud consists of rigid high density and formaldehyde-free acoustical fiberglass. Finishes include fire-rated acoustical fabrics in a variety of colors and textures.

The flexibility of our ECHOTROL™ ACOUSTIC CLOUDS allows them to be used in many interior areas requiring acoustical upgrading. The clouds may be installed in a variety of ways. Clouds varying in colours, shapes and sizes may also be combined for an interesting abstract appearance.

Echotrol™ Acoustic Clouds: The Future of Sound Control

In the evolving world of interior design, acoustic solutions play a pivotal role in enhancing the ambiance of a space. Echotrol™ Acoustic Clouds are at the forefront of this evolution, offering both sound control and visual appeal.

Key Features of Echotrol™ Acoustic Clouds:

  • Exceptional Sound Absorption: Made from rigid, high-density, and formaldehyde-free acoustical fiberglass, our clouds ensure an optimal sound environment.

  • Modern Aesthetics: Available in fire-rated acoustical fabrics of various colors and textures, these clouds add a touch of elegance to any interior.

  • Versatile Installation: Our acoustic clouds can be customized in diverse shapes, sizes, and colors, allowing for unique and creative installations that complement your space.

  • Safety Assured: Meeting multiple flammability standards, our clouds prioritize safety without compromising on design or functionality.

Echotrol™ Acoustic Clouds are not just about sound control; they represent a harmonious blend of innovation, design, and acoustic engineering. Transform your interiors with a solution that's both functional and aesthetically pleasing.

Rated 5 based on 1 product reviews

Echotrol™ Ceiling Panels are the gold standard in acoustic management, meticulously crafted to elevate sound quality in a variety of settings, from offices and educational institutions to bustling public areas. These panels excel at absorbing and dampening sound, effectively reducing unwanted noise and echoes, and resulting in clearer and more precise communication.

Key Highlights:

  • Efficient Sound Control: Echotrol™ Ceiling Panels are experts at reducing noise and echo, enhancing the acoustic environment in any space. This promotes better concentration, communication, and overall comfort.

  • Simplified Installation and Minimal Maintenance: Designed for user-friendly installation and low upkeep, these panels seamlessly integrate into various ceiling systems. They are equally well-suited for new construction and renovation projects, offering practicality and convenience.

  • Customizable Aesthetics: With an extensive range of colors and finishes, Echotrol™ Ceiling Panels not only enhance acoustics but also infuse sophistication into any room. Their versatile design ensures they harmonize seamlessly with different architectural styles, allowing for tailored aesthetic solutions.

  • Sustainability and Safety: We take environmental responsibility and safety seriously. Echotrol™ Ceiling Panels are constructed from eco-friendly materials and are fire-resistant, meeting stringent environmental and safety standards.

Echotrol™ Ceiling Panels strike a harmonious balance between functionality, style, and environmental consciousness. Whether you're seeking effective sound management or wish to add a touch of sophistication to your space, these panels are the superior choice.

Rated 5 based on 1 product reviews

Echotrol™ Echofelt+ takes acoustic solutions to new heights with its exceptional design, meticulously engineered to elevate sound quality. What sets these panels apart is their remarkable Noise Reduction Coefficient (NRC) rating, surpassing other felt boards in the market. This higher NRC rating signifies superior sound absorption and softening capabilities, effectively reducing unwanted noise and echo for enhanced communication clarity.

Key Advantages:

  • Superior Sound Control: Echofelt+ Panels are at the forefront of acoustic excellence, offering an exceptional NRC rating that outperforms the competition. This ensures efficient sound absorption, making them ideal for spaces where pristine sound quality is paramount.

  • Seamless Integration: These panels seamlessly integrate into various wall and ceiling systems, simplifying the installation process. Whether it's a new construction project or a renovation, Echofelt+ Panels are a versatile choice that demands minimal maintenance.

  • Aesthetic Versatility: Echofelt+ Panels not only excel functionally but also offer aesthetic versatility. Their design adaptability allows them to harmonize effortlessly with diverse architectural styles, enabling bespoke aesthetic integrations.

  • Sustainability and Safety: Committed to sustainability and safety, Echofelt+ Panels are crafted using eco-friendly materials and adhere to strict fire resistance standards. Their high NRC rating, combined with environmental responsibility and a stylish appearance, positions them as a top-tier choice for those seeking efficient, elegant, and eco-conscious acoustic management solutions.

Echotrol™ Echofelt+ Panels set a new standard for acoustic excellence, offering both functional superiority and aesthetic versatility. Whether you prioritize sound quality, aesthetics, or environmental responsibility, these panels are the ultimate choice

**Available as wall panels, ceiling panels, baffles, or clouds.

Rated 5 based on 1 product reviews

ECHOFELT ACOUSTIC FELT BOARD PANELS are 100% polyester acoustic boards. These panels are fiberglass free and VOC free and have a recycled content of at least 60%. The versatility of this product allows it to be used in a variety of ways, including wall panels, baffles and clouds. Western Noise Control focuses on custom applications, please reach out regarding specific project ideas.

The flexibility of our ECHOFELT ACOUSTIC FELT BOARD PANELS allows them to be used in most interior areas requiring acoustical upgrading. The panels may be installed in a variety of ways. They may be mounted close together or spaced further apart on either a wall or ceiling system. Panels varying in shape and size may also be combined for an interesting abstract appearance.

EchoFelt Acoustic Felt Boards: The Green Choice in Acoustic Solutions
In the modern era, where sustainability and functionality converge, EchoFelt Acoustic Felt Boards stand out. These panels are not only designed for superior sound absorption but also prioritize environmental responsibility.

Key Features of EchoFelt Acoustic Felt Boards:

  • Eco-Friendly Composition: Made from 100% polyester, these panels boast a recycled content of at least 60%, making them a green choice for your interiors.

  • Versatile Design: Whether you're envisioning wall panels, baffles, or clouds, EchoFelt's flexibility caters to a myriad of design aspirations.

  • Customizable Aesthetics: Available in an array of colors upon request, these panels can be tailored to complement any interior palette.

EchoFelt Acoustic Felt Boards are more than just acoustic panels; they symbolize a commitment to sustainability without compromising on design or functionality. Choose EchoFelt for a harmonious blend of eco-friendliness and sound control.

**Available as wall panels, ceiling panels, baffles, or clouds.

Rated 5 based on 1 product reviews

Not Real Wood!

Echotrol™ Echofelt Slats revolutionizes the world of acoustic solutions by offering a sustainable alternative to traditional wood slat systems, all while delivering exceptional acoustic performance. Our 'no trees harmed' approach ensures guilt-free enjoyment of acoustic brilliance. These slats are crafted from a blend of 60% recycled PET materials and 40% new material, making them a sustainable choice.

Key Highlights:

  • Eco-Friendly Innovation: Echofelt Slats are a shining example of eco-consciousness, providing high acoustic performance without harming trees. Crafted with 60% recycled PET materials, they embody environmental responsibility in acoustic design.

  • Versatile Integration: These slats effortlessly integrate into a variety of wall and ceiling systems, making them suitable for both new construction and renovation projects. Their ease of customization, combined with straightforward installation and minimal maintenance, enhances their practicality.

  • Aesthetic Adaptability: Echofelt Slats are not just about function; they embrace aesthetic customization with grace. Available in a spectrum of colors and finishes, they elevate both acoustics and visual appeal. Their design adaptability allows for seamless blending with diverse architectural styles and interior design themes.

  • Sustainability and Safety: Committed to environmental stewardship and safety, Echofelt Slats are crafted from eco-friendly materials and comply with stringent fire resistance standards. This harmonious blend of innovative design, aesthetic versatility, and commitment to sustainability and safety makes them an exceptional choice for those seeking effective, stylish, and environmentally responsible acoustic management solutions.

Echotrol™ Echofelt Slats are a testament to sustainable acoustic excellence. Whether you prioritize sustainability, aesthetics, or acoustic performance, these slats offer the perfect blend.

Rated 5 based on 1 product reviews

Echotrol™ Echofelt MDF Slats introduce a sustainable and cost-effective alternative to conventional wood slat systems. These slats feature MDF (Medium-Density Fiberboard) slats affixed to a PET core, comprising 60% recycled materials and 40% new material. This innovative combination not only delivers acoustic prowess but also champions environmental responsibility.

Key Advantages:

  • Sustainability and Affordability: Echofelt MDF Slats embrace sustainability without breaking the bank. Crafted with a PET core containing 60% recycled materials, they exemplify cost-effective eco-consciousness.

  • Versatile Integration: These slats seamlessly integrate into a range of wall and ceiling systems, catering to both new construction and renovation projects. Their customizable nature, combined with easy installation and minimal maintenance, enhances their practicality.

  • Aesthetic Enhancement: Echofelt MDF Slats transcend mere functionality to embrace aesthetic customization. Available in various colors and finishes, they elevate acoustics and enhance the visual appeal of any environment. Their design versatility harmonizes effortlessly with diverse architectural styles and interior design themes.

  • Environmental Responsibility and Safety: With a strong focus on environmental stewardship and safety, Echofelt MDF Slats are crafted from eco-friendly materials and meet stringent fire resistance standards. This harmonious blend of innovative design, aesthetic adaptability, and commitment to sustainability and safety establishes them as a remarkable choice for those seeking effective, stylish, and environmentally responsible acoustic management solutions

    .

Echotrol™ Echofelt MDF Slats redefine acoustic excellence, offering a sustainable, cost-effective, and visually appealing solution. Whether you prioritize sustainability, aesthetics, or acoustic performance, these slats are your answer.

Rated 5 based on 1 product reviews

ECHOTROL™ TECHFOAM provide maximum sound absorption for a wide range of applications. Available in both standard and custom sizes, these baffles and panels can be hung in a variety of orientations and patterns to provide exceptional performance and visual interest. The polyolefin foam used to manufacture ECHOTROL™ TECHFOAM also has advantages such as being lightweight, easy to install, and providing comprehensive sound absorption, even at very high frequencies.

Echotrol™ TechFoam Industrial: The Sound Solution for Industrial Spaces
In industrial settings, where noise levels can be challenging, Echotrol™ TechFoam Industrial offers a robust solution. These panels and baffles are engineered to provide maximum sound absorption, ensuring a quieter and more productive workspace.

Key Features of Echotrol™ Industrial TechFoam:

  • High-Performance Sound Absorption: With impressive NRC ratings, our foam guarantees an optimal sound environment, even in demanding conditions.

  • Durable Design: Made from polyolefin foam, these panels and baffles are designed to withstand the rigors of industrial settings.

  • Versatile Installation: Available in standard and custom sizes, Echotrol™ TechFoam can be installed in various orientations and patterns, offering both performance and visual appeal.

  • Technical Excellence: Meeting multiple flammability standards and showcasing resistance against fungal growth, our panels prioritize safety and longevity.

Echotrol™ TechFoam Industrial is not just an acoustic solution; it's a testament to engineering excellence tailored for industrial applications. Opt for a solution that delivers on both sound control and durability.

Did you Know?:
Many know this product by its former name Quash bD1 Sound Management Foam by Dow Chemical aka: QUASH

Rated 5 based on 1 product reviews

ECHOTROL™ TECHFOAM provide maximum sound absorption for a wide range of applications. Available in both standard and custom sizes, these baffles and panels can be hung in a variety of orientations and patterns to provide exceptional performance and visual interest. The foam used to manufacture ECHOTROL™ TECHFOAM also has advantages such as being lightweight, easy to install, and providing comprehensive sound absorption, even at very high frequencies.

Echotrol™ TechFoam Architectural: The Pinnacle of Acoustic Design
In the realm of acoustic solutions, Echotrol™ TechFoam Architectural emerges as a leader. These panels and baffles are meticulously crafted to offer both sound control and design versatility.

Key Features of Echotrol™ Architectural TechFoam:

  • Superior Sound Absorption: With impressive NRC ratings, our foam ensures an optimal sound environment, even at very high frequencies.

  • Modern Design Options: From round cylindrical baffles to wave or flat panels, Echotrol™ TechFoam offers a range of design possibilities to complement any interior.

  • Lightweight & Easy Installation: The foam's lightweight nature ensures a hassle-free installation process, making it a favorite among architects and designers.

  • Customizable Aesthetics: Available in natural white or light grey, with custom factory painting options, these panels can be tailored to match any design vision.

Echotrol™ TechFoam Architectural is not just about sound control; it's a design statement. Elevate your interiors with a solution that perfectly marries sound control and modern aesthetics.

**Available as wall panels, ceiling panels, baffles, or clouds.

Rated 5 based on 1 product reviews

ECHOTROL™ PORTABLE ACOUSTIC PANELS offer excellent sound absorption characteristics in a number of architectural finishes. These attributes enable them to be utilized in virtually any interior environment requiring sound quality improvements. The portable nature of these panels makes them highly versatile for room reconfiguration. They work well with 21st century learning design in education, and the need to adjust acoustics within the recording and entertainment industries. These panels can also be used as office dividers for open concept offices. Each panel consists of rigid high-density and formaldehyde-free acoustical fiberglass. Finishes include fire-rated acoustical fabrics in a variety of colors and textures.

Echotrol™ Portable Acoustic Panels: The Ultimate in Mobile Acoustic Solutions
In today's dynamic world, the need for adaptable acoustic solutions is ever-growing. Echotrol™ Portable Acoustic Panels are the answer to this demand, offering unparalleled sound absorption in a mobile design.

Key Features of Echotrol™ Portable Acoustic Panels:

  • Highly Versatile: Whether you're reconfiguring a classroom, setting up a recording studio, or dividing an open-concept office, these panels adapt to your needs.

  • Premium Finishes: Choose from fire-rated acoustical fabrics in a myriad of colors and textures to match your aesthetic preferences.

  • Robust Construction: Made from rigid, high-density, and formaldehyde-free acoustical fiberglass, these panels promise durability and performance.

  • Customizable Design: With options for unfinished aluminum, powder-coated aluminum, and tackable or non-tackable surfaces, you can tailor the panels to your specific requirements.

Echotrol™ Portable Acoustic Panels are more than just mobile sound barriers; they are a testament to innovative design and acoustic engineering. Experience the freedom to adjust your space's acoustics whenever and wherever you need.

Rated 5 based on 1 product reviews

ECHOTROL™ SSAW SOUND WALLS offer excellent sound blocking and absorption characteristics. Other sound walls on the market do not provide a significant sound absorbing component. These attributes enable them to be utilized in virtually any exterior environment requiring noise mitigation, especially where low frequencies are present. Each wall consists of rigid high-density acoustic composite using our Echotrol Industrial Techfoam and High Strength Mass Loaded Vinyl.

The flexibility of our ECHOTROL™ SSAW SOUND WALLS allows them to be used in most exterior areas requiring noise mitigation. The walls may be installed in a variety of configurations. They may be mounted close together as a continuous wall or spaced further apart in multiple segments.

Echotrol™ SSAW Sound Wall: The Future of Exterior Acoustic Solutions
Noise pollution in outdoor environments can be a significant challenge. Echotrol™ SSAW Sound Walls are designed to address this issue head-on, offering both sound blocking and absorption in a single solution.

Key Features of Echotrol™ SSAW Sound Wall:

  • Dual Acoustic Functionality: These walls not only block external noise but also absorb it, ensuring a quieter environment.

  • High-Quality Materials: Made from rigid, high-density acoustic composite combined with high-strength mass-loaded vinyl, these walls promise durability and performance.

  • Versatile Design: Whether you need a continuous wall or multiple segments, the modular design of Echotrol™ SSAW allows for various configurations.

  • Fire Safety: Meeting multiple fire standards, including ASTM E84 and NFPA701, these walls prioritize safety without compromising on performance.

Echotrol™ SSAW Sound Walls are more than just barriers; they represent a harmonious blend of design and acoustic engineering. Choose Echotrol™ SSAW for a comprehensive solution to exterior noise challenges.

Rated 5 based on 1 product reviews