Woodfold products are warranted against defects in workmanship and material. Please consult Woodfold literature for additional details.
Woodfold products are available through a national network of building material and specialty distributors.
Woodfold Manufacturing has been crafting value for over 65 years. We supply custom Accordion Doors, Acoustic Accordion Doors & Partitions, and Hardwood Roll Up Doors, (Rolling Counter Doors), for hotels, hospitals, multi-family and mixed use locations - where space and ease of opening is important.
Continuing Education
Sleek and Secure: How Accordion and Rolling Counter Doors Enhance Design
In this one-hour course, we will explore how accordion doors, hardwood rolling counter doors, and space saving doors can help design professionals create a secure and elegant space. We discuss design strategies, ADA compliance, LEED v4 credits, and how these doors can benefit building occupants and owners. Finally, we review case studies, design challenges, and how to achieve successful outcomes using these effective doors.
- 1 AAA Structured Learning Hour
- 1 AIA HSW/LU CE Hour
- 1 AIBD CE Hour
- 1 GBCI General Hour for LEED Professionals
- 1 IDCEC HSW CEU
- 1 OAA Structured Learning Hour
- 1 RCEP PDH for Engineers
- 1 SAA Core Learning Hour
Accordion Doors
The Series 220 closet door is the ideal choice when a simple and space saving solution is needed. Finished on both sides and using the same hinged hardware system as our other series, the 220 is a perfect solution for this specific application. It can also be used in other spaces where a latch closure is not required.
ADA Compatible
The Series 220 was tested for ADA compliance for opening load force per ADA/BOMA SEC 4.1311. Tests conducted by MEI Charlton, Inc., Portland, OR.
Commercial to Residential. Institutional to Industrial. It's the industry leading accordion door. No matter what space you need divided, chances are the Series 240 is the door to perfectly suit your needs. This series delivers the high-use durability needed to successfully reconfigure space in homes, offices, schools and restaurants. Available in a wide range of contemporary finishes.. It also gives you choices like curvable track, locks, latches,and multiple meeting posts. Simply put, the Series 240 doesn't force the choice between an elegant door and flawless functionality.
ADA Compatible
The Series 240 was tested for ADA compliance for opening loadforce per ADA/BOMA SEC 4.1311. Tests conducted by MEI Charlton, Inc., Portland, OR.
The Series 440 uses the same construction as a 540, yet features a flexible vinyl PVC panel connector in place of the rigid-vinyl hinge and steel rods. Designed to present an inviting entrance to retail and hospitality settings with moderate security needs, our Series 440 doors also serve as a unique decorative touch and can be crafted to incorporate acrylic panels with those made of hardwood or contemporary laminates. Also available with latch modifications, the Series 440 is a wonderful choice for space division where the added security of the Series 540 is not required.
ADA Compatible
The Series 440 and 540 were tested for ADA compliancefor opening load force per ADA/BOMA SEC 4.1311. Testsconducted by MEI Charlton, Inc., Portland, OR.
A sturdy door that incorporates the smooth operation of our exclusive hardware hinge system the Alumifold Series 640 utilizes single-piece, extruded aluminum body panels, for a streamlined, modern look. Design options include solid or perforated aluminum panels in five finishes delivering the privacy and security you are looking for with eye-catching style.
Accordion Door Finish Options
Contact Woodfold for samples and color cards:
Natural Hardwood Veneers on MDF
Solid Color, Textured and Wooden Grain Laminated MDF
Acrylic Panels
Solid and Perforated Aluminum Panels
Accordion Acoustic Partitions
Delivering sound reduction in an attractive, single-wall door, the Series 2100 is ideal wherever moderate sound reduction is needed,such as restaurants, churches, offices and assisted living facilities. These single-wall acoustic partitions also save floor and wall space while allowing the reconfiguration of a facility at a moment's notice.
Field Sound Transmission Class:
The Series 2100 door has a field sound transmission class (FSTC) rating of 21. Field tests were performed by Bruck, Richards & Chaudiere, Inc. of Seattle, Washington following the procedures specified in ASTM E 336-77.
Request a Sample
Dual-wall doors for moderate sound reduction. One of the most attractive ways to literally draw the line between loud and quiet, the Series 3300 is perimeter-sealed and acoustic-lined for wonderful sound insulation. Matching dual-wall construction with the proven durability of Woodfold's exclusive hardware hinge system and rigid body panels, the Series 3300 also conveniently allows the selection of alternate finish materials on each door face.
Field Sound Transmission Class:
The dual-walled Series 3300 Acoustical Partition has a field sound transmissionclass (FSTC) rating of 33. Field tests were performed by Bruck, Richards & Chaudiere, Inc. of Seattle,Washington following the procedures specified in ASTM designation E 336-90.
For higher sound control in meeting spaces, medical facilities or religious institutions, this series takes sound attenuation to a higher level. This is a high quality industrial door, with an FSTC of 41*, it features a perimeter seal, acoustic lining and heavy-duty hardware. The 4166 dual wall construction uses 6” panels.
Request a Sample
The 8″ panel size gives an extra dimension to our acoustic accordion partitions with an FSTC of 41*. The 4188 incorporates the same dual wall construction for sound reduction as the 4166, but with a wider 8″ panel which reduces the stacking space.
*Field Sound Transmission Class: The dual-walled 4188 Acoustic Partitions have field sound transmission class rating (FSTC) of 41. Field tests were performed by Acoustic Engineer of Eugene Oregon following the procedures specified in ASTM designation E 336-96
Request a Sample
Woodfold's acoustic accordion partitionsare a fast easy way to shape space and enhance sound control. They differ from the rest of the Woodfold range as they are manufactured to be a continuous vinyl curtain within an expanding accordion design. The H3100 accordion partitions consist of two continuous laminated vinyl covers assembled to steel pantographs supported by aluminum covered steel channel posts at each end, with an STC 31*. These acoustic partitions are easy to operate, durable and come in a wide variety of options and finishes. Accordion partitions are an ideal sight and sound barrier for interiors that require frequent flexibility in space division.
Woodfold"s continuous vinyl design accordion partitions are custom designed and manufactured to suit the specific needs of your space.
Two laminated covers with clean, crisp lines, multi-ply soft vinyl sweepstrip sound seals at the top and bottom of both sides.
Full height dual-magnetic closure strips in the jamb allow ease of closure and help to seal out sound.
Our accordion partitions provide years of smooth, easy folding action and allows the doors to easily maneuver. The aesthetically pleasing laminated cover construction adds strength and stability to the door. Three track system types are available to accommodate various ceiling conditions for a wide range of installations.
Woodfold's H3100 Partitions (STC 31) are of semi-rigid laminated construction with manufacturer's standard vinyl covers providing wrinkle-free impact resistant surfaces.
Request a Sample
The H4100 acoustic accordion partitions consist of two continuous laminated vinyl covers assembled to steel pantographs supported by aluminum covered steel channel posts at each end with an STC 41*. This series also incorporates steel strips laminated within each fold for enhanced acoustical performance. These acoustic partitions are easy to operate, durable and come in a wide variety of options and finishes. Acoustic Accordion Partitions are an ideal sight and sound barrier for interiors that require frequent flexibility in room division.
Woodfold's continuous vinyl design accordion partitions are custom designed and manufactured to suit the specific needs of your space.
Two laminated covers with clean, crisp lines, multi-ply soft vinyl sweepstrip sound seals at the top and bottom of both sides.
Full height dual-magnetic closure strips in the jamb allow ease of closure and help to seal out sound.
Our accordion partitions provide years of smooth, easy folding action and allows the doors to easily maneuver. The aesthetically pleasing laminated cover construction adds strength and stability to the door.
Three track system types are available to accommodate various ceiling conditions for a wide range of installations.
Woodfold’s H4100 Partitions (STC 41) are of semi-rigid laminated construction with manufacturer’s standard vinyl covers providing wrinkle-free impact resistant surfaces.
Security Accordion Doors
Visifold, see-through commercial and retail security doors.Combining the smooth, flawless operation of the Woodfold hardware hinge system with enhanced security between panels thanks to a rigid PVC hinge over a steel rod, the Series 540 offers an unobstructed view of what's inside while assuring protection.
Alumifold security door and enclosure. A sturdy door that incorporates the smooth operation of our exclusive hardware hinge system Woodfold Alumifold Series 740 features a single-piece, extruded aluminum body panels. Suitable for a variety of installations that require strength yet beauty and function, you'll appreciate design options like aluminum panels (solid or perforated) finishes for a streamlined, modern look.
Request a Sample
Hardwood Roll-up (coiling) Doors
We're one of the very few companies who still offer overhead coiling doors in beautiful and sustainable hardwoods. We use only the finest hardwoods like red oak, white oak, maple, birch, mahogany, and cherry, and apply rich, gorgeous finishes that bring out the natural beauty of these woods. We can custom match your existing millwork or decor, with clear finishes, custom stains, or custom paints. Each piece of our Roll-Up Doors are individually finished and fully assembled at the factory prior to shipment. Our precision manufacturing, quality control, and packaging ensuring a product that arrives at the job site in one piece and provide for smooth rolling action year after year. Let it roll with your choice of manual, motorized, or crank operation.
Commercial:
Beautiful, and all business
We custom build to fit virtually any internal commercial installation such as in banks, hotels, bars, restaurants, schools, offices, and churches, stadiums and trade centers. Top-mounted roll-ups secure customer windows or service areas at closing time, define public and private areas, and let customers know when the service area is open-or closed in the classic style of a roll-top desk. Choose from a variety of latches and locks for added security.
Residential:
So many uses, they're on a roll
Woodfold Roll-Up Doors provide sophistication and smooth, problem-free performance, tailored to your needs. These top-mount doors can luxuriously camouflage a wall-size entertainment center, lock away a bar, or conceal rooms in the residence.
Request a Sample
Residential Elevator Doors
The only patented residential elevator accordion door which satisfies the strength and deflection requirements of ASME 17.1/CSA B44 and the Florida Building Code.
(U.S. Patent D792,190 and U.S. Patent 9,879,471)
Available with laminated, hardwood veneer, acrylic, aluminum, special order HPL or custom paint/stain panels.
Beautiful and functional accordion doors for residential elevator cabs.
Durable
Functional
Space Saving
Eliminate Pinch Points
Woodfold offers the highest quality and most reliable residential gate on the market as well as industry leading manufacturing times.
Accordion elevator (doors) from Woodfold are available on residential cabs from most US original equipment manufacturers (OEMs), parts distributors and elevator service companies.
Elevator Configurator
Decorative Laminates
Wall Coverings
Hardwood Veneers
Request a Sample
