Woodfold Mfg. Inc.
Woodfold Mfg. Inc.

Accordion Doors, Hardwood and Aluminum Roll-up Doors, Hardwood and Aluminum Shutters

CONTACT INFO
1811 18th Ave.
Forest Grove, OR 97116-0346
Phone: 503-357-7181
Continuing Education Logo
Request for information Woodfold Mfg. Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
WARRANTY

Woodfold products are warranted against defects in workmanship and material. Please consult Woodfold literature for additional details.

DISTRIBUTION

Woodfold products are available through a national network of building material and specialty distributors.

Series 140: Residential/Commercial Accordion Doors

Woodfold's Series 140 is often found in single-family homes and is routinely specified in college dormitories, retirement homes, assisted living facilities and hospitality applications. It uses a modified version of the commercial quality Series 240 door hardware to create a space-saving option for close-quarter applications, stacks left or right or middle and is finished on one side.

 

ADA Compatible

The Series 140 and 220 were tested for ADA compliance for opening load force per ADA/BOMA SEC 4.1311. Tests conducted by MEI Charlton, Inc., Portland, OR.

 

Request a Sample 

 

Rated 5 based on 1 product reviews

Series 220: Residential/Commercial Accordion Doors

Our Series 220 is equally attractive and durable as the Series 140, but offers a finish on both sides. The Series 220 is a wonderful option for efficiency-style housing units, basement or family room recreation areas and galley-style kitchens where the door is commonly viewed from each side.

 

ADA Compatible

The Series 140 and 220 were tested for ADA compliancefor opening load force per ADA/BOMA SEC 4.1311. Tests conducted by MEI Charlton, Inc., Portland, OR.

 

Request a Sample

 

Rated 5 based on 1 product reviews

Series 240: Residential/Commercial Accordion Doors

Commercial to Residential. Institutional to Industrial. It's the industry leading accordion door.No matter what space you need divided, chances are the Series 240 is the door to perfectly suit your needs. Combining the merits of durability and function with natural beauty, the Series 240 saves on floor and wall space. It also gives you choices like curvable track, locks, latches,and multiple meeting posts. Simply put, the Series 240 doesn't force the choice between an elegant door and flawless functionality.

 

ADA Compatible

The Series 240 was tested for ADA compliance for opening loadforce per ADA/BOMA SEC 4.1311. Tests conducted by MEI Charlton, Inc., Portland, OR.

 

Request a Sample 

 

Rated 5 based on 1 product reviews

Series 440: Security Accordion Doors

The Series 440 uses the same construction as a 540, yet features a flexible vinyl PVC panel connector in place of the knuckle hinge and steel rods. Also available with latch modifications, the Series 440 is a wonderful choice for space division where the added security of the Series 540 is not required.Additionally, the entire Visifold line can also be customized by combining the acrylic panels with hardwoods, vinyl lams or aluminum panels.

 

ADA Compatible

The Series 440 and 540 were tested for ADA compliancefor opening load force per ADA/BOMA SEC 4.1311. Testsconducted by MEI Charlton, Inc., Portland, OR.

 

Request a Sample

 

Rated 5 based on 1 product reviews

Series 540: Security Accordion Doors

Visifold, see-through commercial and retail security doors.Combining the smooth, flawless operation of the Woodfold hardware hinge system with enhanced security between panels thanks to a rigid PVC hinge over a steel rod, the Series 540 offers an unobstructed view of what's inside while assuring protection.

 

Request a Sample

 

Rated 5 based on 1 product reviews

Series 640: Security Accordion Doors

Alumifold doors and closures. A sturdy door that incorporates the smooth operation of our exclusive hardware hinge system Woodfold Alumifold Series 640 single-piece, extruded aluminum body panels. Suitable for a variety of installations that require strength yet beauty and function, you'll appreciate design options like aluminum panels (solid or perforated) in bronze, gold or silver finishes for a streamlined, modern look.

 

Request a Sample

 

Rated 5 based on 1 product reviews

Series 740: Security Accordion Doors

Alumifold security door and enclosure. A sturdy door that incorporates the smooth operation of our exclusive hardware hinge system Woodfold Alumifold Series 740 features a single-piece, extruded aluminum body panels. Suitable for a variety of installations that require strength yet beauty and function, you'll appreciate design options like aluminum panels (solid or perforated) in bronze, gold or silver finishes for a streamlined, modern look.

 

Request a Sample

 

Rated 5 based on 1 product reviews

Series 2100: Acoustic Partitions

Delivering sound reduction in an attractive, reasonably priced, single-wall door, the Series 2100 is ideal wherever moderate sound reduction is needed,such as restaurants, churches, offices and assisted living facilities. These single-wall acoustic partitions also save floor and wall space while allowing the reconfiguration of a facility at a moment's notice.

 

Field Sound Transmission Class: 

The Series 2100 door has a field sound transmission class (FSTC) rating of 21. Field tests were performed by Bruck, Richards & Chaudiere, Inc. of Seattle, Washington following the procedures specified in ASTM designation E 336-77.

 

Request a Sample

 

Rated 5 based on 1 product reviews

Series 3300: Acoustic Partitions

Dual-wall doors for moderate sound reduction. One of the most attractive ways to literally draw the line between loud and quiet, the Series 3300 is perimeter-sealed and acoustic-lined for wonderful sound insulation. Matching dual-wall construction with the proven durability of Woodfold's exclusive hardware hinge system and rigid body panels, the Series 3300 also conveniently allows the selection of alternate finish materials on each door face.

 

Field Sound Transmission Class: 

The dual-walled Series 3300 Acoustical Partition has a field sound transmissionclass (FSTC) rating of 33. Field tests were performed by Bruck, Richards & Chaudiere, Inc. of Seattle,Washington following the procedures specified in ASTM designation E 336-90.

 

Request a Sample

 

Rated 5 based on 1 product reviews

Acoustic Accordion Doors - Series 4100

6" or 8"dual-wall doors for enhanced sound transmission control.

 

Utilizing dual 6" or 8" panels, the Series 4100  is perimeter-sealed and acoustic-lined for enhanced sound isolation. Matching dual-wall construction with the proven durability of a steel hardware hinge system and rigid body panels, the Series 4100 also provides the selection of a range of attractive and contemporary vinyl laminate finishes on each door face.

 

Field Sound Transmission Class: 

The dual-walled Series 4100 Acoustical Partition has a field sound transmission class (FSTC) rating of 41. Field tests were performed by Acoustical Engineer Inc. of Eugene, Oregon following the procedures specified in ASTM Test Designation: E336-96.

 

Request a Sample

4166 Series 2 Page Bulletin

4188 Series 2 Page Bulletin

 

Rated 5 based on 1 product reviews

Accordion Door Wood & Color Options

Natural Hardwood Veneers

Vinyl-Lam Woodgrains

Solid Colors and Textures

Acrylic Panels

Alumifold Panels

Custom Finishing Service

Coordinating Hardware Hinge System

Coordinating Vinyl Panel Connectors

 

Request a Sample

 

Rated 5 based on 1 product reviews

Roll-Up Doors

We're one of the very few companies who still offer overhead coiling doors in beautiful and sustainable hardwoods. We use only the finest, like oak, maple, birch, mahogany, and cherry, and apply rich, gorgeous finishes that bring out the natural beauty of these woods. We can custom match your existing millwork or decor, with clear finishes, custom stains, or custom paints. Each piece of our Roll-Up Doors are individually finished, and fully assembled at the factory, prior to shipment. Our precision manufacturing, quality control, and packaging ensuring a product that arrives at the job site in one piece and provide for smooth rolling action year after year. Let it roll with your choice of manual, motorized, or crank operation.

 

Commercial: 

Beautiful, and all business

We custom build to fit virtually any commercial installation: banks, hotels, bars and restaurants, schools, offices, and churches. Top-mounted roll-ups secure customer windows or service areas at closing time, define public and private areas, and let customers know when the bar is open-or closed-in the classic style of a roll-top desk. Choose from a variety of latches and locks for added security.

 

Residential: 

So many uses, they're on a roll

Woodfold Roll-Up Doors provide sophistication and smooth, problem-free performance, tailored to your needs. These top-mount doors can luxuriously camouflage a wall-size entertainment center, lock away a residence home kitchen for safety, or create a glorious treatment for your bathroom vanity.

 

Request a Sample

 

Rated 5 based on 1 product reviews