Wooster Products, Inc.

Safety Stair and Walkway Products

CONTACT INFO
1000 Spruce St. P. O. Box 6005
Wooster, OH 44691
Toll Free: 800-321-4936
Phone: 330-264-2844
EMAIL
Request for informationWooster Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
LinkedIn icon
PRODUCTS RELATED TO YOUR SEARCH
Wooster quality cast treads, nosings and thresholds contain an even distribution of abrasive grit integrally cast into the surface for anti-slip protection and long wear. Width and length to order. Nosings that are set flush generally should be 3" (76.2 mm), 4" (101.6 mm)or 6" (152.4 mm) in width.
Rated 5 based on 1 product reviews
CADSPECSCATALOGSLEED
COMPANY OVERVIEW
ALL PRODUCTS

Safety Treads  

Supergrit treads provide a heat treated, corrosion resistant, extruded aluminum base with satin/lacquered finish. The use of diamond-hard aluminum oxide in the filler assures long tread life under heavy pedestrian traffic use. Supergrit is designed for both inside and outside use.

Supergrit Features:
  • Extruded aluminum base'-abrasive filler
  • Lengths to order, up to 12'-0" (3.66 m) max. in one piece
  • Non-combustible
  • High content of aluminum oxide abrasive
  • 12 standard colors
  • Colors extend throughout filler
  • Protective tape available

Time-Proven Supergrit safety treads are now available in colors for improved aesthetics.
Rated 5 based on 1 product reviews
SPECSCATALOGSLEEDDATASHEETS
Safety treads in colors designed to enhance the safety and beauty of every architectural installation. A high content of Aluminum oxide abrasive grit for long life lasting beauty. Spectra®'s Safety surface has easy maintenance features and insures greatest protection from liability of falls and injuries.

Spectra® Features:
  • Extruded aluminum base'-abrasive filler
  • Lengths to order, up to 10'-0" max. in one piece.
  • Anti-slip abrasive extending over radius of nose
  • High content of aluminum oxide abrasive
  • 18 standard colors
  • Clean" architectural lines
  • Protective tape available
  • Non-combustible
Rated 5 based on 1 product reviews
CADSPECSCATALOGSLEED
Wooster quality cast treads, nosings and thresholds contain an even distribution of abrasive grit integrally cast into the surface for anti-slip protection and long wear. Width and length to order. Nosings that are set flush generally should be 3" (76.2 mm), 4" (101.6 mm)or 6" (152.4 mm) in width.
Rated 5 based on 1 product reviews
CADSPECSCATALOGSLEED

Two Component (Replaceable) Nosings in Supergrit®and Spectra® Provide:

  • Fast easy replacement if damaged

  • Visual appearance and durability

  • Secure anchorage

  • Indoor or outdoor use

  • Matching or contrasting color decor

  • Non combustible

  • Heavy pedestrian traffic

  • Steel pan or poured concrete steps



Premium quality construction with no clatter and an architecturally clean design.
Nosings can be furnished with disposable wood insert for use during construction phase.
After construction nosing inserts are installed for fresh, clean appearance.


Rated 5 based on 1 product reviews
CADSPECSCATALOGSLEEDDATASHEETS
Providing evacuation safety in high ride buildings, NITEGLOW® photoluminescent stair nosings and treads illuminate for hours.

Complies with NYC Local Law 26, plus International Building and Fire codes stair well egress requirements.

When the sun goes down, Wooster Products NITEGLOW® stair nosings and treads brightly lead the way to safety.

These products have been tested and approved for:
  • Brightness rating: ISO 17398:2004
  • Washability: ASTM D 4828-1994 (2003);
  • Toxicity Bombardier: SMP 800-C R
  • Radioactivity: ASTM D 3648-2004;
  • Flame Spread: ASTM D 635-2003
Rated 5 based on 1 product reviews
CADSPECSCATALOGSLEED

Stairmaster Safety Renovation Treads are designed for the modernization and restoration of all types of stairs, while also providing excellent anti-slip protection for pedestrians. Stairmaster Renovation Safety Treads provide a fast and economical alternative to removal and reconstruction of a stairway. Use Wooster Products leveling Compound to fill worn steps before installing Stairmaster treads. Use Construction Adhesive in addition to mechanical fasteners for the best installation results.

Rated 5 based on 1 product reviews
CADSPECSCATALOGSLEED
Anti-Slip from any direction, wet or dry, cuts risk of slips or falls. Reduces liability exposure. Installs in seconds on any dry, clean, smooth surface. Just remove the protective liner from the underside to expose the special presure-sensitive adhesive, then apply in the proper position and roll or press in place.
Rated 5 based on 1 product reviews
CATALOGS

Anti-Slip Safety Coatings  

Safe-Stride® is a specially formulated anti-slip safety paint, which contains grit to help provide a tough, sure-footed, and safer-traction surface. Applied to cleaned bare materials such as wood, metal, asphalt, marble, concrete, stone, and many other surfaces: Safe-Stride® will provide a durable and long wearing safety surface.
Rated 5 based on 1 product reviews
CATALOGS
Safe-Stride® is a specially formulated anti-slip safety paint, which contains grit to help provide a tough, sure-footed, and safer-traction surface. Applied to cleaned bare materials such as wood, metal, asphalt, marble, concrete, stone, and many other surfaces: Safe-Stride® will provide a durable and long wearing safety surface.
Rated 5 based on 1 product reviews
CATALOGS
The ultimate two-part anti-slip epoxy system for heavy traffic areas and industrial use. Excellent abrasion resistance, chemical, solvent and water resistant. A stiff thick product that must be applied using a trowel and squeegee. Good for industrial applications, off-shore drilling platforms, food processing plants, breweries, textile mills, canneries, trucks, trailers, lift gates, etc. Product can be applied to wood, aluminum, concrete, metal etc.
Rated 5 based on 1 product reviews
CATALOGS
A two component, ambient temperature cure, epoxy system offering the unique feature of being a waterclear, transparent prevention method for slips and falls. This system is eco-friendly and contains no solvents. With this solvent-free quality, it can be applied over old coatings without raising them. The epoxy system is self-leveling and blush-free for easily covering and filling scratches. Walk-A-Sured Clear and Roll-On Epoxy is available in three grades:
  • BAREFOOT 60 Spas, showers, pool decks, boats, waterparks
  • UNIVERSAL 40 Indoor/outdoor multipurpose use
  • HEAVYDUTY 20 Industrial floors, kitchens, worksites

PRODUCT ADVANTAGES NON SLIP * EASY APPLICATION * LEAD AND SILICA FREE EPOXY COATING *Tough, abrasive, slip resistant coating for a variety of interior and exterior applications * Contains no solvents - 100% solid * Superior water, solvent and chemical resistance * Excellent hardness retention to flooring applications * Exhibits a high level of color stability when exposed to UV light * Coefficient of Friction Meets or exceeds OSHA Standard 1910.22, ADA Coefficient of Friction Guidelines and ASTM Specifications. * Easily applies to metals, ceramics, glass, new and wolmanized treated wood, concrete, etc.
Rated 5 based on 1 product reviews
CATALOGS

Find a Rep  

Rated 5 based on 1 product reviews