Rated 5 based on 1 product reviews
Wooster Products, Inc.

Safety Stair and Walkway Products

CONTACT INFO
EMAIL
Request for informationWooster Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Two Component (Replaceable) Nosings in Supergrit®and Spectra® Provide:

  • Fast easy replacement if damaged

  • Visual appearance and durability

  • Secure anchorage

  • Indoor or outdoor use

  • Matching or contrasting color decor

  • Non combustible

  • Heavy pedestrian traffic

  • Steel pan or poured concrete steps



Premium quality construction with no clatter and an architecturally clean design.
Nosings can be furnished with disposable wood insert for use during construction phase.
After construction nosing inserts are installed for fresh, clean appearance.


- Hide Gallery
2 Part (Replaceable) Nosings

CAD Drawings for 2 Part (Replaceable) Nosings - Supergrit® and Spectra®

Stair Treads and Nosings - Spectra Stair Tread  

2 " wide, 1/2" thick, sure-hold anchor
download:view:
2 1/16" wide, 3/8" thick
download:view:
2 1/16" wide, 3/8" thick
download:view:
2 1/16" wide, 3/8" thick
download:view:
2 1/16" wide, 3/8" thick, nose 1 1/8" underside
download:view:
2 1/16" wide, 3/8" thick, nose 1/4" underside
download:view:
2 1/16" wide, 3/8" thick, nose 1/4" underside
download:view:
2 1/16" wide, 3/8" thick, sure-hold anchor
download:view:
3 1/16" wide, 3/8" thick
download:view:
3 1/16" wide, 3/8" thick
download:view:
3 1/16" wide, 3/8" thick, nose 1 1/8" underside
download:view:
3 1/16" wide, 3/8" thick, nose 1 1/8" underside
download:view:
3 1/16" wide, 3/8" thick, nose 1/4" underside
download:view:
3 1/16" wide, 3/8" thick, nose 1/4" underside
download:view:
3/4" wide, 3/8" thick
download:view:
3/4" wide, 3/8" thick, sure-hold anchor
download:view:
4 1/16 " wide, 3 /8" thick, nose 1/4" underside
download:view:
4 1/16" wide, 3/8" thic
download:view:
4 1/16" wide, 3/8" thick, nose 1/4" underside
download:view:
4 1/16" wide, 5/8" thick, sure-hold anchor
download:view:
Specifications for 2 Part (Replaceable) Nosings - Supergrit® and Spectra®
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for 2 Part (Replaceable) Nosings - Supergrit® and Spectra®