CONTACT INFO
340 County Line Rd.
Bensenville, IL 60106
Toll Free: 800-323-0701
Phone: 708-449-6950
Continuing Education Logo
Would you like to see hosted content from World Dryer Corp.?
EMAIL
Request for informationWorld Dryer Corp. Contact Us / RFI

Continuing Education  

Take One Of Our Online Course(s)  or Request One Of Our Lunch & Learn Presentations.


The Wave of the Future: Sustainable Hand Dryer Solutions

In this one-hour course, we will discuss how hand dryers have evolved from the first generation of hand dryers to the efficient, hygienic wave of the present and future. Examining the newest features available, we will explore what to consider when selecting hand dryers, to include speed, heat, sound level, durability, and cost which is relative to the venue in which the dryers will be located. 




Rated 5 based on 1 product reviews

World Dryer Hand Dryers  

Hi-Speed Surface-Mounted ADA Compliant Hand Dryer


VERDEdri™ is a high speed, surface-mounted ADA compliant hand dryer featuring HEPA filtration system and antimicrobial technology. VERDEdri is extremely energy efficient utilizing only 950 watts of power. The adjustable two speed motor controls and global universal voltage features accommodate any commercial washroom environment.


Product Feature and Benefits

  • 12 second dry time
  • Automatic surface-mounted ADA compliant simplifies installation and reduces installation costs
  • High intensity single port nozzle
  • Energy efficient utilizing only 950 watts of power
  • HEPA filter reduces contaminates in the air when hand drying
  • Adjustable two speed controls to customize drying time, sound level and energy savings
  • Universal voltage ™ accepts 110-120 / 208 / 220-240 VAC input
  • Incorporates SteriTouch™ antimicrobial technology inhibiting the growth of bacteria, mold and fungus extending the dryer™s service life
  • IP24 rating - protection against harmful water ingress
  • Replaceable motor brushes extends product life
  • Optional adapter kit1 for top-entry surface-mounted conduit
  • Durable and vandal resistant


Rated 5 based on 1 product reviews

Intelligent High-Speed Energy Efficient Hand Dryers


SMARTdri™ Series high-speed hand dryers are the most energy efficient, durable, hygienic hand dryers on the market today. SMARTdri™s proprietary motor technology offers the longest service life of any high-speed hand dryer. The intelligent, flexible controls allow customizing of air flow, sound quality and heating options to fit any application.


Product Feature and Benefits

  • Intelligent on/off heating and 3-speed motor controls optimize energy efficiency and user comfort
  • 10 second drying time, 3X speed of traditional hand dryers
  • Uses 40% less energy than competitive high speed hand dryers and only 12% energy of traditional dryers
  • 2X-3X longer service life than other competitive high-speed dryers
  • Two nozzle options:
    SMARTdri Plus - High intensity single-port nozzle SMARTdri - Multi-port nozzle for user comfort
  • Most powerful combination of air velocity and air flow of any high-speed hand dryer
  • Durable and vandal resistant
  • Incorporates SteriTouch® antimicrobial technology inhibiting the growth of bacteria, mold and fungus extending the dryer™s service life.
  • Automatic operation


Rated 5 based on 1 product reviews

High-Speed Vertical Hand Dryers


VMax™ is a "hands-in" vertical style high speed hand dryer featuring a HEPA filter system, wider hand drying cavity opening and antimicrobial technology. Dedicated water collection reservoir eliminates water from collecting on the floor resulting in reduced maintenance. Polarized plug for easy installation eliminating the need to hard wire. Quiet operation is ideal for sound sensitive areas.


Product Feature and Benefits

  • 10-12 second dry time
  • 25% greater hand drying cavity opening provides comfortable dry without touching sides of hand dryer
  • HEPA filter with neutralizing tablet reduces contaminates in the air when hand drying
  • Water collection reservoir eliminates water from collecting on the floor resulting in reduced maintenance
  • LED display indicates when to empty water tray and change HEPA filter for easy maintenance
  • Quiet operation ideal for sound sensitive areas
  • ADA compliant
  • Simple mounting bracket with polarized plug for easy installation
  • Incorporates antimicrobial technology inhibiting the growth of bacteria, mold and fungus extending the dryer™s service life.
  • Automatic operation promotes hand hygiene
  • Durable and vandal resistant
  • IP33 ingress protection against water


Rated 5 based on 1 product reviews

Surface-Mounted ADA Compliant Hand Dryer

SLIMdri™ is the fastest and most energy efficient surface-mounted ADA compliant hand dryer. The SLIMdri hand dryer provides the best drying performance in its class, and is perfect for all commercial washrooms. The ON/OFF heating control, stylish low-profile design with flexible cover options, and universal voltage features fits any decor or washroom environment.


Product Benefits

  • Surface-mounted ADA compliant
  • Simplifies installation and reduces installation costs
  • Up to 40% faster dry time than leading competitive surface-mounted ADA dryers
  • Up to 70% less energy than competitive dryers
  • Universal voltage ™ accepts 110-120 / 208 / 220-240 VAC input
  • ON/OFF heat control to customize comfort and energy savings
  • Incorporates SteriTouch® antimicrobial technology inhibiting the growth of bacteria, mold and fungus extending the dryer™s service life.
  • Automatic activation
  • IP23 rating - protection against harmful water ingress
  • Ultra compact and contemporary


Rated 5 based on 1 product reviews

Hi-speed Energy-Efficient Hand Dryer

Airforce is an energy efficient, hygienic and fast automatic hand dryer. Airforce is manufactured with patented SteriTouch antimicrobial material reducing the buildup and spread of germs, mold and bacteria. Its modern sleek design complements any washroom decor.


Product Benefits

  • 12 second drying time, 2.5X speed of the traditional hand dryer
  • 95% cost savings compared to paper towels
  • Energy efficient -- uses only 48% energy of traditional dryers; 30%+ energy savings over competitive high speed dryers
  • Incorporates SteriTouch® antimicrobial technology inhibiting the growth of bacteria, mold and fungus extending the dryer™s service life.
  • Innovative multi-port diffuser nozzle maximizes drying effective and comfort
  • Low sound level
  • Modular design for easy servicing
  • Modern sleek design, easy cleaning
  • Automatic operation
  • Contemporary stylish design


Rated 5 based on 1 product reviews

American Dryer Hand Dryers  

American Dryer was the first to introduce the compact high speed hand dryer. Our eXtremeAir dries hands in 10-12 seconds, uses 80-90% less energy versus conventional hand dryers, and provides up to a 98% cost savings versus paper towels. Today we continue to innovate. Our current version of the eXtremeAir is the result of our ongoing commitment to building the very best hand dryer in the industry.

Rated 5 based on 1 product reviews
  • Variable speed control adjusts airflow and sound level
  • Universal voltage accepts 110-240 V input
  • Fast performance dries hands in as little as 10 seconds
  • Compact design optimizes space




Rated 5 based on 1 product reviews

Case Studies  

Fairplex, located approximately 30 miles east of downtown Los Angeles, has been the home of the Los Angeles County Fair since 1922. With a footprint of nearly 500 acres, the venue includes the Sheraton Fairplex Hotel and Conference Center, The Millard Sheets Art Center, a KOA RV park, a grandstand and infield with seating for 10,000 people, the Finish Line Sports Grill, 12 acres of fairgrounds and parking for 30,000 vehicles. In addition to the month long Los Angeles County Fair, held annually in September, Fairplex is the site for approximately 500 entertainment, sports and showcase events every year.


Rated 5 based on 1 product reviews

Legacy Charter School is a public charter school located in Greenville, South Carolina. With two campuses that support grades K5 ™ 12, it is a school climate where caring, support and high expectations are the norm. Students are encouraged to focus on academic and physical fitness in preparation for a bright future. A recent renovation of several buildings on the campus caused Barry Bowen, the school™s director of operations, to take a hard look at how to best furnish the new restroom facilities from both a cost and hygiene perspective. Legacy Charter School used paper products prior to the renovations and found it was a lot of work managing the use of paper towels from both a cost and labor perspective. Bowen, also a certified healthcare safety professional, knew the importance of providing a clean environment conducive to learning. Finding a solution that eliminated the expense, waste and labor intensity associated with the use of paper in the restrooms was a priority. The school elected to investigate the idea of installing hand dryers for the renovated areas in lieu of paper towels.


Rated 5 based on 1 product reviews

Wheaton Academy is a college preparatory, inter-denominational Christian high school founded in 1853. The Academy enrolls approximately 650 students in grades 9-12. Characterized by high academic standards and a mature student culture, the school sits on a beautiful 50-acre college-style campus with five facilities, including the Fine Arts Center and Heritage Field House. Recently during show intermissions at the Fine Arts Center, the head of the school saw students and parents waiting in line in a restroom to use old, slow hand dryers. Some frustrated restroom users would give up and leave with dripping, wet hands. The Academy decided it was time to upgrade its restroom hand dryers in three of its five facilities. One of the challenges in upgrading the hand dryers in the Fine Arts Center was to balance the need for faster, more powerful hand dryers with the necessity to keep noise to a minimum so as not to disturb the Center™s events in the nearby auditorium. Another challenge the Academy faced was the hand dryers in the Field House had to be ADA compliant.


Rated 5 based on 1 product reviews
Maybe not everyone knows your name, but there's a reason The Little Owl calls itself a social pub. Nestled in downtown Brookfield, Illinois, the pub became a welcomed staple in the neighborhood from the get-go. The Little Owl returns the sentiment, making every customer feel right at home with quality food, cold drinks and a warm atmosphere.
Rated 5 based on 1 product reviews