Manufacturing partner

Integrated Door Opening Assemblies CAD Drawings

Free Integrated Door Opening Assemblies Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.

By downloading and using any ARCAT CAD drawing content you agree to the following license agreement.
Summary: The CSI section 081700, titled 'Integrated Door Opening Assemblies,' focuses on comprehensive solutions for door systems that combine various components into a unified assembly. This section is crucial for ensuring that all elements of a door system are compatible and function seamlessly together. CAD files associated with this section provide detailed visual representations and technical details necessary for the accurate design, planning, and installation of these integrated assemblies.

Double Egress

Total Door Systems

Double Egress Hold Open 180°

Double Egress Hold Open 90°

Double Egress Hold Open 90°/180° - 180/°90°

Pairs

Total Door Systems

Pair Hold Open 180°

Pair Hold Open 180°/90°

Pair Hold Open 90°

Pair Hold Open 90°/180°

SafeFrame - Elevator Shaft

Total Door Systems

Elevator Pair Hold Open 180°

Elevator Single LR Hold Open 180°

Elevator Single LR Hold Open 90°

Elevator Single RR Hold Open 180°

Elevator Single RR Hold Open 90°

Single Door Application

Total Door Systems

Single LR Hold Open 180°

Single LR Hold Open 90°

Single RR Hold Open 180°

Single RR Hold Open 90°

Syntegra Integrated Door Assemblies - Cross Corridor Doors

Door Systems

SDE-90-PXEO-HO Double Egress 90 degree, EXIT ONLY PX-T PUSHPAD- Triple Step

SDE-90-XTEO-HO Double Egress 90 degree, EXIT ONLY XT FLUSH PANIC- Triple Step

SDE-UE-90-PXEO-HO Double Egress UNEQUAL 90 degree, EXIT ONLY PX-T PUSHPAD- Triple Step

SPR-PK-90-PXL PAIR - POCKETED 90 degree, LARGE STOP PX-L PUSH PAD x LEVER TRIM

SPR-PK-90-XTL PAIR - POCKETED 90 degree, LARGE STOP XTL FLUSH PANIC x LEVER TRIM

SPR-UE-PK-90-PXL-HO UNEQUAL PAIR - POCKETED 90 degree, LARGE STOP PX-L PUSH PAD x LEVER TRIM

SS-PK-90-PXL-HO SINGLE - POCKETED 90 degree PX-L PUSH PAD x LEVER TRIM

SS-PK-90-XTL-HO SINGLE - POCKETED 90 degree XT-L PUSH PAD x LEVER TRIM

Syntegra Integrated Door Assemblies - Elevator Door Shafts

Door Systems

SESP-PK-180-BF ELEVATOR PAIR - POCKETED 180 degree PX-L PUSH PAD x LEVER TRIM

SESP-PK-180-FF ELEVATOR PAIR - POCKETED 180 degree PX-L PUSH PAD x LEVER TRIM

SESP-PK90-BF ELEVATOR - PAIR 90 degree BEHIND FRAME, PX-L PUSH PAD x LEVER TRIM

SESS-PK-180-BF ELEVATOR - SINGLE 180 degree BEHIND FRAME, PX-L PUSH PAD x LEVER TRIM

SESS-PK-180-FF ELEVATOR - SINGLE 180 degree FLUSH FRAME, PX-L PUSH PAD x LEVER TRIM

SESS-PK-90-BF ELEVATOR - SINGLE DOOR 90 degree, RHR PX-L PUSH PAD x LEVER HARDWARE

SESS-PK-90-FF ELEVATOR - SINGLE DOOR 90 degree, RHR PX-L PUSH PAD x LEVER HARDWARE

Syntegra Integrated Door Assemblies - Stairwell Doors

Door Systems

SS-90-LL-STR SINGLE - STAIR 90 degree LEVER x LEVER TRIM

SS-90-XTL-STR SINGLE - STAIR 90 degree XT-L FLUSH PANIC x LEVER TRIM

What is the Integrated Door Opening Assemblies CSI section and why are these CAD files important?

Integrated Door Opening Assemblies encompass a holistic approach to door system design and installation, combining door panels, frames, hardware, and any associated electronic or mechanical systems into a single, cohesive unit. CAD files play a pivotal role in this section by offering precise and scalable visual plans that detail the exact specifications and dimensions required for each component. These files are essential for architects, engineers, and contractors as they allow for accurate visualization, measurement, and coordination during the planning and construction phases. CAD files ensure that all components of the integrated assembly are correctly aligned, fit the intended space, and comply with relevant building codes and standards. Moreover, they facilitate collaboration across different disciplines, ensuring that the integrated door systems meet both aesthetic and functional requirements while enhancing the overall efficiency of the building process.

Frequently Asked Questions

What are Integrated Door Opening Assemblies as per CSI Section 081700?

Integrated Door Opening Assemblies refer to complete door systems that include all necessary components such as the door, frame, hardware, and any additional integrated systems like access controls or automation. This section ensures all parts work seamlessly together for functionality and performance.

How can CAD files assist in the design and implementation of Integrated Door Opening Assemblies?

CAD files provide detailed drawings and dimensions of integrated door systems, allowing AEC professionals to visualize and plan the installation accurately. They help in ensuring that all components fit within the architectural space and align with the overall design intent.

What specific details can be extracted from CAD files for Integrated Door Opening Assemblies?

CAD files offer information such as precise measurements, component placements, and material specifications, which are essential for ensuring that the assembly fits the architectural layout and complies with safety and regulatory standards.

Why is it important to have accurate CAD files for Integrated Door Opening Assemblies?

Accurate CAD files help prevent installation errors by providing exact specifications and layouts. This reduces the risk of costly mistakes during construction and ensures that the integrated systems function correctly once installed.

Can CAD files for Integrated Door Opening Assemblies be customized for specific projects?

Yes, CAD files can often be customized to meet specific design requirements or spatial constraints of a project, allowing AEC professionals to adapt the standard assemblies to fit custom design plans or unique project specifications.